powered by CADENAS

Social Share

Britannia silver (11387 views - Material Database)

Britannia silver is an alloy of silver containing 11 ounces and 10 pennyweight (i.e. 11.5 troy ounces) silver in the pound troy, i.e. 23/24ths, or 95.83%, by weight silver, the rest usually being copper. This standard was introduced in England by Act of Parliament in 1697 to replace sterling silver (92.5% silver) as the obligatory standard for items of "wrought plate". The lion passant gardant hallmark denoting sterling was replaced with "the figure of a woman commonly called Britannia", and the leopard's head mark of the Worshipful Company of Goldsmiths replaced with a "lion's head erased". Britannia standard silver was introduced as part of the great recoinage scheme of William III from 1696, when attempts were made to limit the clipping and melting of sterling silver coinage. A higher standard for wrought plate meant that sterling silver coins could not easily be used as a source of raw material because additional fine silver, which was in short supply at the time, would have to be added to bring the purity of the alloy up to the higher standard. Britannia silver is considerably softer than sterling, and after complaints from the trade, sterling silver was again authorised for use by silversmiths from 1 June 1720, and thereafter Britannia silver has remained an optional standard for hallmarking in the United Kingdom and Ireland. Since the hallmarking changes of 1 January 1999, Britannia silver has been denoted by the millesimal fineness hallmark 958, with the symbol of Britannia being applied optionally. The silver bullion coins of the Royal Mint issued since 1997, known as "Britannias" for their reverse image, were minted in Britannia standard silver until 2012. Britannia silver should be distinguished from Britannia metal, a pewter-like alloy containing no silver.
Go to Article

Britannia silver

Britannia silver

Britannia silver is an alloy of silver containing 11 ounces and 10 pennyweight (i.e. 11.5 troy ounces) silver in the pound troy, i.e. 23/24ths, or 95.83%, by weight silver, the rest usually being copper.

This standard was introduced in England by Act of Parliament in 1697 to replace sterling silver (92.5% silver) as the obligatory standard for items of "wrought plate". The lion passant gardant hallmark denoting sterling was replaced with "the figure of a woman commonly called Britannia", and the leopard's head mark of the Worshipful Company of Goldsmiths replaced with a "lion's head erased".[1]

Britannia standard silver was introduced as part of the great recoinage scheme of William III from 1696, when attempts were made to limit the clipping and melting of sterling silver coinage. A higher standard for wrought plate meant that sterling silver coins could not easily be used as a source of raw material because additional fine silver, which was in short supply at the time, would have to be added to bring the purity of the alloy up to the higher standard.[2]

Britannia silver is considerably softer than sterling, and after complaints from the trade, sterling silver was again authorised for use by silversmiths from 1 June 1720, and thereafter Britannia silver has remained an optional standard for hallmarking in the United Kingdom and Ireland.[3]

Since the hallmarking changes of 1 January 1999, Britannia silver has been denoted by the millesimal fineness hallmark 958, with the symbol of Britannia being applied optionally.

The silver bullion coins of the Royal Mint issued since 1997, known as "Britannias" for their reverse image, were minted in Britannia standard silver until 2012.

Britannia silver should be distinguished from Britannia metal, a pewter-like alloy containing no silver.

See also


41xx steelAL-6XNAlGaAlloy 20AlnicoAlumelAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyAmalgam (chemistry)Argentium sterling silverArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBrightrayBronzeBulat steelCalamine brassCast ironCelestriumChinese silverChromelChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrical steelElectrumElektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumInconelIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadLithiumMagnaliumMagnesiumMagnox (alloy)MangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)MercuryMischmetalMolybdochalkosMonelMu-metalMuntz metalMushet steelNichromeNickelNickel hydrideNickel silverNickel titaniumNicrosilNisilNordic GoldOrmoluPermalloyPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPlutonium–gallium alloyPotassiumPseudo palladiumReynolds 531RhoditeRhodiumRose's metalSamariumSamarium–cobalt magnetSanicro 28ScandiumScandium hydrideShakudōSilverSilver steelSodiumSodium-potassium alloySolderSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteStructural steelSupermalloySurgical stainless steelTerfenol-DTerneTinTitaniumTombacTool steelTumbagaType metalUraniumVitalliumWeathering steelWood's metalWootz steelY alloyZeron 100ZincZirconiumDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Britannia silver", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material