powered by CADENAS

Social Share

Elektron (alloy) (16706 views - Material Database)

Elektron is the registered trademark of a wide range of magnesium alloys manufactured by a British company, Magnesium Elektron Limited. There are about 100 different alloys in the Elektron range, containing from 0% to 9.5% of some of the following elements in varying proportions: aluminium (< 9.5%), yttrium (5.25%), neodymium (2.7%), silver (2.5%), gadolinium (1.3%), zinc (0.9%), zirconium (0.6%), manganese (0.5%) and other rare earth metals. Varying amounts of alloying elements (up to 9.5%) added to the magnesium result in changes to mechanical properties such as increased tensile strength, creep resistance, thermal stability or corrosion resistance. Elektron is unusually light and has a specific gravity of about 1.8 compared with the 2.8 of aluminium alloy. Magnesium's relatively low density makes its alloy variants suitable for use in auto racing and aerospace engineering applications.
Go to Article

Elektron (alloy)

Elektron (alloy)

Elektron is the registered trademark of a wide range of magnesium alloys manufactured by a British company, Magnesium Elektron Limited.

There are about 100 different alloys in the Elektron range, containing from 0% to 9.5% of some of the following elements in varying proportions: aluminium (< 9.5%), yttrium (5.25%), neodymium (2.7%), silver (2.5%), gadolinium (1.3%), zinc (0.9%), zirconium (0.6%), manganese (0.5%) and other rare earth metals.[1]

Varying amounts of alloying elements (up to 9.5%) added to the magnesium result in changes to mechanical properties such as increased tensile strength, creep resistance, thermal stability or corrosion resistance. Elektron is unusually light and has a specific gravity of about 1.8 compared with the 2.8 of aluminium alloy.[2] Magnesium's relatively low density makes its alloy variants suitable for use in auto racing and aerospace engineering applications.

History

Elektron or Elektronmetall was first developed in 1908 by Gustav Pistor and Wilhelm Moschel at the Bitterfeld works of Chemische Fabrik Griesheim-Elektron (CFGE or CFG), whose HQ was in Griesheim am Main, Germany.[3][4] The composition of the initial Elektron alloy was approximately Mg 90%, Al 9%, other 1%. At its pavilion at the International Air Transport Fair (Internationale Luftschiffahrt-Ausstellung, ILA) in Frankfurt am Main in 1909, CFG exhibited an Adler 75HP engine with a cast magnesium alloy crankcase.[5] Also exhibiting at the 1909 Frankfurt Air Exhibition was August Euler (1868–1957) – owner of German pilot's licence No. 1 – who manufactured Voisin biplanes under licence in Griesheim am Main. His Voisins with Adler 50 hp engines flew in October 1909.[6]

CFG joined the newly created IG Farben as an associate company in 1916. During the Allied Occupation after World War I, a Major Charles J. P. Ball, DSO, MC, of the Royal Horse Artillery was stationed in Germany. He later joined F. A. Hughes and Co. Ltd., which began manufacturing elektron in the UK under licence from IG Farben from around 1923.[7]

CFG merged fully with the IG Farben conglomerate in 1925 along with Versuchsbau Hellmuth Hirth (a copper alloy manufacturer), and another company, Elektronmetall Bad Cannstatt Stuttgart, was formed. In 1935 IG Farben, ICI and F. A. Hughes and Co. (22% shares) founded Magnesium Elektron Ltd. of Clifton, Greater Manchester. The company is still manufacturing alloys in 2013.[8][9]

Uses

Elektron has been used in aircraft, Zeppelins, and motor racing applications. In 1924 magnesium alloys (AZ;2,5–3,0% Al;3,0–4,0% Zn) were used in automobile pistons which were diecast by Elektronmetall Bad Cannstatt, another IG Farben company formed out of Versuchsbau Hellmuth Hirth.

Siemens-Halske used elektron casings for their Hellschreiber military teleprinter.[10]

Incendiary bombs using elektron were developed towards the end of the First World War by both Germany (the B-1E Elektronbrandbombe or Stabbrandbombe) and the UK. Although neither side used this type of bomb operationally during the conflict, Erich Ludendorff mentions in his memoirs a plan to bomb Paris with a new type of incendiary bomb with the aim of overwhelming the city's fire services;[11] this planned raid was also reported in Le Figaro on 21 December 1918.[12] The lightness of elektron meant that a large aeroplane like the Zeppelin-Staaken R-type bomber could carry hundreds of bomblets.[13]

The British and German incendiary bombs, used extensively during World War II, weighed about 1 kg and consisted of an outer casing made of elektron alloy, which was filled with thermite pellets and fitted with a fuse. The fuse ignited the thermite which in turn ignited the magnesium casing; it burned for about fifteen minutes. Trying to douse the fire with water only intensified the reaction. It could not be extinguished and burned at such a high temperature that it could penetrate armour plate.[14]

See also


41xx steelAL-6XNAlGaAlloy 20AlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeBulat steelCalamine brassCast ironCelestriumChinese silverChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrical steelElectrumElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadMagnaliumMagnesiumMangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickelNickel silverNordic GoldOrmoluPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumReynolds 531RhoditeRhodiumRose's metalSamariumSanicro 28ScandiumShakudōSilverSilver steelSodiumSolderSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteStructural steelSurgical stainless steelTerneTinTitaniumTombacTool steelTumbagaType metalUraniumVitalliumWeathering steelWood's metalWootz steelY alloyZeron 100ZincZirconiumAmalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Elektron (alloy)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material