Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.5 se (Riksantikvarieämbetet / Pål-Nils Nilsson, CC-BY).
Steels and other iron–carbon alloy phases |
---|
Microstructures |
Classes |
Other iron-based materials |
Weathering steel, often referred to by the genericized trademark COR-TEN steel and sometimes written without the hyphen as corten steel, is a group of steel alloys which were developed to eliminate the need for painting, and form a stable rust-like appearance if exposed to the weather for several years.
U.S. Steel holds the registered trademark on the name COR-TEN.[1] The name COR-TEN refers to the two distinguishing properties of this type of steel: corrosion resistance and tensile strength.[2] Although USS sold its discrete plate business to International Steel Group (now Arcelor-Mittal) in 2003,[3] it still sells COR-TEN branded material in strip-mill plate and sheet forms.
The original COR-TEN received the standard designation A 242 (COR-TEN A) from the ASTM International standards group. Newer ASTM grades are A 588 (COR-TEN B) and A 606 for thin sheet. All alloys are in common production and use.
Weathering refers to the chemical composition of these steels, allowing them to exhibit increased resistance to atmospheric corrosion compared to other steels. This is because the steel forms a protective layer on its surface under the influence of the weather.
The corrosion-retarding effect of the protective layer is produced by the particular distribution and concentration of alloying elements in it. The layer protecting the surface develops and regenerates continuously when subjected to the influence of the weather. In other words, the steel is allowed to rust in order to form the protective coating.[4]
Grade | C | Si | Mn | P | S | Cr | Cu | V | Ni |
---|---|---|---|---|---|---|---|---|---|
Cor-ten A | 0.12 | 0.25–0.75 | 0.20–0.50 | 0.01–0.20 | 0.030 | 0.50–1.25 | 0.25–0.55 | 0.65 | |
Cor-ten B | 0.16 | 0.30–0.50 | 0.80–1.25 | 0.030 | 0.030 | 0.40–0.65 | 0.25–0.40 | 0.02–0.10 | 0.40 |
The mechanical properties of weathering steels depend on which alloy and how thick the material is.[6][7]
The original A 242 alloy has a yield strength of 50 kilopounds per square inch (340 MPa) and ultimate tensile strength of 70 ksi (480 MPa) for light-medium rolled shapes and plates up to 0.75 inches (19 mm) thick. It has yield strength of 46 ksi (320 MPa) and ultimate strength of 67 ksi (460 MPa) for medium weight rolled shapes and plates from 0.75–1 inch (19–25 mm) thick. The thickest rolled sections and plates – from 1.5–4 in (38–102 mm) thick have yield strength of 42 ksi (290 MPa) and ultimate strength of 63 ksi (430 MPa). ASTM A 242 is available in Type 1 and Type 2. Both have different applications based on the thickness. Type 1 is often used in housing structures, construction industry and freight cars. [8]. The Type 2 steel which is also called Corten B is used majorly in urban furnishing, passenger ships or cranes. [9]
A 588 has a yield strength of at least 50 ksi (340 MPa), and ultimate tensile strength of 70 ksi (480 MPa) for all rolled shapes and plate thicknesses up to 4 in (100 mm) thick. Plates from 4–5 in (102–127 mm) have yield strength at least 46 ksi (320 MPa) and ultimate tensile strength at least 67 ksi (460 MPa), and plates from 5–8 in (127–203 mm) thick have yield strength at least 42 ksi (290 MPa) and ultimate tensile strength at least 63 ksi (430 MPa).
Weathering steel is popularly used in outdoor sculptures, such as in the large Chicago Picasso sculpture, which stands in the plaza of the Daley Center Courthouse in Chicago, which is also constructed of the same weathering steel and as exterior facades, for its rustic antique appearance. Examples include Barclays Center, Brooklyn, New York,[10] The Angel of the North, Gateshead, UK and the Humanities and Arts complex at Leeds Metropolitan University – Broadcasting Place – Leeds, UK[11]
It is also used in bridge and other large structural applications such as the New River Gorge Bridge, the second span of the Newburgh–Beacon Bridge (1980), and the creation of the Australian Centre for Contemporary Art (ACCA) and MONA.
It is very widely used in marine transportation, in the construction of intermodal containers[12] as well as visible sheet piling along recently widened sections of London's M25 motorway.
The first use of weathering steel for architectural applications was the John Deere World Headquarters in Moline, Illinois. The building was designed by architect Eero Saarinen, and completed in 1964. The main buildings of Odense University, designed by Knud Holscher and Jørgen Vesterholt and built 1971–1976, are clad in weathering steel, earning them the nickname Rustenborg. In 1977, Robert Indiana created a Hebrew version of the Love sculpture made from weathering steel using the four-letter word ahava (אהבה, "love" in Hebrew) for the Israel Museum Art Garden in Jerusalem, Israel. In Denmark, all masts for supporting the catenary on electrified railways are made of weathering steel for aesthetic reasons.
Weathering steel was used in 1971 for the Highliner electric cars built by the St. Louis Car Company for Illinois Central Railroad. The use of weathering steel was seen as a cost-cutting move in comparison with the contemporary railcar standard of stainless steel. A subsequent order in 1979 was built to similar specs, including weathering steel bodies, by Bombardier. The cars were painted, a standard practice for weathering steel railcars. The durability of weathering steel did not live up to expectations, with rust holes appearing in the railcars. Painting may have contributed to the problem, as painted weathering steel is no more corrosion-resistant than conventional steel, because the protective patina will not form in time to prevent corrosion over a localized area of attack such as a small paint failure. These cars have been retired by 2016.[13]
Weathering steel was used to build the exterior of Barclays Center, made up of 12,000 pre-weathered steel panels engineered by ASI Limited & SHoP Construction. [14] The New York Times says of the material, "While it can look suspiciously unfinished to the casual observer, it has many fans in the world of art and architecture."[15]
Using weathering steel in construction presents several challenges. Ensuring that weld-points weather at the same rate as the other materials may require special welding techniques or material. Weathering steel is not rustproof in itself. If water is allowed to accumulate in pockets, those areas will experience higher corrosion rates, so provision for drainage must be made. Weathering steel is sensitive to humid subtropical climates. In such environments, it is possible that the protective patina may not stabilize but instead continue to corrode. For example, the former Omni Coliseum, built in 1972 in Atlanta, never stopped rusting, and eventually large holes appeared in the structure. This was a major factor in the decision to demolish it just 25 years after construction. The same thing can happen in environments laden with sea salt. Hawaii's Aloha Stadium, built in 1975, is one example of this.[16] Weathering steel's normal surface weathering can also lead to rust stains on nearby surfaces.
The rate at which some weathering steels form the desired patina varies strongly with the presence of atmospheric pollutants which catalyze corrosion. While the process is generally successful in large urban centers, the weathering rate is much slower in more rural environments. Uris Hall, a social sciences building on Cornell University's main campus in Ithaca, a small town in Upstate New York, did not achieve the predicted surface finish on its Bethlehem Steel Mayari-R weathering steel framing within the predicted time. Rainwater runoff from the slowly rusting steel stained the numerous large windows and increased maintenance costs.[17] Corrosion without the formation of a protective layer apparently led to the need for emergency structural reinforcement and galvanizing in 1974, less than two years after opening.[18]
The U.S. Steel Tower in Pittsburgh, Pennsylvania was constructed by U.S. Steel in part to showcase COR-TEN steel. The initial weathering of the material resulted in a discoloration of the surrounding city sidewalks which is known as "bleeding" or "runoff",[19] as well as other nearby buildings. A cleanup effort was orchestrated by the corporation once weathering was complete to clean the markings. A few of the nearby sidewalks were left uncleaned, and remain a rust color. This problem has been reduced in newer formulations of weathering steel.[citation needed] Staining can be prevented if the structure can be designed so that water does not drain from the steel onto concrete where stains would be visible.
Wikimedia Commons has media related to COR-TEN-Steel. |
This article uses material from the Wikipedia article "Weathering steel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material