Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Silver steel is common tool steel that is supplied as a centerless ground round bar (with tolerances similar to that of drill rod). The name comes from the highly polished appearance of the rods; there is no silver in the alloy.
Amongst other applications, it has been widely used to make such things as punches, engravers, screwdrivers. Sheffield silver steel is used in France as a blade steel for straight razors. In Finland, German silver steel was and still is widely used for Puukko knives.
The composition is defined by UK specification BS-1407, and is given below.
In the annealed state it has a hardness of 27 HRC. It can be hardened to 64 HRC.[1]
The European/Werkstoff equivalent is 1.2210 / 115CrV3, which also includes some vanadium.
Element | BS-1407 Silver Steel[2] | DIN 1.2210 / 115CrV3[3] | ||||
---|---|---|---|---|---|---|
Min | Typ | Max | Min | Max | ||
Carbon | 0.95% | 1.13% | 1.25% | 1.10% | 1.25% | |
Chromium | 0.35% | 0.43% | 0.45% | 0.50% | 0.80% | |
Manganese | 0.25% | 0.37% | 0.45% | 0.20% | 0.40% | |
Silicon | 0 | 0.22% | 0.40% | 0.15% | 0.30% | |
Vanadium | 0.07% | 0.12% | ||||
Phosphorus | 0 | 0.014% | 0.045% | 0 | 0.03% | |
Sulphur | 0 | 0.018% | 0.045% | 0 | 0.03% | |
Iron | Balance | Balance |
This article uses material from the Wikipedia article "Silver steel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material