Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.5 se (Riksantikvarieämbetet / Pål-Nils Nilsson, CC-BY).
Steels and other iron–carbon alloy phases |
---|
Microstructures |
Classes |
Other iron-based materials |
Maraging steels (a portmanteau of "martensitic" and "aging") are steels (iron alloys) that are known for possessing superior strength and toughness without losing malleability, although they cannot hold a good cutting edge. Aging refers to the extended heat-treatment process. These steels are a special class of low-carbon ultra-high-strength steels that derive their strength not from carbon, but from precipitation of intermetallic compounds. The principal alloying element is 15 to 25 wt.% nickel.[1] Secondary alloying elements, which include cobalt, molybdenum, and titanium, are added to produce intermetallic precipitates,.[1] Original development (by Bieber of Inco in the late 1950s) was carried out on 20 and 25 wt.% Ni steels to which small additions of Al, Ti, and Nb were made; a rise in the price of cobalt in the late 1970s led to the development of cobalt-free maraging steels [2]
The common, non-stainless grades contain 17–19 wt.% nickel, 8–12 wt.% cobalt, 3–5 wt.% molybdenum, and 0.2–1.6 wt.% titanium. Addition of chromium produces stainless grades resistant to corrosion. This also indirectly increases hardenability as they require less nickel: high-chromium, high-nickel steels are generally austenitic and unable to transform to martensite when heat treated, while lower-nickel steels can transform to martensite. Alternative variants of Ni-reduced maraging steels are based on alloys of Fe and Mn plus minor additions of Al, Ni, and Ti where compositions between Fe-9wt.% Mn to Fe-15wt.% Mn have been used.[3] The Mn has a similar effect as Ni, i.e. it stabilizes the austenite phase. Hence, depending on their Mn content, Fe-Mn maraging steels can be fully martensitic after quenching them from the high temperature austenite phase or they can contain retained austenite.[4] The latter effect enables the design of maraging-TRIP steels where TRIP stands for Transformation-Induced-Plasticity.[5]
Due to the low carbon content maraging steels have good machinability. Prior to aging, they may also be cold rolled to as much as 90% without cracking. Maraging steels offer good weldability, but must be aged afterward to restore the original properties to the heat affected zone.[1]
When heat-treated the alloy has very little dimensional change, so it is often machined to its final dimensions. Due to the high alloy content maraging steels have a high hardenability. Since ductile FeNi martensites are formed upon cooling, cracks are non-existent or negligible. The steels can be nitrided to increase case hardness, and polished to a fine surface finish.
Non-stainless varieties of maraging steel are moderately corrosion-resistant, and resist stress corrosion and hydrogen embrittlement. Corrosion-resistance can be increased by cadmium plating or phosphating.
Maraging steels tend to be described by a number (200, 250, 300 or 350), which indicates the approximate nominal tensile strength in thousands of pounds per square inch; the compositions and required properties are defined in MIL-S-46850D.[6] The higher grades have more cobalt and titanium in the alloy; the compositions below are taken from table 1 of MIL-S-46850D:
Element | Grade 200 | Grade 250 | Grade 300 | Grade 350 |
---|---|---|---|---|
Iron | balance | balance | balance | balance |
Nickel | 17.0-19.0 | 17.0-19.0 | 18.0-19.0 | 18.0-19.0 |
Cobalt | 8.0-9.0 | 7.0-8.5 | 8.5-9.5 | 11.5-12.5 |
Molybdenum | 3.0-3.5 | 4.6-5.2 | 4.6-5.2 | 4.6-5.2 |
Titanium | 0.15-0.25 | 0.3-0.5 | 0.5-0.8 | 1.3-1.6 |
Aluminium | 0.05-0.15 | 0.05-0.15 | 0.05-0.15 | 0.05-0.15 |
That family is known as the 18Ni maraging steels, from its nickel percentage. There is also a family of cobalt-free maraging steels which are cheaper but not quite as strong; one exemplar is Fe-18.9Ni-4.1Mo-1.9Ti. There has been Russian and Japanese research in Fe-Ni-Mn maraging alloys.[2]
The steel is first annealed at approximately 820 °C (1,510 °F) for 15–30 minutes for thin sections and for 1 hour per 25 mm thickness for heavy sections, to ensure formation of a fully austenitized structure. This is followed by air cooling to room temperature to form a soft, heavily-dislocated iron-nickel lath (untwinned) martensite. Subsequent aging (precipitation hardening) of the more common alloys for approximately 3 hours at a temperature of 480 to 500 °C produces a fine dispersion of Ni3(X,Y) intermetallic phases along dislocations left by martensitic transformation, where X and Y are solute elements added for such precipitation. Overaging leads to a reduction in stability of the primary, metastable, coherent precipitates, leading to their dissolution and replacement with semi-coherent Laves phases such as Fe2Ni/Fe2Mo. Further excessive heat-treatment brings about the decomposition of the martensite and reversion to austenite.
Newer compositions of maraging steels have revealed other intermetallic stoichiometries and crystallographic relationships with the parent martensite, including rhombohedral and massive complex Ni50(X,Y,Z)50 (Ni50M50 in simplified notation).
Maraging steel's strength and malleability in the pre-aged stage allows it to be formed into thinner rocket and missile skins than other steels, reducing weight for a given strength.[7] Maraging steels have very stable properties, and, even after overaging due to excessive temperature, only soften slightly. These alloys retain their properties at mildly elevated operating temperatures and have maximum service temperatures of over 400 °C (752 °F).[citation needed] They are suitable for engine components, such as crankshafts and gears, and the firing pins of automatic weapons that cycle from hot to cool repeatedly while under substantial load. Their uniform expansion and easy machinability before aging make maraging steel useful in high-wear components of assembly lines and dies. Other ultra-high-strength steels, such as AerMet alloys, are not as machinable because of their carbide content.
In the sport of fencing, blades used in competitions run under the auspices of the Fédération Internationale d'Escrime are usually made with maraging steel. Maraging blades are superior for foil and épée because crack propagation in maraging steel is 10 times slower than in carbon steel, resulting in less blade breakage and fewer injuries.[8][9] Stainless maraging steel is used in bicycle frames and golf club heads. It is also used in surgical components and hypodermic syringes, but is not suitable for scalpel blades because the lack of carbon prevents it from holding a good cutting edge.
Maraging steel production, import, and export by certain states, such as the United States,[10] is closely monitored by international authorities because it is particularly suited for use in gas centrifuges for uranium enrichment;[11] lack of maraging steel significantly hampers this process. Older centrifuges used aluminum tubes; modern ones, carbon fiber composite.[citation needed]
This article uses material from the Wikipedia article "Maraging steel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material