powered by CADENAS

Social Share

Mushet steel (9799 views - Material Database)

Mushet steel, also known as Robert Mushet's Special Steel (RMS), self-hardening steel and air-hardening steel, is considered the first tool steel and air-hardening steel. It was invented in 1868 by Robert Forester Mushet. Prior to Mushet steel, steel had to be quenched to harden it. It later led to the discovery of high speed steel.
Go to Article

Mushet steel

Mushet steel

Mushet steel, also known as Robert Mushet's Special Steel (RMS), self-hardening steel and air-hardening steel,[1] is considered the first tool steel and air-hardening steel.[2] It was invented in 1868 by Robert Forester Mushet. Prior to Mushet steel, steel had to be quenched to harden it.[1] It later led to the discovery of high speed steel.[3]

Properties

The chemical composition of Mushet steel varied; tungsten was the main alloying constituent, which ranged between 4 and 12%, while manganese (2–4%) and carbon (1.5–2.5%) were the secondary alloying constituents. A typical sample contained 9% tungsten, 2.5% manganese, and 1.85% carbon.[2]

Mushet steel was harder than standard water quenched steel. It was found that Mushet steel could be best hardened by submitting it to an air blast after forging.[1]

Mushet steel is non-magnetic.[2][why?]

Use

Mushet steel was primarily used in machine tools due to its ability to retain its hardness at high temperatures. In 1894, Frederick Winslow Taylor conducted machining comparison tests between Mushet steel and high carbon tool steel. He found that it could cut 41 to 47% faster on hard tire steel forgings and approximately 90% faster on mild steels. He also found that if a stream of water was used as a cutting fluid the cutting speed could be increased by 30%. After Taylor's tests results were published Mushet and other self-hardening steels became popular in machine tools.[3] Prior to Taylor's tests Mushet steel was often just used to increase the time between regrinds, take larger cuts, or machine harder materials.[1][2]

In 1899 and 1900,[4] Taylor and Maunsel White were experimenting with hardening processes for Mushet steel and other self-hardening steels. They discovered if the steel is heated to near its melting point it creates a more durable metal. The metal will retain its hardness up to a red heat. This type of hardened self-hardening steel was the first high speed steel.[3]

  1. ^ a b c d Becker 1910, pp. 13–14.
  2. ^ a b c d Stoughton 1908, pp. 408–409.
  3. ^ a b c Oberg & Jones 1918, pp. 278–279.
  4. ^ Kanigel 1997.

Bibliography


41xx steelAlGaAlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeBulat steelCalamine brassCast ironChinese silverChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrumElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHydronaliumIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadMagnaliumMagnesiumMangalloyManganinMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalNichromeNickelNickel silverNordic GoldOrmoluPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumRhoditeRhodiumRose's metalSamariumScandiumShakudōSilverSodiumSpeculum metalSpiegeleisenStaballoyStainless steelSteelStelliteStructural steelTinTitaniumTombacTumbagaUraniumVitalliumWood's metalY alloyZincZirconiumMaraging steelHigh-strength low-alloy steelReynolds 531Electrical steelSpring steelAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Mushet steel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material