Field's metal, also known as Field's alloy, is a fusible alloy that becomes liquid at approximately 62 °C (144 °F). It is named after its inventor, Simon Quellen Field.[1] It is a eutectic alloy of bismuth, indium, and tin, with the following percentages by weight: 32.5% Bi, 51% In, 16.5% Sn.
When prepared, Field's metal can be melted in hot water. Although it is much less dangerous to use than other commonly melted metals, such as lead or aluminium, contact with Field's metal in the liquid state will still cause third-degree burns extremely quickly.[2]
Field's metal is expensive due to the price of indium, which makes up over half its mass. However, as it contains neither lead nor cadmium, it is a less toxic alternative to Wood's metal. It is used for die casting and rapid prototyping.
Alloy | Melting point | Eutectic? | Bismuth | Lead | Tin | Indium | Cadmium | Thallium | Gallium | Antimony |
---|---|---|---|---|---|---|---|---|---|---|
Rose's metal | 98 °C (208 °F) | no | 50% | 25% | 25% | – | – | – | – | – |
Cerrosafe | 74 °C (165 °F) | no | 42.5% | 37.7% | 11.3% | – | 8.5% | – | – | – |
Wood's metal | 70 °C (158 °F) | yes | 50% | 26.7% | 13.3% | – | 10% | – | – | – |
Field's metal | 62 °C (144 °F) | yes | 32.5% | – | 16.5% | 51% | – | – | – | – |
Cerrolow 136 | 58 °C (136 °F) | yes | 49% | 18% | 12% | 21% | – | – | – | – |
Cerrolow 117 | 47.2 °C (117 °F) | yes | 44.7% | 22.6% | 8.3% | 19.1% | 5.3% | – | – | – |
Bi-Pb-Sn-Cd-In-Tl | 41.5 °C (107 °F) | yes | 40.3% | 22.2% | 10.7% | 17.7% | 8.1% | 1.1% | – | – |
Galinstan | −19 °C (−2 °F) | yes | <1.5% | – | 9.5-10.5% | 21-22% | – | – | 68-69% | <1.5% |
This article uses material from the Wikipedia article "Field's metal", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material