powered by CADENAS

Social Share

Nordic Gold (29626 views - Material Database)

Nordic Gold is the gold-coloured copper alloy from which the middle three denominations of euro coins, 50 cent, 20 cent, and 10 cent coins are made. It has also been in use for a number of years in other countries, most notably in the Swedish 10-krona coin for which it was originally developed (hence the Swedish name: nordiskt guld). Its composition is 89% copper, 5% aluminium, 5% zinc, and 1% tin. Despite its name, it contains no gold and its colour and weight are quite unlike pure gold. It is non-allergenic; its other advantages include antimycotic and weak antimicrobial (especially after abrasion) attributes, and resistance to tarnishing. The alloy and its tradename are the intellectual property of the global metals and manufacturing group Luvata (formerly Outokumpu Copper Products).
Go to Article

Nordic Gold

Nordic Gold

Nordic Gold is the gold-coloured copper alloy from which the middle three denominations of euro coins, 50 cent, 20 cent, and 10 cent coins are made. It has also been in use for a number of years in other countries, most notably in the Swedish 10-krona coin for which it was originally developed[1] (hence the Swedish name: nordiskt guld).[2] Its composition is 89% copper, 5% aluminium, 5% zinc, and 1% tin.[3]

Despite its name, it contains no gold and its colour and weight are quite unlike pure gold. It is non-allergenic; its other advantages include antimycotic[4] and weak antimicrobial (especially after abrasion)[5] attributes, and resistance to tarnishing. The alloy and its tradename are the intellectual property of the global metals and manufacturing group Luvata (formerly Outokumpu Copper Products).[citation needed]

  1. ^ "Nordic Gold in our pockets". scda.com. Scandinavian Copper Development Association. Archived from the original on July 23, 2012. Retrieved May 12, 2015. 
  2. ^ Predecimal.com. "The selection of the alloy for the New Euro Coins". Retrieved 2007-05-29. 
  3. ^ Gizmology.net. "Notes on metals". Retrieved 2015-01-16. 
  4. ^ Quaranta, Davide; et al. (January 2011). "Mechanisms of Contact-Mediated Killing of Yeast Cells on Dry Metallic Copper Surfaces". Appl. Environ. Microbiol. American Society for Microbiology. 77 (2): 416–426. doi:10.1128/AEM.01704-10. Retrieved 2 February 2014. 
  5. ^ Ha, H.; et al. (2011). "Tarnishing and Cu Ion release In Selected Copper-Base Alloys: Implications Towards Anti-Microbial Functionality" (PDF). Abstract #1797, 220th ECS Meeting. The Electrochemical Society. Abstract #1797. Retrieved 2 February 2014. 



AlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeCalamine brassChinese silverChromiumChromium hydrideCobaltConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCunifeCupronickelCymbal alloysDevarda's alloyDuraluminDutch metalElectrumFlorentine bronzeGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHydronaliumIndiumIronItalmaLeadMagnaliumMagnesiumManganinMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalNichromeNickelNickel silverOrmoluPhosphor bronzePinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumRhodiumRose's metalSamariumScandiumSilverSodiumSpeculum metalStainless steelSteelStelliteStructural steelTinTitaniumTombacUraniumVitalliumWood's metalY alloyZincZirconiumShakudōTumbagaAlGaGalfenolGalinstanColored goldRhoditeCrown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumInvarCast ironIron–hydrogen alloyPig ironKanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steelDamascus steelMangalloyHigh-speed steelMushet steelMaraging steelHigh-strength low-alloy steelReynolds 531Electrical steelSpring steelAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Nordic Gold", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material