powered by CADENAS

Social Share

Copper hydride (19933 views - Material Database)

Copper hydride is a pyrophoric, inorganic compound with the chemical formula (CuH)n (also written as [CuH]n or CuH). It is an odourless, metastable, red solid, rarely isolated as a pure composition, that decomposes to the elements. Copper hydride is mainly produced as a reducing agent in organic synthesis and as a precursor to extremely reactive catalysts.
Go to Article

Copper hydride

Copper hydride

Copper hydride
Names
IUPAC name
Copper hydride
Other names
Copper(I) hydride
Cuprous hydride
Hydridocopper(I)
Cuprane
Identifiers
ECHA InfoCard 100.229.864
Properties
CuH
Molar mass 64.55 g·mol−1
Hazards
US health exposure limits (NIOSH):
PEL (Permissible)
TWA 1 mg/m3 (as Cu)[1]
REL (Recommended)
TWA 1 mg/m3 (as Cu)[1]
IDLH (Immediate danger)
TWA 100 mg/m3 (as Cu)[1]
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa).
Infobox references

Copper hydride is a pyrophoric, inorganic compound with the chemical formula (CuH)
n
(also written as [CuH]
n
or CuH).[2] It is an odourless, metastable, red solid, rarely isolated as a pure composition, that decomposes to the elements.[3] Copper hydride is mainly produced as a reducing agent in organic synthesis and as a precursor to extremely reactive catalysts.[4]

Nomenclature

The systematic name copper hydride is the most commonly used name. It is a valid IUPAC name, being constructed according to compositional nomenclature.

Copper hydride is also used generically to refer to the alloyed mixture of copper and atomic hydrogen, known as the copper-hydrogen system, of which there exists various phases. It is also used to refer to any compound containing a Cu-H bond. The oxidation state of copper in copper hydride is +1.

History

In 1844, the French chemist Adolphe Wurtz synthesised copper hydride for the first time. This reaction consisted of the reduction of copper sulfate with hypophosphorous acid. In 2011, Panitat Hasin and Yiying Wu were the first to synthesise a metal hydride (copper hydride) using the technique of sonication.[5] Copper hydride has the distinction of being the first metal hydride discovered. In 2013, it was established by Donnerer et al. that, at least up to fifty gigapascals, copper hydride cannot be synthesised by pressure alone. However, they were successful in synthesising several copper-hydrogen alloys under pressure.[4]

Chemical properties

Structure

Wurtzite structure

In copper hydride, elements adopt the Wurtzite crystal structure[6][7] (polymeric), being connected by covalent bonds.[8] Other lower metal hydrides polymerise in a similar fashion (c.f. aluminium hydride). Under certain conditions, a metastable amorphous solid forms. This solid decomposes above 60 °C (140 °F).

Chemical reactions

CuH generally behaves as a source of H. For instance, Wurtz reported the double displacement reaction of CuH with hydrochloric acid:[9]

CuH + HCl (aq) → CuCl +H
2

When heated above −5 °C (23 °F), copper hydride decomposes to produce a copper hydride alloy and hydrogen gas:

CuH → Cu + x H + ½(1 − xH
2

Solid copper hydride is the irreversible autopolymerisation product of the molecular form, and the molecular form cannot be isolated in concentration.

Production

Copper does not react with hydrogen even on heating,[10] thus copper hydrides are made indirectly from copper(I) and copper(II) precursors. Examples include the reduction of copper(II) sulfate with sodium hypophosphite in the presence of sulfuric acid,[8] or more simply with just hypophosphorous acid.[11] Other reducing agents, including classical aluminium hydrides can be used.[12]

4 Cu2+ + 6 H3PO2 + 6 H2O → 4 CuH + 6 H3PO3 + 8 H+

The reactions produce a red-colored precipitate of CuH, which is generally impure and slowly decomposes to liberate hydrogen, even at 0 °C.[11]

2 CuH → 2 Cu + H2

This slow decomposition also takes place underwater,[13] however there are reports of the material becoming pyrophoric if dried.[14]

Reductive sonication

Copper hydride is also produced by reductive sonication. In this process, hexaaquacopper(II) and hydrogen(•) react to produce copper hydride and oxonium according to the equation:

[Cu(H2O)6]2+ + 3 H1/n (CuH)n + 2 [H3O]+ + 4 H2O

Hydrogen(•) is obtained in situ from the homolytic sonication of water. Reductive sonication produces molecular copper hydride as an intermediate.[5]

Molecular form

Molecular copper hydride (systematically named cuprane(1) or hydridocopper) is a related inorganic compound with the chemical formula CuH (also written as [CuH]). It is thermodynamically unstable at standard temperature and pressure, hence little is known about its bulk properties at these conditions. However, it presents as a colourless vapour at partial pressures. It is classified as a strong reductant.

History

Molecular copper hydride was discovered in the vibration-rotation emission of a hollow-cathode lamp in 2000 by Bernath, who detected it at the University of Waterloo. It was first detected as a contaminant while attempting to generate NeH+ using the hollow-cathode lamp.[15][16] Molecular copper hydride has the distinction of being the first metal hydride to be detected in this way. (1,0) (2,0) and (2,1) vibrational bands were observed along with line splitting due to the presence of two copper isotopes, 63Cu and 65Cu.[17][18]

The A1Σ+-X1Σ+ absorption lines from CuH have been claimed to have been observed in sunspots and in the star 19 Piscium.[19][20]

In vapour experiments, it was found that copper hydride is produced from the elements upon exposure to 310 nanometre radiation.[3]

Cu + H2 ↔ CuH + H

However, this proved to be unviable as a production method as the reaction is difficult to control. The activation barrier for the reverse reaction is vitually non-existent, which allows it to readily proceed even at 20 Kelvin.

Chemical properties

Molecular copper hydride has acidic behavior for the same reason as normal copper hydride. However, it does not form stable aqueous solutions, due in part to its autopolymerisation, and its tendency to be oxidised by water. Copper hydride reversibly precipitates from pyridine solution, as an amorphous solid. However, repeated dissolution affords the regular crystalline form, which is insoluble. Under standard conditions, molecular copper hydride autopolymerises to form the crystalline form, including under aqueous conditions, hence the aqueous production method devised by Wurtz.

Production

Molecular copper hydride can be formed by reducing copper iodide with lithium aluminium hydride in ether and pyridine.[21] CuI + LiAlH4 CuH + LiI + AlI3 This was discovered by E Wiberg and W Henle in 1952.[22] The solution of this CuH in the pyridine is typically dark red to dark orange.[21] A precipitate is formed if ether is added to this solution.[21] This will redissolve in pyridine. Impurities of the reaction products remain in the product.[21] In this study, it was found that the solidified diatomic substance is distinct from the Wurtzite structure. The Wurtzite substance was insoluble and was decomposed by lithium iodide, but not the solidified diatomic species. Moreover, while the Wurtzite substance's decomposition is strongly base catalysed, whereas the solidified diatomic species is not strongly affected at all. Dilts distinguishes between the two copper hydrides as the 'insoluble-' and 'soluble copper hydrides'. The soluble hydride is susceptible to pyrolysis under vacuum and proceeds to completion under 100 °C.

Amorphous copper hydride is also produced by anhydrous reduction. In this process copper(I) and tetrahydroaluminate react to produce molecular copper hydride and triiodoaluminium adducts. The molecular copper hydride is precipitated into amorphous copper hydride with the addition of diethyl ether. Amorphous copper hydride is converted into the Wurtz phase by annealing, accompanied by some decomposition.[21]

Applications in Organic Synthesis

Polymeric [CuH]n exhibits poor solubility and stability and is rarely used in organic synthesis. However ligated copper hydride species, LnCuH (L = PR3 or NHC), which may be oligomeric or monomeric in solution, are commonly employed in organic synthesis. Whitesides first described the reducing properties of phosphine-ligated copper hydride species.[23] Stryker popularized the hexameric [(Ph3P)CuH]6[24] (Stryker's reagent) as a mild and selective reagent for the conjugate reduction of α,β-unsaturated carbonyl compounds.

Shortly thereafter, Stryker reported the use of H2 (at least 80 psi) as the terminal reductant, allowing a catalytic amount of [(Ph3P)CuH]6 to be used for conjugate reduction reactions.[25] Subsequently, Hiyama reported that hydrosilanes (H-SiR3) could be used as a convenient alternative to H2 for the regeneration of a LnCuH species.[26]

Although no mechanistic rationale was offered at the time, Brunner was the first to report that hydrosilylation of acetophenone in the presence of a chiral phosphine-copper catalyst afforded enantioenriched product (up to 40% ee).[27] This process is now recognized to proceed through the enantioselective addition of L*CuH across the C=O bond. Buchwald developed a highly enantioselective (80 to 92% ee) reduction of prochiral α,β-unsaturated esters using Tol-BINAP as a chiral ligand for copper in the presence of PMHS as the reductant.[28] Lipshutz subsequently developed conditions for the CuH-catalyzed hydrosilylation of ketones[29] and imines[30] proceeding with excellent levels of chemo- and enantioselectivity.

The reactivity of LnCuH species with weakly activated (e.g. styrenes, dienes) and unactivated alkenes (e.g. α-olefins) and alkynes has only recently been recognized[31] and has served as the basis for several copper-catalyzed formal hydrofunctionalization reactions.[32][33][34]

Other copper hydrides

  • Although there are no conventional alloys of copper that intentionally incorporate hydrogen, it is known to cause embrittlement of copper.[35]
  • A binary dihydride (CuH
    2
    ) also exists, in the form of an unstable reactive intermediate in the reduction of copper hydride by atomic hydrogen.
  1. ^ a b c "NIOSH Pocket Guide to Chemical Hazards #0150". National Institute for Occupational Safety and Health (NIOSH). 
  2. ^ Jordan, Abraham J.; Lalic, Gojko; Sadighi, Joseph P. (2016-07-25). "Coinage Metal Hydrides: Synthesis, Characterization, and Reactivity". Chemical Reviews. 116: 8318–8372. ISSN 0009-2665. PMID 27454444. doi:10.1021/acs.chemrev.6b00366. 
  3. ^ a b Aldridge, Simon; Downs, Anthony J. (2001). "Hydrides of the Main-Group Metals: New Variations on an Old Theme". Chem. Rev. 101: 3305–3366. PMID 11840988. doi:10.1021/cr960151d. 
  4. ^ a b Donnerer, Christian; Scheler, Thomas; Gregoryanz, Eugene (4 April 2013). "High-pressure synthesis of noble metal hydrides". The Journal of Chemical Physics. 138 (13): 134507. Bibcode:2013JChPh.138m4507D. doi:10.1063/1.4798640. Retrieved 20 June 2013. 
  5. ^ a b Hasin, Panitat; Wu, Yiying (1 January 2012). "Sonochemical synthesis of copper hydride (CuH)". Chemical Communications. 48 (9): 1302–1304. PMID 22179137. doi:10.1039/C2CC15741A. Retrieved 23 June 2013. 
  6. ^ Goedkoop, J. A.; Andresen, A. F. (1955). "The crystal structure of copper hydride". Acta Crystallographica. 8 (2): 118–119. doi:10.1107/S0365110X55000480. 
  7. ^ Müller, Heinz; Bradley, Albert James (1926). "CCXVII.—Copper hydride and its crystal structure". Journal of the Chemical Society (Resumed). 129: 1669. doi:10.1039/JR9262901669. 
  8. ^ a b Fitzsimons, Nuala P.; Jones, William; Herley, Patrick J. (1 January 1995). "Studies of copper hydride. Part 1.—Synthesis and solid-state stability". Journal of the Chemical Society, Faraday Transactions. 91 (4): 713–718. doi:10.1039/FT9959100713. Retrieved 17 June 2013. 
  9. ^ Rocke, Alan J. (2001). Nationalizing Science: Adolphe Wurtz and the Battle for French Chemistry. Cambridge, MA: MIT Press. pp. 121–122. ISBN 0262264293. 
  10. ^ Greenwood, Norman N.; Earnshaw, Alan (1997). Chemistry of the Elements (2nd ed.). Butterworth-Heinemann. ISBN 0-08-037941-9. 
  11. ^ a b Burtovyy, R.; Utzig, E.; Tkacz, M. (2000). "Studies of the thermal decomposition of copper hydride". Thermochimica Acta. 363 (1–2): 157–163. doi:10.1016/S0040-6031(00)00594-3. 
  12. ^ Brauer, Georg (1963). Handbook of Preparative Inorganic Chemistry. 2 (2nd ed.). Newyork: Academic Press. p. 1004. ISBN 9780323161299. 
  13. ^ Warf, James C.; Feitknecht, W. (1950). "Zur Kenntnis des Kupferhydrids, insbesondere der Kinetik des Zerfalls". Helvetica Chimica Acta. 33 (3): 613–639. doi:10.1002/hlca.19500330327. 
  14. ^ Goedkoop, J. A.; Andresen, A. F. (1955). "The crystal structure of copper hydride". Acta Crystallogr. 8: 118–119. doi:10.1107/S0365110X55000480. 
  15. ^ Bernath, P. F. (2000). "6 Infrared emission spectroscopy" (PDF). Annual Reports on the Progress of Chemistry, Section C. 96 (1): 202. ISSN 0260-1826. doi:10.1039/B001200I. 
  16. ^ Ram, R.S.; P.F. Bernath; J.W. Brault (1985). "Fourier transform emission spectroscopy of NeH+". Journal of Molecular Spectroscopy. 113 (2): 451–457. Bibcode:1985JMoSp.113..451R. ISSN 0022-2852. doi:10.1016/0022-2852(85)90281-4. 
  17. ^ Ram, R. S.; P.F. Bernath; J.W. Brault. "Infrared Fourier Transform Emission Spectroscopy of CuH and NeH+" (PDF). SPIE. 553: 774–775. 
  18. ^ Seto, Jenning Y.; Zulfikar Morbi; Frank Charron; Sang K. Lee; Peter F. Bernath; Robert J. Le Roy (1999). "Vibration-rotation emission spectra and combined isotopomer analyses for the coinage metal hydrides: CuH & CuD, AgH & AgD, and AuH & AuD". The Journal of Chemical Physics. 110 (24): 11756. Bibcode:1999JChPh.11011756S. ISSN 0021-9606. doi:10.1063/1.479120. 
  19. ^ Wojslaw, Robert S.; Benjamin F. Peery (May 1976). "Identification of Novel Molecules in the Spectrum of 19 Piscium". The Astrophysical Journal Supplement. The American stronomical Society. 31: 75–92. Bibcode:1976ApJS...31...75W. doi:10.1086/190375. 
  20. ^ Fernando, W. T. M. L.; L. C. O'Brien; P. F. Bernath (1990). "Fourier Transform Emission Spectroscopy of the A1Σ+-X1Σ+ Transition of CuD" (PDF). Journal of Molecular Spectroscopy. Academic Press. 139 (2): 461–464. Bibcode:1990JMoSp.139..461F. ISSN 0022-2852. doi:10.1016/0022-2852(90)90084-4. 
  21. ^ a b c d e Dilts, J. A.; D. F. Shriver (1968). "Nature of soluble copper(I) hydride". Journal of the American Chemical Society. 90 (21): 5769–5772. ISSN 0002-7863. doi:10.1021/ja01023a020. 
  22. ^ E Wiberg & W Henle (1952). "Über die Dämpfung der elektromagnetischen Eigenschwingungen des Systems Erde — Luft — Ionosphäre". Zeitschrift für Naturforschung A. 7 (3–4): 250. Bibcode:1952ZNatA...7..250S. doi:10.1515/zna-1952-3-404. 
  23. ^ Whitesides, George M.; San Filippo, Joseph; Stredronsky, Erwin R.; Casey, Charles P. (1969-11-01). "Reaction of copper(I) hydride with organocopper(I) compounds". Journal of the American Chemical Society. 91 (23): 6542–6544. ISSN 0002-7863. doi:10.1021/ja01051a093. 
  24. ^ Bezman, Susan A.; Churchill, Melvyn R.; Osborn, John A.; Wormald, John (1971-04-01). "Preparation and crystallographic characterization of a hexameric triphenylphosphinecopper hydride cluster". Journal of the American Chemical Society. 93 (8): 2063–2065. ISSN 0002-7863. doi:10.1021/ja00737a045. 
  25. ^ Mahoney, Wayne S.; Stryker, Jeffrey M. (1989-11-01). "Hydride-mediated homogeneous catalysis. Catalytic reduction of .alpha.,.beta.-unsaturated ketones using [(Ph3P)CuH]6 and H2". Journal of the American Chemical Society. 111 (24): 8818–8823. ISSN 0002-7863. doi:10.1021/ja00206a008. 
  26. ^ Mori, Atsunori; Fujita, Akinori (1997-01-01). "Copper(I) salt mediated 1,4-reduction of α,β-unsaturated ketones using hydrosilanes". Chemical Communications (22): 2159–2160. ISSN 1364-548X. doi:10.1039/a706032g. 
  27. ^ Brunner, Henri; Miehling, Wolfgang (1984-10-23). "Asymmetrische katalysen". Journal of Organometallic Chemistry. 275 (2): c17–c21. doi:10.1016/0022-328X(84)85066-4. 
  28. ^ Appella, Daniel H.; Moritani, Yasunori; Shintani, Ryo; Ferreira, Eric M.; Buchwald, Stephen L. (1999-10-01). "Asymmetric Conjugate Reduction of α,β-Unsaturated Esters Using a Chiral Phosphine−Copper Catalyst". Journal of the American Chemical Society. 121 (40): 9473–9474. ISSN 0002-7863. doi:10.1021/ja992366l. 
  29. ^ Lipshutz, Bruce H.; Noson, Kevin; Chrisman, Will; Lower, Asher (2003-07-01). "Asymmetric Hydrosilylation of Aryl Ketones Catalyzed by Copper Hydride Complexed by Nonracemic Biphenyl Bis-phosphine Ligands". Journal of the American Chemical Society. 125 (29): 8779–8789. ISSN 0002-7863. PMID 12862472. doi:10.1021/ja021391f. 
  30. ^ Lipshutz, Bruce H.; Shimizu, Hideo (2004-04-19). "Copper(I)-Catalyzed Asymmetric Hydrosilylations of Imines at Ambient Temperatures". Angewandte Chemie International Edition. 43 (17): 2228–2230. ISSN 1521-3773. PMID 15108129. doi:10.1002/anie.200353294. 
  31. ^ Noh, Dongwan; Chea, Heesung; Ju, Junghwan; Yun, Jaesook (2009-08-03). "Highly Regio- and Enantioselective Copper-Catalyzed Hydroboration of Styrenes". Angewandte Chemie International Edition. 48 (33): 6062–6064. ISSN 1521-3773. PMID 19591178. doi:10.1002/anie.200902015. 
  32. ^ Miki, Yuya; Hirano, Koji; Satoh, Tetsuya; Miura, Masahiro (2013-10-04). "Copper-Catalyzed Intermolecular Regioselective Hydroamination of Styrenes with Polymethylhydrosiloxane and Hydroxylamines". Angewandte Chemie International Edition. 52 (41): 10830–10834. ISSN 1521-3773. PMID 24038866. doi:10.1002/anie.201304365. 
  33. ^ Zhu, Shaolin; Niljianskul, Nootaree; Buchwald, Stephen L. (2013-10-23). "Enantio- and Regioselective CuH-Catalyzed Hydroamination of Alkenes". Journal of the American Chemical Society. 135 (42): 15746–15749. ISSN 0002-7863. PMC 3874865. PMID 24106781. doi:10.1021/ja4092819. 
  34. ^ Uehling, Mycah R.; Rucker, Richard P.; Lalic, Gojko (2014-06-18). "Catalytic Anti-Markovnikov Hydrobromination of Alkynes". Journal of the American Chemical Society. 136 (24): 8799–8803. ISSN 0002-7863. PMID 24896663. doi:10.1021/ja503944n. 
  35. ^ Nakahara, S.; Okinaka, Y. (April 1985). "On the effect of hydrogen on properties of copper". Scripta Metallurgica. 19 (4): 517–519. doi:10.1016/0036-9748(85)90125-5. 

AlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeCalamine brassChinese silverChromiumChromium hydrideCobaltConstantanCopperDuraluminDutch metalFlorentine bronzeGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHiduminiumHydronaliumIndiumIronItalmaLeadMagnaliumMagnesiumMegalliumMercuryMuntz metalNichromeNickelOrmoluPhosphor bronzePinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumRhodiumRose's metalSamariumScandiumSilverSodiumSpeculum metalStainless steelSteelStelliteStructural steelTinTitaniumTombacUraniumVitalliumWood's metalY alloyZincZirconiumCopper–tungstenCorinthian bronzeCunifeCupronickelCymbal alloysDevarda's alloyElectrumHepatizonManganinMelchior (alloy)Nickel silverMolybdochalkosNordic GoldShakudōTumbagaAlGaGalfenolGalinstanColored goldRhoditeCrown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumInvarCast ironIron–hydrogen alloyPig ironKanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steelDamascus steelMangalloyHigh-speed steelMushet steelMaraging steelHigh-strength low-alloy steelReynolds 531Electrical steelSpring steelAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Copper hydride", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material