Rose's metal, Rose metal or Rose's alloy is a fusible alloy with a low melting point.
Rose's metal consists of 50% bismuth, 25–28% lead and 22–25% tin. Its melting point is between 94 °C (201 °F) and 98 °C (208 °F). The alloy does not contract on cooling.
Rose's metal has several common uses:
It was discovered by the German chemist Valentin Rose the Elder, the grandfather of Heinrich Rose.
Alloy | Melting point | Eutectic? | Bismuth | Lead | Tin | Indium | Cadmium | Thallium | Gallium | Antimony |
---|---|---|---|---|---|---|---|---|---|---|
Rose's metal | 98 °C (208 °F) | no | 50% | 25% | 25% | – | – | – | – | – |
Cerrosafe | 74 °C (165 °F) | no | 42.5% | 37.7% | 11.3% | – | 8.5% | – | – | – |
Wood's metal | 70 °C (158 °F) | yes | 50% | 26.7% | 13.3% | – | 10% | – | – | – |
Field's metal | 62 °C (144 °F) | yes | 32.5% | – | 16.5% | 51% | – | – | – | – |
Cerrolow 136 | 58 °C (136 °F) | yes | 49% | 18% | 12% | 21% | – | – | – | – |
Cerrolow 117 | 47.2 °C (117 °F) | yes | 44.7% | 22.6% | 8.3% | 19.1% | 5.3% | – | – | – |
Bi-Pb-Sn-Cd-In-Tl | 41.5 °C (107 °F) | yes | 40.3% | 22.2% | 10.7% | 17.7% | 8.1% | 1.1% | – | – |
Galinstan | −19 °C (−2 °F) | yes | <1.5% | – | 9.5-10.5% | 21-22% | – | – | 68-69% | <1.5% |
This alloy-related article is a stub. You can help Wikipedia by expanding it. |
This article uses material from the Wikipedia article "Rose's metal", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material