powered by CADENAS

Social Share

FC Augsburg (3100 views - Sports List)

Fußball-Club Augsburg 1907 e. V., commonly known as FC Augsburg (German pronunciation: [ʔɛf t͡seː ˈʔaʊ̯ksbʊʁk]) or Augsburg, is a German football club based in Augsburg, Bavaria. FC Augsburg play in the Bundesliga, the top tier of the German football league system. The team was founded as Fußball-Klub Alemania Augsburg in 1907 and played as BC Augsburg from 1921 to 1969. With over 12,200 members, it is the largest football club in Swabian Bavaria. FC Augsburg, which has long fluctuated between the second and third division, experienced a difficult time in the early 2000s, suffering relegation to the fourth division for two seasons. FCA recovered from this, returning to professional football in 2006. At the end of the 2010–11 season, Augsburg were promoted to the Bundesliga for the first time. Since 2009, FC Augsburg's stadium has been the WWK ARENA.
Go to Article

Explanation by Hotspot Model

FC Augsburg

FC Augsburg

FC Augsburg
Full name Fußball-Club Augsburg 1907 e. V.
Nickname(s) Fuggerstädter (named after the famous Fugger family of Augsburg)
Founded 8 August 1907; 110 years ago (1907-08-08)
Ground Augsburg Arena
Ground Capacity 30,660
Chairman Klaus Hofmann
Head Coach Manuel Baum
League Bundesliga
2016–17 13th
Website Club website
Current season

Fußball-Club Augsburg 1907 e. V., commonly known as FC Augsburg (German pronunciation: [ʔɛf t͡seː ˈʔaʊ̯ksbʊʁk]) or Augsburg, is a German football club based in Augsburg, Bavaria. FC Augsburg play in the Bundesliga, the top tier of the German football league system. The team was founded as Fußball-Klub Alemania Augsburg in 1907 and played as BC Augsburg from 1921 to 1969. With over 12,200 members, it is the largest football club in Swabian Bavaria.

FC Augsburg, which has long fluctuated between the second and third division, experienced a difficult time in the early 2000s, suffering relegation to the fourth division for two seasons. FCA recovered from this, returning to professional football in 2006. At the end of the 2010–11 season, Augsburg were promoted to the Bundesliga for the first time. Since 2009, FC Augsburg's stadium has been the WWK ARENA.

History

Formation

Logo of BC Augsburg 1921–69.

A merger of Augsburg's two most successful clubs, TSV Schwaben and BC Augsburg, was discussed as early as in the late 1940s, but distrust between the two sides and a fear that the other club would dominate the merger caused each side to hesitate, despite the financial trouble both clubs were in. A first serious meeting between the two sides was held in 1964, both clubs having dropped out of tier-one football by then. The leadership of the multi-sports club Schwaben was completely behind a merger but the club's football department was not and once more the process of forming FCA was stalled.[1] Traditionally, BCA saw itself as a working-class club, based in the north of Augsburg, while Schwaben was the club of the more affluent and based south of the city, with the river Wertach forming something of a boundary between the two clubs territories.[2]

In 1968, with BCA struggling in the third division after relegation from professional football the year before and Schwaben soon to follow, another effort was made. In April 1969, a high-level meeting between the two club bosses brought the decision to merge the clubs and name the new side FC Augsburg. FCA was to be a football club only with no other sports department. The then-mayor of Augsburg, Hans Breuer, was one of the driving forces behind the move.[1]

The merger came at a time of on-the-field decline for both sides, Schwaben had just been relegated from the tier-two Regionalliga Süd and decided that an attempt to regain their status was financially impossible, while BCA narrowly missed out on promotion to the league that season. In June, 256 of 265 of BCA's members present voted for the merger while,[1] shortly after, 75 percent of Schwaben's members approved the motion, too.[3]

Schwaben, however, opted for the "small solution"—the club was to remain independent with only its football department merging into the new club.[3] But even this move was not universally popular within the club, with some former members forming a new football club, Eintracht Augsburg, and restarting at the lowest level of the pyramid. For this reason, FCA is generally not considered to carry on the traditions of TSV Schwaben, only those of BC Augsburg. A year later, the footballers of Eintracht rejoined Schwaben but, since then, have always remained an amateur club. It took the new football department until 1981 to regain its third-division status, where they were to meet FCA for the first time in league football and renewed the Augsburg derby.[4]

The new FCA played its first game on 30 July 1969, when it met 1. FC Nürnberg in Augsburg in front of 13,000, losing 0–3 in extra time.[3]

Early years: 1969 to 1974

After the formation of the club in 1969, the side was to spend most of its time in tier-two and three leagues, the Bayernliga, Regionalliga Süd and the 2. Bundesliga. The new side, despite now concentrating Augsburg's football forces, was no instant success. A fourth-place finish in the league and dwindling supporter numbers proved that the new merger side had not yet been accepted in the city. The following season, FCA finished one place better in the league but, with an average support of 300 spectators per game, the club found it difficult to retain its top players. The 1971–72 season saw further decline, an eighth-place finish, but from there the team improved, winning the league the following year and returning professional football to town.[3] By then, the club had found acceptance in town and, in the final game of the season, 15,000 spectators had turned up to celebrate the Bayernliga championship.[5]

The 1973–74 season saw the return of one of Augsburg's greatest football talents to the city, and the FCA—former German international Helmut Haller had returned to the club after 11 years in Italy playing for Bologna and Juventus. FCA had paid DM 44,000 for the transfer of Haller.[6]

FCA became an instant success in the Regionalliga, drawing an average crowd of over 22,000 for its home matches. When the club traveled to Munich to meet 1860 Munich in the then-new Olympic Stadium, 80,000 flocked to the game starting what remains today as a fierce rivalry between the two clubs. FCA dominated the season, eventually winning the league title as a freshly promoted team. The mood in Augsburg was one of excitement and the newspapers spoke of the atmosphere in the stadium as of "Augsburg, the Napoli of Germany."[7]

Augsburg qualified for the promotion round of for the Bundesliga through its league title, where it met four other teams to determine the one available spot in the first division. FCA gave away easy points at home, drawing three times in four games. Away, the team lost only once, against Rot-Weiß Oberhausen, but nevertheless came only second, one point behind Tennis Borussia Berlin, who earned promotion. Nevertheless, FCA had qualified for the southern division of the new 2. Bundesliga through its league title.[5][8]

Stagnation: 1974 to 1983

The success of 1973–74 was quickly replaced with relegation trouble in the new 2. Bundesliga. The next five seasons saw lower table finishes, the temporary departure of Helmut Haller and frequent replacements of managers. By 1978–79, the club was unable to avoid relegation, despite Haller, at the age of 40, once more taking to the field for FCA for a last time. The club, after six seasons in the second division, returned to the Bayernliga.[9]

FCA was able to break the fall and win the Bavarian league title to gain promotion back to the 2. Bundesliga straight away in 1979–80. On top of this, the team qualified for the German amateur football championship, where it went all the way to the final before losing to VfB Stuttgart's reserve side. But the club's promotion back to the second level faced a major obstacle. The 2. Bundesliga, after 1981, was to operate in a single division and with half as many clubs as before, meaning the club had to fulfill the qualifying norm, not an easy task for a freshly promoted side. FCA finished 18th in 1980–81, not enough to hold the league in a normal season and definitely not enough in 1981.[9]

The club once more won the Bavarian league on first attempt, defeating Schwaben in the first two Augsburg league derbies since 1968, but now had to enter a promotion round to determine the two teams that would go up out of the four Southern German league champions.[10] FCA came second behind FSV Frankfurt and returned to the 2. Bundesliga once more, despite some of the gate receipts already being processed during the game against FC 08 Homburg by the tax department due to outstanding debts.[11] However, the side was again not strong enough for this level and was relegated on a slightly worse goal average then 16th-placed Union Solingen, lacking three goals to salvation. It was to be Augsburg's last season in the second tier for almost a quarter of a century.[12]

Bayernliga: 1983 to 1994

FCA was to spend the next 11 seasons once more in Bavaria's highest league, the Bayernliga, at the time still the third tier of league football in the state. With the gradual reduction of the number of second divisions from five in 1974 to one in 1981, a number of Bavarian clubs that had once played at higher level had now dropped down to this level, and competition in the league was much stronger than in the past: 1860 Munich, SpVgg Bayreuth, SpVgg Fürth, Jahn Regensburg, MTV Ingolstadt, FC Schweinfurt 05 and Bayern Hof had all played with Augsburg in the 2. Bundesliga in recent years.[13]

While the club was one of the top sides in the league, another title did not seem to materialise; a second-place finish in 1985 being the best result, one point behind champions SpVgg Bayreuth.[14] Again, the club changed managers frequently but had settled into the Bayernliga for good, it seemed. It was only when Armin Veh took over the team in 1991 that fortunes for the team seemed to improve,[12] not harmed by the fact 1860 Munich made its "escape" from the league and returned to professional football that year.[15]

In 1993, the club won its one and only national championship to date, when 1. FC Kaiserslautern was defeated in the German Under-19 championship final.[16]

In 1994, the club had another try at promotion in the last year of promotion play-offs to the 2. Bundesliga. However, this time the Bavarian champion was not grouped with the other Southern German clubs as in previous years, and thus had to face stronger clubs in the northern group that included Eintracht Braunschweig and Fortuna Düsseldorf. Despite being overmatched and unable to advance, they still received strong support in the region with crowds of over 20,000 turning up at the games. While the performance was not enough to gain entry to the 2. Bundesliga, FCA did qualify for the new Regionalliga Süd, which was slotted between the second division and the Bayernliga as the new third tier.[12]

Regionalliga: 1994 to 2000

Augsburg spent the first four years in the new league as a mid-table side, never getting anywhere near the promotion ranks. The fifth season then saw a decline, with the team only finishing 14th and only two points clear of a relegation spot.

The following year was once more a qualifying season, with the number of Regionalligas being reduced in numbers from four to two. FCA fulfilled the on-the-field requirement, finishing eighth, its best Regionalliga result to that date. Financially, however, the club was in dire straits, with a real possibility of the club folding. While the latter threat could be averted, FCA was refused a Regionalliga licence when a potential investor backed out and the German Football Association (DFB) relegated it to the Bayernliga, now the fourth tier. Main sponsor Infomatec, which had promised to provide a DM 3 million security for the club with the DFB, was unable to do so and, faced with debts of DM 1.8 million, the club was not in the financial position to obtain a Regionalliga licence.[12][17]

Recovery: 2000 to 2011

Financial rescue came in the form of Walther Seinsch, a local entrepreneur, who took over as chairman and introduced sound financial management to the club. The club was able to field a competitive team in the Bayernliga once more and achieved promotion back to the Regionalliga in its second season, in 2002.[17]

The club returned as a force in the third division, earning top-four finishes in all of the next four seasons there. FCA came achingly close to advancing to 2. Bundesliga in 2005, but missed their opportunity after giving up two goals to Jahn Regensburg in the last four minutes of their final game of the season. The club dominated the Regionalliga Süd the next year, winning the league and clinching a berth in the 2. Bundesliga for the 2006–07 season.[17]

This marked their first appearance in the 2. Bundesliga in 23 years. They finished the campaign in seventh place on 52 points, only eight points away from promotion to the top-flight. One again, the game at 1860 Munich was the highlight, with a 3–0 victory for Augsburg in front of 69,000 in the Allianz Arena. Ralf Loose replaced Rainer Hörgl as head coach in October 2007 when the club found itself in the relegation zone. Loose's contract was terminated on 16 April 2008 after a string of bad results.[18] He was replaced with Holger Fach two days later. The club avoided relegation on goal average, being on equal points with relegated side Kickers Offenbach at the end of the season.

The longtime home ground of the FCA, Rosenau Stadion, built from World War II rubble, finally came to its well-deserved rest in 2009 when a new stadium was completed. The new Impuls Arena also hosted games of the 2011 FIFA Women's World Cup.

Under Dutch manager Jos Luhukay, Augsburg enjoyed a successful season in 2009–10, when the club reached the semi-finals of the DFB-Pokal as well as finishing third in the 2. Bundesliga, which allowed it to play 1. FC Nürnberg for Bundesliga promotion. In two games there, the Franconians kept the upper hand and FCA was condemned to wait another year. However, at the end of the 2010–11 season, FC Augsburg finished second in the league and was promoted to the Bundesliga for the first time in its history.

Bundesliga: 2011 to present

On 15 October 2011, FCA won its first-ever game in the first division, defeating Mainz 05 1–0. On 28 April 2012, FCA retained their status as a Bundesliga club for a second year with a game to spare. Only a week later, Luhukay resigned from the FCA job, citing doubts with regards to the club's prospects as the reason. On 17 May 2012, the club appointed Markus Weinzierl as its new manager.

In its second Bundesliga season, FCA struggled even more than in its first year, accumulating only nine points in the first half of the season. However, FCA secured its top-flight survival in the last match of the season against Greuther Fürth with a 3–1 victory.[19]

In 2013–14, FCA finished eighth in the league and competed, unsuccessfully, for an UEFA Europa League place rather than struggling against relegation.

FCA began the 2014–15 season with a first round DFB-Pokal defeat against amateur fourth division side 1. FC Magdeburg.

FCA qualified for the 2015–16 Europa League after finishing fifth in the 2014–15 Bundesliga, their best ever finish. After a 3–1 away win in the last group match at Partizan, FCA advanced to the knockout stage of the competition,[20] being drawn against Liverpool in the round of 32.

On 2 June 2016, Markus Weinzierl left FC Augsburg to become manager at Schalke 04, followed by the immediate signing of Dirk Schuster (then-outgoing manager at Darmstadt 98) as his successor.

European record

Matches

Season Competition Round Club Home Away Aggregate
2015–16 UEFA Europa League Group L Athletic Bilbao 2–3 1–3 2nd
AZ 4–1 1–0
Partizan 1–3 3–1
R32 Liverpool 0–0 0–1 0–1

Players

Current squad

As of 17 August 2017 [21]

Note: Flags indicate national team as defined under FIFA eligibility rules. Players may hold more than one non-FIFA nationality.

No. Position Player
1 GK Andreas Luthe
3 DF Kostas Stafylidis
4 DF Daniel Opare
5 MF Moritz Leitner
6 DF Jeffrey Gouweleeuw
7 MF Marcel Heller
8 MF Rani Khedira
10 MF Daniel Baier (captain)
11 FW Michael Gregoritsch
13 GK Fabian Giefer
14 MF Jan Morávek
16 DF Christoph Janker
17 MF Jonathan Schmid
18 DF Jan-Ingwer Callsen-Bracker
19 MF Koo Ja-cheol
No. Position Player
20 MF Gojko Kačar
21 MF Sergio Córdova
22 FW Ji Dong-won
23 FW Marco Richter
25 DF Kilian Jakob
26 MF Erik Thommy
27 FW Alfreð Finnbogason
28 MF Georg Teigl
30 MF Caiuby
31 DF Philipp Max
32 DF Raphael Framberger
35 GK Marwin Hitz
36 DF Martin Hinteregger
38 DF Kevin Danso


Out on loan

Note: Flags indicate national team as defined under FIFA eligibility rules. Players may hold more than one non-FIFA nationality.

No. Position Player
MF Takashi Usami (at Fortuna Düsseldorf until 30 June 2018)

Reserve squad

Note: Flags indicate national team as defined under FIFA eligibility rules. Players may hold more than one non-FIFA nationality.

No. Position Player
9 MF Shawn Parker
15 DF Marvin Friedrich
24 GK Ioannis Gelios
No. Position Player
33 FW Julian Günther-Schmidt
40 DF Tim Rieder

Managers

Recent managers of the club:[22][23]

Period Manager
1 July 1980 – 31 March 1981 Heinz Elzner
31 March 1981 – 31 May 1981 Heiner Schuhmann (interim)
1 July 1982 – 30 June 1984 Hannes Baldauf
1 July 1984 – 30 June 1986 Paul Sauter
Oct 1986 – March 88 Heiner Schuhmann
25 Feb 1989 – 4 Oct 1989 Helmut Haller
5 Oct 1989 – 6 Dec 1989 Jimmy Hartwig
22 Jan 1990 – 30 April 1990 Dieter Schatzschneider
1 May 1990 – 31 May 1990 Gernot Fuchs
1 June 1990 – 30 June 1995 Armin Veh
7 May 1995 – 30 June 1995 Helmut Riedl
1 July 1995 – 24 Sep 1996 Karsten Wettberg
25 Sep 1996 – 31 Dec 1996 Helmut Riedl
1 Jan 1997 – 18 April 1998 Hubert Müller
19 April 1998 – 30 June 1998 Helmut Riedl
1 July 1998 – 30 June 1999 Gerd Schwickert
1 July 1999 – 1 Dec 1999 Alfons Higl
2 Dec 1999 – 31 Dec 1999 Heiner Schuhmann (interim)
1 Jan 2000 – 30 June 2000 Hans-Jürgen Boysen
1 July 2000 – 30 June 2002 Gino Lettieri
1 July 2002 – 28 Sep 2003 Ernst Middendorp
13 Oct 2003 – 26 Sep 2004 Armin Veh
27 Sep 2004 – 25 Sep 2007 Rainer Hörgl
1 Oct 2007 – 16 April 2008 Ralf Loose
18 April 2008 – 13 April 2009 Holger Fach
14 April 2009 – 30 June 2012 Jos Luhukay
1 July 2012 – 2 June 2016 Markus Weinzierl
2 June 2016 –14 December 2016 Dirk Schuster
14 December 2016– Manuel Baum

Stadium

A panorama of WWK ARENA.

FC Augsburg seasons

The recent season-by-season performance of the club:[24][25]

Season League Tier Pos P W D L F A Pts [G] Cup Coach[26] Top scorer G R
2005–06 RLS III 1st 34 23 7 4 73 26 76 NQ Rainer Hörgl Christian Okpala 16 [E] [27]
2006–07 2BL II 7th 34 14 10 19 43 32 52 1RD Rainer Hörgl Axel Lawarée 15 [28]
2007–08 2BL II 14th 34 10 8 16 39 51 38 1RD Rainer Hörgl
Ralf Loose
Holger Fach
Michael Thurk 5 [29]
2008–09 2BL II 11th 34 10 10 14 43 46 40 2RD Holger Fach
Zdenko Miletić
Michael Thurk 14 [30]
2009–10 2BL II 3rd 34 17 11 6 60 40 62 SF Jos Luhukay Michael Thurk 23 [31]
2010–11 2BL II 2nd 34 19 8 7 58 27 65 3RD Jos Luhukay Nando Rafael 14 [32]
2011–12 BL I 14th 34 8 14 12 36 49 38 3RD Jos Luhukay Sascha Mölders
Koo Ja-Cheol
5 [33]
2012–13 BL I 15th 34 8 9 17 33 51 33 3RD Markus Weinzierl Sascha Mölders 10 [34]
2013–14 BL I 8th 34 15 7 12 47 47 52 3RD Markus Weinzierl André Hahn 12 [35]
2014–15 BL I 5th 34 15 4 15 43 43 49 1RD Markus Weinzierl Raúl Bobadilla 10 [36]
2015–16 BL I 12th 34 9 11 14 42 52 38 QF Markus Weinzierl Koo Ja-cheol 8 [37]
2016–17 BL I 13th 34 9 11 14 35 51 38 2RD Dirk Schuster
Manuel Baum
Halil Altintop 6 [38]
2017–18 BL I tbd [39]

Honours

Youth and amateur sides

Youth

The historically indifferent performance of the senior side was offset by the success of the club's youth team, which captured a national championship in the under-18's in 1993, being the last non-Bundesliga club to do so. They also took four Cup titles in the early 1990s, all under the guidance of coach Heiner Schuhmann.[40] With Schuhmann's departure for Bayern Munich, the golden age of FCA youth football ended and the club could not quite achieve so highly again. With the formation of the Under 19 Bundesliga (2004) and Under 17 Bundesliga (2007), the club's youth teams slipped to second division status but recovered and, in 2013–14, the youth teams played in the Under 19 Bundesliga and Under 17 Bundesliga, the first tier of youth football in Germany at their respective age levels.

Reserve team

The club's reserve side had its greatest success before the merger, playing, as BC Augsburg Amateure, for a season in the southern division of the Amateurliga Bayern in 1962–63.[41] A sixth place there allowed the side to qualify for the unified Bavarian league the following year but, along with the decline of the senior team, the reserve side got relegated too, finishing 17th.[42]

The team disappeared into the lower amateur leagues after that but returned to the Landesliga Bayern-Süd in 1976, finishing runners-up in the league in its first season, now as FC Augsburg Amateure. By 1978 however, the side was relegated again, not to return to this level for a quarter of a decade. It did however take out the Schwaben Cup in 1977 and qualified for the first round of the 1977–78 DFB-Pokal. After away victories over second division side Arminia Hannover and fellow amateur side 1. FC Normannia Gmünd in the first two rounds, the team reached the third round, where it lost 0–4 to Hertha BSC.[43]

After becoming a founding member of the Bezirksoberliga Schwaben in 1988, the team was withdrawn at the end of the season, disbanded altogether and not reformed for more than a decade.

Since 2004, the side once more played in the Landesliga Bayern-Süd, generally achieving good results and eventually being promoted to Regionalliga Bayern at the end of the 2011–12 season.

  1. ^ a b c Eckert, Klinger, p. 114
  2. ^ Eckert, Klinger, p. 22
  3. ^ a b c d Eckert, Klinger, p. 115
  4. ^ Eckert, Klinger, p. 180
  5. ^ a b Eckert, Klinger, p. 116
  6. ^ Eckert, Klinger, p. 33
  7. ^ Eckert, Klinger, p. 34
  8. ^ Eckert, Klinger, p. 117
  9. ^ a b Eckert, Klinger, p. 118
  10. ^ Die Bayernliga, p. 117
  11. ^ Eckert, Klinger, p. 37
  12. ^ a b c d Eckert, Klinger, p. 119
  13. ^ Die Bayernliga, p. 119
  14. ^ Die Bayernliga, p. 120
  15. ^ Die Bayernliga, p. 126
  16. ^ Eckert, Klinger, p. 38
  17. ^ a b c Eckert, Klinger, p. 122
  18. ^ "FCA trennt sich von Loose" (in German). FC Augsburg. 16 April 2008. Retrieved 17 April 2008. 
  19. ^ "Historische FCA-Aufholjagd: Die Puppen tanzen weiter" (in German). kicker.de. 18 May 2013. Retrieved 31 March 2014. 
  20. ^ "Augsburg schafft das Wunder – Schalke souverän". kicker.de (in German). 10 December 2015. Retrieved 11 December 2015. 
  21. ^ "Team". FC Augsburg (in German). Retrieved 3 February 2017. 
  22. ^ "FC Augsburg .:. Trainer von A-Z" (in German). weltfussball.de. Retrieved 8 March 2011. 
  23. ^ "Trainer FCA – all managers of the club since 1969". FC Augsburg website. Retrieved 25 May 2008. 
  24. ^ "Das deutsche Fußball-Archiv" [Historical German domestic league tables] (in German). 
  25. ^ "Ergebnisse" [Tables and results of all German football leagues] (in German). Fussball.de. 
  26. ^ List of FCA and BCA coaches FCA website. Retrieved 26 June 2009
  27. ^ Regionalliga Süd 2005–06 Fussballdaten.de. Retrieved 26 June 2009
  28. ^ 2nd Bundesliga 2006–07 Fussballdaten.de. Retrieved 26 June 2009
  29. ^ 2nd Bundesliga 2007–08 Fussballdaten.de. Retrieved 26 June 2009
  30. ^ 2nd Bundesliga 2008–09 Fussballdaten.de. Retrieved 26 June 2009
  31. ^ 2nd Bundesliga 2009–10 Weltfussball.de. Retrieved 20 June 2011
  32. ^ 2nd Bundesliga 2010–11 Weltfussball.de. Retrieved 20 June 2011
  33. ^ Bundesliga 2011–12 Weltfussball.de. Retrieved 11 May 2012
  34. ^ Bundesliga 2012–13 Weltfussball.de. Retrieved 22 May 2013
  35. ^ Bundesliga 2013–14 Weltfussball.de. Retrieved 19 May 2014
  36. ^ Bundesliga 2014–15 Weltfussball.de, accessed: 23 May 2015
  37. ^ Bundesliga 2015–16 Weltfussball.de, accessed: 17 December 2015
  38. ^ Bundesliga 2016–17 Weltfussball.de, accessed: 18 May 2016
  39. ^ Bundesliga 2017–18 Weltfussball.de, accessed: 21 May 2017
  40. ^ Bayerischer Fußball Verband, ed. (1996). 50 Jahre Bayerischer Fußball Verband (in German). BFV. p. 221. 
  41. ^ Die Bayernliga 1945–97, p. 55
  42. ^ Die Bayernliga 1945–97, p. 99
  43. ^ kicker Almanach 1999, p. 207-208
  • Grüne, Hardy (2001). Vereinslexikon (in German). Kassel: AGON Sportverlag. ISBN 3-89784-147-9. 
  • Eckert, Horst; Klinger, Werner (2001). Augsburger Fußball-Geschichte (in German). ISBN 3-938332-08-5. 
  • Die Bayernliga 1945–97 (in German). DSFS. 1998. 
  • kicker Almanach 1990 (in German). Copress Verlag. ISBN 3-7679-0297-4. 


This article uses material from the Wikipedia article "FC Augsburg", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding