powered by CADENAS

Social Share

Amazon

Grease fitting (34391 views - Mechanical Engineering)

A grease fitting, grease nipple, Zerk fitting, or Alemite fitting is a metal fitting used in mechanical systems to feed lubricants, usually lubricating grease, into a bearing under moderate to high pressure using a grease gun.
Go to Article

Explanation by Hotspot Model

Youtube


    

Grease fitting

Grease fitting

A grease fitting, grease nipple, Zerk fitting, or Alemite fitting is a metal fitting used in mechanical systems to feed lubricants, usually lubricating grease, into a bearing under moderate to high pressure using a grease gun.

Design

Grease fittings are permanently installed by either a (taper) thread or straight push-fit ('hammer in') arrangement, leaving a nipple connection that a grease gun attaches to. The pressure supplied by the grease gun forces a small captive bearing ball in the fitting to move back against the force of its retaining spring. The arrangement is thus essentially a valve that opens under pressure to allow lubricant to pass through a channel and be forced into the voids of the bearing. When the pressure ceases, the ball returns to its closed position. The ball excludes dirt and functions as a check valve to prevent grease escaping back out of the fitting. The ball is almost flush with the surface of the fitting so that it can be wiped clean to reduce the amount of debris carried with the grease into the bearing.

The common convex shape of the fitting allows the concave tip of the grease gun to seal against the fitting easily from many angles, yet with a sufficiently tight seal to force the pressured grease to move the ball and enter the fitting, rather than simply oozing past this temporary annular (ring-shaped) seal.

A less common design has a few names including 'button head', 'threepenny bit', 'flat' and 'tat head'. These are a larger nipple head with a flat sealing surface which overhangs the body of the nipple allowing the grease gun end to be hooked onto the nipple with a sliding action which wipes the nipple surface as it's attached. The grease gun hose is usually at a sharp angle (e.g. 70-90°) to the axis of the nipple but can be approached from any azimuthal angle. It is not possible for grease pressure to force this type of connector away from the nipple.

Grease fittings are commonly made from zinc-plated steel, stainless steel, or brass.

History

The patent for the Zerk fitting was granted to Oscar U. Zerk in January 1929, and the assignee was the Alemite Manufacturing Corporation[1] (thus the eponymous names for the fittings). Alemite was already marketing ball check valves to accept grease supplied under pressure from a grease gun, such as for car and truck chassis lubrication points, both for OEM installations and for aftermarket upgrade kits which would screw in as replacements for stock grease cups. But Zerk's fitting was an improved style, less vulnerable to dirt and more forgiving of angled approach. Today, many companies make these grease fittings.

Before Zerk fittings existed, bearings were lubricated in various other ways that tended to be more maintenance-intensive and often provided less effective lubrication. For example, a typical machinery bearing of the 19th and early 20th centuries was a plain bearing with a cross-drilled hole to receive oil or grease, with no clever fitting at its mouth, or at best a cap or cup. Often lubricant was delivered under no more pressure than gravity or a finger push might provide. For example, oil was gravity-fed into the hole, or grease was pushed in. Grease guns to feed the grease with higher pressure existed,[1] but their pre-Zerk fittings were not as good for making clean, sealed contact easily, and they were less widely used than today.

The oil hole or grease hole was usually covered with a cap of some kind to keep dirt out, from a simple plug or screw to a spring-loaded hinged cap. Sometimes a cup was mounted, acting as a small reservoir. The standard mode of maintenance was to have each machine's operator, or a dedicated oiler, go around adding a small squirt of oil or blob of grease to each and every hole on a frequent basis.

Typical frequencies for oiling were one oil squirt (to every bearing) for each day of use, or in some cases each week. Grease is essentially oil held in a viscous gel or cream whose viscosity is used to hold the oil over time in places where oil alone cannot be supplied constantly enough, and would quickly drip away without the viscous suspension. This trait makes it better for bearings that cannot practically receive new oil on a near-constant basis. Thus a typical frequency for greasing might be monthly, yearly, or every several years.

If the lubrication schedule was faithfully and conscientiously adhered to, the lubrication quality could be very good. Large marine engines and stationary engines to power whole factories were likeliest to get such top-quality care. But locomotives, rail cars, agricultural implements, and automobiles were less certain of good care, and lubrication quality without constant lubing tended to be intermittent, from mediocre to bad. Attempts to improve on the simple oil hole concept included putting a small reservoir of oil above the hole, which slowly dripped oil into it. An example is the Lunkenheimer oiler in the nearby image. Such oilers often incorporated one or more of the following features:

  • A wick (to hold the oil and allow it to be drawn down slowly by capillary action, just as an oil-lamp wick or candle wick fed oil or melted wax to its flame
  • A fine mesh screen to act as a filter to keep dirt from getting down the hole
  • A glass cup rather than a metal one, which allowed an operator or oiler to see at a glance how low the oil level was

For greased bearings, the low pressures of lubrication before the grease fitting could often result in a failure of the grease to travel all the way down into all the voids of the bearing. The grease fitting improved this penetration, yielding more effective lubrication.

Use

Since the 1920s, the ever-growing dissemination of sealed bearings throughout the manufacturing industries has made the use of grease fittings less common. Sealed bearings are lubricated for life at the factory, and are sealed such that the lubricant is not lost or dirtied. Grease fittings are far from obsolete, however, and much new machinery is built with them every year (e.g., tractors, lawnmowers, industrial plant equipment, and still a few car and truck parts). As long as maintenance is even minimally attended to (via occasional lube jobs where new grease is pumped into the bearing), this type of bearing and lubrication setup is cost-effective, simple, and long-lasting.



This article uses material from the Wikipedia article "Grease fitting", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD