powered by CADENAS

Social Share

Pagani Huayra (10804 views - Cars & Motorbikes & Trucks)

The Pagani Huayra (Italian pronunciation: [ˈwai̯ra]) is an Italian mid-engined sports car produced by Pagani. Succeeding the company's previous offering, the Zonda, it had a base price of €850,000. It is named after Huayra-tata, a Quechua wind god. The Huayra was named "The Hypercar of the Year 2012" by Top Gear magazine and received a very positive review when tested by Richard Hammond on Top Gear. The Huayra was previously the fastest road car to go around the Top Gear Test Track, setting a time of 1:13.8, beating the previous record of 1:15.1 set by the Ariel Atom V8 in January 2011, and also placed above other hypercars such as the Aston Martin Vulcan, Bugatti Veyron 16.4, Bugatti Veyron 16.4 Super Sport, Ferrari Enzo Ferrari, Koenigsegg CCX, Lamborghini Sesto Elemento, and Pagani Zonda F. It is also unofficially faster around the track than the Ferrari LaFerrari. However, in June 2016, the Huayra was beaten by the McLaren 675LT that set a record of 1:13.7. On February 11, 2015 it was reported that the Pagani Huayra has been sold out. The Huayra was limited to just 100 units as part of Pagani's agreement with engine supplier Mercedes-AMG.
Go to Article

Explanation by Hotspot Model

Youtube


    

Pagani Huayra

Pagani Huayra

Pagani Huayra
Overview
Manufacturer Pagani Automobili S.p.A.
Production 2012–present
2017–present (Roadster)
Assembly Modena, Italy
Designer Horacio Pagani
Body and chassis
Class Sports car (S)
Body style 2-door coupe
2-door roadster
Layout RMR layout
Powertrain
Engine 5980 cc AMG bi-turbo M158 V12
Power output 537 kW (730 PS) (coupe)
562 kW (764 PS) (roadster)
588 kW (800 PS) (Huayra BC)
Transmission 7-speed sequential
Dimensions
Wheelbase 2,795 mm (110.0 in)
Length 4,605 mm (181.3 in)
Width 2,036 mm (80.2 in)
Height 1,169 mm (46.0 in)
Curb weight 1,350 kg (2,980 lb) (dry)
1,697 kg (3,741 lb) (wet)
1,280 kg (2,820 lb) (Roadster)
1,218 kg (2,685 lb) (Huayra BC)
Chronology
Predecessor Pagani Zonda

The Pagani Huayra (Italian pronunciation: [ˈwai̯ra]) is an Italian mid-engined sports car produced by Pagani. Succeeding the company's previous offering, the Zonda, it had a base price of €850,000. It is named after Huayra-tata, a Quechua wind god.[1][2] The Huayra was named "The Hypercar of the Year 2012" by Top Gear magazine and received a very positive review when tested by Richard Hammond on Top Gear. The Huayra was previously the fastest road car to go around the Top Gear Test Track, setting a time of 1:13.8, beating the previous record of 1:15.1 set by the Ariel Atom V8 in January 2011, and also placed above other hypercars such as the Aston Martin Vulcan, Bugatti Veyron 16.4, Bugatti Veyron 16.4 Super Sport, Ferrari Enzo Ferrari, Koenigsegg CCX, Lamborghini Sesto Elemento, and Pagani Zonda F. It is also unofficially faster around the track than the Ferrari LaFerrari. However, in June 2016, the Huayra was beaten by the McLaren 675LT that set a record of 1:13.7.

On February 11, 2015 it was reported that the Pagani Huayra has been sold out. The Huayra was limited to just 100 units as part of Pagani's agreement with engine supplier Mercedes-AMG.[3]

Performance

The Huayra uses a twin-turbo, V12 engine developed by Mercedes-AMG specially for the Huayra. The Huayra's 6.0-litre engine, the M158, produces 730 PS (720 hp, 539 kW) and 738 lb·ft (1,000 N·m) of torque. Its top speed is about 238 mph (383 km/h) and it has a 0-60 acceleration time of 2.8 seconds. Using Pirelli tires, the Pagani Huayra is capable of withstanding 1.66 g of lateral acceleration at speeds of up to 230 mph (370 km/h).[2][4]

The Pagani Huayra uses a seven-speed sequential gearbox and a single disc clutch.[2] The choice not to use a dual-clutch in an oil bath was due to the increase in weight of over 70 kg (154 lb), thus negating any advantage of the faster gear changes in a double-clutch transmission.[2] As a result, the entire transmission weighs 96 kg (212 lb).[2]

The car is equipped with Brembo brake calipers, rotors and pads. The calipers have four pistons in front and four in the rear. The rotors are drilled carbon ceramic, 380 mm (15.0 in) in diameter and 34 mm (1.3 in) thick.[5]

Pagani Huayra has a power to weight ratio of 1.85 kg (4.08 lb) per horsepower.

Engine

Mercedes-Benz's AMG division provides the engine of the Huayra which is hand-built. The 5,980 cc, twin-turbo, 60° AMG M158 V12, has been designed at the request of Pagani to reduce turbo lag and improve response, realized with smaller turbos, a different intercooler configuration and re-programmed ECU settings.

Like many high-performance cars, the Huayra uses dry sump lubrication. This has several key benefits including guaranteeing oil flow even when the car is subjected to extreme lateral acceleration, preventing "oil surge" which allows the engine to operate more efficiently while the lack of an oil pan allows mounting the engine lower, lowering the car's center of gravity and improving handling. The fuel consumption of the Huayra is 10 mpg (23 l/100 km) in city and 14 mpg (17 l/100 km) in highway (EPA testing).

A water / oil heat exchanger reduces engine warm-up times on cold days and helps maintain a stable temperature for refrigerants and lubricants.

To minimize the use of pipes and fittings (and the overall weight of the vehicle), the expansion tank is mounted directly on the engine. Intercooler fins act as an expansion tank circuit at low temperatures.

The titanium exhaust system was designed and built by MHG-Fahrzeugtechnik.[4] Hydroformed joints were developed to reduce back pressure and ensure a free flow exhaust. Titanium reduces the weight of the exhaust system while the Inconel silencers improve reliability in the most exposed parts of the exhaust at high temperatures. The entire system weighs less than 10 kg (22 lb).

Aerodynamics

The Pagani Huayra is different from its predecessor in that it incorporates active aerodynamics.[2] It is capable of changing the height of the front from the ground and independently operating four flaps placed at the rear and front of the car.[2] The behavior of the flaps is managed by a dedicated control unit that is fed information from systems such as the ABS and ECU, which pass on information about the car's speed, yaw rate, lateral acceleration, steering angle and throttle position.[6] This is intended to achieve minimal drag coefficient or maximum downforce depending on the situation.[2] The Huayra's designer Horacio Pagani states that it has a variable drag coefficient of between .31 and .37.[7] The system also prevents excess body roll in the corners by raising the "inside" flaps (i.e. the left ones in a left-handed corner and vice versa), increasing the downforce on that side of the car. The rear flaps also act as an airbrake. Under hard braking, both the front suspension and the two rear flaps are raised to counteract weight transfer to the front wheels and keep the whole car stable, for instance when entering a corner.[6] Air from the radiator is extracted through an arch in the bonnet at an angle that is designed not to affect the streamline around the body. The side air intakes behind the front wheels create a low pressure zone, resulting in downforce.

Official debut

The Pagani Huayra was officially debuted online with many pictures in a press release on January 25, 2011.[2][8][9] The official world debut was at the Geneva Auto Salon 2011 in March.[10]

EA secured the exclusive video game rights to the Pagani Huayra in 2011, available exclusively in Need for Speed titles in 2011, Shift 2: Unleashed and Need for Speed: The Run.[11] This license expired on 31 December 2011. In 2012 it appeared in Need For Speed: Most Wanted at second place on the Most Wanted List. The Huayra also appears in Need for Speed Rivals as a racer vehicle. The Pagani Huayra also appears in the Jalopnik January DLC Car Pack for Forza Motorsport 4 along with other cars like the Ford Pinto, the Alfa Romeo Montreal and seven others. While all other cars in the pack can be purchased individually the Pagani Huayra can only be obtained by purchasing the whole pack. The Pagani Huayra was also featured in Asphalt 7: Heat, Asphalt 8: Airborne and in Forza Horizon Limited Edition, as well as CSR Racing, Assetto Corsa and Project CARS. The Pagani Huayra is also featured in Real Racing 3, Grid 2 and Grid Autosport. The Huayra is also playable in the Xbox One racing game Forza Motorsport 5, the PlayStation 3 racing game Gran Turismo 6 and the PlayStation 4 racing games Driveclub and "The Crew". A fictionalized version, branded the Pegassi Osiris, is included in the Ill Gotten Gains: Part 1 DLC update of Grand Theft Auto Online which was released on June 10, 2015.

The vehicle is used as an alternate mode for the Vehicon Stinger in Transformers: Age of Extinction film.[12]

Huayra Roadster

After 2 years of development, the Huayra Roadster was officially unveiled in the 2017 Geneva Motor Show.[13]

The appearance of the car has changed, with the most obvious being the open top (hence the Roadster name). This part of the vehicle is also its key element. The design of the rear changes, with new eyelid-like fixed flaps that continue with the design and eventually end on the rear lights. The rear engine hood also has a new shape to adapt to the roadster form. It also, unlike the Coupe, does not include a black carbon-fiber stripe across it. The engine hood also now has grilles. The wheels also change, with a new set specifically constructed for the Roadster model. There is now also a front spoiler. The doors are no longer gull-wings, as this is a convertible version of the Huayra.

The vehicle still runs on the same M158 V12, but now has a total of 764 PS (562 kW; 754 hp) at 6200 rpm and 1,000 N·m (740 lb·ft) of torque at 2400 rpm. All of this power is delivered to the rear wheels via an all-new 7-speed automatic manual transmission by Xtrac. The car now uses a hydraulic and electronic activation system with carbon synchronizers. Bosch have also done some help for the Roadster, constructing ECUs and electronic differentials for it, giving it increased drivability. The entire system weighs 40% less than the gearbox. The weight is now 70 kilograms lighter, for a total of 1,280 kg (2,820 lb), making the first roadster lighter than the coupe version. There will be only 100 Huayra Roadsters made and all of them have already been sold.[13] The tire supplier is Pirelli, with P-Zero tires. The tires have a white narrow outline, resembling the F1 race car tire lines. Pagani has also used a new material for the Roadster called carbon triax, which is a tri-axis fiberglass meshed with carbon-fiber power bands.

Pagani says the car can do 820 kilograms (1,800 lb) or 1.8 lateral G-forces during acceleration. However, this figure is unproven, but if true, Pagani will have set a new record.[14]

Special editions

Pagani has made several special edition Huayras.

Carbon Edition

The first special edition was the Pagani Huayra Carbon Edition, unveiled in 2012, along with the White Edition.[15] It features a full carbon fiber build on the wheels, body, and most of the interior, hence the "carbon" part of the name. The interior features red leather wrapping and carbon fiber inserts. The specifications are the same as the standard Huayra.

White Edition

The White Edition was unveiled in 2012, along with the Carbon Edition.[16] The car features a white and carbon fiber exterior, a white and black interior, and aluminum wheels.

La Monza Lisa

This special edition Huayra, called "La Monza Lisa", is a special edition of the Huayra that was built for well known car collector Kris Singh.[17] It features tricolore racing stripes and side stripes inspired by the Zonda Revolucion, and a bright red interior with white stitching inspired by a Zonda F Roadster. At the customer's request, Pagani also reengineered the firewall behind the occupants to be finished in a mixture of matte and gloss fully exposed carbon fiber, for visual effect as well as to pass more engine vibration through to the carbon fiber seat backs, per the customer's request. La Monza Lisa also features a one-off exhaust system and custom turbos built by Michael Kübler and MercedesAMG[18]

730S "Da Vinci"

The 730S special edition was unveiled at the AutoGallery of Beverly Hills in February 2015.[19]Most of the car's specifications are heavily inspired from the Zonda Tricolore. The car was specially built for Alejandro Salomon (a.k.a. Salomondrin), a Mexican-American entrepreneur, former film producer and YouTube personality.

The car was later sold to David Lee, a jewelry & watch tycoon and a well known Ferrari collector, who does not have a LaFerrari Aperta[20], due to Salomondrin's complaints after driving it for a year.[21][22] The car was later renamed "Da Vinci" by Lee after his purchase and upgraded it with the Tempesta package.

Huayra BC

An even more extreme version called the Huayra BC model debuted at the Geneva Motor Show in March 2016. The Huayra BC is named after the late Benny Caiola, a friend of Horacio Pagani, and the first Pagani customer. The Huayra BC has an improved version of the standard Huayra's 6.0 liter V12, twin turbocharged AMG engine, producing 755 PS (555 kW; 745 hp) as well as 1,100 N·m (810 lb·ft) of torque.[23] The dry weight is reduced 132 kg to just 1,218 kg, thanks to a new type of carbon fiber that Pagani claims is 50% lighter and 20% stronger than regular carbon fiber, giving it a power-to-weight ratio of 1.62 kg (3.57 lb) per horsepower. Pagani have also fitted the Huayra BC with a lighter titanium exhaust system, new aluminum alloy wheels, and a stripped out interior. The tires are Pirelli P Zero Corsas that feature 12 different rubber compounds, and the suspension and wishbones are made of aeronautical grade aluminum, known as Avional. The Huayra BC also has a new front bumper with a splitter and winglets, deeper side skirts, and an air diffuser that stretches the entire width of the rear bumper, and a massive rear wing. All the components are made of carbon fiber, and are add-ons. The Huayra BC also has changes made to all but one of the body panels to maximize downforce and minimize drag. The Huayra BC uses a next-generation 7-speed manual gearbox, and has an electro-hydraulic actuation. Pagani has stuck with a single-clutch gearbox because it weighs 40% less than double-clutch gearboxes.

All 20 units of the €2.1 million Huayra BC coupé have been sold out, and orders are already stacking for the BC roadster.[24][25]

Huayra BC Kingtasma

A Pagani Huayra BC red carbon was delivered for the United States. This Pagani is called Huayra BC Kingtasma. The Pagani Huayra BC Kingtasma is one of only two Pagani Huayra BC equipped with roof scoops. It is also the only Pagani Huayra BC fitted with a cup holder from factory. The Pagani Huayra BC Kingtasma features gold carbon fiber crowns in both of the rear flaps. The Huayra BC Kingtasma is owned by a American real estate tycoon from Glastonbury, Connecticut, USA named Roger Beit. Roger and his son, Jeff Beit, often show off the Huayra BC Kingtasma on their social media pages. That same father and son duo own the Pagani Huayra "The King" and the second and last Koenigsegg Agera XS.[26]

Pearl

The Huayra Pearl, unveiled in May 2016, was another special edition of the Huayra. It features the split rear wing inspired by the old Pagani Zonda C12 cars, and the roof air scoop inspired by the Pagani Zonda Cinque. Like the Carbon Edition and Da vinci, the car is on a woven carbon fiber body. It was involved in an accident in Paris in July 2016.[27]

Dinastia

The Huayra Dinastia was another special edition Huayra revealed to the public in 2016. Horacio Pagani's inspiration for this car came from the Nine-Dragon Wall in China. There were only going to be 3 units of this car being sold, but after October 2016, base on the request of the customer and after the research proving that the purple and red are in the same colour family (shades of magenta), the Red has been replaced with the Purple. Each unit will also have a certain livery. The design of the car reflects Horacio's visit with each unit's livery design resembling one of the dragons on the wall, and it also has an aerodynamic fin on the rear, mostly likely to resemble a dragon's tail.

The liveries of the cars are:

  • Blue carbon livery (Baxia, the water dragon)
  • Purple carbon livery (Yazi, the warrior dragon)
  • Gold carbon livery (Chiwen, the protective dragon of fire and rain)

All three cars will have the power upgrade specifications and now produces 760PS (560 kW; 750hp). Pagani have also fitted The Huayra Dinastia with a lighter titanium exhaust system, new 21" forged aluminium alloy wheels, The Dinastia also has a new front splitter and winglets, deeper side skirts, and an additional rear fin to help the air stream to minimize drag. The Huayra Dinastia uses a new generation 7 speed manual gearbox to give a much quicker and smooth Gear changes.

Rumors of new Huayra

There have been rumors that a new special edition Huayra will be made, and that it will celebrate 100 Huayras built from the factory.[28] Pagani has already been uploading videos and photos of the new car in their website to show that this special edition is in the works.[29]

Media

Gallery

  1. ^ "Italy's $1.6 Million Pagani Huayra Supercar". Fox News. 28 January 2011. Retrieved 29 January 2011. 
  2. ^ a b c d e f g h i "Pagani Huayra makes its official web debut". Autoblog. 2011-01-25. Retrieved 2011-01-25. . See especially "Press Release".
  3. ^ "Pagani Huayra Sold Out! Roadster Coming in 2016". gtspirit.com. 
  4. ^ a b Neil, Dan (August 11, 2012). "Pagani Huayra: If Da Vinci Made a Sports Car". The Wall Street Journal. p. D11. 
  5. ^ "HUAYRA - Brembo Brakes". Brembo.com. Retrieved 2013-12-09. 
  6. ^ a b "Pagani Huayra images and press release". Netcarshow.com. 2011-02-14. Retrieved 2011-02-18. 
  7. ^ "Horacio Pagani's Huayra interview with Jay Leno". jaylenosgarage.com. 2012-04-25. Retrieved 2013-02-01. 
  8. ^ "Pagani Huayra 2011 Pictures and Press Release". DieselStation. 2011-02-15. Retrieved 2011-02-15. 
  9. ^ "Pagani Huayra arrives this year". CoverCars. 2011-01-26. Retrieved 2011-01-27. 
  10. ^ "Future Pagani caught testing in videos – AutoWeek Magazine". Autoweek.com. Retrieved 2011-01-24. 
  11. ^ "Pagani Huayra exclusive to Need for Speed | PC News". New Game Network. Retrieved 2012-03-24. 
  12. ^ Dave McNary. "Michael Bay Unveils Pagani Huayra for 'Transformers 4'". variety.com. Retrieved 2013-06-25. 
  13. ^ a b Adams, Lawrence (2017-03-07). "Geneva 2017: Pagani Huayra Roadster". GTspirit. Retrieved 2017-03-08. 
  14. ^ Barlow, Jason. "The Pagani Huayra Roadster pulls a record-breaking 1.8G". British GQ. Retrieved 2017-03-08. 
  15. ^ "2012 Pagani Huayra Carbon Edition". topspeed.com. 
  16. ^ "2012 Pagani Huayra White Edition". topspeed.com. 
  17. ^ "Pagani Huayra La Monza Lisa". AutomobilesReview.com. 21 August 2014. 
  18. ^ "Kris Singh's Pagani Huayra La Monza Lisa Delivered". gtspirit.com. 
  19. ^ "One Off Pagani Huayra 730S Reached The States And It Shines There". gearheads.org. 
  20. ^ Fleming, Charles. "He owns a dozen Ferraris and has loads of cash. Why can't he buy the elusive $2.2-million LaFerrari Aperta?". Los Angeles Times. ISSN 0458-3035. Retrieved 2017-08-16. 
  21. ^ "THE TRUTH ABOUT WHY I SOLD MY PAGANI HUAYRA 730S! #LTACY - Episode 56". youtube.com. 
  22. ^ "Alejandro Salomondrin Sells His Huayra 730S To David Lee". thesupercarblog.com. 
  23. ^ [1]
  24. ^ "First drive: the hardcore Pagani Huayra BC". Top Gear. 2016-02-18. Retrieved 2017-01-07. 
  25. ^ Ronan Glon (2016-02-19). "Pagani’s insane Huayra BC boasts more power, more carbon fiber, and a more muscular look". News.yahoo.com. Retrieved 2017-01-07. 
  26. ^ [2]
  27. ^ Login. "Beautiful blue Pagani Huayra Pearl crashes hard in Paris". Autoblog. Retrieved 2017-01-07. 
  28. ^ "Pagani plans a $2.79 Million Huayra Special Edition with removable aerodynamic pieces". digitaltrends.com. 
  29. ^ "Pagani Automobili - Development". pagani.com. 


This article uses material from the Wikipedia article "Pagani Huayra", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer