Licensed under Creative Commons Attribution 3.0 (Daniel Christensen at English Wikipedia).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (February 2012) (Learn how and when to remove this template message) |
An electrical connector, is an electro-mechanical device used to join electrical terminations and create an electrical circuit. Electrical connectors consist of plugs (male-ended) and jacks (female-ended). The connection may be temporary, as for portable equipment, require a tool for assembly and removal, or serve as a permanent electrical joint between two wires or devices.[1] An adapter can be used to effectively bring together dissimilar connectors.
Hundreds of types of electrical connectors are manufactured for power, signal and control applications. Connectors may join two lengths of flexible copper wire or cable, or connect a wire or cable to an electrical terminal.
In computing, an electrical connector can also be known as a physical interface (compare physical layer in OSI model of networking). Cable glands, known as cable connectors in the US, connect wires to devices mechanically rather than electrically and are distinct from quick-disconnects performing the latter.
Electrical connectors are characterised by their pinout and physical construction, size, contact resistance, insulation between pins, ruggedness and resistance to vibration, resistance to entry of water or other contaminants, resistance to pressure, reliability, lifetime (number of connect/disconnect operations before failure), and ease of connecting and disconnecting.
They may be keyed to prevent insertion in the wrong orientation, connecting the wrong pins to each other, and have locking mechanisms to ensure that they are fully inserted and cannot work loose or fall out. Some connectors are designed such that certain pins make contact before others when inserted, and break first on disconnection; this protects circuits typically in connectors that apply power, e.g. connecting safety ground first, and sequencing connections properly in hot swapping applications.
It is usually desirable for a connector to be easy to identify visually, rapid to assemble, require only simple tooling, and be inexpensive. In some cases an equipment manufacturer might choose a connector specifically because it is not compatible with those from other sources, allowing control of what may be connected. No single connector has all the ideal properties; the proliferation of types is a reflection of differing requirements.
Fretting is a common failure mode in electrical connectors that have not been specifically designed to prevent it.[2]
Many connectors are keyed, with some mechanical component which prevents mating except with a correctly oriented matching connector. This can be used to prevent incorrect or damaging interconnections, either preventing pins from being damaged by being jammed in at the wrong angle or fitting into imperfectly fitting plugs, or to prevent damaging connections, such as plugging an audio cable into a power outlet. For instance, XLR connectors have a notch to ensure proper orientation, while Mini-DIN plugs have a plastic projection, which fits into a corresponding hole in the socket and prevent different connectors from being pushed together (they also have a notched metal skirt to provide secondary keying).
Examples of Keyed Connectors | ||||||
---|---|---|---|---|---|---|
|
Some connector housings are designed with locking mechanisms to prevent inadvertent disconnection or poor environmental sealing. Locking mechanism designs include locking levers of various sorts, screw locking, and toggle or bayonet locking. Depending on application requirements, housings with locking mechanisms may be tested under various environmental simulations that include physical shock and vibration, water spray, dust, etc. to ensure the integrity of the electrical connection and housing seals.
A terminal is a simple type of electrical connector that connects two or more wires to a single connection point. Wire nuts are another type of single point connector.
Terminal blocks (also called terminal boards or strips) provide a convenient means of connecting individual electrical wires without a splice or physically joining the ends. They are usually used to connect wiring among various items of equipment within an enclosure or to make connections among individually enclosed items. Since terminal blocks are readily available for a wide range of wire sizes and terminal quantity, they are one of the most flexible types of electrical connector available. Some disadvantages are that connecting wires is more difficult than simply plugging in a cable and the terminals are generally not very well protected from contact with persons or foreign conducting materials.
One type of terminal block accepts wires that are prepared only by removing (stripping) a short length of insulation from the end. Another type accepts wires that have ring or spade terminal lugs crimped onto the wires. Printed circuit board (PCB) mounted terminal blocks allow individual wires to be connected to the circuit board. PCB mounted terminal blocks are soldered to the board, but they are available in a pull-apart version that allows the wire-connecting half of the block to be unplugged from the part that is soldered to the PCB.
A general type of connector that simply screws or clamps bare wire to a post; such connectors are frequently used in electronic test equipment and audio. Many, but not all binding posts will also accept a banana connector plug.
A type of solderless connection.
Since stripping the insulation from wires is time-consuming, many connectors intended for rapid assembly use insulation-displacement connectors so that insulation need not be removed from the wire. These generally take the form of a fork-shaped opening in the terminal, into which the insulated wire is pressed and which cut through the insulation to contact the conductor within. To make these connections reliably on a production line, special tools are used which accurately control the forces applied during assembly. If properly assembled, the resulting terminations are gas-tight and will last the life of the product. A common example is the multi-conductor flat ribbon cable used in computer disk drives; to terminate each of the many (approximately 40) wires individually would be slow and error-prone, but an insulation displacement connector can terminate all the wires in (literally) one stroke. Another very common use is so-called punch-down blocks used for terminating telephone wiring.
Insulation displacement connectors are usually used with small conductors for signal purposes and at low voltage. Power conductors carrying more than a few amperes are more reliably terminated with other means, though "hot tap" press-on connectors find some use in automotive applications for additions to existing wiring.
Plug and socket connectors are usually made up of a male plug (typically pin contacts) and a female receptacle (typically socket contacts), although hermaphroditic connectors exist, such as the original IBM token ring LAN connector. Plugs generally have one or more pins or prongs that are inserted into openings in the mating socket. The connection between the mating metal parts must be sufficiently tight to make a good electrical connection and complete the circuit. When working with multi-pin connectors, it is helpful to have a pinout diagram to identify the wire or circuit node connected to each pin.
Plug and socket connectors | ||||||||
---|---|---|---|---|---|---|---|---|
|
Jack commonly refers to a connector often with the female electrical contact or socket, and is the "more fixed" connector of a connector pair. Plug commonly refers to a movable connector, often (but not always) with the male electrical contact or pin, and is the movable (less fixed) connector of a connector pair.
Some connector styles[3] may contain both pin and socket connection types.
A jack is properly described as a connector that is designed to be fixed on the surface of a bulkhead or enclosure; "The stationary (more fixed) connector of a mating pair shall be designated J or X"[4] where J means jack.[5] Its counterpart, the "plug," is designed to attach to a wire, cable or removable electrical assembly; "The movable (less fixed) connector of a mating pair shall be designated P" [6] where P means plug. This convention is currently defined in ASME Y14.44-2008 which is the current actively maintained follow on to the withdrawn IEEE 200-1975; IEEE 200-1975 was derived from the long withdrawn MIL-STD-16 which dates back at least to the 1950s which highlights the heritage of this connector naming convention. IEEE 315-1975 works alongside ASME Y14.44-2008 to define J, P and X references.
The term jack occurs in several related terms:
When the description includes a diameter, the term refers to the jack that matches the corresponding diameter of plug. For example:
A headphone (or earphone) jack is commonly one of the three standard sizes of 3-conductor TRS headphone jacks, but the term could refer to any socket used for this purpose.
Electrical and electronic components and devices sometimes have plug and socket connectors or terminal blocks, but individual screw terminals and fast-on or quick-disconnect terminals are more common. Small components have bare lead wires for soldering. They are manufactured using casting.
A blade connector is a type of single wire connection using a flat conductive blade which is inserted into a blade receptacle. Usually both blade connector and blade receptacle have wires attached to them either through of the wire to the blade or crimping of the blade to the wire. In some cases the blade is an integral manufactured part of a component (such as a switch or a speaker unit), and a blade receptacle is pushed onto the blade to form a connection.
A common type of blade connector is the "Faston terminal". While Faston is a trademark of TE Connectivity (formerly Tyco Electronics), it has come into common usage. Faston connectors come in male and female types. They have been commonly used since the 1970s.
The connectors in the top row of the image are known as ring terminals and spade terminals (sometimes called fork or split ring terminals). Electrical contact is made by the flat surface of the ring or spade, while mechanically they are attached by passing a screw or bolt through them. The spade terminal form factor facilitates connections since the screw or bolt can be left partially screwed in as the spade terminal is removed or attached. Their sizes can be determined by the size of the conducting wire AWG and the screw/bolt diameter size designation.
In North American building wiring, twist-on wire connectors are frequently used in low-voltage power circuits for wires up to about #10 AWG in size. These allow wire connections in electrical boxes that are more quickly installed than the obsolete practice of soldering and taping wires.
8P8C is short for "eight positions, eight conductors", and so an 8P8C modular connector (plug or jack) is a modular connector with eight positions, all containing conductors. The connector is probably most famous for its use in Ethernet and widely used on CAT5 cables.
The 8P8C modular plugs and jacks look very similar to the plugs and jacks used for FCC's registered jack RJ45 variants, although the specified RJ45 socket is not compatible with 8P8C modular plug connectors. It neither uses all eight conductors (but only two of them for wires plus two for connecting a programming resistor) nor does it fit into 8P8C because the true RJ45 is "keyed".
The D-subminiature electrical connector is commonly used for the RS-232 serial port on modems and IBM compatible computers. The D-subminiature connector is used in many different applications, for computers, telecommunications, and test and measurement instruments. A few examples are monitors (MGA, CGA, EGA), the Commodore 64, MSX, Apple II, Amiga, and Atari joysticks and mice, and game consoles such as Atari and Sega.
Another variants of D-subminiature are the Positronic D-subminiature connector which have PosiBand closed entry contact option, solid machined contacts, thermocouple contact options, crimp and PCB mount.;[7] and the Positronic Combo D-subminiature which have Large Surface Area (LSA) contact system that is for low contact resistance and saves energy, and sequential mating options.[8]
The Universal Serial Bus is a serial bus standard to interface devices, founded in 1996. It is currently widely used among PCs, Apple Macintosh and many other devices. There are several types of USB connectors, and some have been added as the specification has progressed. The most commonly used is the (male) series "A" plug on peripherals, when the cable is fixed to the peripheral. If there is no cable fixed to the peripheral, the peripheral always needs to have a USB "B" socket. In this case a USB "A" plug to a USB "B" plug cable would be needed. USB "A" sockets are always used on the host PC and the USB "B" sockets on the peripherals. It is a 4-pin connector, surrounded by a shield. There are several other connectors in use, the mini-A, mini- B and mini-AB plug and socket (added in the On-The-Go Supplement to the USB 2.0 Specification).
Power connectors must protect people from accidental contact with energized conductors. Power connectors often include a safety ground connection as well as the power conductors. In larger sizes, these connectors must also safely contain any arc produced when an energized circuit is disconnected or may require interlocking to prevent opening a live circuit.
Socket, is the general term, in British English, but there are numerous common alternatives for household connectors, including power point,[9] plug socket,[10] wall socket,[11] and wall plug.[12]
Receptacle and outlet are common in American English, for household connectors, sometimes with qualifiers such as wall outlet, electrical outlet and electrical receptacle.[13]
Connectors used at radio frequencies must not change the impedance of the transmission line of which they are part, otherwise signal reflection and losses will result. A radio-frequency connector must not allow external signals into the circuit, and must prevent leakage of energy out of the circuit. At lower radio frequencies simple connectors can be used with success, but as the radio frequency increases, transmission line effects become more important, with small impedance variations from connectors causing the signal to reflect from the connector, rather than to pass through. At UHF and above, silver-plating of connectors is common to reduce losses. Common types of RF connectors are used for television receivers, two-way radio, certain Wi-Fi devices with removable antennas, and industrial or scientific measuring instruments using radio frequencies.
A DC connector is an electrical connector for supplying direct current (DC) power. For portable consumer electronic devices, the coaxial power connector is frequently used, but many other types of connectors also exist.
Hybrid connectors have housings with inserts that allow the intermixing of many connector types, such as those mentioned above. These housings may also allow intermixing of electrical and non-electrical interfaces, examples of the latter being pneumatic line connectors, and optical fiber connectors. Because hybrid connectors are modular in nature, they tend to simplify assembly, repair, and future modifications. They also allow the creation of composite cable assemblies that can reduce equipment installation time by reducing the number of individual cable and connector assemblies.
Banana connectors are used to connect single wires to electrical equipment. They are often used with testing equipment.
A connector that locks a metal spade to a terminal by screwing them together.
Crimp connectors can be used for fast and friction-type connections in DC applications where connections are broken repeatedly.
Alligator connectors are often used as temporary test leads.
A screw terminal is a type of electrical connector where a wire is held by the tightening of a screw.
Phone connectors can be used as connectors in microphone cables and for low-voltage, low-current applications.
A Tee connector is an electrical connector that connects three cables together.
RCA connectors can be used in audio connections.
A DIN connector is suitable with multiple conductor wires for interconnecting audio and computer accessories.
Computer connectors (and cabling) are used to interconnect computers or computers and computer peripherals. Examples are USB connectors and the IEEE 1284 parallel port connector.
On-board diagnostics ports are standardized in many jurisdictions.
Board to board connectors are used to plug one printed circuit board (PCB) into/onto another. Commonly found types are the Card edge connector and the FPGA Mezzanine Card connector.
A cable assembly is the composition of one or more electrical cable(s) and one or more connectors. A cable assembly is not necessarily suitable for connecting two devices but can be a partial product (e.g. to be soldered onto a printed circuit board with one side, the connector mounted to the housing). Cable assemblies can also take the form of cable trees, used to connect many electrical components. In all cases the combination of the electrical cable and the connector determines the performance of the cable assembly as a whole.
When used to terminate cables, in some applications both ends of the cable are terminated using identical connectors (generally male), as in registered jack telephone cables or Ethernet over twisted pair network cables, while in other applications the two ends are terminated differently, either with male and female of the same connector (as in an extension cord), which ends can be connected to each other in a loop, or with incompatible connectors, in an adapter cable.
When a cable is terminated by a connector, the various wires in the cable are connected to contacts (pins) in the connector. The most common methods of connecting pins to individual wires are soldering, insulation displacement, insulation piercing, screw clamping, axial screw termination, cage clamping, crimping, press-in termination, and wire wrapping. Some of these wiring methods can be accomplished without specialized tools. Other methods, while requiring a special tool, can assemble connectors to a cable much faster and more reliably, and make repairs easier.
If one has specified wires within a cable (for instance, the colored Ethernet cable wires in TIA/EIA-568-B), then the order in which different color wires are attached to different connector pins defines the wiring scheme. Different ways of wiring numbered connector pins at the two ends of a cable creates different assemblies, which may appear identical but behave differently. The cross-reference between the contacts, or pins, of an electrical connector, and their functions is called pinout. There are many different pinouts for various connectors exists.[14]
If both ends of a cable have the same connector, or male and female versions of a connector, or even similar connectors (such as RJ11 and BS 6312, both of which often have 6P4C (6 positions and 4 contacts)), there is a notion of straight through cable and crossover cable:
A well-known crossover cable is the Ethernet crossover cable, which converts between T568A and T568B termination.
What matters specifically is not "which contact corresponds to which wire", but rather "which contact on one connector corresponds to which contact on the other connector": to illustrate the distinction, T568A straight through cables and T568B straight through cables are electrically identical: pin 1 on one end corresponds to pin 1 on the other end, though in the T568A it is a green/white striped wire that connects them, while in T568B it is an orange/white striped wire that connects them. However, a cable wired with T568A at one end and T568B at the other is a crossover cable.
The name "straight through" is suggestive but slightly misleading: if one has a ribbon cable, such that all wires are in fact straight and in a line, the pinouts at the two ends are the mirror of each other: the left-most wire on one end is the right-most wire on the other.
This article uses material from the Wikipedia article "Electrical connector", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced