Licensed under Creative Commons Attribution 4.0 (Norbert Aepli, Switzerland).
Audi R8 | |
---|---|
Overview | |
Manufacturer |
Audi Sport GmbH[1] (a private subsidiary of Audi AG) |
Production | 2006–present |
Body and chassis | |
Class | Sports car (S) |
Body style |
2-door coupé 2-door roadster |
Layout |
Longitudinal mid-engine,[2] quattro permanent all-wheel drive[2] |
The Audi R8[2] (Typ 42)[3] is a mid-engine, 2-seater sports car,[2][4] which uses Audi's trademark quattro permanent all-wheel drive system.[2][5] It was introduced by the German car manufacturer Audi AG in 2006.
The car is exclusively designed, developed, and manufactured by Audi AG's high performance private subsidiary company, Audi Sport GmbH (formerly quattro GmbH),[6] and is based on the Lamborghini Gallardo platform.[7] The fundamental construction of the R8 is based on the Audi Space Frame,[2] and uses an aluminium monocoque which is built using space frame principles. The car is built by quattro GmbH in a newly renovated factory at Audi's 'aluminium site' at Neckarsulm in Germany.[2]
In 2005, Audi announced that the name of the successful Audi R8 race car would be used for a new road car in 2007, the Audi R8, based on the Audi Le Mans quattro concept car (designed by Frank Lamberty and Julian Hoenig), appearing at the 2003 International Geneva Motor Show, and 2003 Frankfurt International Motor Show. The R8 development program began in 2004, Lamberty's design being approved and frozen for production. Production body prototypes began field testing in January 2006. The R8 road car was officially launched at the Paris Auto Show on 30 September 2006. There was some confusion with the name, which the car shares with the 24 Hours of Le Mans winning R8 Le Mans Prototype (LMP). 6-time 24 Hours of Le Mans winner Jacky Ickx described the R8 as "the best handling road car today".[8][9][10]
It is also the first production car with full-LED headlamps.[11]
The Audi Le Mans quattro is a coupe with Jet Blue body colour, front curve of the front wings from Audi TT and Audi Nuvolari quattro GT, 20-inch wheels, V10 FSI engine with two turbochargers rated 610 PS (449 kW; 602 hp) and 750 N·m (553.17 lb·ft), single-frame radiator grille, aluminium sports suspension with magnetic ride shock absorbers, dark interior colours, vehicle body made of aluminium and carbon fiber, as well as the wing mirrors designed by S. Arbin, interior made of aluminium, rubber and leather.
The vehicle was unveiled in 2003 IAA in Frankfurt.[12][13]
To produce the R8 at quattro GmbH, seventy workers fit 5,000 different parts by hand. The factory at Neckarsulm, redeveloped at a cost of €28 million, usually produces between eight and fifteen cars a day, up to a maximum daily output of 29 cars.[2] Ninety-five lasers inspect the entire car in five seconds to ensure that over 220 measurements are within 0.1 millimetres of the programmed plans.[14]
This section needs to be updated. Please update this article to reflect recent events or newly available information. (January 2017) |
Year | 2005[15] | 2006[15] | 2007[16] | 2008 | 2009[17] | 2010[18] | 2011[19] | 2012[20] | 2013[20] | 2014[20] | 2015 | 2016[21] | 2005-2016 (Total) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Units | 6 | 164 | 4,125 | 5,656 | 2,101 | 3,485 | 3,551 | 2,241 | 2,500 | 2,216 | 3,688 | 28,935 |
In Asia, the R8 is available in Bahrain, Kuwait, Pakistan, India, Israel, Japan, Taiwan, South Korea, Philippines, Thailand, Hong Kong and Vietnam, and has been available in China, United Arab Emirates, Singapore, Malaysia and Indonesia since 2008.
In Europe, the R8 is available in United Kingdom, European Union (2006–present), Russia, Turkey, Armenia (2010–present).
Year | 2007[23] | 2008[23] | 2009[23] | 2010[23] | 2011[23] | 2012[23] | 2013[23] | 2014[23] | 2015[23] | 2016[23] | 2007-2016 (Total) |
---|---|---|---|---|---|---|---|---|---|---|---|
Units | 240 | 900 | 699 | 799 | 1145 | 802 | 813 | 735 | 495 | 736 | 7,364 |
Audi R8 | |
---|---|
Overview | |
Production |
June 2006–August 2015 (approx. 28,600 built)[15][16][17][18][19][20] |
Assembly | Neckarsulm, Germany |
Designer |
Walter de Silva Frank Lamberty (2004)[24] |
Body and chassis | |
Related |
Audi RSQ (Concept) Audi Le Mans quattro (Concept) Audi R8 TDI Le Mans (Concept) Lamborghini Gallardo Lamborghini Huracán (second-generation R8 from 2015) |
Powertrain | |
Engine |
4.2 L FSI V8, 2×DOHC Odd firing 5.2 L FSI V10, 2×DOHC[25] |
Transmission |
6-speed manual 6-speed R-Tronic 7-speed S-Tronic |
Dimensions | |
Wheelbase | 2,650 mm (104.3 in)[2] |
Length |
V8 Coupé: 4,431 mm (174.4 in),[2] V10 Coupé: 4,435 mm (174.6 in),[2] V10 Spyder: 4,434 mm (174.6 in)[2] |
Width |
V8 Coupé & V10 Spyder: 1,904 mm (75.0 in),[2] V10 Coupé: 1,930 mm (76.0 in)[2] |
Height |
V8 Coupé: 1,249 mm (49.2 in),[2] V10 Coupé: 1,252 mm (49.3 in),[2] V10 Spyder: 1,244 mm (49.0 in)[2] |
Curb weight |
V8 Coupé: 1,560–1,565 kg (3,439–3,450 lb),[2] V10 Coupé: 1,620–1,625 kg (3,571–3,583 lb),[2] V10 Spyder: 1,720–1,725 kg (3,792–3,803 lb)[2] |
The Audi R8 was initially equipped with a 4.2 litre V8 engine. Specifically, it is an all-aluminium alloy 32-valve (four valves per cylinder) petrol engine,[2] utilising Fuel Stratified Injection (FSI),[2] and has a displacement of 4,163 cubic centimetres (254.0 cu in).[2] It develops a motive power output of 420 metric horsepower (309 kW; 414 bhp) (Directive 80/1269/EEC),[2] and generates 430 newton metres (317 lbf·ft) of torque,[2] on 98 RON 'Super Unleaded' petrol. It is basically the same engine used in the Audi B7 RS4, but is modified to use a dry sump lubrication system. It uses two chain-driven double overhead camshafts (DOHC) per cylinder bank, and utilises variable valve timing for both inlet and exhaust camshafts. The 4 wheel drive system is biased towards the rear; it sends 30% of its power to the front wheels and 70% to the rear.
Audi AG unveiled the Audi R8 V10 on 8 December 2008.[26] It uses a 5.2 litre FSI engine,[2] based on the unit in the Lamborghini Gallardo LP560-4 (which in turn was based on the 5.2 FSI V10 as used in the Audi C6 S6 and Audi D3 S8), but is re-tuned to produce a power output of 532 metric horsepower (391 kW; 525 bhp), and generate 530 newton metres (391 lbf·ft) of torque.[2][25] Compared to the V8 variant, the R8 V10's performance numbers are enhanced. Audi states the new 0 to 100 kilometres per hour (0.0 to 62.1 mph) time as only 3.9 seconds,[2] 60 to 124 miles per hour (97 to 200 km/h) in 8.1 seconds, and a top speed of 316 kilometres per hour (196.4 mph).[2] Other changes to the V10 version of the R8 include some aesthetic differences: such as all-LED headlights (a world-first),[2] interior enhancements such as Bang & Olufsen 465 watt sound system,[2] and a more aggressive body styling,[27] larger rear brakes and different wheels.[2]
Although it was rumoured by the automotive press since the announcement of the production R8 in 2006, it was only in August 2008 that spy shots of a convertible R8 "Spider" from filming scenes of the movie Iron Man 2 were published online. The photos showed a clearly visible "soft-top" roof, and the distinctive "sideblade" had been removed.[28] The vehicle was formally unveiled at the 2009 Frankfurt Motor Show.[29] Compared with the coupé model, the convertible had extra chassis support, a pair of roll-over safety bars, as well as minor changes such as the location of the fuel filler. It was powered by the uneven firing 5.2 FSI V10 engine.[citation needed]
German model launch began in first quarter of 2010, with sales started in the coming days.[30]
UK model was sold for £111,955 OTR (manual) and £117,155 OTR (R tronic).[31]
On July 1, 2011 Autocar reported that Audi has made the 4.2 FSI V8 engine available on the R8 Spyder, alongside the 5.2L engine initially fitted.[citation needed] The 434 PS (319 kW; 428 bhp) (up 14 bhp on coupé), 430 newton metres (317 lbf·ft) unit now completes the R8 Spyder range alongside the launch V10 powerplant. It has a 0-62 mph (0–100 km/h) time of 4.8 seconds and will go on to reach a top speed of 185 mph (299 km/h). Like the V10 model, the V8 Spyder features an aluminium spaceframe with carbon composites and an automatic retractable folding cloth roof.
This is a concept vehicle version of the R8 Coupé with 5,934 cc (5.934 L; 362.1 cu in) V12 twin turbo Diesel engine rated 500 PS (368 kW; 493 hp) and 1,000 N·m (738 lb·ft)@1750-3000rpm with Euro 6 emissions standard compliance via oxidizing catalyst and Diesel particulate filter, matt Grace Silver body colour, 6-speed manual transmission with small-diameter double-plate clutch, quattro permanent all-wheel drive, starting ratio of 40:60.
The vehicle was unveiled at the Detroit Auto Show in 2008.[32]
It is a version of the Audi R8 V12 TDI concept with Brilliant Red body colour, rhombus-pattern cover on the air inlets and outlets, continuous aluminum spoiler lip, glass roof of the passenger compartment with two large transparent sections, glazed engine compartment behind seats, NACA duct in the middle of the roof, optional carbon fiber engine liner, LED headlights with color temperature of 6,000 kelvin, 365 mm (14.37 in) three-spoke flat bottom diecast magnesium core sport steering wheel upholstered in Valcona leather, larger aluminum applications at around the center console, 24-piston (total) brake calipers (red six-piston monobloc aluminum front calipers, fixed rear calipers), ventilated carbon fiber reinforced silicon carbide ceramic brake discs.
The vehicle was unveiled at the 2008 Geneva Motor Show.[33]
The development of the R8 TDI vehicles was cancelled, citing the cost of re-engineering the petrol R8 to accommodate the massive twin-turbocharged diesel engine is simply too great, and that it would be unable to recoup its investment through sales alone.[34]
Problems playing this file? See media help. |
For 2009, Audi announced the production of an R8 LMS racing car, designed for the GT3 rules in the FIA GT3 European Championship and various national racing series. Known within Audi Sport as the 'R16', the R8 LMS features a 500 PS (368 kW; 493 bhp) V10 engine. Because the GT3 regulations prohibit the use of four-wheel drive, Audi had to drop its 'trademark' quattro four-wheel drive system, and the R8 LMS is only available with the typical rear-wheel drive setup. The torque is transmitted via a newly developed six-speed sequential sports gearbox. The car was manufactured by Audi Sport, quattro GmbH, and Audi Hungaria Motor Kft. (Györ).
The first test races in various European racing series was scheduled for the 2009 season. Delivery to the customers was planned from the autumn of this coming year.[35] The R8 LMS GT3 was reported to cost $350,000USD.[36] European model was sold for €262,000 (VAT included).[37]
The all-electric Audi e-tron concept car was unveiled at the 2009 Frankfurt Motor Show,[38] followed by 2009 LA Auto Show (in orange body colour),[39] and at the 2010 24 Hours of Le Mans.[40]
The Audi e-tron is a version of the R8 Coupé with a slightly smaller body, four electric motors rated 317 PS (233 kW; 313 bhp) and 450 newton metres (332 lbf·ft) of torque. However the proposed torque rating is the torque measured at the wheels, not at the output shaft — as is the industry standard, the true torque rating being around 678 newton metres (500 lbf·ft).[41] Other features include 42.4 kilowatt hours lithium-ion battery, needs-based energy management system, LED technology used for all lighting units, independent cooling system for each axle, doors, covers, sidewalls and roof in fiber-reinforced plastic; 3-mode flush gear selector (forward, reverse and neutral), instrument cluster with fold-out central display with integrated Audi MMI functions, climate control unit located to the right above the steering wheel, racing-inspired lightweight bucket seats, snow white and cognac interior colours, heat pump, climate control system, triangular double wishbones at the front axle and trapezoidal wishbones made of forged aluminum components at the rear axle, direct rack-and-pinion steering with speed-sensitive electromechanical steering boost, 235/35R19 front and 295/30R19 rear tires with a new blade design, prototype of an information processing system (car-to-x communication).[citation needed]
Audi originally announced the first e-tron model to be built by quattro GmbH at Neckarsulm, with a small production series beginning in late 2012.[42] The R8 e-tron prototype was unveiled at the 2011 Frankfurt Motor Show.[43]
The prototype is based on the R8 and follows closely the original concept, with a shape reminiscent of existing V8 and V10 petrol-powered versions. Audi claims the production version of the R8 e-tron will be capable of a 0–100 km/h (62 mph) time of around 4.8 seconds, making it only 0.2 seconds slower than the R8 V8. Initial plans call for its top speed to be limited to 124 mph (200 km/h) to protect the charge of the battery. It is planned for launch in early 2012. Along with the R8 e-tron, Audi is also considering small-scale production of a smaller and lighter zero-emission sportscar based on the second e-tron concept displayed at the 2010 Detroit Motor Show.
In 2010 Audi began a development program with the objective to manufacture a limited edition of the R8 e-tron.[44][45] On June 26, 2012, one of the earliest R8 e-tron prototypes set a new electric car lap record at the Nürburgring racetrack with a time of 8:09.099.[46]
After developing 10 prototypes for research and development purposes, in May 2013 Audi decided to put on hold the production of the electric car due to its limited all-electric range as battery technology did not advance as fast as Audi had expected, making the R8 e-tron unviable for series production.[47][48]
In March 2014 Audi revised its decision and announced it will build the R8 e-tron upon customer request. The carmaker explained that their latest development work resulted in an increased range from 215 km (134 mi) to approximately 450 km (280 mi).[49] The limited production R8 e-tron will be based on the R8 new-generation platform shared with the Lamborghini Huracan.[50] Deliveries are scheduled to begin in 2015.
The production version of the Audi R8 e-tron was revealed at the 2015 Geneva Motor Show[51] The limited production supercar was available only in Europe in 2015 at a price of €1,000,000 (US$1.1 million). Fewer than 100 units were sold at the end-of-production.[52]
The R8 e-tron was fitted with two electric motors mounted on the rear wheels delivering 456 bhp and 678 lb ft of torque.[53] The battery pack consisted of a 92kWh T-shaped Lithium-ion battery. The e-tron could reach 0–62 miles per hour (0–100 km/h) in 3.9 seconds with a top speed of 155 miles per hour (249 km/h). The e-tron's delivered a driving range of 450 km (280 mi). The curb weight of the car is 1780 kg.[54][55]
Changes to the 2009 R8 LMS include the improvement of the engine cooling system capacity, suspension revisions, race-optimised electronics and exhaust systems, and a 6-speed transmission that can be inspected through an opening in the housing without the need to dismantle the entire assembly. Previous vehicles could be upgraded via an update kit.
The final version of the vehicle was sold for €298,000 (£267,000 in the UK[31]), with the first delivery going to the American-owned United Autosports team from Yorkshire in England.[56]
It was to be a limited production of 333 cars worldwide, 35 UK, 90 USA, this rare version of the R8 Coupé 5.2 FSI quattro with curb weight reduced by 100 kg (220 lb) to 1,525 kg (3,362 lb), increased engine power to 560 PS (412 kW; 552 bhp) (367 PS (270 kW; 362 bhp) per ton). Because of these changes the R8 GT has a top speed of 199 mph (320 km/h) and goes from 0–100 km/h in 3.6 seconds, 0.3 faster than the R8 V10. The car also features some visual changes including red brake caliper covers, a fixed rear wing, front bumper mounted winglets and GT badges replacing the V10 ones.
The vehicle was unveiled in Wörthersee Tour 2010 (in Orange).[57]
The vehicle was released as a 2012 model year car for $239,000 (excluding $1,250 destination charge, taxes, title, options and dealer charges).[58]
The "NF" (i.e. "Nachfolger" or simply "follower") prototype is a lighter weight version of the R8 with reported greater use of the lightweight carbon fiber-reinforced polymer.
The vehicle identified as R8 NF was featured on a timeline describing the proliferation of carbon-fiber in vehicles such as the R8 and highlighted the carbon-fiber engine cover on the R8 Spyder, the roof of the R8-based E-Tron and the various pieces found on the limited-run R8 GT, amongst others. Denoted at the 2014 mark was the NF, or more specifically, the passenger section. The prototype was reported to be up 20% (325 kg (717 lb)) lighter than an aluminum-bodied R8.
The photo released by Audi showed a white R8 Coupé 5.2 FSI quattro, which implied that the NF would feature a new carbon-fiber rear bulkhead between the seat backs and the engine compartment and showed the carbon-fiber piece extending into the lower B-pillar. Audi would not elaborate on the image, but the car in photo was identified as a vehicle related to the NF project, but not the NF.
The vehicle was presented in Audi's lightweight research and production plant in Neckarsulm, Germany.[59]
It is a limited (333 units, 50 in USA) production vehicle that combines the improvements in the R8 GT with a convertible body. The German model went on sale for base price of €207,800.[60]
The vehicle was unveiled in 2011 at Le Mans.[61]
US model went on sale as a 2012 Model Year vehicle, with delivery beginning in February 2012.[62]
It is a limited (100 units) version of the R8 Coupé 4.2 FSI quattro for the UK market, commemorating the tenth victory for Audi in 24 Hours of Le Mans marathon race. It included titanium body colour option (no-cost optional metallic and pearl effect paint options, Titanium Metallic at cost), titanium finish 19-inch '5-arm double-spoke Y design' alloy wheels (from R8 GT Coupe), red brake callipers, satellite navigation, the Audi Music Interface (AMI), an interior light package, a premium Bang and Olufsen sound system, mobile phone preparation via a Bluetooth interface with integrated seat-belt microphones, Audi magnetic ride adaptive suspension system, Black Fine Nappa Leather-upholstered seats and headrests with crimson red accents and red contrast stitching, red stitching on leather-covered multi-function steering wheel and instrument cowl, crimson red leather upholstery on monoposto, knee pads and passenger door handle in red leather, floor mats have a red surround and feature the R8 logo in silver, stainless steel pedals and illuminated door sills with bright aluminium inserts carrying the R8 logo, optional Carbon Package (carbon sigma sideblades, door mirrors, monoposto, inlays and door sill trims, illuminated engine bay), bespoke R8 Driving Experience at Silverstone Circuit.
The vehicle was available to order from July 2011, with UK deliveries began in October.[63]
As part of NASCAR's embracing of GT3 in their Grand American Road Racing Association Rolex Series races, GT3 cars are permitted to run with slight restrictions as the "national" GT3 in the United States. This version (Grand-Am) features an engine with its power reduced from 470 PS (346 kW; 464 bhp) to 450 PS (331 kW; 444 bhp) via air restrictor and the engine electronics, a reduced fuel tank capacity of 83.3 litres, three-part rims for wheels and suspension, and deactivated anti-lock system and traction control (NASCAR/Grand-Am does not permit either traction control nor anti-lock brakes).[64] Additional changes include loss of aerodynamic grip via smaller front splitter and rear diffuser, stiffer roll cages, an Earnhardt bar (anti-intrusion bars on the windscreen), and side window nets on both sides, both of which are required in the Rolex Series. As is the rule, a specification Continental tyre is used.[65] Compared to the Audi R8 LMS ultra, the R8 Grand AM has lower down force.[66]
This model made debut in 50th Daytona 24 Hours in January 2012.
It is a limited (30 units) version of the R8 Coupé 5.2 FSI quattro for the Chinese market. It included Nordic gold body colour, front and rear air intakes/outlets and lightweight tailpipes are in matt black, front and rear slats and rear bumper (partially) in matt titanium grey; front spoiler, flics, sideblades, exterior mirrors, fixed rear wing, enlarged diffuser in carbon matt; radiator grille in matt black; radiator grille surround and bars in matt titanium grey, 19" wheels in 5 twin-spoke "Y" design in titanium look, aluminum gear knob with limited edition number from 1 up to 99 without number 4, 14 and 24; sports bucket seats in black Alcantara with contrasting stitching and piping in trim colour, headlining in Alcantara with contrasting stitching, knee pad in shark skin black with contrast stitching, centre console inlays and door trim inserts in body colour, monoposto and door pulls use inlays in carbon matt, doors and centre console are in body colour, instrument cluster with black dials and R8 emblem, door sill trims with aluminium insert and R8 logo, R tronic transmission.[67]
The vehicle was unveiled at the 2011 Guangzhou Auto Show.[68]
It is a version of the Audi R8 LMS with CFRP (carbon fiber reinforced plastic) doors with high-energy absorbing new crash foams, new PS1 safety seat developed by Audi, updated transmission provides additional reserves on long-distance runs, increased engine power to 570 PS (419 kW; 562 bhp) (depending on restrictor regulations) with higher torque at lower engine speeds, a larger engine oil cooler and transmission fluid cooler, relocated steering hydraulics oil cooler to the vehicle's midsection, enlarged air vents, improved air flow to radiator and interior, front 18-inch wheels with Michelin 30-65/18 tires, optimized brake cooling at the front wheels, uniball joints transverse control arm mounts, weight-reduced compression and rebound-adjustable gas dampers from Bilstein, wider front hood with louvers, new wider rear wing with larger end plates, new front plate with optimized diffusion under the front end. Previous vehicles could be upgraded via an update kit.
The vehicle was sold for €329,900.00 plus VAT, with delivery began in March 2012.[69]
They are limited versions of the 2012 R8 Coupé 4.2 FSI quattro (20 units) and 2012 R8 Coupé 5.2 FSI quattro (30 units) for the US market.
2012 Exclusive Selection Edition R8 V8 includes Daytona Gray matte body colour, carbon fiber exterior splitter and diffuser, 19-inch titanium five-arm double spoke wheels, black grille surround, black exhaust finishers, R8 GT tail lamps, red brake calipers, exclusive leather package with Crimson Red elements and contrast stitching, exclusive leather Navigation surround, a thicker contoured leather multifunctional steering wheel, Carbon Fiber elements, Bang & Olufsen Sound System and Navigation with the Audi Music Interface.
2012 Exclusive Selection Edition R8 V10 includes Ibis white exterior and Brilliant Black features (sideblade, exterior mirrors, rear license plate surround), R8 GT tail lamps, 19-inch bi-color e-tron wheels, Ibis interior upholstery with Alabaster White contrast stitching, Carbon Fiber monoposto driver's cockpit, exclusive leather Navigation surround and contoured steering wheel.
Both models include a six-speed manual or automatic R tronic transmission.[70]
A limited edition (80 units) of the R8 Coupé 5.2 FSI quattro was built for the Chinese market. It included a choice of two body colors (Malibu blue body with Suzuka grey rocker panel side blades, or Suzuka grey body with Malibu blue side blades), 19-inch high-gloss black wheel hubs in a five twin-spoke "Y" design, fixed spoiler in carbon matte, shark skin upholstery with colored stitching, handbrake and steering wheel wrapped in Alcantara, instrument shield in carbon matte, aluminum gear knob engraved with characters "R8 专享" and the serial numbers had any "4" removed (considered an unlucky number in China), seat heating function, and R tronic transmission.[71][72][73]
A police car was created based on the ABT R8 GTR vehicle, which is itself a modified version of the Audi R8 Coupé 5.2 FSI quattro. It includes increased engine power to 620 PS (456 kW; 612 bhp) and 550 N·m (406 lb·ft), 19-inch wheels with Hankook 235/35 Z19 and HA 305/30 Z19 tires, ceramic brake pads, stainless steel sport exhaust system, ABT sports suspension, ABT damper, Carbon body kit from ABT, Recaro racing seats ABT, ABT sports steering wheel in carbon, Roll-over bar, stainless steel belt clip, 4-point harness system.
The vehicle was unveiled at the 2011 Essen Motor Show.[74]
Models | R8 Coupé 4.2 FSI quattro[75] | R8 Spyder 4.2 FSI quattro | R8 Coupé 5.2 FSI quattro[76] | R8 Spyder 5.2 FSI quattro | R8 GT[77] | R8 GT Spyder[78] | R8 e-tron concept (2009)[79][80] | R8 LMS (2011 GT3)[81] | R8 LMS ultra (2012 GT3)[82] | R8 GRAND-AM (2012)[83] | |
---|---|---|---|---|---|---|---|---|---|---|---|
Engine | |||||||||||
Configuration, Displacement | 4,163 cc (4.163 L; 254.0 cu in) V8 32 valve DOHC | 5,204 cc (5.204 L; 317.6 cu in) Odd firing V10 40 valve DOHC | 4×asynchronous Electric motors, 53 kWh (42.4 kWh usable) lithium-ion battery | 5,200 cc (5.2 L; 320 cu in) V8 32v DOHC | 5,200 cc (5.2 L; 320 cu in) Odd firing V10 40 valve DOHC | 5,200 cc (5.2 L; 320 cu in) Odd firing V10 40 valve DOHC | |||||
Power @ rpm | 420 PS (309 kW; 414 bhp)@7800 2007 - 2011 430 PS (316 kW; 424 bhp)@7900 2012 - |
420 PS (309 kW; 414 bhp)@7900 2010 - 2011 430 PS (316 kW; 424 bhp)@7900 2012 - |
525 PS (386 kW; 518 bhp)@8000 | 525 PS (386 kW; 518 bhp)@8000 | 560 PS (412 kW; 552 bhp)@8000 | 560 PS (412 kW; 552 bhp)@8000 | 313 PS (230 kW; 309 bhp)@n/a | 496 PS (365 kW; 489 bhp) to 570 PS (419 kW; 562 bhp)@? | 570 PS (419 kW; 562 bhp)@? | 570 PS (419 kW; 562 bhp)@? | |
Torque @ rpm | 430 N·m (317 lb·ft)@4500-6000 | 430 N·m (317 lb·ft)@4500-6000 | 530 N·m (391 lb·ft)@6500 | 530 N·m (391 lb·ft)@6500 | 540 N·m (398 lb·ft)@6500 | 540 N·m (398 lb·ft)@6500 | 4,500 N·m (3,319.03 lb·ft)@n/a (wheel) | 500 N·m (369 lb·ft)@? | over 500 N·m (369 lb·ft)@? | over 500 N·m (369 lb·ft)@? | |
Performance | |||||||||||
0 to 100 km/h (62 mph) (seconds) | 4.6 | 4.8 | 3.7 (MY2012: 3.9) |
4.1 | 3.6 | 3.8 | 4.8 | n/a | ? | ? | |
0 to 200 km/h (120 mph) (seconds) | 14.9 | n/a | 11.8 | n/a | 10.8 | n/a | n/a | n/a | ? | ? | |
1⁄4 mile (0.40 km) (seconds) | 12.5[citation needed] | n/a | 11.5 | n/a | 11.5 | ? | n/a | n/a | ? | ? | |
Top speed | 301 km/h (187.03 mph) 2007 - 2011 (MY2012: 302 km/h (187.65 mph)) |
299 km/h (185.79 mph) 2010 - 2011 (MY2012: 300 km/h (186.41 mph) |
316 km/h (196.35 mph) | 313 km/h (194.49 mph) | 320 km/h (198.84 mph) | 317 km/h (196.97 mph) | 200 km/h (124.27 mph) | n/a | ? | ? | |
Dimensions & Weight | |||||||||||
Length, Width, Height | 4,431×1,904×1,252 mm (174.4×75.0×49.3 in) | n/a | 4,434×1,930×1,252 mm (174.6×76.0×49.3 in) | n/a | 4,434×1,930×1,242 mm (174.6×76.0×48.9 in) | 4,434×2,029×1,234 mm (174.6×79.9×48.6 in) (mirror-mirror, closed roof) | 4,260×1,900×1,230 mm (168×75×48 in) | 4,475×1,994×1,195 mm (176.2×78.5×47.0 in) (closed roof) | 4,670×1,994×1,195 mm (183.9×78.5×47.0 in) | 4,470×1,994×1,195 mm (176.0×78.5×47.0 in) | |
Curb weight (R Tronic, manual -5 kg) | 1,565 kg (3,450.23 lb) (MY2012: 1,640 kg (3,615.58 lb)) |
1,740 kg (3,836.04 lb) | 1,625 kg (3,582.51 lb) (MY2012: 1,700 kg (3,747.86 lb)) |
1,800 kg (3,968.32 lb) | 1,525 kg (3,362.05 lb) (MY2012: 1,600 kg (3,527.40 lb)) |
1,640 kg (3,615.58 lb) (MY2012: 1,715 kg (3,780.93 lb)) |
~1,600 kg (3,527.40 lb) | 1,290 kg (2,843.96 lb)* | 1,250 kg (2,755.78 lb) (minimum) | 1,280 kg (2,821.92 lb) (minimum) |
Models | Types |
---|---|
R8 Coupé 4.2 FSI quattro | 6-speed manual, 7-speed R Tronic |
R8 Spyder 4.2 FSI quattro | 6-speed manual, 7-speed R Tronic |
R8 Coupé 5.2 FSI quattro | 6-speed manual, 7-speed R Tronic |
R8 Spyder 5.2 FSI quattro | 6-speed manual, 7-speed R Tronic |
R8 GT | 6-speed R Tronic |
R8 GT Spyder | 6-speed R Tronic |
R8 e-tron | 3-speed spur gear ("straight-cut") transmission |
R8 LMS (2011 GT3) | 6-speed sequential |
R8 LMS ultra (2012 GT3) | pneumatically actuated 6-speed sequential sports transmission with paddle shift |
R8 GRAND-AM (2012) | pneumatically actuated 6-speed sequential sports transmission with paddle shift |
The transmission options are either a Lamborghini-sourced six-speed manual gearbox with metal gate for the shift lever, or an Audi-developed R Tronic[2] gearbox—which is a semi-automatic, without a traditional clutch pedal with automatic gears shifting mode.[4][84]
The R8 also features a distinctive curved bar of LED daytime running lamps (DRLs) mounted inside the xenon HID headlamp casings.
The R8, like most mid- or rear-engine designed sports cars, utilises wider wheels and tyres on its rear axle. For the 18-inch alloy wheels (on standard summer tyres), there is just one range of sizes—the fronts are sized at 8.5J×18H2 ET42, whilst the rears are two inches wider at 10.5Jx18H2 ET50. With the 19-inch wheels (standard fit in most markets), the theme continues—the fronts are all 8.5J×19H2 ET42, and the rears are 11.0Jx19H2 ET50.[2] 19-inch wheels for the winter tyre package have a ½" narrower rear compared to the summer tyre wheel package. There is also a corresponding difference in tyre sizes—18's are 235/40 ZR18 95Y XL (eXtra Load) in front and 285/35 ZR18 101Y XL at the rear. For the 19-inch tyres, two different options are available—all fronts are 235/35 ZR19 91Y, and the rears are either 295/30 ZR19 100Y XL or 305/30 ZR19 102Y XL.[2] Standard factory supplied tyre makes offered are either Continental SportContact3 or Pirelli P-Zero Rosso.
The first Audi R8 LMS (chassis number 101) was delivered to Audi Sport Italia in 2009.[85]
Despite the development of the car, Audi itself had stated not to enter any races with the new GT3 car as an official 'factory' team.[86] The car was unveiled at Essen Motor Show.[87]
In the 2009 24 Hours Nürburgring, and preceding VLN endurance races, Audi privateer teams had entered four cars, operated by the Abt Sportsline and Nürburging-based Phoenix race teams. Until the 19th hour, two of these R8 remained challengers for the lead, against two Manthey-operated Porsche GT3 in the same lap, before the leading #99 car[88] suffered suspension problems. The #97 finished 2nd,[89] and despite electrical and gearbox problems, the other two cars finished 23rd or better.
Australian Mark Eddy participated in the 2010 Australian GT Championship with the first R8 LMS in the Southern Hemisphere.[90] In the 2010 24 Hours Nürburgring, the first four spots on the grid were occupied by Audi R8.
Audi's Le Mans 24 Hour team, Joest Racing ran a pair of R8 LMS GT3's in the 2011 Bathurst 12 Hour held at the Mount Panorama Circuit, Bathurst, New South Wales, Australia on 6 February 2011. The #7 R8 driven by an all-Australian crew of Mark Eddy, multiple Bathurst 1000 winner Craig Lowndes and Warren Luff qualified on pole alongside teammates Marc Basseng, Christopher Mies and Darryl O'Young in the #8 car. Bessing, Miles and O'Young won the race from Eddy, Lowndes & Luff by just 0.71 seconds with Lowndes setting the races fastest lap and a new class lap record of 2:09.0861 for the 6.213 km long circuit on lap 267 of the 292 ran in the 12-hour time frame.[91] FIA GT3 and Australian GT Championship cars were included in the 12 Hour for the first time in 2011. The race had previously been the domain of Group 3E Series Production Cars. Phoenix Racing returned to the event in 2012 and won the event again with Christopher Mies, Darryl O'Young and Christer Joens.
In the 2012 24 Hours of Nürburgring (the 40th edition of the race), Audi secured its first-ever victory and a 1-2 finish in the 24-hour classic with a Phoenix team consisting of Marc Basseng, Christopher Haase, Frank Stippler and Markus Winkelhock taking the top spot of the podium and Christian Abt, Michael Ammermüller, Armin Hahne and Christian Mamerow of the Mamerow racing team (which used a Mercedes-Benz SLS AMG last year) taking second.
Phoenix Racing went on to win the 2012 24 Hours of Spa in an Audi R8 LMS Ultra in the hands of Andrea Piccini, Rene Rast and Frank Stippler. They were closely followed by fellow Audi Sport team, W Racing Team.The R8 LMS Ultra in GT3 spec is capable of pulling 1.8g in corners and can accelerate from 0-60 mph in 3.2s.[92]
In the 2012 Rolex Sports Car Series Rolex 24 at Daytona race, Team APR Motorsport finished in 31st place with its drivers Ian Baas (USA)/Nelson Canache (YV)/Dion von Moltke (ZA)/Dr. Jim Norman (USA)/Emanuele Pirro (I). Oryx Racing came home in 32nd place with Humaid Al Masaood (UAE)/Saeed Al Mehairi (UAE)/Steven Kane (GB). Both teams drove the 480 PS (353 kW; 473 bhp) version of the car.[93]
In 2013, Audi won the GT class of the Rolex 24 in a 1-2 finish with Alex Job Racing (drivers Filipe Albuquerque, Oliver Jarvis, Edoardo Mortara and Dion von Moltke) and APR Motorsport (drivers Ian Baas, Marc Basseng, Rene Rast and Frank Stippler).
An Audi R8 e-tron entered the Silvretta E-Auto Rally Montafon 2010 with factory driver Lucas Luhr.[94] The R8 e-tron won the race against 23 other electric cars in the three-day race.[95][96]
Many publications were hailing it as the first car to truly be able to beat the Porsche 997—considered by many to be one of the best sports cars ever made, and a leader in its class.[97] Initial comparison tests have proven quite positive in this respect; Evo Magazine listed it as a "supercar",[98] compared the R8 to the Porsche 911 Carrera 4S, Aston Martin V8 Vantage, and BMW M6 and after praising the R8's "amazing stability, traction and grip, unparalleled steering accuracy and bite, (and) its uncannily flat and disturbance-free ride", claimed that as a result of "the sublime effortlessness of it all", the Audi is a better sports car. The article concluded that "Audi humbles Porsche. A new dawn starts today".[99]
Other publications have also written similar reviews of the Audi beating the Porsche in comparison tests.[5][100] In a half mile drag race conducted by Battle of the Supercars between the R8 and a 997 Carrera S, the Porsche won, crossing the line just a half metre before the R8. However, the R8 easily beat the Porsche around Top Gear's test track.
The television show Top Gear compared the Nissan GT-R to the R8 V8, and remarked that the R8 was "simultaneously less impressive and yet somehow more involving". On the R8 they wrote that "it rewards driver input", calling it "fantastic in a way that will appeal more to true car enthusiasts", but also remarked that it (the V8 model) was "much slower", and the GT-R was cheaper.[101] On their test track, the car performed better than a Lamborghini Gallardo and an Aston Martin DB9.
On Bedford Autodrome, tested by Evo Magazine, the R8 was faster than the Lamborghini Gallardo.[citation needed]
Customers bought every unit available for 2008 within a week[105] after the R8 premiered at the Bogota International Auto Show and Auto Expo of Medellin.
In 2.4.2013, the 100th Audi R8 GT3 race car, an Audi R8 LMS ultra, was delivered to Team MS RACING from Heilbronn-Biberach facility.[106]
As part of the Audi R8 e-tron concept launch, a PlayStation 3 video game titled Vertical Run was produced. The goal of Vertical Run is to beat the competition in a multiplayer challenge by collecting enough electrical energy and avoiding driving errors in the e-tron, in order to reach the highest possible speed. The game is accessible through the PlayStation Home service in the new Audi Space within PlayStation Home.[107]
After record consumer response in 2011, Audi brought back its #WantAnR8 Twitter campaign where fans can tweet for the opportunity to get behind the wheel of a 2012 Audi R8 for a day. The #WantAnR8 hashtag would appear during a new 30-second spot called "Once Upon a Time," featuring the R8 supercar. The spot debuted on March 21, 2013 on the Audi YouTube channel, followed by network TV on March 26. The new #WantAnR8 Twitter contest ran from March 20, 2012 through October 29, 2012. The contest was split up into four entry periods, and two winners being selected in each round, for eight winners in total. Winners had the option to drive the R8 on the track at the Audi Sportscar Experience in Sonoma, CA or have an R8 delivered to their home. The new 30-second spot called "Once Upon a Time" was created by Audi of America advertising agency Venables, Bell and Partners.[108]
In December 2013, an Audi R8 valued at US$157,300 was awarded as a prize on the CBS daytime American game show The Price Is Right. It was the largest prize ever won on the show.[109]
Changes include:
R8 V10 plus (available only as a coupé) includes:
Other options for all R8 variants include a high-beam assistant, a stowage package, various travel case sets, a cell phone preparation, with belt microphone and voice control, and the parking system plus with reversing camera.
European models were delivered at the end of 2012. Early models include R8 V8 (Coupé/Spyder), R8 V10 (Coupé/Spyder), R8 V10 plus (Coupé).[110][111]
UK models went on sale as 2013 model year vehicles. The sales began in August 2012, with deliveries began in early 2013.[112]
US models went on sale in 2013-04-11 as 2014 model year vehicles. Early models include R8 V8 (Coupé/Spyder), R8 V10 (Coupé/Spyder), R8 V10 plus (Coupé).[113]
Japan models went on sale in August 2013. Early models include R8 V8 (Coupé), R8 V10 (Coupé/Spyder).[114]
The vehicle was unveiled in 2013 Geneva Motor Show,[115] followed by 2013 Frankfurt Motor Show.[116]
It is an electric car version of the R8 Coupé designed by AUDI AG and Audi Electronics Venture, with Robert Bosch GmbH, Bosch Engineering GmbH and 3 institutes at the RWTH Aachen University (Institute of Automotive Engineering (ika), Institute for Power Electronics and Electrical Drives (ISEA), Institute of Electrical Machines (IEM)). It includes two separate blocks of 200-macrocell battery with total 38 kWh charge, front axle synchronous motor and rear axle asynchronous motors rated 204 PS (150 kW; 201 hp) and 550 N·m (405.66 lb·ft), a DC/DC converter, heat pump, user-programmable instrument cluster. The car's basic drive functions – Park, Reverse, Neutral and Drive – are performed by operating buttons on the center tunnel. All other operations are controlled via a tablet computer that can be removed from the center console.[117]
It is a rear wheel drive electric car version of the R8 Coupé. It includes two permanent magnet synchronous motors at the rear axle rated 381 PS (280 kW; 376 hp) and 820 N·m (604.80 lb·ft) (total), torque vectoring, electric single-wheel anti-slip regulation, Multimaterial Space Frame chassis with increased use of carbon-fiber-reinforced polymer over R8 GT, springs made from Fibre-reinforced plastic, wheel hubs made of forged titanium, anti-roll bar boasts made in hybrid aluminum and carbon fiber, 19-inch wheels with friction-optimized 225-35 series tires, 48.6 kWh lithium-ion battery beneath the passenger cabin as structural element, Crescendo Red Metallic body colour, fine chrome horizontal struts on the grille, e-tron-specific LED headlamp design, diffuser at the rear, 7-inch Multi Media Interface display, 6.7-inch AMOLED (Active Matrix Organic Light Emitting Diode) optic rear-view mirror system, leather and Alcantara upholstery, e-sound artificial engine noise emitting from a speaker system mounted in the underbody that is audible outside the car at speeds under 60 km/h (37 mph).[118]
It is a version of the Audi R8 LMS ultra GT3 race car for the GT Daytona class of United SportsCar Championship, which include the 5.2-liter V10 FSI engine of the Audi R8 LMS.[119]
It is a limited (99 units) version of the Audi R8 V10 5.2 FSI quattro Coupé with LED and laser high beams module from Audi R18 e‑tron quattro with four 450 nanometer 5,500 kelvin laser diodes per module, increase engine power to 570 PS (419 kW; 562 hp) and 540 N·m (398.28 lb·ft), 7-speed S Tronic transmission, carbon‑fiber ceramic brake discs (380 mm (15.0 in) front), red anodized brake calipers, 19‑inch wheels with 235/35 R 19 front and 305/30 R 19 rear tires, exclusive Ara Blue body colour, a fixed rear spoiler, matt carbon fiber‑reinforced polymer front spoiler lip, side flics, engine compartment cover, exterior mirror housings, sideblades, rear wing and the diffuser; singleframe grille, front air inlet grilles, rear outlet grille finished in titanium gray; sport exhaust system with high-gloss black tailpipes, black interior with blue accents, folding bucket seats upholstered in Fine Nappa leather with Sepang Blue diamond pattern, backrest covers in Ara Blue, Sepang Blue stitching at parking brake lever, center tunnel console, steering wheel and the instrument cowl; black Alcantara headlining, black Fine Nappa leather door trim, center tunnel console, parking brake lever, inlays in the doors, arc around the cockpit in matte carbon; illuminated aluminum inlays integrated into the CFRP door sill trims, selector lever for the S Tronic and knee pads upholstered in Fine Nappa leather, floor mats with black piping and Sepang Blue stitching.
The vehicle was unveiled in 2014 24 Hours of Le Mans.[120]
The vehicle was set to go on sale in summer 2014. German model went on sale for €210,000.[121][122]
Model | Coupé | Spyder |
---|---|---|
R8 V8 4.2 FSI quattro | 2012- | 2012- |
R8 V10 5.2 FSI quattro | 2012- | 2012- |
R8 V10 plus 5.2 FSI quattro | 2012- | na |
R8 LMX | 2014- | na |
Model | Years | Type | Power, torque@rpm |
---|---|---|---|
R8 V8 4.2 FSI quattro | 2012- | 4,163 cc (254 cu in) V8 | 430 PS (316 kW; 424 hp)@7900, 430 N·m (317.15 lb·ft)@4500-6000 |
R8 V10 5.2 FSI quattro | 2012- | 5,204 cc (318 cu in) Odd firing V10 | 525 PS (386 kW; 518 hp)@8000, 530 N·m (390.91 lb·ft)@6500 |
R8 V10 Plus 5.2 FSI quattro | 2012- | 5,204 cc (318 cu in) Odd firing V10 | 550 PS (405 kW; 542 hp)@8000, 540 N·m (398.28 lb·ft)@6500 |
R8 LMX | 2014- | 5,204 cc (318 cu in) Odd firing V10 | 570 PS (419 kW; 562 hp)@?, 540 N·m (398.28 lb·ft)@? |
Model | Years | Types |
---|---|---|
R8 V8 4.2 FSI quattro | 2012- | 6-speed manual, 7-speed S Tronic |
R8 V10 5.2 FSI quattro | 2012- | 6-speed manual, 7-speed S Tronic |
R8 V10 plus 5.2 FSI quattro | 2012- | 6-speed manual, 7-speed S Tronic |
R8 LMX | 2014- | 7-speed S Tronic |
German models only include S Tronic transmission for V10 engine models.
US model of R8 V10 5.2 FSI quattro Spyder includes only 6-speed manual transmission.
Japan model of R8 V10 5.2 FSI quattro Spyder includes only 7-speed S Tronic transmission.
A R8 e-tron prototype (rated 381 PS (280 kW; 376 bhp) and 820 N·m (604.80 lb·ft)) driven by Markus Winkelhock completed Nürburgring at 8:09.099 minutes.[123][124]
Two Audi R8 LMS customer race cars purchased by Flying Lizard Motorsports entered the GT Daytona class of 2014 United SportsCar Championship. Testing took place in Sebring on 2013-11-16, with the first race for both Flying Lizard Audi R8 LMS cars taking place in 2014 Rolex 24 at Daytona.[125]
Paul Miller Racing entered GT Daytona class of 2014 United SportsCar Championship with Audi R8 LMS.[126][127]
As part of the R8 facelift market launch in the UK, a new film for the R8 V10 plus had been produced. In addition, users of the free image-recognition app Blippar are able to view this video by simply pointing their phone at print and poster advertisements of the car, instantly bringing 2D photographs to life.[128]
An Audi R8 e-tron prototype were used in Marvel's Iron Man 3 movie, with Tony Stark (Robert Downey Jr.) as driver.[129][130]
A red 2014 Audi R8 Spyder was used in the U.S. premiere of Iron Man 3 at El Capitan and TCL Chinese Theatres, with Robert Downey, Jr. as driver.[131][132]
A 2014 Audi R8 V10 Plus Coupé was used in Audi Health Check program in Canada (between 2013-07-15 and 2013-09-15), where customers turning in out-of-warranty vehicles riding Audi R8 equipped as an authentic German EMS (Emergency Medical Services) vehicle.[133][134][135]
An Audi R8 Spyder was used in London's Leicester Square with the world premiere of The Wolverine, with Hugh Jackman. In the film, the car is driven by Wolverine (Hugh Jackman), Jean Grey (Famke Janssen), Yukio (Rila Fukushima), Shingen (Hiroyuki Sanada) and Mariko (Tao Okamoto) in an Audi R8 Spyder and the red colour 2012 Audi R8 Coupe - similar to the one which was put on display on a specially erected plinth on the red carpet.[136][137][138] An Audi R8 e-tron was used in the end of X-Men: Days of Future Past.
As part of the 2014 Audi R8 launch in the US, Audi Library iPad App was produced, allowing the user to configure a 2014 R8 V10 plus on the fully interactive digital brochure as well as access dynamic Audi content. In conjunction with the new Audi Library app, Audi also released a new video on the S tronic transmission. The video engages and excites sportscar enthusiasts by highlighting the incredibly fast shifting seven-speed S tronic double clutch transmission on the track.[139][140]
As part of the 2014 Audi R8 launch in the US, the Audi #WantAnR8 contest returned between October 23, 2013 and November 20, 2013, where fans are challenged to prove their love for the R8 by taking their own virtual turn on the Sonoma Raceway to create a video featuring original Audi R8 footage and music from innovative recording artists from around the world.[141][142]
As Volkswagen Group owns both Audi and Lamborghini (Automobili Lamborghini S.p.A.), some of the R8 is shared with the Lamborghini Gallardo, including some of the chassis and floorpan, door handle mechanisms, transmissions, and the revised V10 engine. The R8 is made distinct by its Germanic exterior styling, cabin, smaller V8 engine, magnetic dampers, and pricing.
The R8 (with the V8 engine) has a curb weight of 1,560 kilograms (3,439 lb).[2] Its suspension uses BWI Group's[143] magnetorheological dampers.[144]
Safety features include Bosch ESP 8.0 Electronic Stability Programme,[2] which includes anti-lock braking system (ABS), electronic brakeforce distribution (EBD), Anti-Slip Regulation (ASR) and Electronic Differential Lock (EDL),[2] front dual-stage airbags, and 'sideguard' curtain airbags.[145]
Second generation | |
---|---|
Overview | |
Production | 2015–present |
Body and chassis | |
Body style |
2-door coupé 2-door convertible |
Related | Lamborghini Huracán |
Powertrain | |
Engine | 5.2 L FSI V10 |
Transmission | 7-speed S-tronic |
Dimensions | |
Length | 4,426 mm (174.3 in) |
Width | 1,940 mm (76.4 in) |
Height | 1,240 mm (48.8 in) |
Curb weight | 1,555–1,720 kg (3,428–3,792 lb) |
The second generation was introduced at the 2015 Geneva Motor Show, including the series production version of the Audi R8 etron battery electric vehicle with an all-electric range of over 280 miles. Power in the full-electric e-tron is 456 PS (335 kW; 450 bhp) and torque is 920 N·m (679 lb·ft). It sprints from a standstill to 100 km/h (62 mph) in 3.9 seconds[146][147] There are also 2 other versions, V10 with 540 PS (397 kW; 533 bhp) and more powerful V10 Plus with 610 PS (449 kW; 602 bhp). Many changes have been introduced, such as a newer Audi SpaceFrame, new interior, re-designed exterior, etc. It shares the technical automobile platform with the Lamborghini Huracán.
Presented at the 2016 New York Motor Show, the R8 Spyder is the convertible version of the new R8. From launch it was only available with the standard V10 engine, which produces 540 PS (397 kW; 533 bhp), a V10 Plus with 610 PS (449 kW; 602 bhp) was added to the range in mid-2017.
Models | R8 Coupé 5.2 FSI quattro[148] | R8 Spyder 5.2 FSI quattro[149] | R8 Coupé 5.2 FSI quattro (V10 Plus)[148] | R8 LMS 2016[148] | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Engine | |||||||||||||
Configuration, Displacement | 5204cc V10 | ||||||||||||
Power @ rpm | 540 PS (397 kW; 533 bhp)@8250 | 610 PS (449 kW; 602 bhp)@8250 | 585 PS (430 kW; 577 bhp)@??? | ||||||||||
Torque @ rpm | 540 N·m (398 lb·ft)@6500 | 560 N·m (413 lb·ft)@6500 | 500 N·m (369 lb·ft)@??? | ||||||||||
CO2 emissions | 272g/km | 277g/km | 287g/km | ???g/km | |||||||||
Performance | |||||||||||||
0 to 100 km/h (62 mph) (seconds) | 3.5 | 3.6 | 3.2 | 3.0 | |||||||||
Top speed | 198 mph (319 km/h) | 197 mph (317 km/h) | 205 mph (330 km/h) | 186 mph (299 km/h) | |||||||||
Weight | |||||||||||||
Curb weight | 1,595 kg (3,516.37 lb) | 1,720 kg (3,791.95 lb) | 1,555 kg (3,428.19 lb) | 1,225 kg (2,700.66 lb) |
The rear wheel drive version R8 RWS (Rear Wheel Series) is limited to 999 units.[150]
The Audi R8 is used as a safety car in Deutsche Tourenwagen Masters and British Superbike Championship racing series.
This article uses material from the Wikipedia article "Audi R8", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer