Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (Unkown).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (July 2007) (Learn how and when to remove this template message) |
Porsche 550 | |
---|---|
Overview | |
Manufacturer | Porsche |
Production | 1953-1956 |
Assembly | Stuttgart, Germany |
Body and chassis | |
Class | Sports car |
Body style |
2-door coupé 2-door spyder |
Layout | MR layout |
The Porsche 550 was a racing sports car produced by Porsche from 1953-1956.
Engine
Design | 4 cylinder air cooled horizontal opposed 4 overhead camshafts |
Power | Approximately 110ps (81 kW) at 6200rpm |
Bore | 3.35in (85mm) |
Stroke | 2.59in (66mm) |
Piston displacement | 1498cc (91.4cu in) |
Compression ratio | 9.5:1 |
Crankcase | Aluminium |
Cylinders | Aluminium hard chromed walls |
Cylinder head | Aluminium |
Valves per cylinder | An intake and an exhaust |
Valve operation | 2 camshafts per head driven by vertical shafts |
Crankshaft | Full roller bearing and built up |
Pistons | Aluminium |
Air blower drive | V-belt and crankshaft to generator shaft |
Crankshaft to blower ratio | 1:1 |
Air volume | 1100ls at 6200rpm |
Lubrication | Dry sump with oil cooler and filter in main current |
Firing order | 1-4-3-2 |
Distribution drive | Camshaft |
Sparkplugs | Temperature valve 260-80 |
Carburettors | Solex 40 PJJ or Weber 40 DCM |
Muffler | 2 of them leading to an exhaust pipe |
Clutch | Fichtel & Sachs K12 Porsche Special |
Transmission | 4 forward speeds, helical gears, synchronised, 1 reverse |
Gear ratios:
1st gear | 11:35 (1:3.18) |
2nd gear | 17:30-16:31-18:29 (1:1.76-1:1.94-1:1.61) |
3rd gear | 23:26-22:27-24:25 (1:1.30-1:1.23-1:1.04) |
4th gear | 27:22-25:24-26:23 (1:0.81-1:0.96-1:0.88) |
Reverse | 1:3.56 |
Rear axle | Spiral level pinion, 2F lock tyre differential |
Gear ratio | 8:35-7:31-7:34 (1:4.375-1:4.43-1:4.86) |
Top speed | Approximately 140mph (220kmh) |
Chassis
Frame | Seamless steel tubing |
Front springs | 2 transverse, 4-leaf adjustable torsion bars |
Rear springs | A round torsion bar on both sides |
Shock absorbers | Fichtel & Sachs, telescopic hydraulic |
Front | 26X90 |
Rear | 36X140 |
Steering ratio | 1:14.15 |
Operation brakes | Oil hydraulic foot brakes to all 4 wheels |
Brake drums | 11.0236in (280mm) |
Rims | Aluminium |
Front tyres | 5-16 |
Rear tyres | 5.25-16 |
Dimensions
Wheel base | 83in (2100mm) |
Front tread | 50in (1290mm) |
Rear tread | 49in (1250mm) |
Overall length | 11ft 9in (3600mm) |
Overall width | 5ft 1in (1550mm) |
Unloaded height | 3ft 4in (1015mm) |
Minimum ground clearance | Approximately 6in (150mm) |
Minimum turning circle | Approximately 36ft (11m) |
Weight
Dry weight | Approximately 1300b (590kg) |
Empty weight (DIN) | Approximately 1510lb (685kg) |
Service weight (FIA) | Approximately 1410lb (640kg) |
Axle weight | 992lb (450kg) |
Permissible total weight | Approximately 1984b (900kg) |
Inspired by the Porsche 356 which was created by Ferry Porsche, and some spyder prototypes built and raced by Walter Glöckler starting in 1951, the factory decided to build a car designed for use in auto racing.[1] The model Porsche 550 Spyder was introduced at the 1953 Paris Auto Show.[2] The 550 was very low to the ground, in order to be efficient for racing. In fact, former German Formula One racer Hans Herrmann drove it under closed railroad crossing gates during the 1954 Mille Miglia.
The first three hand built prototypes came in a coupé with a removable hardtop. The first (550-03) raced as a roadster at the Nurburgring Eifel Race in May 1953 winning its first race. Over the next couple of years, the Werks Porsche team evolved and raced the 550 with outstanding success and was recognized wherever it appeared. The Werks cars were provided with differently painted tail fins to aid recognition from the pits. Hans Herrmann’s particularly famous ‘red-tail’ car No 41 went from victory to victory. Porsche was the first car manufacturer to get race sponsorship which was through Fletcher Aviation, who Porsche was working with to design a light aircraft engine and then later adding Telefunken and Castrol.
For such a limited number of 90 prototype and customer builds, the 550 Spyder was always in a winning position, usually finishing in the top three results in its class. The beauty of the 550 was that it could be driven to the track, raced and then driven home, which showed the flexibility of being both a road and track car. Each Spyder was individually designed and customised to be raced and although from the pits it was difficult to identify the sometimes six 550s in the race, the aid of colouring tail spears along the rear wheel fenders, enabled the teams to see their cars. The racing Spyders were predominantly silver in colour, similar to the factory colour of the Mercedes, but there were other splashes of blue, red, yellow and green in the tail spears making up the Porsche palette on the circuit.
Each Spyder was assigned a number for the race and had gumballs positioned on doors, front and rear, to be seen from any angle. On some 550s owned by privateers, a crude hand written number scrawled in house paint usually served the purpose. Cars with high numbers assigned such as 351, raced in the 1000 mile Mille Miglia, where the number represented the start time of 3.51am. On most occasions, numbers on each Spyder would change for each race entered, which today helps identify each 550 by chassis number and driver in period black and white photos.
The later 1956 evolution version of the model, the 550A, which had a lighter and more rigid spaceframe chassis, gave Porsche its first overall win in a major sports car racing event, the 1956 Targa Florio.
Its successor from 1957 onwards, the Porsche 718, commonly known as the RSK was even more successful. The Spyder variations continued through the early 1960s, the RS 60 and RS 61. A descendant of the Porsche 550 is generally considered to be the Porsche Boxster S 550 Spyder; the Spyder name was effectively resurrected with the RS Spyder Le Mans Prototype.
Perhaps the most famous of the first 90 Porsche 550's built was James Dean's "Little Bastard", numbered 130 (VIN 550-0055), which Dean fatally crashed into Donald Turnupseed's 1950 Ford Custom at the CA Rte. 46/41 Cholame Junction on September 30, 1955.[3]
As Dean was finishing up Giant’s filming in September, 1955, he suddenly traded in his 356 Porsche Super Speedster at Competition Motors, for a new 1955 Porsche 550 Spyder on September 21st, and immediately entered the upcoming Salinas Road Race event scheduled for October 1 and 2.[4]
According to Lee Raskin, Porsche historian and author of James Dean At Speed, Dean asked custom car painter and pin striper Dean Jeffries to paint "Little Bastard" on the car:Dean Jeffries, who had a paint shop next to [George] Barris did the customizing work which consisted of: painting '130' in black non-permanent paint on the front hood, doors and rear deck lid. He also painted 'Little Bastard' in script across the rear cowling. The red leather bucket seats and red tail stripes were original. The tail stripes were painted by the Stuttgart factory, which was customary on the Spyders for long distance endurance racing identification.[5]
Purportedly, James Dean had been nicknamed "Little Bastard" by Bill Hickman, a Warner Bros. stunt driver who became friendly with him. (Previous references to Hickman say he was Dean's dialogue coach on Giant, though Bob Hinkle, a Texan, was actually Dean's Giant dialogue coach.) Hickman was part of Dean's group driving to the Salinas Road Races on September 30, 1955. Hickman says he called Dean, "Little Bastard", and Dean called Hickman, "Big Bastard."
Another origin story of the "Little Bastard" monicker has been corroborated by two of Dean's close friends, Lew Bracker and photographer Phil Stern. They believe Jack L. Warner of Warner Bros. had once referred to Dean as a "little bastard" after Dean refused to vacate his temporary East of Eden trailer on the studio's lot, and Dean wanted to get "even" with Warner by naming his race car "Little Bastard" and to show Warner that despite his sports car racing ban during all filming, Dean was going to be racing the "Little Bastard" in between making movies for Warner Bros.[6]
The 550 is among the most frequently reproduced classic automobiles. [7]
Several companies have sprung up in the last 25 years that offer kit and turnkey cars, including:
A few other companies build near-exact replicas from the ground up, fabricating 550 turn-key cars to the buyer's exact specifications, including:
Wikimedia Commons has media related to Porsche 550 Spyder. |
A subsidiary of Volkswagen Group | |||||||||
Volkswagen Group marques & companies | |||||||||
Cars |
| ||||||||
Tractors | |||||||||
Motorsport |
| ||||||||
People |
| ||||||||
Other | |||||||||
Cars that competed in the 1957 Formula One season (ex. Indianapolis 500) | |
---|---|
This article uses material from the Wikipedia article "Porsche 550", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer