powered by CADENAS

Social Share

North American Industry Classification System (866 views - Classification & Specification)

The North American Industry Classification System or NAICS (pronounced "nakes") is used by business and government to classify business establishments according to type of economic activity (process of production) in Canada, Mexico, and the United States of America. It has largely replaced the older Standard Industrial Classification (SIC) system; however, certain government departments and agencies, such as the U.S. Securities and Exchange Commission (SEC), still use the SIC codes. An establishment is typically a single physical location, though administratively distinct operations at a single location may be treated as distinct establishments. Each establishment is classified to an industry according to the primary business activity taking place there. NAICS does not offer guidance on the classification of enterprises (companies) which are composed of multiple establishments.
Go to Article

North American Industry Classification System

North American Industry Classification System

North American Industry Classification System

The North American Industry Classification System or NAICS (pronounced "nakes"[1]) is used by business and government to classify business establishments according to type of economic activity (process of production) in Canada, Mexico, and the United States of America. It has largely replaced the older Standard Industrial Classification (SIC) system; however, certain government departments and agencies, such as the U.S. Securities and Exchange Commission (SEC), still use the SIC codes.

An establishment is typically a single physical location, though administratively distinct operations at a single location may be treated as distinct establishments. Each establishment is classified to an industry according to the primary business activity taking place there. NAICS does not offer guidance on the classification of enterprises (companies) which are composed of multiple establishments.

Codes

The NAICS numbering system employs a five or six-digit code at the most detailed industry level. The first five digits are generally (although not always strictly) the same in all three countries. The first two digits designate the largest business sector, the third digit designates the subsector, the fourth digit designates the industry group, the fifth digit designates the NAICS industries, and the sixth digit designates the national industries.

2012 NAICS Sectors[2]
Sector # Description
11 Agriculture, Forestry, Fishing and Hunting
21 Mining, Quarrying, and Oil and Gas Extraction
22 Utilities
23 Construction
31-33 Manufacturing
41/42 Wholesale Trade (41 in Canada,[3] 42 in the United States[2])
44-45 Retail Trade
48-49 Transportation and Warehousing
51 Information
52 Finance and Insurance
53 Real Estate and Rental and Leasing
54 Professional, Scientific, and Technical Services
55 Management of Companies and Enterprises
56 Administrative and Support and Waste Management and Remediation Services
61 Educational Services
62 Health Care and Social Assistance
71 Arts, Entertainment, and Recreation
72 Accommodation and Food Services
81 Other Services (except Public Administration)
92 Public Administration

History

NAICS is a collaborative effort by Mexico's Instituto Nacional de Estadística y Geografía (INEGI), Statistics Canada, and the United States Office of Management and Budget (OMB), through its Economic Classification Policy Committee (ECPC), staffed by the Bureau of Economic Analysis (BEA), the Bureau of Labor Statistics (BLS), and the Census Bureau. The system is designed to be largely compatible with the United Nations Statistical Office's International Standard Industrial Classification system (ISIC). NAICS versions are released every five years.

With the first version, released in 1997, NAICS offered enhanced coverage of the service sector, relative to SIC. The 2002 revision accommodated significant changes in the Information Sector. The 2012 revision slightly reduced the number of industries and modified six sectors.[4]

See also



This article uses material from the Wikipedia article "North American Industry Classification System", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Classification & Specification

eclass, ecl@ss, cobie,cibse, unspsc, ominclass, uniclass, taric number