In mechanical engineering, a key is a machine element used to connect a rotating machine element to a shaft. The key prevents relative rotation between the two parts and may enable torque transmission. For a key to function, the shaft and rotating machine element must have a keyway and a keyseat, which is a slot and pocket in which the key fits. The whole system is called a keyed joint.[1][2] A keyed joint may allow relative axial movement between the parts.
Commonly keyed components include gears, pulleys, couplings, and washers.
There are five main types of keys: sunk, saddle, tangent, round, and spline.
Types of sunk keys: rectangular, square, parallel sunk, gib-head, feather, and Woodruff.
Parallel keys are the most widely used. They have a square or rectangular cross-section. Square keys are used for smaller shafts and rectangular faced keys are used for shaft diameters over 6.5 in (170 mm) or when the wall thickness of the mating hub is an issue. Set screws often accompany parallel keys to lock the mating parts into place.[3] The keyway is a longitudinal slot in both the shaft and mating part.
(width) W=d/4 (height) H=(2/3)d ...(d= diameter of shaft)
Woodruff keys are semicircular, fitting partly into a circular segment keyway with the remainder fitting into a longitudinal slot keyway in the mating part. The circular segment can be cut directly by plunge cutting with a circular Woodruff cutter without any reliefs. The main advantage of the Woodruff key is the elimination of milling near shaft shoulders, where stress concentrations,[4] and concentricity would be affected.[3] The latter is particularly important for high speed operation. The more exact fit of the key and keyway also reduces play, and stress concentrations in, and improves the reliability of the key. Common applications include machine tools, automotive applications, snowblowers and marine propellers.
This type of key was developed by W.N. Woodruff of Connecticut. In 1888, he was awarded the John Scott Medal by the Franklin Institute for his invention.[5]
The tapered key is tapered only on the side that engages the hub. The keyway in the hub has a taper that matches that of the tapered key. Some taper keys have a gib, or tab, for easier removal during disassembly. The purpose of the taper is to secure the key itself, as well as, to firmly engage the shaft to the hub without the need for a set screw. The problem with taper keys is that they can cause the center of the shaft rotation to be slightly off of the mating part.[3] It is different from a tapered shaft lock in that tapered keys have a matching taper on the keyway, while tapered shaft locks do not.
A Scotch key or Dutch key also provides a keyway not by milling but by drilling axially into the part and the shaft, so that a round key can be used. If the key is tapered, it is referred to as a Dutch pin and is driven in, and generally cut off flush with the end of the shaft.
A Hirth joint is similar to a spline joint but with the teeth on the butt of the shaft instead of on the surface.
Tangent key: these keys are used for the large heavy duty shaft. According to the name these are tangential to the shaft. These can withstand only torsion of one side of shaft rotation. For reversible motion of the shaft another key is mounted at 90° or 120° of angle with each other. These may be wedge or rectangular or square shaped.
Keyseating is the creation of the slots in the mating items. Keyseating can be done on a variety of different machines including a broach, a keyseater, wire-cut EDM, a shaper or vertical slotting machine, either a vertical or horizontal mill, or with a chisel and file.
Broaching is primarily used to cut square cornered internal keyways. The specific broach, bushing and guide are used for each given keyway cross-section, which makes this process more expensive than most of the alternatives. However, it can produce the most accurate keyway out of all the processes. There are three main steps in broaching a keyway: First, the workpiece is set on the arbor press and the bushing is placed in the opening of the workpiece. Next, the broach is inserted and pushed through, cutting the keyway. Finally, shims are placed between the bushing and the broach to achieve the correct depth necessary for the key.[6]
Keyseaters, also known as keyseating machines and keyway cutters, are specialized machines designed to cut keyways. They are very similar to vertical shapers; the difference is that the cutting tool on a keyseater enters the workpiece from the bottom and cuts on the down-stroke, while the tool on a shaper enters the workpiece from the top and cuts downward. Another difference is a keyseater has a guiding system above the workpiece to minimize deflection, which results in a closer tolerance cut. The process starts by clamping the workpiece to the table with a fixture or vise. The workpiece is properly located and then the reciprocating arm is started. Some models have a stationary table so the cutter is fed horizontally into the workpiece, while others have a movable table that feeds the workpiece into a fixed cutter. These machines can cut other straight sided features other than keyways (see the picture). They can also produce blind slots, which are slots that do not extend through the whole workpiece.[7][8]
Wire-cut electrical discharge machining (EDM) is primarily used for small production lot sizes where either extreme precision is required or other cutting technologies are not readily available. Wire-cut EDM cuts keyways by eroding material away from the workpiece through a series of rapid electric current discharges between a spooling wire and the workpiece through a dielectric liquid. Computer numerical control (CNC) wire-cut EDM machines allow for a wide variety selection of keyways to be cut, inclusive of multiple keyways on the same hub. The main limitations of CNC wire-cut EDM is the time it takes to cut a keyway as well as the size of parts a given wire-cut EDM machine can accommodate.[9]
Shaping or slotting is largely used for cutting keyways that do not extend through the full length of the part. Like keyseating, shaping uses a single-point cutting tool for cutting, however, shapers are not guided through the cut on a fixed post. As such, shaper cuts are generally more susceptible to deflection than keyseater cuts.[9]
Parallel, tapered, and Woodruff keyways can be produced on a milling machine. End mills or slotting cutters are used for parallel and tapered keyways, while a Woodruff cutter is used for Woodruff keyways.[10]
For internal keyways that are not too long, the keyways can be milled if a radius is acceptable.
One of the earliest forms of keyseating was done by chiseling. The keyway is roughed out using a chisel and then filed to size; the key is tried frequently to avoid over filing. This technique is long, tedious, and rarely used anymore.[11]
Two parallel keys can be used if the shaft connection needs to be more robust.[3]
Improperly machined keyways that had cutter deflection or drifting occur, may not be strong enough for the required application.[12]
This article uses material from the Wikipedia article "Key (engineering)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD