powered by CADENAS

Social Share

Air conditioning (16512 views - Architecure & BIM & MEP)

Air conditioning (often referred to as AC, A.C., or A/C) is the process of removing heat from the interior of an occupied space, to improve the comfort of occupants. Air conditioning can be used in both domestic and commercial environments. This process is most commonly used to achieve a more comfortable interior environment, typically for humans or animals; however, air conditioning is also used to cool/dehumidify rooms filled with heat-producing electronic devices, such as computer servers, power amplifiers, and even to display and store artwork. Air conditioners often use a fan to distribute the conditioned air to an occupied space such as a building or a car to improve thermal comfort and indoor air quality. Electric refrigerant-based AC units range from small units that can cool a small bedroom, which can be carried by a single adult, to massive units installed on the roof of office towers that can cool an entire building. The cooling is typically achieved through a refrigeration cycle, but sometimes evaporation or free cooling is used. Air conditioning systems can also be made based on desiccants (chemicals which remove moisture from the air) and subterraneous pipes that can distribute the heated refrigerant to the ground for cooling. In the most general sense, air conditioning can refer to any form of technology that modifies the condition of air (heating, cooling, (de-)humidification, cleaning, ventilation, or air movement). In common usage, though, "air conditioning" refers to systems which cool air. In construction, a complete system of heating, ventilation, and air conditioning is referred to as heating, ventilation, and air conditioning (HVAC – as opposed to AC).
Go to Article

Air conditioning

Air conditioning

Air conditioning

Licensed under GNU Free Documentation License (Ildar Sagdejev (Specious)).

Air conditioning (often referred to as AC, A.C., or A/C) is the process of removing heat from the interior of an occupied space, to improve the comfort of occupants. Air conditioning can be used in both domestic and commercial environments. This process is most commonly used to achieve a more comfortable interior environment, typically for humans or animals; however, air conditioning is also used to cool/dehumidify rooms filled with heat-producing electronic devices, such as computer servers, power amplifiers, and even to display and store artwork.

Air conditioners often use a fan to distribute the conditioned air to an occupied space such as a building or a car to improve thermal comfort and indoor air quality. Electric refrigerant-based AC units range from small units that can cool a small bedroom, which can be carried by a single adult, to massive units installed on the roof of office towers that can cool an entire building. The cooling is typically achieved through a refrigeration cycle, but sometimes evaporation or free cooling is used. Air conditioning systems can also be made based on desiccants (chemicals which remove moisture from the air) and subterraneous pipes that can distribute the heated refrigerant to the ground for cooling.[1]

In the most general sense, air conditioning can refer to any form of technology that modifies the condition of air (heating, cooling, (de-)humidification, cleaning, ventilation, or air movement). In common usage, though, "air conditioning" refers to systems which cool air. In construction, a complete system of heating, ventilation, and air conditioning is referred to as heating, ventilation, and air conditioning (HVAC – as opposed to AC).[2]

History

Evaporative cooling

Since prehistoric times, snow and ice were used for cooling. The business of harvesting ice during winter and storing for use in summer became popular towards the late 17th century.[3] This practice was replaced by mechanical ice-making machines.

The basic concept behind air conditioning is said to have been applied in ancient Egypt, where reeds were hung in windows and were moistened with trickling water. The evaporation of water cooled the air blowing through the window. This process also made the air more humid, which can be beneficial in a dry desert climate. In Ancient Rome, water from aqueducts was circulated through the walls of certain houses to cool them. Other techniques in medieval Persia involved the use of cisterns and wind towers to cool buildings during the hot season.[4]

The 2nd-century Chinese mechanical engineer and inventor Ding Huan of the Han Dynasty invented a rotary fan for air conditioning, with seven wheels 3 m (10 ft) in diameter and manually powered by prisoners of the time.[5] In 747, Emperor Xuanzong (r. 712–762) of the Tang Dynasty (618–907) had the Cool Hall (Liang Tian) built in the imperial palace, which the Tang Yulin describes as having water-powered fan wheels for air conditioning as well as rising jet streams of water from fountains. During the subsequent Song Dynasty (960–1279), written sources mentioned the air conditioning rotary fan as even more widely used.[6]

In the 17th century, the Dutch inventor Cornelis Drebbel demonstrated "Turning Summer into Winter" as an early form of modern air conditioning for James I of England by adding salt to water.[7]

Development of mechanical cooling

Modern air conditioning emerged from advances in chemistry during the 19th century, and the first large-scale electrical air conditioning was invented and used in 1902 by American inventor Willis Carrier. The introduction of residential air conditioning in the 1920s helped enable the great migration to the Sun Belt in the United States.[citation needed]

In 1758, Benjamin Franklin and John Hadley, a chemistry professor at Cambridge University, conducted an experiment to explore the principle of evaporation as a means to rapidly cool an object. Franklin and Hadley confirmed that evaporation of highly volatile liquids (such as alcohol and ether) could be used to drive down the temperature of an object past the freezing point of water. They conducted their experiment with the bulb of a mercury thermometer as their object and with a bellows used to speed up the evaporation. They lowered the temperature of the thermometer bulb down to −14 °C (7 °F) while the ambient temperature was 18 °C (64 °F). Franklin noted that, soon after they passed the freezing point of water 0 °C (32 °F), a thin film of ice formed on the surface of the thermometer's bulb and that the ice mass was about 6 mm (14 in) thick when they stopped the experiment upon reaching −14 °C (7 °F). Franklin concluded: "From this experiment one may see the possibility of freezing a man to death on a warm summer's day"[8]

In 1820, English scientist and inventor Michael Faraday discovered that compressing and liquefying ammonia could chill air when the liquefied ammonia was allowed to evaporate. In 1842, Florida physician John Gorrie used compressor technology to create ice, which he used to cool air for his patients in his hospital in Apalachicola, Florida. He hoped to eventually use his ice-making machine to regulate the temperature of buildings. He even envisioned centralized air conditioning that could cool entire cities. Though his prototype leaked and performed irregularly, Gorrie was granted a patent in 1851 for his ice-making machine. Though his process improved the artificial production of ice, his hopes for its success vanished soon afterwards when his chief financial backer died and Gorrie did not get the money he needed to develop the machine. According to his biographer, Vivian M. Sherlock, he blamed the "Ice King", Frederic Tudor, for his failure, suspecting that Tudor had launched a smear campaign against his invention. Dr. Gorrie died impoverished in 1855, and the dream of commonplace air conditioning went away for 50 years.[citation needed]

James Harrison's first mechanical ice-making machine began operation in 1851 on the banks of the Barwon River at Rocky Point in Geelong (Australia). His first commercial ice-making machine followed in 1853, and his patent for an ether vapor compression refrigeration system was granted in 1855. This novel system used a compressor to force the refrigeration gas to pass through a condenser, where it cooled down and liquefied. The liquefied gas then circulated through the refrigeration coils and vaporized again, cooling down the surrounding system. The machine produced 3,000 kilograms of ice per day.[citation needed]

Though Harrison had commercial success establishing a second ice company back in Sydney in 1860, he later entered the debate over how to compete against the American advantage of ice refrigerated beef sales to the United Kingdom. He wrote: "Fresh meat frozen and packed as if for a voyage, so that the refrigerating process may be continued for any required period", and in 1873 prepared the sailing ship Norfolk for an experimental beef shipment to the United Kingdom. His choice of a cold room system instead of installing a refrigeration system upon the ship itself proved disastrous when the ice was consumed faster than expected.[citation needed]

Electromechanical cooling

In 1902, the first modern electrical air conditioning unit was invented by Willis Carrier in Buffalo, New York. After graduating from Cornell University, Carrier found a job at the Buffalo Forge Company. While there, he began experimenting with air conditioning as a way to solve an application problem for the Sackett-Wilhelms Lithographing and Publishing Company in Brooklyn, New York. The first air conditioner, designed and built in Buffalo by Carrier, began working on 17 July 1902.[citation needed]

Designed to improve manufacturing process control in a printing plant, Carrier's invention controlled not only temperature but also humidity. Carrier used his knowledge of the heating of objects with steam and reversed the process. Instead of sending air through hot coils, he sent it through cold coils (filled with cold water). The air was cooled, and thereby the amount of moisture in the air could be controlled, which in turn made the humidity in the room controllable. The controlled temperature and humidity helped maintain consistent paper dimensions and ink alignment. Later, Carrier's technology was applied to increase productivity in the workplace, and The Carrier Air Conditioning Company of America was formed to meet rising demand. Over time, air conditioning came to be used to improve comfort in homes and automobiles as well. Residential sales expanded dramatically in the 1950s.[citation needed]

In 1906, Stuart W. Cramer of Charlotte was exploring ways to add moisture to the air in his textile mill. Cramer coined the term "air conditioning", using it in a patent claim he filed that year as an analogue to "water conditioning", then a well-known process for making textiles easier to process. He combined moisture with ventilation to "condition" and change the air in the factories, controlling the humidity so necessary in textile plants. Willis Carrier adopted the term and incorporated it into the name of his company.[9]

Shortly thereafter, the first private home to have air conditioning was built in Minneapolis in 1914, owned by Charles Gates.[10] Realizing that air conditioning would one day be a standard feature of private homes, particularly in regions with warmer climate, David St. Pierre DuBose (1898-1994) designed a network of ductwork and vents for his home Meadowmont, all disguised behind intricate and attractive Georgian-style open moldings.[when?] This building is believed to be one of the first private homes in the United States equipped for central air conditioning.[11]

In 1945, Robert Sherman of Lynn, Massachusetts invented a portable, in-window air conditioner that cooled, heated, humidified, dehumidified, and filtered the air.[12]

Refrigerant development

The first air conditioners and refrigerators employed toxic or flammable gases, such as ammonia, methyl chloride, or propane, that could result in fatal accidents when they leaked. Thomas Midgley, Jr. created the first non-flammable, non-toxic chlorofluorocarbon gas, Freon, in 1928. The name is a trademark name owned by DuPont for any chlorofluorocarbon (CFC), hydrochlorofluorocarbon (HCFC), or hydrofluorocarbon (HFC) refrigerant. The refrigerant names include a number indicating the molecular composition (e.g., R-11, R-12, R-22, R-134A). The blend most used in direct-expansion home and building comfort cooling is an HCFC known as chlorodifluoromethane (R-22).

Dichlorodifluoromethane (R-12) was the most common blend used in automobiles in the US until 1994, when most designs changed to R-134A due to the ozone-depleting potential of R-12. R-11 and R-12 are no longer manufactured in the US for this type of application, so the only source for air-conditioning repair purposes is the cleaned and purified gas recovered from other air conditioner systems. Several non-ozone-depleting refrigerants have been developed as alternatives, including R-410A. It was first commercially used by Carrier Corp. under the brand name Puron.[citation needed]

Modern refrigerants have been developed to be more environmentally safe than many of the early chlorofluorocarbon-based refrigerants used in the early- and mid-twentieth century. These include HCFCs (R-22, as used in most U.S. homes even before 2011) and HFCs (R-134a, used in most cars) have replaced most CFC use. HCFCs, in turn, are supposed to have been in the process of being phased out under the Montreal Protocol and replaced by HFCs such as R-410A, which lack chlorine.[13] HFCs, however, contribute to climate change problems. Moreover, policy and political influence by corporate executives resisted change.[14][15] Corporations insisted that no alternatives to HFCs existed. The environmental organization Greenpeace solicited a European laboratory to research an alternative ozone- and climate-safe refrigerant in 1992, gained patent rights to a hydrocarbon mix of isopentane and isobutane, but then left the technology as open access.[16][17] Their activist marketing first in Germany led to companies like Whirlpool, Bosch, and later LG and others to incorporate the technology throughout Europe, then Asia, although the corporate executives resisted in Latin America, so that it arrived in Argentina produced by a domestic firm in 2003, and then finally with giant Bosch's production in Brazil by 2004.[18][19]

In 1995, Germany made CFC refrigerators illegal.[20] DuPont and other companies blocked the refrigerant in the U.S. with the U.S. E.P.A., disparaging the approach as "that German technology."[19][21] Nevertheless, in 2004, Greenpeace worked with multinational corporations like Coca-Cola and Unilever, and later Pepsico and others, to create a corporate coalition called Refrigerants Naturally!.[20][22] Then, four years later, Ben & Jerry's of Unilever and General Electric began to take steps to support production and use in the U.S.[23] Only in 2011 did the E.P.A. finally decide in favor of the ozone- and climate-safe refrigerant for U.S. manufacture.[16][24][25]

Operating principles

Refrigeration cycle

In the refrigeration cycle, heat is transported from a colder location to a hotter area. As heat would naturally flow in the opposite direction, work is required to achieve this. A refrigerator is an example of such a system, as it transports the heat out of the interior and into its environment. The refrigerant is used as the medium which absorbs and removes heat from the space to be cooled and subsequently ejects that heat elsewhere.

Circulating refrigerant vapor enters the compressor, where its pressure and temperature are increased. The hot, compressed refrigerant vapor is now at a temperature and pressure at which it can be condensed and is routed through a condenser. Here it is cooled by air flowing across the condenser coils and condensed into a liquid. Thus, the circulating refrigerant removes heat from the system and the heat is carried away by the air. The removal of this heat can be greatly augmented by pouring water over the condenser coils, making it much cooler when it hits the expansion valve.

The condensed, pressurized, and still usually somewhat hot liquid refrigerant is next routed through an expansion valve (often nothing more than a pinhole in the system's copper tubing) where it undergoes an abrupt reduction in pressure. That pressure reduction results in flash evaporation of a part of the liquid refrigerant, greatly lowering its temperature. Aircraft air conditioners use turbines for cooling, more efficient but more complex. The cold refrigerant is then routed through the evaporator. A fan blows the interior warm air (which is to be cooled) across the evaporator, causing the liquid part of the cold refrigerant mixture to evaporate as well, further lowering the temperature. The warm air is therefore cooled and is pumped by an exhaust fan/ blower into the room. To complete the refrigeration cycle, the refrigerant vapor is routed back into the compressor. In order for the process to have any efficiency, the cooling/evaporative portion of the system must be separated by some kind of physical barrier from the heating/condensing portion, and each portion must have its own fan to circulate its own "kind" of air (either the hot air or the cool air).

Modern air conditioning systems are not designed to draw air into the room from the outside, they only recirculate the increasingly cool air on the inside. Because this inside air always has some amount of moisture suspended in it, the cooling portion of the process always causes ambient warm water vapor to condense on the cooling coils and to drip from them down onto a catch tray at the bottom of the unit from which it must then be routed outside, usually through a drain hole. As this moisture has no dissolved minerals in it, it will not cause mineral buildup on the coils. This will happen even if the ambient humidity level is low. If ice begins to form on the evaporative fins, it will reduce circulation efficiency and cause the development of more ice, etc. A clean and strong circulatory fan can help prevent this, as will raising the target cool temperature of the unit's thermostat to a point that the compressor is allowed to turn off occasionally. A failing thermistor may also cause this problem. Refrigerators without a defrost cycle may have this same issue. Dust can also cause the fins to begin blocking air flow with the same undesirable result: ice.

By running an air conditioner's compressor in the opposite direction, the overall effect can be completely reversed and the indoor compartment will become heated instead of cooled (see heat pump). The engineering of physical and thermodynamic properties of gas–vapor mixtures is called psychrometrics.

Heat pump unit

A heat pump is an air conditioner in which the refrigeration cycle can be reversed, producing heating instead of cooling in the indoor environment. They are also commonly referred to as a "reverse cycle air conditioner". The heat pump is significantly more energy efficient than electric resistance heating. Some homeowners elect to have a heat pump system installed as a feature of a central air conditioner. When the heat pump is in heating mode, the indoor evaporator coil switches roles and becomes the condenser coil, producing heat. The outdoor condenser unit also switches roles to serve as the evaporator, and discharges cold air (colder than the ambient outdoor air).

Air-source heat pumps are more popular in milder winter climates where the temperature is frequently in the range of 40–55 °F (4–13 °C), because heat pumps become inefficient in more extreme cold. This is because ice forms on the outdoor unit's heat exchanger coil, which blocks air flow over the coil. To compensate for this, the heat pump system must temporarily switch back into the regular air conditioning mode to switch the outdoor evaporator coil back to being the condenser coil, so that it can heat up and defrost. A heat pump system will therefore have a form of electric resistance heating in the indoor air path that is activated only in this mode in order to compensate for the temporary indoor air cooling, which would otherwise be uncomfortable in the winter.

The icing problem becomes much more severe with lower outdoor temperatures, so heat pumps are commonly installed in tandem with a more conventional form of heating, such as a natural gas or oil furnace, which is used instead of the heat pump during harsher winter temperatures. In this case, the heat pump is used efficiently during the milder temperatures, and the system is switched to the conventional heat source when the outdoor temperature is lower.

Absorption heat pumps are a kind of air-source heat pump, but they do not depend on electricity to power them. Instead, gas, solar power, or heated water is used as a main power source. An absorption pump dissolves ammonia gas in water, which gives off heat. Next, the water and ammonia mixture is depressurized to induce boiling, and the ammonia is boiled off, which absorbs heat from the outdoor air.[citation needed]

Some more expensive fixed window air conditioning units have a true heat pump function. However, a window unit may only have an electric resistance heater.

Evaporative cooling

In very dry climates, evaporative coolers, sometimes referred to as swamp coolers or desert coolers, are popular for improving coolness during hot weather. An evaporative cooler is a device that draws outside air through a wet pad, such as a large sponge soaked with water. The sensible heat of the incoming air, as measured by a dry bulb thermometer, is reduced. The temperature of the incoming air is reduced, but it is also more humid, so the total heat (sensible heat plus latent heat) is unchanged. Some of the sensible heat of the entering air is converted to latent heat by the evaporation of water in the wet cooler pads. If the entering air is dry enough, the results can be quite substantial.

Evaporative coolers tend to feel as if they are not working during times of high humidity, when there is not much dry air with which the coolers can work to make the air as cool as possible for dwelling occupants. Unlike other types of air conditioners, evaporative coolers rely on the outside air to be channeled through cooler pads that cool the air before it reaches the inside of a house through its air duct system; this cooled outside air must be allowed to push the warmer air within the house out through an exhaust opening such as an open door or window.[26] These coolers cost less and are mechanically simple to understand and maintain.

Free cooling

Air conditioning can also be provided by a process called free cooling which uses pumps to circulate a coolant (typically water or a glycol mix) from a cold source, which in turn acts as a heat sink for the energy that is removed from the cooled space. Common storage media are deep aquifers or a natural underground rock mass accessed via a cluster of small-diameter boreholes, equipped with heat exchanger. Some systems with small storage capacity are hybrid systems, using free cooling early in the cooling season, and later employing a heat pump to chill the circulation coming from the storage. The heat pump is added because the temperature of the storage gradually increases during the cooling season, thereby declining its effectiveness.

Free cooling systems can have very high efficiencies, and are sometimes combined with seasonal thermal energy storage (STES) so the cold of winter can be used for summer air conditioning. Free cooling and hybrid systems are mature technology.[27]

Humidity control

Since humans perspire to provide natural cooling by the evaporation of perspiration from the skin, drier air (up to a point) improves the comfort provided. The comfort air conditioner is designed to create a 50% to 60% relative humidity in the occupied space.[citation needed]

Dehumidification and cooling

Refrigeration air conditioning equipment usually reduces the absolute humidity of the air processed by the system. The relatively cold (below the dewpoint) evaporator coil condenses water vapor from the processed air, much like an ice-cold drink will condense water on the outside of a glass. Therefore, water vapor is removed from the cooled air and the relative humidity in the room is lowered. The water is usually sent to a drain or may simply drip onto the ground outdoors. The heat is rejected by the condenser which is located outside of room to be cooled.

Dehumidification Program

On most modern Air-conditioning systems there is a dehumidification cycle; the compressor is on and the fan is slowed as much as possible (lowest speed under normal conditions).[citation needed] This reduces the evaporator temperature and therefore condenses more water than if it were to have a high fan speed. To help mitigate temperature drops when the temperature falls below a threshold, both the fan and compressor turn off,[clarification needed] this stops moisture on the evaporator being blown back into the room.[citation needed] When the temperature rises[clarification needed] again the compressor comes and and the fan goes back to low speed. However occasionally the fan will stay on and compressor go off to thaw any ice produced (hence why the program doesn't work in cool conditions).

Inverter type Air Conditioners use the inside coil temperature sensor (typically used for heat pump operation where it regulates fan speed according to how warm the evaporator is) to adjust compressor speed to keep the evaporator as cold as possible, when the evaporator is too cold[clarification needed] the compressor is slowed or stopped with the indoor fan running.

Dehumidifier

A specialized air conditioner that is used only for dehumidifying is called a dehumidifier. It also uses a refrigeration cycle, but differs from a standard air conditioner in that both the evaporator and the condenser are placed in the same air path. A standard air conditioner transfers heat energy out of the room because its condenser coil releases heat outside. However, since all components of the dehumidifier are in the same room, no heat energy is removed. Instead, the electric power consumed by the dehumidifier remains in the room as heat, so the room is actually heated, just as by an electric heater that draws the same amount of power.

In addition, if water is condensed in the room, the amount of heat previously needed to evaporate that water also is re-released in the room (the latent heat of vaporization). The dehumidification process is the inverse of adding water to the room with an evaporative cooler, and instead releases heat. Therefore, an in-room dehumidifier always will warm the room and reduce the relative humidity indirectly, as well as reducing the humidity directly by condensing and removing water.

Inside the unit, the air passes over the evaporator coil first, and is cooled and dehumidified. The now dehumidified, cold air then passes over the condenser coil where it is warmed up again. Then the air is released back into the room. The unit produces warm, dehumidified air and can usually be placed freely in the environment (room) that is to be conditioned.

Dehumidifiers are commonly used in cold, damp climates to prevent mold growth indoors, especially in basements. They are also used to protect sensitive equipment from the adverse effects of excessive humidity in tropical countries.

Energy transfer

In a thermodynamically closed system, any power dissipated into the system that is being maintained at a set temperature (which is a standard mode of operation for modern air conditioners) requires that the rate of energy removal by the air conditioner increase. This increase has the effect that, for each unit of energy input into the system (say to power a light bulb in the closed system), the air conditioner removes that energy.[28] In order to do so, the air conditioner must increase its power consumption by the inverse of its "efficiency" (coefficient of performance) times the amount of power dissipated into the system. As an example, assume that inside the closed system a 100 W heating element is activated, and the air conditioner has an coefficient of performance of 200%. The air conditioner's power consumption will increase by 50 W to compensate for this, thus making the 100 W heating element cost a total of 150 W of power.

It is typical for air conditioners to operate at "efficiencies" of significantly greater than 100%.[29] However, it may be noted that the input electrical energy is of higher thermodynamic quality (lower entropy) than the output thermal energy (heat energy).

Air conditioner equipment power in the U.S. is often described in terms of "tons of refrigeration". A ton of refrigeration is approximately equal to the cooling power of one short ton (2000 pounds or 907 kilograms) of ice melting in a 24-hour period. The value is defined as 12,000 BTU per hour, or 3517 watts.[30] Residential central air systems are usually from 1 to 5 tons (3 to 20 kilowatts (kW)) in capacity.

Seasonal energy efficiency ratio

For residential homes, some countries set minimum requirements for energy efficiency. In the United States, the efficiency of air conditioners is often (but not always) rated by the seasonal energy efficiency ratio (SEER). The higher the SEER rating, the more energy efficient is the air conditioner. The SEER rating is the BTU of cooling output during its normal annual usage divided by the total electric energy input in watt hours (W·h) during the same period.[31]

SEER = BTU ÷ (W·h)

this can also be rewritten as:

SEER = (BTU / h) ÷ W, where "W" is the average electrical power in Watts, and (BTU/h) is the rated cooling power.

For example, a 5000 BTU/h air-conditioning unit, with a SEER of 10, would consume 5000/10 = 500 Watts of power on average.

The electrical energy consumed per year can be calculated as the average power multiplied by the annual operating time:

500 W × 1000 h = 500,000 W·h = 500 kWh

Assuming 1000 hours of operation during a typical cooling season (i.e., 8 hours per day for 125 days per year).

Another method that yields the same result, is to calculate the total annual cooling output:

5000 BTU/h × 1000 h = 5,000,000 BTU

Then, for a SEER of 10, the annual electrical energy usage would be:

5,000,000 BTU ÷ 10 = 500,000 W·h = 500 kWh

SEER is related to the coefficient of performance (COP) commonly used in thermodynamics and also to the Energy Efficiency Ratio (EER). The EER is the efficiency rating for the equipment at a particular pair of external and internal temperatures, while SEER is calculated over a whole range of external temperatures (i.e., the temperature distribution for the geographical location of the SEER test). SEER is unusual in that it is composed of an Imperial unit divided by an SI unit. The COP is a ratio with the same metric units of energy (joules) in both the numerator and denominator. They cancel out, leaving a dimensionless quantity. Formulas for the approximate conversion between SEER and EER or COP are available from the Pacific Gas and Electric Company:[32]

(1)     SEER = EER ÷ 0.9
(2)     SEER = COP × 3.792
(3)     EER = COP × 3.413

From equation (2) above, a SEER of 13 is equivalent to a COP of 3.43, which means that 3.43 units of heat energy are pumped per unit of work energy.

The United States now requires that residential systems manufactured in 2006 have a minimum SEER rating of 13 (although window-box systems are exempt from this law, so their SEER is still around 10).

Installation types

Window unit and packaged terminal

Window unit air conditioners are installed in an open window. The interior air is cooled as a fan blows it over the evaporator. On the exterior the heat drawn from the interior is dissipated into the environment as a second fan blows outside air over the condenser. A large house or building may have several such units, allowing each room to be cooled separately.

In 1971, General Electric introduced the first portable in-window air conditioner designed for convenience and portability.[33]

Packaged terminal air conditioner (PTAC) systems are also known as wall-split air conditioning systems.[34] They are ductless systems. PTACs, which are frequently used in hotels, have two separate units (terminal packages), the evaporative unit on the interior and the condensing unit on the exterior, with an opening passing through the wall and connecting them. This minimizes the interior system footprint and allows each room to be adjusted independently. PTAC systems may be adapted to provide heating in cold weather, either directly by using an electric strip, gas, or other heater, or by reversing the refrigerant flow to heat the interior and draw heat from the exterior air, converting the air conditioner into a heat pump. While room air conditioning provides maximum flexibility, when used to cool many rooms at a time it is generally more expensive than central air conditioning.

The first practical through-the-wall air conditioning unit was invented by engineers at Chrysler Motors and offered for sale starting in 1935.[35]

Split systems

Split-system air conditioners come in two forms: mini-split and central systems. In both types, the inside-environment (evaporative) heat exchanger is separated by some distance from the outside-environment (condensing unit) heat exchanger.

Mini-split (ductless) system

A mini-split system typically supplies air conditioned and heated air to a single or a few rooms of a building.[36] Multi-zone systems are a common application of ductless systems and allow up to 8 rooms (zones) to be conditioned from a single outdoor unit. Multi-zone systems typically offer a variety of indoor unit styles including wall-mounted, ceiling-mounted, ceiling recessed, and horizontal ducted. Mini-split systems typically produce 9,000 to 36,000 Btu (9,500–38,000 kJ) per hour of cooling. Multi-zone systems provide extended cooling and heating capacity up to 60,000 Btu's.

Advantages of the ductless system include smaller size and flexibility for zoning or heating and cooling individual rooms. The inside wall space required is significantly reduced. Also, the compressor and heat exchanger can be located farther away from the inside space, rather than merely on the other side of the same unit as in a PTAC or window air conditioner. Flexible exterior hoses lead from the outside unit to the interior one(s); these are often enclosed with metal to look like common drainpipes from the roof. In addition, ductless systems offer higher efficiency, reaching above 30 SEER.[37]

The primary disadvantage of ductless air conditioners is their cost. Such systems cost about US$1,500 to US$2,000 per ton (12,000 BTU per hour) of cooling capacity. This is about 30% more than central systems (not including ductwork) and may cost more than twice as much as window units of similar capacity."[38]

An additional possible disadvantage that the cost of installing mini splits can be higher than some systems, although lower operating costs and rebates or other financial incentives—offered in some areas—can help offset the initial expense.[39]

Central (ducted) air conditioning

Central (ducted) air conditioning offers whole-house or large-commercial-space cooling, and often offers moderate multi-zone temperature control capability by the addition of air-louver-control boxes.

In central air conditioning, the inside heat-exchanger is typically placed inside the central furnace/AC unit of the forced air heating system which is then used in the summer to distribute chilled air throughout a residence or commercial building.

Portable units

A portable air conditioner can be easily transported inside a home or office. They are currently available with capacities of about 5,000–60,000 BTU/h (1,500–18,000 W) and with or without electric-resistance heaters. Portable air conditioners are either evaporative or refrigerative.

The compressor-based refrigerant systems are air-cooled, meaning they use air to exchange heat, in the same way as a car radiator or typical household air conditioner does. Such a system dehumidifies the air as it cools it. It collects water condensed from the cooled air and produces hot air which must be vented outside the cooled area; doing so transfers heat from the air in the cooled area to the outside air.

Portable split system

A portable system has an indoor unit on wheels connected to an outdoor unit via flexible pipes, similar to a permanently fixed installed unit.

Portable hose system

Hose systems, which can be monoblock or air-to-air, are vented to the outside via air ducts. The monoblock type collects the water in a bucket or tray and stops when full. The air-to-air type re-evaporates the water and discharges it through the ducted hose and can run continuously.

A single-hose unit uses air from within the room to cool its condenser, and then vents it outside. This air is replaced by hot air from outside or other rooms (due to the negative pressure inside the room), thus reducing the unit's overall efficiency.[40]

Modern units might have a coefficient of performance of approximately 3 (i.e., 1 kW of electricity will produce 3 kW of cooling). A dual-hose unit draws air to cool its condenser from outside instead of from inside the room, and thus is more effective than most single-hose units. These units create no negative pressure in the room.

Portable evaporative system

Evaporative coolers, sometimes called "swamp coolers", do not have a compressor or condenser. Liquid water is evaporated on the cooling fins, releasing the vapor into the cooled area. Evaporating water absorbs a significant amount of heat, the latent heat of vaporisation, cooling the air. Humans and animals use the same mechanism to cool themselves by sweating.

Evaporative coolers have the advantage of needing no hoses to vent heat outside the cooled area, making them truly portable. They are also very cheap to install and use less energy than refrigerative air conditioners.

Uses

Air-conditioning engineers broadly divide air conditioning applications into comfort and process applications.

Comfort applications

Comfort applications aim to provide a building indoor environment that remains relatively constant despite changes in external weather conditions or in internal heat loads.

Air conditioning makes deep plan buildings feasible, for otherwise they would have to be built narrower or with light wells so that inner spaces received sufficient outdoor air via natural ventilation. Air conditioning also allows buildings to be taller, since wind speed increases significantly with altitude making natural ventilation impractical for very tall buildings.[citation needed] Comfort applications are quite different for various building types and may be categorized as:

  • Commercial buildings, which are built for commerce, including offices, malls, shopping centers, restaurants, etc.
  • High-rise residential buildings, such as tall dormitories and apartment blocks
  • Industrial spaces where thermal comfort of workers is desired
  • Cars, aircraft, boats, which transport passenger or fresh goods
  • Institutional buildings, which includes government buildings, hospitals, schools, etc.
  • Low-rise residential buildings, including single-family houses, duplexes, and small apartment buildings
  • Sports stadiums, such as the University of Phoenix Stadium[41] and in Qatar for the 2022 FIFA World Cup.[42]

Women have, on average, a significantly lower resting metabolic rate than men.[43] Using inaccurate metabolic rate guidelines for air conditioning sizing can result in oversized and less efficient equipment,[43] and setting system operating setpoints too cold can result in reduced worker productivity.[44]

In addition to buildings, air conditioning can be used for many types of transportation, including automobiles, buses and other land vehicles, trains, ships, aircraft, and spacecraft.

Domestic usage

Air conditioning is common in the US, with 88% of new single-family homes constructed in 2011 including air conditioning, ranging from 99% in the South to 62% in the West.[45] In Canada, air conditioning use varies by province. In 2013, 55% of Canadian households reported having an air conditioner, with high use in Manitoba (80%), Ontario (78%), Saskatchewan (67%), and Quebec (54%) and lower use in Prince Edward Island (23%), British Columbia (21%), and Newfoundland and Labrador (9%).[46] In Europe, home air conditioning is generally less common. Southern European countries such as Greece have seen a wide proliferation of home air-conditioning units in recent years.[47] In another southern European country, Malta, it is estimated that around 55% of households have an air conditioner installed.[48] In India AC sales have dropped by 40% [clarification needed] due to higher costs and stricter energy efficiency regulations.[49]

Process applications

Process applications aim to provide a suitable environment for a process being carried out, regardless of internal heat and humidity loads and external weather conditions. It is the needs of the process that determine conditions, not human preference. Process applications include these:

In both comfort and process applications, the objective may be to not only control temperature, but also humidity, air quality, and air movement from space to space.

Health effects

Air-conditioning systems can promote the growth and spread of microorganisms,[50] such as Legionella pneumophila, the infectious agent responsible for Legionnaires' disease, or thermophilic actinomycetes; however, this is only prevalent in poorly maintained water cooling towers. As long as the cooling tower is kept clean (usually by means of a chlorine treatment), these health hazards can be avoided or reduced.

Conversely, air conditioning (including filtration, humidification, cooling and disinfection) can be used to provide a clean, safe, hypoallergenic atmosphere in hospital operating rooms and other environments where proper atmosphere is critical to patient safety and well-being. Excessive air conditioning can have a negative effect on skin, causing it to dry out, and can also cause dehydration.[citation needed]

Environmental impacts

Power consumption

Innovation in air conditioning technologies continues, with much recent emphasis placed on energy efficiency. Production of the electricity used to operate air conditioners has an environmental impact, including the release of greenhouse gases.

Cylinder unloaders are a method of load control used mainly in commercial air conditioning systems. [51] On a semi-hermetic (or open) compressor, the heads can be fitted with unloaders which remove a portion of the load from the compressor so that it can run better when full cooling is not needed. Unloaders can be electrical or mechanical.

Use of programmable thermostats

In the United States, 87 percent of the homes use air conditioning and 65 percent of those homes having central air conditioning. Most of the homes with central air conditioning have programmable thermostats, but approximately two-thirds of the homes with central air do not use the features of them to make their homes more energy efficient.[52]

Automobile power consumption

In an automobile, the A/C system will use around 4 horsepower (3 kW) of the engine's power, thus increasing fuel consumption of the vehicle.[53]

Refrigerants

Most refrigerants used for air conditioning contribute to global warming, and many also deplete the ozone layer.[54] CFCs, HCFCs, and HFCs are potent greenhouse gases when leaked to the atmosphere.

The use of CFC as a refrigerant was once common, including the refrigerants R-11 and R-12 (sold under the brand name Freon-12). Freon refrigerants were commonly used during the 20th century in air conditioners due to their superior stability and safety properties. When they are released accidentally or deliberately, these chlorine-bearing refrigerants eventually reach the upper atmosphere.[55] Once the refrigerant reaches the stratosphere, UV radiation from the Sun homolytically cleaves the chlorine-carbon bond, yielding a chlorine radical. These chlorine radicals catalyze the breakdown of ozone into diatomic oxygen, depleting the ozone layer that shields the Earth's surface from strong UV radiation. Each chlorine radical remains active as a catalyst until it binds with another radical, forming a stable molecule and quenching the chain reaction.

Prior to 1994, most automotive air conditioning systems used R-12 as a refrigerant. It was replaced with R-134a refrigerant, which has no ozone depletion potential. Old R-12 systems can be retrofitted to R-134a by a complete flush and filter/dryer replacement to remove the mineral oil, which is not compatible with R-134a.

R22 (also known as HCFC-22) has a global warming potential about 1,800 times higher than CO2.[56] It was phased out for use in new equipment by 2010, and is to be completely discontinued by 2020. Although these gasses can be recycled when air conditioning units are disposed of, uncontrolled dumping and leaking can release gas directly into the atmosphere.

In the UK, the Ozone Regulations[57] came into force in 2000 and banned the use of ozone depleting HCFC refrigerants such as R22 in new systems. The Regulation banned the use of R22 as a "top-up" fluid for maintenance between 2010 (for virgin fluid) and 2015 (for recycled fluid). This means that equipment that uses R22 can still operate, as long as it does not leak. Although R22 is now banned, units that use the refrigerant can still be serviced and maintained.[58]

The manufacture and use of CFCs has been banned or severely restricted due to concerns about ozone depletion (see also Montreal Protocol).[59][60] In light of these environmental concerns, beginning on November 14, 1994, the U.S. Environmental Protection Agency has restricted the sale, possession and use of refrigerant to only licensed technicians, per rules under sections 608 and 609 of the Clean Air Act.[61]

As an alternative to conventional refrigerants, other gases, such as CO2 (R-744), have been proposed.[62] R-744 is being adopted as a refrigerant in Europe and Japan. It is an effective refrigerant with a global warming potential of 1, but it must use higher compression to produce an equivalent cooling effect.[citation needed]

In 1992, a non-governmental organization, Greenpeace, was spurred by corporate executive policies and requested that a European lab find substitute refrigerants. This led to two alternatives, one a blend of propane (R290) and isobutane (R600a), and one of pure isobutane.[17][20] Industry resisted change in Europe until 1993, and in the U.S. until 2011, despite some supportive steps in 2004 and 2008 (see Refrigerant Development above).[25][63]

See also



This article uses material from the Wikipedia article "Air conditioning", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library