Licensed under Creative Commons Attribution-Share Alike 3.0 de (M 93).
McLaren 12C | |
---|---|
Overview | |
Manufacturer | McLaren Automotive |
Production | 2011–2014 |
Assembly | Woking, Surrey, England |
Designer | Frank Stephenson |
Body and chassis | |
Class | Sports car (S) |
Body style |
2-door coupé 2-door roadster |
Layout | Longitudinal, Rear mid-engine, rear-wheel-drive |
Related |
McLaren 650S McLaren P1 |
Powertrain | |
Engine | McLaren M838T twin-turbo 3.8 L V8 |
Transmission | 7-speed dual-clutch |
Dimensions | |
Wheelbase | 2,670 mm (105.1 in)[1] |
Length | 4,509 mm (177.5 in)[1] |
Width | 1,908 mm (75.1 in)[1] |
Height | 1,199 mm (47.2 in)[1] |
Kerb weight | 1,434 kg (3,161 lb)[2] |
Chronology | |
Successor | McLaren 650S |
Problems playing this file? See media help. |
The McLaren MP4-12C, later known simply as the McLaren 12C,[3] is a sports car designed and manufactured by McLaren Automotive. It is the first production car wholly designed and built by McLaren since the McLaren F1, which ended production in 1998. The car's final design was unveiled in September 2009, and was launched in mid-2011.
The MP4-12C features a carbon fibre composite chassis, and is powered by a mid-mounted McLaren M838T 3.8-litre V8, twin-turbo engine developing approximately 592 hp (441 kW; 600 PS) and around 443 lb·ft (601 N·m) of torque. The car makes use of Formula 1-sourced technologies such as "brake steer",[4] where the inside rear wheel is braked during fast cornering to reduce understeer. Power is transmitted to the wheels through a seven-speed seamless shift dual-clutch gearbox.
A convertible version of the car called the MP4-12C Spider, renamed the 12C Spider in 2012, is also available. In February 2014, McLaren announced the related 650S, with revised bodywork, upgraded engine and other technical improvements. In April 2014, McLaren announced the end of production of the 12C.[5]
In 2008, McLaren hired Frank Stephenson as design director for their reborn production car project.[6]
As with the McLaren F1, carbon fibre is used extensively in the vehicle to minimise weight. The MP4-12C weighs 1,301 kg (2,868 lb) dry.[7]
The chassis is based around a F1 style one-piece carbon fibre tub, called the Carbon MonoCell, weighing only 80 kg (176 lb). The MonoCell is made in a single pressing by using a set of patented processes, using Bi-Axial and Tri-Axial carbon fibre multiaxial fabrics produced by Formax UK Ltd. with the MonoCell manufactured by Carbo Tech in Salzburg, Austria.[8][9] This has reduced the time required to produce a MonoCell from 3,000 hours for the F1 and 500 hours for the Mercedes-Benz SLR McLaren, to 4 hours for the MP4-12C.[8]
The car has a conventional two side-by-side seating arrangement, unlike its predecessor the McLaren F1 which featured an irregular three seat formation (front centre, two behind either side). To make up for this however, the car's central console is narrower than in other cars, seating the driver closer to the centre. Interior trim and materials can be specified in asymmetric configuration – known as "Driver Zone".
The car is powered by the M838T 3.8-litre twin-turbo V8 engine, designed and developed by McLaren, Ilmor and Ricardo.[10] The design of the engine was based on a racing engine which was designed and developed by Tom Walkinshaw Racing for the IRL Indy Car Championship but never raced. However, other than the 93 mm bore, little of that engine remains in the M838T.[11] It produces 592 bhp (441 kW; 600 PS) and 443 lb·ft (601 N·m) of torque. It has a redline of 8,500 rpm, with 80% of torque available at just 2,000 rpm.[7][12] When first announced, McLaren claimed that it would have a higher horsepower to carbon dioxide emission ratio than any internal-combustion engine available at the time.[13]
McLaren announced a small number of improvements to become available in October 2012, with the option to be retrofitted to existing cars free of charge. The engine now produces 616 bhp (459 kW; 625 PS) and no change to the CO2 emissions which remain at 279 g/km.[14] This power output has also become standard on the 2013 model.
The M838T engine is manufactured for McLaren at the Ricardo Shoreham Technical Centre in West Sussex.[10]
The engine is connected to a seven-speed automatic dual-clutch gearbox made by Graziano Oerlikon. Dubbed the "Seamless Shift Gearbox" or SSG, the gearbox features a system dubbed "Pre-Cog" that allows the driver to preselect the next gear by lightly tapping the paddle. And having a fully automatic transmission that can easily drive[11][15]
DragTimes.com posted a YouTube video of a stock McLaren 12C accelerating from 0 to 60 mph in 2.8 seconds and from 0 to 100 mph in 6.0 seconds.[16] DragTimes.com also recorded a quarter mile time for the McLaren 12C of 10.27 seconds at 218 km/h (135 mph),[17] the 3rd fastest verified time for a stock production car at the time. The manufacturer has a claimed top speed of 207 mph (333 km/h)[18] but a top speed of 346.6 km/h (215 mph) was achieved in the MP4-12C Spider, which is 3 mph "slower" than the coupe. The Coupe (in reality) can do 218.61 mph (352 km/h).[19] It can brake from 200 km/h (124 mph) to a complete stop in under 5 seconds.[20] Braking from 100 km/h (62 mph) to zero can be done in under 30 metres (98 ft), around seven car lengths.
2011 McLaren MP4-12C has a power to weight ratio of 2.39 kg (5.27 lb) per horsepower.
2013 McLaren 12C has a power to weight ratio of 2.29 kg (5.05 lb) per horsepower.
The name's former prefix 'MP4' has been the chassis designation for all McLaren Formula 1 cars since 1981. 'MP4' stands for McLaren Project 4 as a result of the merger between Ron Dennis' Project 4 organisation with McLaren. The '12' refers to McLaren's internal Vehicle Performance Index through which it rates key performance criteria both for competitors and for its own cars. The criteria combine power, weight, emissions, and aerodynamic efficiency. The coalition of all these values delivers an overall performance index that has been used as a benchmark throughout the car's development. The 'C' refers to Carbon, highlighting the application of carbon fibre technology to the future range of McLaren sports cars.
MP4-12C shares its name with the MP4/12 Formula 1 car that raced in the 1997 season. This car featured a second brake pedal discovered by photographers to counter understeer on the exit of the corners by selecting the inside rear wheel, similar to the computer controlled "brake steer" system of the MP4-12C.
In the end of 2012, the name of the MP4-12C was reduced to 12C - that name is usually used when referring to the coupe. The open-top version now being called the 12C Spider.
Produced at the new £50m McLaren Production Centre, which is located next to the existing award-winning McLaren Technology Centre in Surrey, the building is designed to serve as the future production site of McLaren Automotive's road cars. British Prime Minister David Cameron officially opened the building on 18 November 2011.[21]
All of the major components are produced by external contractors, with only final assembly, paint and inspection/shipping occurring at the McLaren Production Centre. Final assembly starts with the MonoCell, around which all components are then placed and fitted.
On 10 July 2011, the MP4-12C set the third fastest lap around Top Gear's test track, posting a time of 1 minute and 16.2 seconds.[22] The car was developed and tested by McLaren on the Top Gear test track as part of their product development, long before its appearance on the show. It was 1.1 seconds slower than the Ariel Atom 500 with the second fastest lap and 2.4 seconds slower than the Pagani Huayra with the fastest lap.[23]
The MP4-12C lapped the Nürburgring in 7 minutes and 28 seconds.[24]
The MP4-12C won the Middle East "Car of the Year" Award as "Best Supercar" in 2012 and overall "Car of the Year" at the Middle East Motor Awards the same year.[25] [26]
The 12C Spider is a convertible version of the MP4-12C with a retractable hardtop. Because the coupe was designed from the outset with a convertible version in mind, no additional strengthening was needed for the Spider and it weighs only 40 kilograms (88 lb) more than the coupe.[27] McLaren has worked to keep the Spider's top speed 204 mph (328 km/h) close to the coupé's 207 mph (333 km/h) top speed and up to 196 mph (315 km/h) is possible roof down. Meanwhile, the dihedral doors of the coupé are retained.[28]
The McLaren MP4-12C HS is a one-off bespoke project of five cars from the McLaren Special Operations division. The HS stands for “High Sport” and all five cars are owned by one of McLaren’s clients. Changes to the HS from the standard MP4-12C include a carbon-fibre high downforce rear diffuser, wheel arch louvres and a modified airbrake calibration. The HS also has new lightweight wheels with HS style polished spokes and carbon fibre vented rear deck and engine cover vents.
Reports suggest that the HS has a power increase of around 85 hp (63 kW).[29] The five HS were specified in four different colours,[30] with numbers #3/5 and #4/5 finished in Pearl White and #1/5, #2/5 McLaren Orange and Volcano Orange respectively and #5/5 finished in Sapphire Black. The new 650S has many features from the HS.[31]
The McLaren MP4-12C Project Alpha is a one-off bespoke project with only six examples built from McLaren Special Operations. All six cars feature a Coupé chassis and were exclusively delivered in North America thru Chicago McLaren late in 2012.[32]
Exterior upgrades from the standard MP4-12C included Carbon-Fibre Louvered Front Wings and CF Rear Bumper Vents to relieve wheel-well pressure build up at high speeds improving down force.
Additionally all six Project Alpha MP4-12C's received MSO two-tone exterior paint scheme with Chassis #1[33] & #2[34] delivered in Pearl White, #3[35] & #4[36] in McLaren Orange, and #5 & #6[37] in Graphite Gray exterior paint. All six vehicles received contrasting Gloss Black exterior paint applied to the Front Splitter, Roof, Rear Deck, and finally the Rear Bumper which received both exterior colors in a two-tone 'GTR Graphic' which gave an early glimpse of McLaren's not-yet-released 650S's styling-to-come approximately 14 months later.
When the Dihedral doors are open the visible door sill panels have "MP4-12C PROJECT ALPHA" embossed in the Carbon-Fibre.
Inside the cockpit upgrades include a Carbon-Fibre Alcantara wrapped steering wheel and an all CF interior trim pkg. The remainder is covered primarily in black Alcantara Leather with deviated stitching, including a black Alcantara Instrument Cluster Cover.
Under your feet there are bespoke Floor Mats with alloy Milled Badges announcing 'Project Alpha' in matching body color paint. Affixed to each drivers door panel the vehicle's unique Chassis Number is embossed on a brushed stainless steel badge stating "MP4-12C PROJECT ALPHA CHASSIS No. X of 6" with the 'Project Alpha' script again in paint matching the primary exterior body color.
Each Project Alpha also included new lightweight wheels finished in Gloss Black paint with a Diamond Cut finish to the machined surfaces. Power was increased to 616 hp[38][39] and the engine compartment received Carbon-Fibre covers. The expected retail price for each MP4-12C Project Alpha was around $335,000.
The McLaren MP4-12C Can-Am Edition is a track-only version based on its GT3 racer.[40] It was unveiled as a design study at the 2012 Pebble Beach Concours d'Elegance, the name is a homage to McLaren drivers Bruce McLaren and Denny Hulme's successes in the Can-Am series in the 1960s to 1970s.
The engine will be derestricted and recalibrated with optimised cooling system, bringing out an extra 30 bhp up to 630 hp. No more than thirty examples will be produced at £375,000.[41]
McLaren X-1 | |
---|---|
Overview | |
Production | 2012 |
Designer | Hong Yeo |
Body and chassis | |
Body style | 2-door coupé |
Powertrain | |
Engine | McLaren M838T twin-turbo 3.8 L V8 |
Transmission | 7-speed dual-clutch |
Dimensions | |
Wheelbase | 2,670 mm (105.1 in) |
Length | 4,616 mm (181.7 in) |
Width | 2,097 mm (82.6 in) |
Height | 1,199 mm (47.2 in) |
Kerb weight | 1,400 kg (3,086 lb) |
The McLaren X-1 is a one-off sports car based on the McLaren 12C and built by McLaren Special Operations (MSO). It was displayed at the 2012 Pebble Beach Concours d'Elegance. It was built for a McLaren customer who already owns a McLaren F1, a Mercedes-Benz SLR McLaren and a McLaren 12C.[42][43]
According to Paul MacKenzie, MSO Programme Director, the X-1 has been developed for the past three years. To style the X-1, McLaren used ideas from a 1961 Facel Vega, a 1953 Chrysler D'Elegance Ghia, a 1959 Buick Electra, a 1939 Mercedes-Benz 540K and a 1971 Citroën SM.
In December 2010, McLaren announced that they would produce a small number of MP4-12C cars in order for them to compete in the FIA Group GT3. McLaren stated that they will provide maintenance for the cars and will begin racing in 2012 with the CRS Racing team.[44] The MP4-12C will be the first car to compete in sportscar racing for the company since the F1 GTR.[45] It received its début with a single car entry for the Spa Francorchamps round of the British GT championship. This was followed by a three car entry in the 2011 Spa 24 Hours.[46] Another car was also entered in the GT cup of the 2011 Macau Grand Prix, driven by Danny Watts.[47]
In March 2012, McLaren readied 25 MP4-12C GT3 cars for a full racing season in the 2012 FIA GT1 World Championship, and its GT drivers tested the car on its Dunsfold test track, the same test track as used in the Top Gear BBC television show.[48] McLaren released several promotional videos for the MP4-12C in the lead up to the racing season, including one of Formula 1 star Lewis Hamilton driving the car at locations in the U.S.
Compared to the road car, the MP4-12C GT3 produces less power with only 493 bhp (368 kW; 500 PS) due to homologation. The car features a new bespoke six-speed gearbox that is 80 kg (176 lb) lighter than the road car's seven-speed, developed with Ricardo. The steering wheel is lifted from the McLaren MP4-24 Formula 1 car.[49]
The car took its first victories in the world at the two races of the Circuito de Navarra round of the 2012 FIA GT1 World Championship season being run by Hexis Racing.
Tag Heuer produced a limited (1000 units) series of Carrera MP4-12C Chronograph wrist watch inspired by the MP4-12C car. The watch was unveiled in 2011 TAG Heuer Mastering Speed Exhibition at Halle Secheron in Geneva.[50][51][52]
Wikimedia Commons has media related to McLaren MP4-12C. |
McLaren Automotive road car timeline, 1990s–present
| ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 1990s | 2000s | 2010s | |||||||||||||||||||||||||
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
Sports Series | 540C | |||||||||||||||||||||||||||
570S | ||||||||||||||||||||||||||||
570GT | ||||||||||||||||||||||||||||
Super Series | 12C | 625C | ||||||||||||||||||||||||||
650S | 720S | |||||||||||||||||||||||||||
675LT | ||||||||||||||||||||||||||||
Ultimate Series | F1 | Mercedes-Benz SLR McLaren | P1 | |||||||||||||||||||||||||
F1 LM |
This article uses material from the Wikipedia article "McLaren 12C", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer