powered by CADENAS

Social Share

Aston Martin Vantage (6406 views - Cars & Motorbikes & Trucks)

Aston Martin has used the Vantage name on a number of vehicles, normally indicating a high-performance version of another model. In one case, during 1972–1973, the Vantage was a distinct model, being a straight-6 powered version of the DBS, a car that had been launched as a straight-6 but was by that time V8-powered (as the DBS V8). Visual cues include a unique 2-headlight front clip with DB6-like grille. It was also the last Aston Martin to come equipped with wire wheels. Just 71 examples were built. The Vantage was the last straight-6 Aston Martin until the 1993 DB7.
Go to Article

Explanation by Hotspot Model

Aston Martin Vantage

Aston Martin Vantage

Aston Martin Vantage

Aston Martin Vantage
Overview
Manufacturer Aston Martin
Production 1972–1973
71 produced[1]
Body and chassis
Class Sports car
Body style 2-door coupe
Layout FR layout
Related Aston Martin V8
Powertrain
Engine 4.0 L Tadek Marek I6
Chronology
Predecessor Aston Martin DBS
Successor Aston Martin DB7

Aston Martin has used the Vantage name on a number of vehicles, normally indicating a high-performance version of another model. In one case, during 1972–1973, the Vantage was a distinct model, being a straight-6 powered version of the DBS, a car that had been launched as a straight-6 but was by that time V8-powered (as the DBS V8).

Visual cues include a unique 2-headlight front clip with DB6-like grille. It was also the last Aston Martin to come equipped with wire wheels. Just 71 examples were built.

The Vantage was the last straight-6 Aston Martin until the 1993 DB7.

  1. ^ Edwards, Robert (2004). Aston Martin. Sparkford: Haynes Publishing. p. 95. ISBN 1-84425-014-8. 


This article uses material from the Wikipedia article "Aston Martin Vantage", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer