Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.0 de (Unkown).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (May 2015) (Learn how and when to remove this template message) |
PL-259 (male) plug. Outside diameter is about 18 mm. | |||
Type | RF coaxial connector | ||
---|---|---|---|
Production history | |||
Designer | E. Clarke Quackenbush[citation needed] | ||
Designed | 1930s | ||
Manufacturer | Various | ||
General specifications | |||
Diameter | 18 mm (0.71 in) (typical) | ||
Cable | Coaxial | ||
Passband | Typically 0–100 MHz | ||
Connector |
SO-239 (socket)[1] PL-259 (plug) [2] |
The UHF connector[3] is a World War II or earlier[4][5] threaded RF connector design, from an era when "UHF" referred to frequencies over 30 MHz.[6][7][8]
Originally the connector was designed to carry signals at frequencies up to 300 MHz,[3] but later measurements reveal limitations above 100 MHz.[9] The coupling shell has a 5⁄8 inch 24tpi UNEF standard thread.[3] The most popular cable plug and corresponding chassis-mount socket carry the old Signal Corps nomenclatures PL-259 (plug) and SO-239 (socket).[10] These are also known as Navy type 49190 and 49194 respectively.[11]
PL-259, SO-239, and several other related military references refer to one specific mechanical design collectively known as the UHF Connector.[3] In some countries, for example in Israel, the term 'PL connector' is confusingly associated rather with the analog phone connector.
By design, all connectors in the UHF Connector family mate using the 5/8 inch 24 tpi threaded shell for the shield connection[3] and an approximately 0.156 inch (4mm) diameter pin and socket for the inner conductor.[citation needed] Similar connectors with an incompatible 16mm diameter, 1mm metric thread have been produced,[12] but these are not standard UHF connectors by definition.[3]
UHF connectors have a non-constant surge impedance.[3] For this reason, UHF connectors are generally usable through HF and the lower portion of what is now known as the VHF frequency range.[9] Despite the name, the UHF connector is rarely used in commercial applications for today's UHF frequencies, as the non-constant surge impedance creates measurable electrical signal reflections above 100 MHz.[9][13][14]
UHF connectors can handle RF peak power levels over one kilowatt based on the voltage rating of 500 volts peak.[3]
The UHF connector is not weatherproof.[3]
In many applications, UHF connectors were replaced by designs that have a more uniform surge impedance over the length of the connector, such as the N connector and the BNC connector.[15] UHF connectors are still widely used in amateur radio, Citizens Band radio, and marine VHF radio applications.[citation needed]
This article uses material from the Wikipedia article "UHF connector", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced