powered by CADENAS

Social Share

Gas spring (21999 views - Mechanical Engineering)

A gas spring is a type of spring that, unlike a typical mechanical spring that relies on elastic deformation, uses compressed gas contained within an enclosed cylinder sealed by a sliding piston to pneumatically store potential energy and withstand external force applied parallel to the direction of the piston shaft. Common applications include automobiles (where they are incorporated into the design of struts that support the weight of the hatchback tailgate while they are open) and office chairs. They are also used in furniture, medical and aerospace applications. Much larger gas springs are found in machines that are used in industrial manufacturing (the press tooling industry), where the forces they are required to exert often range from 2500N to 400,000N (forty tonnes).
Go to Article

Gas spring

Gas spring

A gas spring is a type of spring that, unlike a typical mechanical spring that relies on elastic deformation, uses compressed gas contained within an enclosed cylinder sealed by a sliding piston to pneumatically store potential energy and withstand external force applied parallel to the direction of the piston shaft.

Common applications include automobiles (where they are incorporated into the design of struts that support the weight of the hatchback tailgate while they are open) and office chairs. They are also used in furniture, medical and aerospace applications. Much larger gas springs are found in machines that are used in industrial manufacturing (the press tooling industry), where the forces they are required to exert often range from 2500N to 400,000N (forty tonnes).

Types

Gas springs are manufactured in many varieties including:

  • Standard cylinder
  • Fixed-height cylinder
  • Spindle only
  • Cable cylinder
  • Stage cylinder
  • Non-rotating cylinder
  • Return cylinder (no height adjustment)
  • Auto-return cylinder with height adjustment
  • Bouncing cylinder
  • Dual-mode cylinder
  • Heavy duty cylinder

Forms

If the internal plunger has a diaphragm which extends to the side of the gas tube, it will cease to move once an applied force is constant and will support a weight, like a normal spring. If a fine hole exists in the plunger, however, it is termed a "slow-dampened spring" and can be used on heavy doors and windows. A gas spring designed for fast operation is termed a "quick gas spring" and is used in the manufacture of air guns and recoil buffers.

Reducing the gas volume and hence increasing its internal pressure by means of a movable end stop, or allowing one tube to slide over another, can allow the characteristics of a gas spring to be adjusted during operation. The rod may be hollow by use of clever seals or may consist of multiple small-diameter rods. A small amount of oil is normally present.

The gas may be introduced by a Schrader-type valve, using a lip seal around the rod and forcing it to allow gas in by external overpressure or a shuttling O-ring system. Gas springs of high pressure contain a very large amount of energy and can be used as a power pack. In emergency use the gas may be introduced via a gas generator cell, similar to those used in airbags. Passive heave compensators features large gas springs. The stroke lengths can exceed 6 meter.

Features

A variety of features are available from various manufacturers:

  • Adjustable push-in force via a local knob or remote via a bowden wire.
  • Single touch release to allow full extension or the ability to lock it out.
  • Extended stroke through telescoping mechanisms, usually composed of one rod and two cylinders (the smaller of the two cylinders actually acts as a second rod extending in and out of the larger cylinder).
  • Vari-lift - intended for short production runs and prototypes, in applications where the exact force is important but hard to estimate in advance, such as lifting a lid slowly in a known time. In this case the cylinder is supplied filled to maximum design pressure, but equipped with a bleed port, to allow gas to be released once installed. The intention is that the design can be over-sprung, and then the pressure reduced in stages, to optimise behaviour. If too much gas is released, a new spring must be installed, and for large quantities, it is better to order a bespoke pressure setting from the maker.


This article uses material from the Wikipedia article "Gas spring", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD