powered by CADENAS

Social Share

Exercise equipment (4281 views - Consumer products)

Exercise equipment is any apparatus or device used during physical activity to enhance the strength or conditioning effects of that exercise by providing either fixed or adjustable amounts of resistance, or to otherwise enhance the experience or outcome of an exercise routine. Exercise equipment may also include such wearable items as proper footgear, gloves, and hydration packs.
Go to Article

Explanation by Hotspot Model

Exercise equipment

Exercise equipment

Exercise equipment is any apparatus or device used during physical activity to enhance the strength or conditioning effects of that exercise by providing either fixed or adjustable amounts of resistance, or to otherwise enhance the experience or outcome of an exercise routine.

Exercise equipment may also include such wearable items as proper footgear, gloves, and hydration packs.

General strength training equipment

A lifting strap.
A lifting belt.

A broad range of different types of exercise equipment are available, including

  • Free-weight training:
  • Weight machines
  • Cables
  • Rowers
  • Head/neck harness
  • Variable resistance training[1]:
    • Elastic bands[2] (resistance bands): monster bands, hip circles, floss bands, mini bands
    • Chain accommodation training[3]: chains
  • Lifting accessories:
    • Straps, wraps and sleeves[4]:
      • Lifting wrist straps
      • Wrist wraps
      • Elbow sleeves
      • Knee wraps
      • Knee sleeves
    • Hand care: Gym chalk, gloves
    • Sling shots]
    • Shoes (specifically made for Olympic weightlifting, squats, deadlifts, overhead press, etc.)
    • Belts (10 mm, 13 mm; small, medium, large; prong belts, lever belts)

Strongman (strength athlete) equipment[5]

Bodyweight training, calisthenics & gymnastics equipment

  • Parallel bars (P-bars): high P-bars, low P-bars
  • Pulling-related:
    • Pull-up/dip belts
    • Peg boards
    • Pull-up bars/systems:
      • Doorway (use leverage around door frame)
      • Extending door frame (extends out to fit between door frame)
      • Wall-mounted
      • Ceiling-mounted
      • Free standing bar
  • Suspension training/trainer[6]:
    • TRX Suspension Trainer
    • Jungle Gym XT
    • Flying
    • AirFit Trainer Pro
    • Gymnastic rings[citation needed]
  • Weighted vests
  • Limb weights: ankle weights, wrist weights
  • Paralletes or push-up handles
  • Medicine balls
  • Swiss balls
  • Ropes: jump ropes, climbing ropes, conditioning ropes

Myofascial release and recovery tools

  • Rolling: foam roller, RumbleRoller, GRID STK foam roller
  • Balls: Lacrosse ball, spiky, dimple, rad roller or peanuts

See also



This article uses material from the Wikipedia article "Exercise equipment", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Consumer products

.max, Maya, Challenge, Competition, Rendering, 3D, Blender, Autodesk Maya, 3D Studio MAX (.3DS, .MAX), Maxwell, Animation, 3D Model, Autodesk Softimage, Cinema 4D, Rendering, Animation, 3Dartist, c4d, maxon, lowpoly, 3Dart, blender3D, 3D library