powered by CADENAS

Social Share

Triangulation sensor (2089 views - Mechanical Engineering)

Optical Triangulation Sensors are commonly used to provide door mounted safety detection on swinging automatic doors. In North America, these types of sensors are very common and manufactured in very high volumes. When automatic swinging doors open and close, it is important that they do not come into contact with pedestrians passing through the door. Sensors used in the automatic door industry typically fall into four categories: Microwave Sensors used to detect motion of a person as they approach an automatic door, Reflective Optical Sensors that are mounted on the door header and detect the presence of a person in the door path Camera based sensors that are also mounted on the door header and detect presence (a competing technology to Reflective Optical Sensors); and Triangulation sensors which are mounted on the door and move with the door to provide safety. Reflective and Camera technologies do not perform well on moving swing doors, because they typically depend upon detection of changes in the background. A sensor mounted on a swing door system is constantly in motion, so the background (i.e. floor beneath the door) changes continuously. To overcome this problem, a triangulation sensor provides an innovative solution.
Go to Article

Triangulation sensor

Triangulation sensor

Optical Triangulation Sensors are commonly used to provide door mounted safety detection on swinging automatic doors.

In North America, these types of sensors are very common and manufactured in very high volumes. When automatic swinging doors open and close, it is important that they do not come into contact with pedestrians passing through the door.

Sensors used in the automatic door industry typically fall into four categories:

  1. Microwave Sensors used to detect motion of a person as they approach an automatic door,
  2. Reflective Optical Sensors that are mounted on the door header and detect the presence of a person in the door path
  3. Camera based sensors that are also mounted on the door header and detect presence (a competing technology to Reflective Optical Sensors); and
  4. Triangulation sensors which are mounted on the door and move with the door to provide safety.

Reflective and Camera technologies do not perform well on moving swing doors, because they typically depend upon detection of changes in the background. A sensor mounted on a swing door system is constantly in motion, so the background (i.e. floor beneath the door) changes continuously. To overcome this problem, a triangulation sensor provides an innovative solution.

Triangulation Sensor Functionality

In most cases an optical triangulation sensor is mounted near the top of the swinging door frame, inside a long extruded aluminum tube with an optical window facing the floor. An 880 nm LED light source emits a collimated light beam that is emitted from the sensor, bounces off the floor and is received by a photodiode positioned adjacent to the LED source. A second photodiode (or a linear array of photodiodes) is positioned farther along the length of the sensor. When the emitted beam bounces off the floor, the reflected energy is almost exclusively concentrated on the first adjacent photodiode. When a human or object moves into the optical path, the reflected beam bounces back from the object. Since the beam is no longer traveling the full optical path length to the floor, its reflected angle changes. One of the adjacent photodiodes then receives the optical energy and the sensor responds by sending a signal to the automatic door controller. At that point the door stops, slows or reverses, hence averting a collision and providing safety.

Triangulation sensors are found on a number of door brands and manufactured by several sensor manufacturers. One example is the SuperScan-II from BEA. Other products from other manufacturers are also available.

Safety standards



This article uses material from the Wikipedia article "Triangulation sensor", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD