powered by CADENAS

Social Share

Variable reluctance sensor (2850 views - Electrical Engineering)

A variable reluctance sensor (commonly called a VR sensor) is a transducer that, when combined with very basic electronic circuitry, detects the change in presence or proximity of ferrous objects. With more complex circuitry and the addition of software and specific mechanical hardware, a VR sensor can also provide measurements of linear velocity, angular velocity, frequency, etc.
Go to Article

Variable reluctance sensor

Variable reluctance sensor

A variable reluctance sensor (commonly called a VR sensor) is a transducer that, when combined with very basic electronic circuitry, detects the change in presence or proximity of ferrous objects.

With more complex circuitry and the addition of software and specific mechanical hardware, a VR sensor can also provide measurements of linear velocity, angular velocity, frequency, etc.

Uses and Applications

A VR sensor used as a simple proximity sensor can determine the position of a mechanical link in a piece of industrial equipment.

A Crankshaft position sensor (in an automobile engine) is used to provide the angular position of the crankshaft to the Engine control unit. The Engine control unit can then calculate engine speed (angular velocity).

Speed sensors used in automobile transmissions, are used to measure the rotational speed (angular velocity) of shafts within the transmission. The Engine control unit or Transmission control unit (depending on the particular automobile) uses these sensors to determine when to shift from one gear to the next.

A pickup used in an electric guitar (or other musical instrument) detect vibrations of the metallic "strings". See Pickup (music technology) for details of this application.

Construction

This sensor consists of a permanent magnet, a ferromagnetic pole piece, and a coil of wire.

Interface circuits

VR sensor interface circuits VR sensors need waveform shaping for their output to be digitally readable. The normal output of a VR sensor is an analog signal, shaped much like a sine wave. The frequency and amplitude of the analog signal is proportional to the target's velocity. This waveform needs to be squared up, and flattened off by a comparator like electronic chip to be digitally readable. While discrete VR sensor interface circuits can be implemented, the semiconductor industry also offers integrated solutions. Examples are the MAX9924 to MAX9927 VR sensor interface IC from Maxim Integrated products, LM1815 VR sensor amplifier from National Semiconductor and NCV1124 from ON semiconductor. An integrated VR sensor interface circuit like the MAX9924 features a differential input stage to provide enhanced noise immunity, Precision Amplifier and Comparator with user enabled Internal Adaptive Peak Threshold or user programmed external threshold to provide a wide dynamic range and zero-crossing detection circuit to provide accurate phase Information.

As used to measure angular position and velocity of a rotating toothed wheel

As the teeth of the rotating wheel (or other target features) pass by the face of the magnet, the amount of magnetic flux passing through the magnet and consequently the coil varies. When the gear tooth is close to the sensor, the flux is at a maximum. When the tooth is further away, the flux drops off. The moving target results in a time-varying flux that induces a proportional voltage in the coil. Subsequent electronics are then used to process this signal to get a digital waveform that can be more readily counted and timed.

Advantages and disadvantages

Although VR sensors are based on very mature technology, they still offer several significant advantages. The first is low cost - coils of wire and magnets are relatively inexpensive. Unfortunately, the low cost of the transducer is partially offset by the cost of the additional signal-processing circuitry needed to recover a useful signal. And because the magnitude of the signal developed by the VR sensor is proportional to target speed, it is difficult to design circuitry to accommodate very-low-speed signals. A given VR-sensing system has a definite limit as to how slow the target can move and still develop a usable signal. An alternative but more expensive technology is Hall effect sensor. Hall effect sensors are true zero-rpm sensors and actively supply information even when there's no transmission motion at all.

One area in which VR sensors excel, however, is in high-temperature applications. Because operating temperature is limited by the characteristics of the materials used in the device, with appropriate construction VR sensors can be made to operate at temperatures in excess of 300°C. An example of such an extreme application is sensing the turbine speed of a jet engine or engine cam shaft and crankshaft position control in an automobile.


External links



This article uses material from the Wikipedia article "Variable reluctance sensor", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Electrical Engineering

EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced