powered by CADENAS

Social Share

DeLorean DMC-12 (22003 views - Cars & Motorbikes & Trucks)

The DeLorean DMC-12 (commonly referred to simply as "the DeLorean," as it was the only model ever produced by the company) is a sports car manufactured by John DeLorean's DeLorean Motor Company for the American market from 1981–83. The car features gull-wing doors and an innovative fiberglass body structure with a steel backbone chassis, along with external brushed stainless steel body panels. It became widely known and iconic for its appearance, and it was modified to represent the concept of a time machine in the Back to the Future media franchise. The first prototype appeared in October 1976. Production officially began in 1981 in Dunmurry, a suburb of southwest Belfast, Northern Ireland, where the first DMC-12 rolled off the production line on January 21. Over the course of production, several features of the car were changed, such as the hood style, wheels, and interior. About 9,000 DMC-12s were made before production halted in early 1983. The DMC-12 was the only model produced by the company, which was later liquidated as the US car market went through its largest slump since the 1930s. In 2007, about 6,500 DeLorean Motor cars were believed still to exist. British entrepreneur Stephen Wynne started a separate company in 1995 based in Texas and using the "DeLorean Motor Company" name. He acquired the trademark on the stylized "DMC" logo shortly thereafter, as well as the remaining parts inventory of the original DeLorean Motor Company. The company builds new cars at its suburban Humble, Texas location from new old stock (NOS) parts, original equipment manufacturer (OEM), and reproduction parts on a "made to order" basis using existing vehicle identification number (VIN) plates. On January 27, 2016, DMC in Texas announced that it planned build about 300-325 replica 1982 DMC-12 cars, each projected to cost just under $100,000. However, the law does not have regulations for how to apply the law, slowing down production significantly.
Go to Article

Explanation by Hotspot Model

DeLorean DMC-12

DeLorean DMC-12

DeLorean DMC-12

Licensed under Creative Commons Attribution-Share Alike 3.0 (Kevin Abato, www.grenexmedia.com).

DeLorean DMC-12
1983 DeLorean DMC-12
Overview
Manufacturer DeLorean Motor Company
Production 8,583[1]
Model years 1981–1983
Assembly
  • Northern Ireland: DeLorean Motor Cars Limited (DMCL) Dunmurry
  • United States: DeLorean Motor Company (DMCH) Houston, Texas
Designer Giorgetto Giugiaro
Body and chassis
Class Sports car
Body style 2-door gullwing coupé
Layout RR layout
Powertrain
Engine 2,849 cc PRV ZMJ-159 V6
Transmission 5-speed manual
3-speed automatic
Dimensions
Wheelbase 2,413 mm (95.0 in)[2]
Length 4,216 mm (166.0 in)
Width 1,857 mm (73.1 in)
Height 1,140 mm (44.9 in) doors closed
1,961 mm (77.2 in) doors open
Curb weight 1,230 kg (2,712 lb)

The DeLorean DMC-12 (commonly referred to simply as "the DeLorean," as it was the only model ever produced by the company) is a sports car manufactured by John DeLorean's DeLorean Motor Company for the American market from 1981–83. The car features gull-wing doors and an innovative fiberglass body structure with a steel backbone chassis, along with external brushed stainless steel body panels. It became widely known and iconic for its appearance, and it was modified to represent the concept of a time machine in the Back to the Future media franchise.

The first prototype appeared in October 1976. Production officially began in 1981 in Dunmurry, a suburb of southwest Belfast, Northern Ireland, where the first DMC-12 rolled off the production line on January 21. Over the course of production, several features of the car were changed, such as the hood style, wheels, and interior. About 9,000 DMC-12s were made before production halted in early 1983.[3]

The DMC-12 was the only model produced by the company, which was later liquidated as the US car market went through its largest slump since the 1930s. In 2007, about 6,500 DeLorean Motor cars were believed still to exist.[4]

British entrepreneur Stephen Wynne started a separate company in 1995 based in Texas and using the "DeLorean Motor Company" name. He acquired the trademark on the stylized "DMC" logo shortly thereafter, as well as the remaining parts inventory of the original DeLorean Motor Company. The company builds new cars at its suburban Humble, Texas location from new old stock (NOS) parts, original equipment manufacturer (OEM), and reproduction parts on a "made to order" basis using existing vehicle identification number (VIN) plates.[5]

On January 27, 2016, DMC in Texas announced that it planned build about 300-325 replica 1982 DMC-12 cars, each projected to cost just under $100,000.[6] However, the law does not have regulations for how to apply the law, slowing down production significantly.[7]

History

In October 1976, the first prototype DeLorean DMC-12 was completed by American automotive chief engineer William T. Collins, formerly chief engineer at Pontiac. Originally, the car was intended to have a centrally-mounted Wankel rotary engine. The engine selection was reconsidered when Comotor production ended, and the favored engine became Ford's "Cologne V6." Eventually the French/Swedish PRV (Peugeot-Renault-Volvo) fuel injected V6 was selected. Also the engine location moved from the mid-engined location in the prototype to a rear-engined installation in the production car. The chassis was initially planned to be produced from a new and untested manufacturing technology known as elastic reservoir moulding (ERM), which would lighten the car while presumably lowering its production costs. This new technology, for which DeLorean had purchased patent rights, was eventually found to be unsuitable.

These and other changes to the original concept led to considerable schedule pressures. The entire car was deemed to require almost complete re-engineering, which was turned over to engineer Colin Chapman, founder and owner of Lotus Cars. Chapman replaced most of the unproven material and manufacturing techniques with those then employed by Lotus, like the steel backbone chassis.

In an interview with James Espey of the new incarnation of the DeLorean Motor Company of Texas, a drawing surfaced showing that the car was potentially to be called Z Tavio. John DeLorean's middle name and his son's first name were both Zachary while Tavio was his father's name and his son's middle name. Due to only sporadic documentation, there is little more that is currently known about the Z Tavio name and why it was ultimately rejected in favor of the DMC-12.[8]

DeLorean required $175 million to develop and build the motor company.[9] Convincing Hollywood celebrities such as Johnny Carson and Sammy Davis, Jr. to invest in the firm,[10][11] DeLorean eventually built the DMC-12 in a factory in Dunmurry, Northern Ireland, a neighborhood a few miles from Belfast city center.

The company had originally intended to build the factory in Puerto Rico[12][13] but changed its plans when the Northern Ireland Development Agency offered £100 million towards it,[14] despite an assessment by consultants hired by the NIDA that the business had only a 1-in-10 chance of success.[13]

Construction on the factory began in October 1978, and although production of the DMC-12 was scheduled to start in 1979, engineering problems and budget overruns delayed production until early 1981.

By that time, the unemployment rate was high in Northern Ireland and local residents lined up to apply for jobs at the factory. The workers were largely inexperienced, but were paid premium wages and supplied with the best equipment available. Most quality issues were solved by 1982 and the cars were sold from dealers with a one-year, 12,000-mile (19,000 km) warranty and an available five-year, 50,000-mile (80,000 km) service contract.

DeLorean interior

The DeLorean Motor Company went bankrupt in late 1982 following John DeLorean's arrest in October of that year on drug trafficking charges. He was later found not guilty, but it was too late for the DMC-12 to remain in production. Approximately 100 partially assembled DMCs on the production line were completed by Consolidated International (now known as Big Lots). The remaining parts from the factory stock, the parts from the US Warranty Parts Center, as well as parts from the original suppliers that had not yet been delivered to the factory were all shipped to Columbus, Ohio in 1983–1984. A company called KAPAC sold these parts to retail and wholesale customers via mail order. In 1997, DeLorean Motor Company of Texas acquired this inventory.[15] There had also been a long-standing rumor that the body stamping dies were dumped into the ocean to prevent later manufacture. Evidence later emerged that the dies were used as anchors for nets at a fish farm in Ards Bay, Connemara, Ireland.[16]

About 9,200 DMC-12s were produced between January 1981 and December 1982.[17] Almost a fifth of these were produced in October 1981. About a thousand 1982 models were produced between February and May 1982, and all of these cars had the VINs changed after purchase by Consolidated to make them appear as 1983 models. There are the 15XXX, 16XXX, and 17XXX VINs which were originally 10XXX, 11XXX, and 12XXX VINs. Only a dozen 12XXXX VIN cars still exist. These are the Wooler-Hodec right-hand drive cars (see below).

Construction

The DMC-12 features a number of unusual construction details, including gull-wing doors, unpainted stainless-steel body panels, and a rear-mounted engine.

Body

1981 DeLorean that was displayed at the National Motor Museum, Birdwood South Australia, in October 2011

The body design of the DMC-12 was a product of Giorgetto Giugiaro of Ital Design and is panelled in brushed SS304 stainless steel. Except for three cars plated in 24-carat gold, all DMC-12s left the factory uncovered by paint or clearcoat.[18] Painted DeLoreans do exist, although these were all painted after the cars were purchased from the factory. Several hundred DMCs were produced without stainless panels, for training workers, and are referred to as "black cars" or "mules", in reference to their black fiberglass panels instead of stainless, though these were never marketed. Small scratches in the stainless steel body panels can be removed with a non-metallic scouring pad (since metal pads can leave iron particles embedded in the stainless steel which can give the appearance of the stainless "rusting"), or even sandpaper.[19] The stainless steel panels are fixed to a fiberglass underbody. The underbody is affixed to a steel double-Y frame chassis, derived from the Lotus Esprit platform.

The unpainted stainless body creates challenges during restoration of the cars. In traditional automotive body repair, the panel is repaired to be as original ("straight") as possible and imperfections are sculpted back to form with body filler like Bondo or lead (body solder). This poses no problem (aside from originality) with most cars, as the filler will be hidden by the car's paint (for example, most new cars have filler hiding the seam where the roof meets the quarter panel). With an unpainted stainless body, the stainless steel must be reworked to exactly the original shape, contour, and grain—which is a tremendously difficult job on regular steel (a dented or bent panel is stretched and a shrinking hammer or other techniques must be used to unstretch the metal) and even more difficult with stainless due to its tendency to work-harden. Furthermore, it is exceedingly difficult to paint stainless steel due to difficulties with paint adhesion. DeLorean envisioned that damaged panels would simply be replaced rather than repaired; each DeLorean service center today has at least one experienced body repair person on staff, and there are decades worth of new stainless panels still available in most instances.

Another unusual feature of the DMC-12 is its gull-wing doors. The common problem of supporting the weight of gull-wing doors was solved by other manufacturers with lightweight doors in the Mercedes-Benz 300SL and a hydraulic pump in the Bricklin SV-1, although these designs had structural or convenience disadvantages. The DMC-12 features heavy doors supported by cryogenically preset torsion bars and gas-charged struts.[20] These torsion bars were developed by Grumman Aerospace (and built by Unbrako in the UK, a division of SPS Technologies of Jenkintown, PA) to withstand the stresses of supporting the doors.[21] A popular misconception of the DMC-12's gull-wing doors is that they require far more side clearance to open relative to ordinary side-hinge doors, such as when parked in a parking lot. In fact, the opposite is true: the DMC-12 requires far less clearance than side-hinge doors, and this can be physically demonstrated. This misconception of side clearance may stem from a misunderstood location of the hinge point of the doors by persons unfamiliar with DMC-12s. These doors, when opening, only require 11 inches (28 cm) clearance outside the line of the car, making opening and closing the doors in crowded spaces relatively easy. Much like the doors fitted to the Lamborghini Countach, the DMC-12 doors featured small cutout windows, because full-sized windows would not be fully retractable within the short door panels. Additionally, the doors featured red and amber "safety" lights around the perimeter. These lights illuminated when the door was open and could be seen from the front, rear or side of the vehicle at night or low light situations.[22][23]

Engine and drivetrain

The engine is a Peugeot-Renault-Volvo (PRV) 2.85 litre V6, which produced about 130 hp, that was designed and built under special contract with the DMC Company. These PRV engines were a development of the 2.7 litre V6 in the Renault 30, and were built in the PRV Factory in Douvrin, Northern France. The gearbox, also designed by PRV, was built at the Renault facility near Caen in Normandy. The engines and gearboxes were shipped weekly by sea from the PRV Factories to the DMC Factory.

Suspension

The suspension of the DMC-12 is a four-wheel independent suspension, coil springs, and telescopic shock absorbers. The front suspension uses double wishbones, while the rear is a multi-link setup. In its original development stages, the car is said to have handled quite well. Design drawings clearly show that the design met NHTSA minimum bumper and headlight heights of the time.[24][25] Many owners have subsequently replaced or modified the front springs to return the front height to the original design specification.

Steering is rack and pinion, with an overall steering ratio of 14.9:1, giving 2.65 turns lock-to-lock and a 35-foot (11 m) turning circle. DMC-12s are fitted with cast alloy wheels, measuring 14 inches (360 mm) in diameter by 6 inches (150 mm) wide on the front and 15 inches (380 mm) in diameter by 8 inches (200 mm) wide on the rear. These were fitted with Goodyear NCT steel-belted radial tires. Because the DeLorean is a rear engine vehicle, the DMC-12 has a 35%–65% front–rear weight distribution.[26]

The DMC-12 features power-assisted disc brakes on all wheels, with 10-inch (250 mm) rotors front and 10.5-inch (270 mm) rear.

Performance

DeLorean's comparison literature noted that the DMC-12 could achieve 0–60 miles per hour (0–97 km/h) in 8.8 seconds, when equipped with a manual transmission. When equipped with an automatic transmission, the DeLorean would accelerate from 0–60 miles per hour (0–97 km/h) in 10.5 seconds as tested by Road & Track magazine.[27] The car's top speed is 110 miles per hour (177 km/h).[28]

Pricing

The car was named the DMC-12 because of its intended original price of US$12,000. In 1981, a DMC-12 had a suggested retail price of $25,000 ($650 more when equipped with an automatic transmission); this is equivalent to approximately $65,858 in 2016.[29] There were extensive waiting lists of people willing to pay up to $10,000 above the list price; however, after the collapse of the DeLorean Motor Company, unsold cars could be purchased for less than the retail price.[30]

The DMC-12 was only available with two factory options; a no-cost manual transmission or automatic transmission ($650 extra) and the choice of a grey or black interior. Several dealer options were available, including a car cover; floor mats; black textured accent stripes; grey scotch-cal accent stripes; a luggage rack and a ski-rack adapter. The standard feature list included stainless steel body panels; gull-wing doors with cryogenically treated torsion bars; leather seats; air conditioning; an AM/FM cassette stereo system; power windows, locks and mirrors; a tilt and telescopic steering wheel; tinted glass; body side moldings; intermittent/constant windshield wipers; and an electric rear window defogger.[31][32]

Production changes

Although there were no typical "yearly" updates to the DeLorean, several changes were made to the DeLorean during production.[2] John DeLorean believed that model years were primarily a gimmick used by automobile companies to sell more cars. Instead of making massive changes at the end of the model year, he implemented changes mid-production (this remains the norm in car manufacturing[citation needed]). This resulted in no clear distinction between the 1981, 1982, and 1983 model years, but with subtle changes taking place almost continuously throughout the life of the DeLorean. The most visible of these changes related to the hood style.

Hood styles

The original hood of the DeLorean had grooves running down both sides. It included a gas flap to simplify fuel filling. The gas flap was built so that the trunk could be added to the total cargo area of the DeLorean. These cars typically had a locking gas cap to prevent siphoning. In August 1981, the hood flap was removed from the hood of the cars (although the hood creases stayed). This style was retained well into 1982.[33] Based on production numbers for all three years, this hood style is probably the most common. After the supply of locking gas caps was exhausted, the company switched to a non-locking version (resulting in at least 500 cars with no gas flap, but with locking gas caps). The final styling for the hood included the addition of a DeLorean name badge and the removal of the grooves, resulting in a completely flat hood. According to senior personnel who worked at the Dunmurry factory, initial elimination of gas flap hoods has a simple if unglamorous explanation—Chuck Benington, managing director, did not like the gas flap design.[34]

Side-by-side comparison of an early 1981 DMC-12 hood (left) vs. a later model 1983 hood (right)

Other changes

John DeLorean was 6 ft 4 in (193 cm) tall, and he designed the car to comfortably fit someone of his stature.[35] For shorter people, the addition of a pull strap made closing the doors much easier from the inside. Pull straps were manufactured as an add-on for earlier vehicles in November 1981. These attach to the existing door handle. Late-model 1981 cars, and all cars from 1982 and 1983, have doors with integrated pull straps.[36]

The side bolstering in the DeLorean was originally separate from the main interior pieces. There is a tendency to place pressure on this piece when entering and exiting the car. This will eventually cause the bolstering to become separated from the trim panel. To help fix this problem, cars built in and after late 1981 have one solid trim piece with the bolster permanently attached.

As an addition to later cars, a foot rest or "dead" pedal—in the form of an unusable pedal—was added to the cars to help prevent fatigue while driving. This is one of the few changes that is directly tied to a model year. These were built into only a few of the late 1981 vehicles, and were added to all cars starting with 1982 production.[36]

Although the styling of the DeLorean's wheels remained unchanged, the wheels of early-model 1981 vehicles were painted grey. These wheels sported matching grey centre caps with an embossed DMC logo. Early into the 1981 production run, these were changed to a polished silver look, with a contrasting black center cap. The embossed logo on the center caps was painted silver to add contrast.

In 1981, the DeLorean came stocked with a Craig radio; this was a standard 1980s tape radio with dual knob controls. Since the Craig did not have a built-in clock, one was installed in front of the gear shift. DeLorean switched to an ASI stereo in the middle of the 1982 production run. Since the ASI radio featured an on-board clock, the standard DeLorean clock was removed at the same time.

The first 2,200 cars produced used a windshield-embedded antenna. This type of antenna proved to be unsuitable with poor radio reception. Oftentimes the radio would continually "seek", attempting to find a signal. A standard whip antenna was added to the outside of the front right fender. While improving radio reception, this resulted in a hole in the stainless steel, and an unsightly antenna. As a result, the antenna was again moved, this time to the rear of the car. Automatic antennas were installed under the grills behind the rear driver's-side window. While giving the reception quality of a whip antenna, these completely disappear from view when not in use.

The small sun visors on the DeLorean have vinyl on one side, and headliner fabric on the other side. Originally these were installed such that the headliner side would be on the bottom when not in use. Later on in 1981, they were reversed so that the vinyl side would be on the bottom.[37][38]

The original Ducellier alternator supplied with the early production DMC-12s could not provide enough current to supply the car when all lights and electrical options were on; as a result, the battery would gradually discharge, leaving the driver stranded on the road. Additional battery drainage problems were caused by faulty or improperly adjusted door jamb switches. This switch activated the "safety" lights located around the door perimeter when it was open. When the door was closed the door seals prevented the light from being seen. Due to the faulty switches the lights remained on, further draining the battery. This happened to DeLorean owner Johnny Carson shortly after he was presented with the vehicle. Later cars were fitted from the factory with a higher output Motorola alternator which solved this problem. This also is believed [by whom?] to be the reason behind the improvement in the sound quality of the horn. Earlier models emitted a weak sound, not loud or strong enough to be effective in normal traffic.

Right-hand drive models

DMC-12s were primarily intended for the American market. All production models were therefore left-hand drive. Evidence survives from as early as April 1981, however, which indicates that the DeLorean Motor Company was aware of the need to produce a right-hand drive version to supply to world markets such as the United Kingdom, Ireland, India, Thailand, Australia, New Zealand and Japan.

The company faced the choice of building right-hand drive models from scratch, or performing a post-production conversion exercise. Given the cost of new body molds, tooling, and a host of specific parts that a factory-built right-hand drive configuration would require, the company opted to investigate the idea of a post-production conversion using a company based in Hampshire called Wooler-Hodec Ltd.

Only 16 right-hand drive factory-authorised DeLoreans were ever produced.[39] These cars can be divided into two distinct groups:

  1. The first batch, known by enthusiasts as the "Wooler-Hodec cars", were converted by the UK company of that name. Evidence still exists in the form of a DMC factory memo which orders 20 cars to be converted to right-hand drive. Due to the factory's closure, this order was never completed and today a total of 13 cars survive, carrying the VINs: 510, 12171–12181 & 12199. VIN 510 is understood to be the first of this batch of cars converted and was later sold at the factory auction in 1984. The other twelve cars were auctioned off by the receivers in early 1983. As a result, several of these cars were registered at the same time and have the Northern Irish registration (license) number "SIJ xxxx". All of this first batch of cars had a black interior and all had manual transmission except VIN 12175. This car is the only factory-authorized right-hand drive black interior automatic car and is owned by Andrew Withers, former editor of the UK DeLorean Owners Club.
  2. The second batch were registered and used by the factory in Northern Ireland, with registration numbers (license plates), AXI 1697, AXI 1698, AXI 1699 and are referred to by enthusiasts as the "AXI cars". These three cars (VINs 5565, 5592 and 5638) differ from the first Wooler-Hodec cars in several ways. These three cars all had roof mounted radio antennas, indicator repeater lights, no side marker lights, white forward-facing door lights, fog-light switch, and textured body rubstrips on the stainless panels. No catalytic converters or Lambda equipment were fitted as British legislation did not require them. VIN 5565 with the registration number AXI 1697 was a fully UK homologated example which would have been shown at the British motor show at Birmingham, UK in October 1982. It includes a unique rearward-facing twin exhaust, no catalytic converters and the UK specification engine as used by Volvo, but retaining the usual Renault ancillaries. The transmission final drive was also set at 3.88:1 versus the standard 3.44:1. Attention was paid to other unique details such as correctly offset wing mirrors.

A common misconception surrounding the factory-authorized right-hand drive DeLoreans is that they were all fitted with different, so-called "Euro-spec", tail lights[40] as part of the right-hand drive conversion program. This is not the case. Due to the nature of these cars as prototypes, they were not officially type-approved for use in the UK. Owners who bought these cars at auction in the early 1980s encountered difficulty in registering them as new vehicles in the UK. At this point a former DeLorean Motor Cars executive offered to modify and register the cars so that they could be used in the UK. These modifications included:

  • Different seat belt units fitted.[41]
  • The fitting of Rubbolite tail light clusters with a built-in foglight function.[40] The foglight is a legal requirement in the UK.
  • The fitting of a foglight switch to one of the center console dummy switches.[41]
  • A custom-made tail light surround and number (license) plate bezel.[42]
  • Swapping the front turn signal lenses for ones of a different, more rounded style.[43]
  • Swapping the rear side marker lenses for amber ones.[44]

Over half of the 16 right-hand drive cars had these modifications carried out. In recent years several owners of these cars have replaced the Rubbolite lights with original federal style tail lights in an effort to return the cars to their original specification. Some owners have also fitted federal style license plate bezels on their cars.

There were a number of official alterations made to the right-hand drive cars' lights. The extent of these modifications varies between the first batch of "Wooler-Hodec" cars and the later "AXI" cars:

All of the 13 Wooler-Hodec cars were modified to the OEM front turn signal lens fixing method in order to make them fit flush with the front fascia.[45] The cars' headlights were also changed for right-hand drive spec lights that incorporate a UK sidelight feature. The rest of the lights appear to have been left untouched by Wooler-Hodec during the conversion process.

By contrast, the three "AXI" cars had further modifications to the amber front door lights, which were exchanged for clear lenses of the same style.[46] Perhaps the most significant alteration on the "AXI" cars is the deletion of the front and rear side markers. These are replaced by a single small round European style indicator side repeater, situated on the front wing (fender). The body rubstrips are also of a different configuration in order to cover the areas which would otherwise have had federal side marker lenses fitted.[47]

Special DMC-12s

Back to the Future

Several special-edition DMC-12 cars have been produced over the years, and the car is most notably featured as the time machine in the Back to the Future film trilogy. Six DeLorean chassis were used during the production, along with one manufactured out of fiberglass for scenes where a full-size DeLorean was needed to "fly" on-screen; only three of the cars still exist, with one that was destroyed at the end of Back to the Future Part III, two additional were abandoned, and the fiberglass replica was scrapped. Universal Studios owns two of the remaining cars, occasionally putting them on display or using them for other productions, and the last resides in a private collection after having been extensively restored.[48] Beginning April 20, 2016, the official Back to the Future DeLorean can be viewed at the Petersen Automotive Museum.[49]

A number of production DeLoreans have been modified by the aftermarket into Back to the Future time machine replicas whose bodies and interiors are modified to mirror the appearance and functions of the film cars.[50]

Prototypes

Only one of several DeLorean prototypes is still in existence.[51] Proto 1 received a complete restoration, and is now on display at the DeLorean Motor Company of Florida (DMCFL). Proto 2 was sent to Lotus Cars for development and evaluation. It was reported to have been destroyed in the 1990s.[52]

There have also been major finds in the last few years[53][54] of the 28 known "pilot cars". These cars, used for testing of the DeLorean, had been thought destroyed. The test car featured on the front cover of Autocar in 1981 announcing the DeLorean to the world was found in 2003 in a barn in Northern Ireland; it is currently[when?] undergoing restoration.

Legend twin turbo cars

It was determined the DeLorean needed additional power when automotive magazine road tests showed 0–60 mph times for the DMC-12 between 9.5–10.5 seconds, while its rivals were in the 7.5–8.5 second range. There had been interest in turbocharging the DeLorean early on but the DMC engineering staff was busy with other projects, so DeLorean decided to go outside to develop a turbocharged version of the DeLorean.

Having had previous success with turbocharging Fiat Spiders, DeLorean entered into a contract with Legend Industries, based in Hauppauge, New York. DMC wanted to increase power without sacrificing fuel economy. DMC wanted a wide power band and did not want a surge of power similar to the Porsche 930 Turbo. Legend used twin IHI RHB52 turbos along with twin intercoolers. The results were an engine capable of accelerating smoothly in fifth gear from 1,500 rpm to full turbo boost at 2,500 rpm reaching 150 mph at 6,500rpm.[55]

In addition, Legend Industries developed a single turbocharged setup that was never finished. The company converted a total of four DeLoreans and two Renault Alpines; which were the first development cars.[56] VIN 530 was written in numerous press articles as the fastest production car of its era.[citation needed]

In a test run of VIN 530 at Bridgehampton Raceway in 1981, the twin turbo DeLorean was quicker than a Ferrari 308 and a Porsche 928. It has been a misconception for many years VIN 502 was at Bridgehampton and used in testing however evidence from pictures, along with information via a Legend employee published via PJ Grady proves 530 was used with the aspirated VIN 558. By the time of Bridgehampton, Legend had perfected modular boosting which the earlier prototypes did not have installed apart from one of the Alpine mules and VIN 530. This has also been proven by a Legend Engineer who actually worked on the cars.[citation needed]

VIN 530 tested 0–60 in 5.8 seconds and the quarter mile in 14.7 seconds. DeLorean was so impressed with the engine, he committed to ordering 5,000 engines from Legend Industries. DeLorean planned to offer a turbocharged engine as a $7,500 option in 1984 (presumably to compete with the newly redesigned 1984 Corvette). Before any of the 5,000 cars could be put into production, DMC had declared bankruptcy which drove Legend Industries as well as other suppliers into bankruptcy.[57]

VIN Single or Twin Last Known Location Comments
502 Twin New Zealand Original prototype
528 Single USA
530 Twin United Kingdom Sister Twin Turbo
558 Single Unknown

Gold plated

A gold plated DeLorean in Reno, Nevada

For Christmas 1980, a DeLorean/American Express promotion planned to sell one hundred 24k-Carat Gold Plated DMC-12s for $85,000 each to its gold card members, but only two were sold.[58] One of these was purchased by Roger Mize, president of Snyder National Bank in Snyder, Texas. VIN #4301 sat in the bank lobby for over 20 years before being loaned to the Petersen Automotive Museum of Los Angeles. It has a black interior, and an automatic transmission.[59]

The second gold-plated American Express DMC-12 was purchased by Sherwood Marshall, an entrepreneur and former Royal Canadian Naval Officer. Marshall donated his DeLorean to the William F. Harrah Foundation/National Automobile Museum in Reno, Nevada. This car, VIN #4300, is the only one of the three existing gold-plated cars to be equipped with a manual transmission. It has a saddle brown interior and like its golden siblings, it is a low-mileage vehicle with only 1,442 miles (2,321 km) on the odometer.[60]

A third gold-plated car exists with 636 miles (1,024 km) on the odometer; it carries the VIN plate for the last DeLorean, #20105, although final assembly was actually completed in Columbus, Ohio in 1983.[61] This car was assembled with spare parts that were required by American Express in case one of the other two that were built were damaged and all necessary gold-plated parts were on hand, with the exception of one door. Thus the car was assembled after another door was gold-plated, though the added door does not precisely match the rest of the car in color and grain. The car was first acquired by the winner of a Big Lots store raffle. Consolidated International, which owned the department store, had purchased 1,374 DMC-12s during the DeLorean Company's financial troubles, acquiring the remaining stock after the company went into receivership. Now held by a private owner in La Vale, Maryland, this third and last gold-plated DeLorean was for sale online at a price of $250,000, but remains unsold.[61] After being offered for sale for over a decade, it is unclear whether it has sold.[62] This car and the example in Reno have saddle-brown leather interiors, a color scheme which was intended to become an option on later production cars however, these two cars were the only DeLoreans to ever be equipped with these factory parts.

A gold-plated DeLorean was reproduced privately by an enthusiast.[63]

DMC Texas

DMC Texas (based in Humble, Texas) announced on July 30, 2007 that the car would be returning into very limited production (about 20 cars a year) in 2008.[64] They were subsequently sued by John DeLorean's widow for illegally licensing the family name. DMC Texas settled this lawsuit in September 2015 by paying his widow an undisclosed sum and in turn received rights to use the name, images, and trademark in the future.[65]

The cars were announced to have a new stainless steel frame; with optional extras such as GPS, an enhanced "Stage 2" engine, and possibly a new modern interior. Given that the cars were made with 80% old parts,[66] the term "return to production" is something of a misnomer; the cars are constructed on DeLorean underbodies built by the original company in the 1980s and retaining their VINs. The cars' titles show the year of the underbody's manufacture. They are, therefore, not new DeLoreans, but complete rebuilds of the car from the underbody with enhancements. In 2009, the price of a refurbished DeLorean from DMC Texas started at $57,500 and the project was featured in an episode of Modern Marvels.[67]

On October 18, 2011, it was announced that an all-electric model would be available for sale by 2013. It was said to have a 200-horsepower (150 kW) motor, accelerate from 0 to 60 miles per hour (0 to 97 km/h) in 8 seconds, and sell for US$90,000.[68][69][70] Initial test drives revealed that the prototype had a range of 70 miles (110 km) approaching the 100 miles (160 km) that was announced.[71] However, 2014 saw criticism from fans who tried to buy the electric DeLorean only to learn that it was still unavailable.[72]

Due to the passage of the Low Volume Vehicle Manufacturing Act, DMC Texas announced they would be producing replica DeLoreans with an expected release date in 2017. DMC anticipates to build approximately 50 vehicles per year over the next six years with an estimated retail price of $100,000.[73][74] In October 2016, DMC announced they are expecting to build 12 units in the first production year with as many as 50 in the second year of production.[75]

Publicly exhibited DMC-12s

  1. ^ "DeLorean DMC-12 History by Dan Jedlicka". danjedlicka.com. 
  2. ^ a b Gunnell, John A. (ed.). Standard Catalog of American Cars 1946–1975. Krause. ISBN 0-87341-027-0. 
  3. ^ "DeLorean Motor Company FAQs". Delorean.com. Archived from the original on July 18, 2011. Retrieved May 4, 2009. 
  4. ^ Zimmerman, Martin (July 28, 2007). "For the DeLorean, it's back to the present". Los Angeles Times. Retrieved January 7, 2013. 
  5. ^ "New build cars". DeLorean Motor Company. Archived from the original on July 18, 2011. Retrieved May 26, 2010. 
  6. ^ "DeLorean going back into production for the first time in over 30 years". January 27, 2016. 
  7. ^ "DMC Blog - DeLorean - The New DMC DeLorean". www.newdelorean.com. 
  8. ^ "Interview with James Espy of DMCH". Myride.com. Retrieved December 4, 2010. 
  9. ^ "10. The Rise and Fall of John DeLorean". Eightiesclub.tripod.com. Retrieved May 4, 2009. [self-published source]
  10. ^ Hakim, Danny (March 21, 2005). "John Z. DeLorean, Father of Glamour Car, Dies at 80". The New York Times. Retrieved May 1, 2010. 
  11. ^ "Avanti Celebrity Owners: Johnny Carson". Theavanti.com. May 22, 1992. Archived from the original on November 30, 2010. Retrieved May 4, 2009. 
  12. ^ "Delorean". Cartype. 
  13. ^ a b "Failure of Design Management". Failure as a design criterion. 
  14. ^ "The man". The DeLorean Museum. Archived from the original on December 10, 2010. 
  15. ^ "DeLorean Motor Company FAQ". Delorean.com. November 6, 2007. Archived from the original on November 21, 2010. Retrieved December 4, 2010. 
  16. ^ "Body Dies Pt 1". Dmcnews.com. Retrieved May 4, 2009. 
  17. ^ Grimsrud, Knut. "DeLorean FAQ, Historic Information: DeLorean Production Numbers". Dmcnews.com. Retrieved December 4, 2010. 
  18. ^ Grimsrud, Knut. "Body Finish and Composition from Owners Manual". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  19. ^ Grimsrud, Knut. "Care & Feeding: Stainless Steel Body Maintenance". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  20. ^ U.S. Patent 4,378,658
  21. ^ Grimsrud, Knut. "Exotic Technology". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  22. ^ Grimsrud, Knut. "Vehicle Dimensions from Technical Manual, Workshop Manual". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  23. ^ Grimsrud, Knut. "Historic Information: Door Design". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  24. ^ "Bumper Q&A's". National Highway Traffic and Safety Administration. Retrieved September 17, 2011. 
  25. ^ "DEPARTMENT OF TRANSPORTATION National Highway Traffic Safety Administration, 49 CFR Part 571, [Docket No. 01-8885; Notice 01], RIN 2127-AH81, Glare from headlamps and other Front Mounted Lamps, Federal Motor Vehicle Safety Standard No. 108; Lamps, Reflective Devices, and Associated Equipment". National Highway Traffic and Safety Administration. Retrieved September 17, 2011. 
  26. ^ Grimsrud, Knut. "Weight and Balance from Technical manual". DeLorean FAQ. Dmcnews.com. Retrieved December 4, 2010. 
  27. ^ Mark Wan. "DeLorean DMC-12". autozine.org. 
  28. ^ "1982 DeLorean DMC-12: The Vintage Road & Track Test". Road & Track. October 21, 2015. 
  29. ^ Federal Reserve Bank of Minneapolis Community Development Project. "Consumer Price Index (estimate) 1800–". Federal Reserve Bank of Minneapolis. Retrieved January 2, 2017. 
  30. ^ "Historic Information: Sales and Dealer Experiences". DeLorean FAQ. 
  31. ^ "Dealer Installed Accessories". DeLorean FAQ. June 20, 1981. 
  32. ^ "DeLorean Owners Association: DeLorean specifications table". Archived from the original on February 14, 1998. 
  33. ^ "The DeLorean". Babb Technology. 2008-04-08. Retrieved 2015-11-06. 
  34. ^ "Nick Sutton, Purchasing Manager, Dunmurry factory". Retrieved September 17, 2011. 
  35. ^ Claire Suddath (April 19, 2012). "The DeLorean's Time Leap". Bloomberg Businessweek. 
  36. ^ a b "DeLorean – The Car: Production Changes". babbtechnology.com. 
  37. ^ http://babbtechnology.com/thecar/Prod_changes/visor_late.jpg
  38. ^ http://babbtechnology.com/thecar/Prod_changes/visor_early.jpg
  39. ^ "DeLorean: Euro Spec DeLoreans". Deloreans.co.uk. Archived from the original on June 17, 2010. Retrieved May 4, 2009. 
  40. ^ a b "Reference image illustrating so-called "Euro-spec" tail light unit". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  41. ^ a b "Reference image illustrating modified seat belt unit in right-hand drive car". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  42. ^ "Reference image illustrating custom fabricated tail light and number (license) plate bezel fitted on an official right-hand drive car". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  43. ^ "Reference image illustrating rounded turn signal lens on an official right-hand drive car". DeLorean Owners Club UK. Archived from the original on July 12, 2011. Retrieved December 4, 2010. 
  44. ^ "Reference image illustrating amber rear side marker lens fitted on an official right-hand drive car". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  45. ^ "Reference image illustrating modified front turn signal lens". DeLorean Owners Club UK. Archived from the original on July 12, 2011. Retrieved December 4, 2010. 
  46. ^ "Reference image illustrating clear door light lens". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  47. ^ "Reference image illustrating modified rubstrips and single round marker light". DeLorean Owners Club UK. Archived from the original on July 24, 2011. Retrieved December 4, 2010. 
  48. ^ "BTTF3 DeLorean: Where Are They?". Retrieved January 1, 2011. 
  49. ^ "Petersen Automotive Museum". Archived from the original on March 20, 2016. 
  50. ^ "Bob's Prop Shop". bobspropshop.com. 
  51. ^ PJ Grady Europe. "Delorean Repairs". DeLorean PJ Grady Europe. Retrieved January 13, 2014. 
  52. ^ "The Car". The Delorean Museum. The Delorean Museum. Archived from the original on October 6, 2015. Retrieved 7 October 2015. 
  53. ^ "Earliest known Pilot car found/photographed". Dmctalk.org. November 5, 1955. Retrieved January 13, 2014. 
  54. ^ PJ Grady Europe (November 24, 1980). "Pilot Chronology". Pjgrady.co.uk. Retrieved January 13, 2014. 
  55. ^ John Lamm (2003). Stainless Steel Illusion. Red Lion Press. p. 110. 
  56. ^ "Delorean Car Sales Europe UK. Canvey Island Essex SS8 OPQ". 
  57. ^ R.M. Clarke (1996). DeLorean Gold Portfolio. Brookland Books LTD. pp. 137–142. 
  58. ^ "In 1980, You Could Buy an $85,000, 24K-Gold-Plated DeLorean". 
  59. ^ "The 24-Karat Gold Plated DeLorean Car". Bigtexas.com. Archived from the original on February 24, 2012. Retrieved January 22, 2012. 
  60. ^ "National Automobile Museum". National Automobile Museum. Retrieved December 4, 2010. 
  61. ^ a b "Gold DeLorean for sale in LaVale, Maryland". Bigtexas.com. Archived from the original on August 12, 2011. Retrieved December 4, 2010. 
  62. ^ "Delorean for sale in LaVale, Maryland". Archive.is. Archived from the original on May 24, 2012. Retrieved January 13, 2014. 
  63. ^ "Gold Plated DeLoreans? – Yes There Were Four". Mycarquest.com. February 21, 2013. Retrieved January 13, 2014. 
  64. ^ "For the DeLorean, it's back to the present". LA Times. July 28, 2007. Retrieved December 4, 2010. 
  65. ^ Gershman, Jacob (2015-10-21). "Lawyers Settle DeLorean Lawsuit Just in Time for ‘Back to the Future’ Day". WSJ Blogs – Law Blog. Retrieved 2015-12-26. 
  66. ^ "Texas Entrepreneur Set to Start Building DeLorean Cars". Fox News. August 21, 2007. Retrieved December 4, 2010. 
  67. ^ McCaffrey, Ryan (2009-12-20). "Anything But Rusty: Reviewing The DeLorean In 2009". Motor Authority. Retrieved 2015-11-06. 
  68. ^ "Electric DeLorean Coming in 2013". Fox News. October 18, 2011. Retrieved October 28, 2011. 
  69. ^ "The New DeLorean EV Gets Some Test Runs by Enthusiasts". Automotive Discovery. October 26, 2011. Retrieved October 28, 2011. 
  70. ^ "Back To The Future: All Electric DeLorean Coming in 2013". Forbes. October 19, 2011. Retrieved October 28, 2011. 
  71. ^ McCauley, Kevin (2011-10-17). "Electric DeLorean: First Drive". Jalopnik. Retrieved 2015-11-06. 
  72. ^ Lungwitz, Wes (2014-02-14). "It Seems DeLorean Has Gone Back To The Past Again". Car Debater. Retrieved 2015-11-06. 
  73. ^ Torchinsky, Jason. "The DeLorean Is Coming Back Thanks To This New Law, Will Have 300-400 HP". 
  74. ^ "Brand-New DeLorean Replicas Are on the Way". January 27, 2016. 
  75. ^ "DMC Blog - DeLorean - The New DMC DeLorean". 
  76. ^ Sacramento's Hometown Tourists. "Our Hometown Tourists Visit the California Automobile Museum | Sacramento Convention & Visitors Bureau". blog.discovergold.org. Retrieved September 3, 2014. 
  77. ^ "1982 Delorean - Come Ride With Us - Automobile Driving Museum". 
  78. ^ "British Vehicles". Canadian Automotive Museum. Retrieved 2016-08-23. 
  79. ^ "Ulster Folk and Transport Museum - Online Collections". 
  80. ^ Townsend, Chris. "TBAUTO-Delorean". www.tbauto.org. Retrieved 2016-12-13. 
  81. ^ "Kesling Auto Collection". La Porte County Historical Society Museum. 
  82. ^ "southwardcarmuseum". 

Further reading

  • DeLorean, John Z.; Schwarz, Ted (1985). DeLorean. Grand Rapids, MI: Zondervan. ISBN 0-310-37940-7. 
  • Lamm, John (2003). DeLorean Stainless Steel Illusion (2nd ed.). Fort Jones, CA: Red Lion Press. ISBN 0-9744141-0-7. 
  • Clarke, R. M. (1995). DeLorean: 1977–1995 Gold Portfolio. Cobham: Brooklands. ISBN 1-85520-331-6. 
  • Espey, James (2014). The Illustrated Buyer's Guide to DeLorean Automobiles (2nd ed.). the DeLorean Garage. ISBN 978-0-9856578-1-9. 
  • DeLorean Celebrating the Impossible (2015) Chris Parnham & And Withers. DeLorean Motor Cars (1978) Ltd. ISBN 978-0-9928594-0-4.


This article uses material from the Wikipedia article "DeLorean DMC-12", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer