powered by CADENAS

Social Share

Crane (machine) (49079 views - Architecure & BIM & MEP)

A crane is a type of machine, generally equipped with a hoist rope, wire ropes or chains, and sheaves, that can be used both to lift and lower materials and to move them horizontally. It is mainly used for lifting heavy things and transporting them to other places. The device uses one or more simple machines to create mechanical advantage and thus move loads beyond the normal capability of a human. Cranes are commonly employed in the transport industry for the loading and unloading of freight, in the construction industry for the movement of materials, and in the manufacturing industry for the assembling of heavy equipment. The first known construction cranes were invented by the Ancient Greeks and were powered by men or beasts of burden, such as donkeys. These cranes were used for the construction of tall buildings. Larger cranes were later developed, employing the use of human treadwheels, permitting the lifting of heavier weights. In the High Middle Ages, harbour cranes were introduced to load and unload ships and assist with their construction – some were built into stone towers for extra strength and stability. The earliest cranes were constructed from wood, but cast iron, iron and steel took over with the coming of the Industrial Revolution. For many centuries, power was supplied by the physical exertion of men or animals, although hoists in watermills and windmills could be driven by the harnessed natural power. The first 'mechanical' power was provided by steam engines, the earliest steam crane being introduced in the 18th or 19th century, with many remaining in use well into the late 20th century. Modern cranes usually use internal combustion engines or electric motors and hydraulic systems to provide a much greater lifting capability than was previously possible, although manual cranes are still utilized where the provision of power would be uneconomic. Cranes exist in an enormous variety of forms – each tailored to a specific use. Sizes range from the smallest jib cranes, used inside workshops, to the tallest tower cranes, used for constructing high buildings. Mini-cranes are also used for constructing high buildings, in order to facilitate constructions by reaching tight spaces. Finally, we can find larger floating cranes, generally used to build oil rigs and salvage sunken ships. Some lifting machines do not strictly fit the above definition of a crane, but are generally known as cranes, such as stacker cranes and loader cranes.
Go to Article

Explanation by Hotspot Model

Crane (machine)

Crane (machine)

A crane is a type of machine, generally equipped with a hoist rope, wire ropes or chains, and sheaves, that can be used both to lift and lower materials and to move them horizontally. It is mainly used for lifting heavy things and transporting them to other places. The device uses one or more simple machines to create mechanical advantage and thus move loads beyond the normal capability of a human. Cranes are commonly employed in the transport industry for the loading and unloading of freight, in the construction industry for the movement of materials, and in the manufacturing industry for the assembling of heavy equipment.

The first known construction cranes were invented by the Ancient Greeks and were powered by men or beasts of burden, such as donkeys. These cranes were used for the construction of tall buildings. Larger cranes were later developed, employing the use of human treadwheels, permitting the lifting of heavier weights. In the High Middle Ages, harbour cranes were introduced to load and unload ships and assist with their construction – some were built into stone towers for extra strength and stability. The earliest cranes were constructed from wood, but cast iron, iron and steel took over with the coming of the Industrial Revolution.

For many centuries, power was supplied by the physical exertion of men or animals, although hoists in watermills and windmills could be driven by the harnessed natural power. The first 'mechanical' power was provided by steam engines, the earliest steam crane being introduced in the 18th or 19th century, with many remaining in use well into the late 20th century[citation needed]. Modern cranes usually use internal combustion engines or electric motors and hydraulic systems to provide a much greater lifting capability than was previously possible, although manual cranes are still utilized where the provision of power would be uneconomic.

Cranes exist in an enormous variety of forms – each tailored to a specific use. Sizes range from the smallest jib cranes, used inside workshops, to the tallest tower cranes, used for constructing high buildings. Mini-cranes are also used for constructing high buildings, in order to facilitate constructions by reaching tight spaces. Finally, we can find larger floating cranes, generally used to build oil rigs and salvage sunken ships.

Some lifting machines do not strictly fit the above definition of a crane, but are generally known as cranes, such as stacker cranes and loader cranes.


Etymology

Cranes were so called from the resemblance to the long neck of the bird, cf. Ancient Greek: γέρανος, French grue.[1]

History

Ancient Greece

The crane for lifting heavy loads was invented by the Ancient Greeks in the late 6th century BC.[2] The archaeological record shows that no later than c.515 BC distinctive cuttings for both lifting tongs and lewis irons begin to appear on stone blocks of Greek temples. Since these holes point at the use of a lifting device, and since they are to be found either above the center of gravity of the block, or in pairs equidistant from a point over the center of gravity, they are regarded by archaeologists as the positive evidence required for the existence of the crane.[2]

The introduction of the winch and pulley hoist soon lead to a widespread replacement of ramps as the main means of vertical motion. For the next 200 years, Greek building sites witnessed a sharp reduction in the weights handled, as the new lifting technique made the use of several smaller stones more practical than fewer larger ones. In contrast to the archaic period with its tendency to ever-increasing block sizes, Greek temples of the classical age like the Parthenon invariably featured stone blocks weighing less than 15-20 metric tons. Also, the practice of erecting large monolithic columns was practically abandoned in favour of using several column drums.[3]

Although the exact circumstances of the shift from the ramp to the crane technology remain unclear, it has been argued that the volatile social and political conditions of Greece were more suitable to the employment of small, professional construction teams than of large bodies of unskilled labour, making the crane more preferable to the Greek polis than the more labour-intensive ramp which had been the norm in the autocratic societies of Egypt or Assyria.[3]

The first unequivocal literary evidence for the existence of the compound pulley system appears in the Mechanical Problems (Mech. 18, 853a32-853b13) attributed to Aristotle (384–322 BC), but perhaps composed at a slightly later date. Around the same time, block sizes at Greek temples began to match their archaic predecessors again, indicating that the more sophisticated compound pulley must have found its way to Greek construction sites by then.[4]

Ancient Rome

The heyday of the crane in ancient times came during the Roman Empire, when construction activity soared and buildings reached enormous dimensions. The Romans adopted the Greek crane and developed it further. We are relatively well informed about their lifting techniques, thanks to rather lengthy accounts by the engineers Vitruvius (De Architectura 10.2, 1-10) and Heron of Alexandria (Mechanica 3.2-5). There are also two surviving reliefs of Roman treadwheel cranes, with the Haterii tombstone from the late first century AD being particularly detailed.

The simplest Roman crane, the trispastos, consisted of a single-beam jib, a winch, a rope, and a block containing three pulleys. Having thus a mechanical advantage of 3:1, it has been calculated that a single man working the winch could raise 150 kg (3 pulleys x 50 kg = 150), assuming that 50 kg represent the maximum effort a man can exert over a longer time period. Heavier crane types featured five pulleys (pentaspastos) or, in case of the largest one, a set of three by five pulleys (Polyspastos) and came with two, three or four masts, depending on the maximum load. The polyspastos, when worked by four men at both sides of the winch, could readily lift 3,000 kg (3 ropes x 5 pulleys x 4 men x 50 kg = 3,000 kg). If the winch was replaced by a treadwheel, the maximum load could be doubled to 6,000 kg at only half the crew, since the treadwheel possesses a much bigger mechanical advantage due to its larger diameter. This meant that, in comparison to the construction of the ancient Egyptian pyramids, where about 50 men were needed to move a 2.5 ton stone block up the ramp (50 kg per person), the lifting capability of the Roman polyspastos proved to be 60 times higher (3,000 kg per person).[5]

However, numerous extant Roman buildings which feature much heavier stone blocks than those handled by the polyspastos indicate that the overall lifting capability of the Romans went far beyond that of any single crane. At the temple of Jupiter at Baalbek, for instance, the architrave blocks weigh up to 60 tons each, and one corner cornice block even over 100 tons, all of them raised to a height of about 19 m.[4] In Rome, the capital block of Trajan's Column weighs 53.3 tons, which had to be lifted to a height of about 34 m (see construction of Trajan's Column).[6]

It is assumed that Roman engineers lifted these extraordinary weights by two measures (see picture below for comparable Renaissance technique): First, as suggested by Heron, a lifting tower was set up, whose four masts were arranged in the shape of a quadrangle with parallel sides, not unlike a siege tower, but with the column in the middle of the structure (Mechanica 3.5).[7] Second, a multitude of capstans were placed on the ground around the tower, for, although having a lower leverage ratio than treadwheels, capstans could be set up in higher numbers and run by more men (and, moreover, by draught animals).[8] This use of multiple capstans is also described by Ammianus Marcellinus (17.4.15) in connection with the lifting of the Lateranense obelisk in the Circus Maximus (ca. 357 AD). The maximum lifting capability of a single capstan can be established by the number of lewis iron holes bored into the monolith. In case of the Baalbek architrave blocks, which weigh between 55 and 60 tons, eight extant holes suggest an allowance of 7.5 ton per lewis iron, that is per capstan.[9] Lifting such heavy weights in a concerted action required a great amount of coordination between the work groups applying the force to the capstans.

Medieval (15th century) port crane for mounting masts and lifting cargo in Gdańsk, modern-day Poland (historically also a German city called Danzig).[10]

Middle Ages

During the High Middle Ages, the treadwheel crane was reintroduced on a large scale after the technology had fallen into disuse in western Europe with the demise of the Western Roman Empire.[11] The earliest reference to a treadwheel (magna rota) reappears in archival literature in France about 1225,[12] followed by an illuminated depiction in a manuscript of probably also French origin dating to 1240.[13] In navigation, the earliest uses of harbor cranes are documented for Utrecht in 1244, Antwerp in 1263, Brugge in 1288 and Hamburg in 1291,[14] while in England the treadwheel is not recorded before 1331.[15]

Generally, vertical transport could be done more safely and inexpensively by cranes than by customary methods. Typical areas of application were harbors, mines, and, in particular, building sites where the treadwheel crane played a pivotal role in the construction of the lofty Gothic cathedrals. Nevertheless, both archival and pictorial sources of the time suggest that newly introduced machines like treadwheels or wheelbarrows did not completely replace more labor-intensive methods like ladders, hods and handbarrows. Rather, old and new machinery continued to coexist on medieval construction sites[16] and harbors.[14]

Apart from treadwheels, medieval depictions also show cranes to be powered manually by windlasses with radiating spokes, cranks and by the 15th century also by windlasses shaped like a ship's wheel. To smooth out irregularities of impulse and get over 'dead-spots' in the lifting process flywheels are known to be in use as early as 1123.[17]

The exact process by which the treadwheel crane was reintroduced is not recorded,[12] although its return to construction sites has undoubtedly to be viewed in close connection with the simultaneous rise of Gothic architecture. The reappearance of the treadwheel crane may have resulted from a technological development of the windlass from which the treadwheel structurally and mechanically evolved. Alternatively, the medieval treadwheel may represent a deliberate reinvention of its Roman counterpart drawn from Vitruvius' De architectura which was available in many monastic libraries. Its reintroduction may have been inspired, as well, by the observation of the labor-saving qualities of the waterwheel with which early treadwheels shared many structural similarities.[15]

Structure and placement

The medieval treadwheel was a large wooden wheel turning around a central shaft with a treadway wide enough for two workers walking side by side. While the earlier 'compass-arm' wheel had spokes directly driven into the central shaft, the more advanced 'clasp-arm' type featured arms arranged as chords to the wheel rim,[18] giving the possibility of using a thinner shaft and providing thus a greater mechanical advantage.[19]

Single treadwheel crane working from top of the building

Contrary to a popularly held belief, cranes on medieval building sites were neither placed on the extremely lightweight scaffolding used at the time nor on the thin walls of the Gothic churches which were incapable of supporting the weight of both hoisting machine and load. Rather, cranes were placed in the initial stages of construction on the ground, often within the building. When a new floor was completed, and massive tie beams of the roof connected the walls, the crane was dismantled and reassembled on the roof beams from where it was moved from bay to bay during construction of the vaults.[20] Thus, the crane 'grew' and 'wandered' with the building with the result that today all extant construction cranes in England are found in church towers above the vaulting and below the roof, where they remained after building construction for bringing material for repairs aloft.[21]

Less frequently, medieval illuminations also show cranes mounted on the outside of walls with the stand of the machine secured to putlogs.[22]

Mechanics and operation

In contrast to modern cranes, medieval cranes and hoists – much like their counterparts in Greece and Rome[23] – were primarily capable of a vertical lift, and not used to move loads for a considerable distance horizontally as well.[20] Accordingly, lifting work was organized at the workplace in a different way than today. In building construction, for example, it is assumed that the crane lifted the stone blocks either from the bottom directly into place,[20] or from a place opposite the centre of the wall from where it could deliver the blocks for two teams working at each end of the wall.[23] Additionally, the crane master who usually gave orders at the treadwheel workers from outside the crane was able to manipulate the movement laterally by a small rope attached to the load.[24] Slewing cranes which allowed a rotation of the load and were thus particularly suited for dockside work appeared as early as 1340.[25] While ashlar blocks were directly lifted by sling, lewis or devil's clamp (German Teufelskralle), other objects were placed before in containers like pallets, baskets, wooden boxes or barrels.[26]

It is noteworthy that medieval cranes rarely featured ratchets or brakes to forestall the load from running backward.[27] This curious absence is explained by the high friction force exercised by medieval tread-wheels which normally prevented the wheel from accelerating beyond control.[24]

Harbour usage

According to the "present state of knowledge" unknown in antiquity, stationary harbor cranes are considered a new development of the Middle Ages.[14] The typical harbor crane was a pivoting structure equipped with double treadwheels. These cranes were placed docksides for the loading and unloading of cargo where they replaced or complemented older lifting methods like see-saws, winches and yards.[14]

Two different types of harbor cranes can be identified with a varying geographical distribution: While gantry cranes which pivoted on a central vertical axle were commonly found at the Flemish and Dutch coastside, German sea and inland harbors typically featured tower cranes where the windlass and treadwheels were situated in a solid tower with only jib arm and roof rotating.[10] Interestingly, dockside cranes were not adopted in the Mediterranean region and the highly developed Italian ports where authorities continued to rely on the more labor-intensive method of unloading goods by ramps beyond the Middle Ages.[28]

Unlike construction cranes where the work speed was determined by the relatively slow progress of the masons, harbor cranes usually featured double treadwheels to speed up loading. The two treadwheels whose diameter is estimated to be 4 m or larger were attached to each side of the axle and rotated together.[14] Their capacity was 2–3 tons which apparently corresponded to the customary size of marine cargo.[14] Today, according to one survey, fifteen treadwheel harbor cranes from pre-industrial times are still extant throughout Europe.[29] Some harbour cranes were specialised at mounting masts to newly built sailing ships, such as in Gdańsk, Cologne and Bremen.[10] Beside these stationary cranes, floating cranes which could be flexibly deployed in the whole port basin came into use by the 14th century.[10]

Early modern age

An 1856 photo of Cologne Cathedral, then unfinished, with a 15th-century crane on south tower.

A lifting tower similar to that of the ancient Romans was used to great effect by the Renaissance architect Domenico Fontana in 1586 to relocate the 361 t heavy Vatican obelisk in Rome.[30] From his report, it becomes obvious that the coordination of the lift between the various pulling teams required a considerable amount of concentration and discipline, since, if the force was not applied evenly, the excessive stress on the ropes would make them rupture.[31]

Cranes were also used domestically during this period. The chimney or fireplace crane was used to swing pots and kettles over the fire and the height was adjusted by a trammel.[32]

Industrial revolution

With the onset of the Industrial Revolution the first modern cranes were installed at harbours for loading cargo. In 1838, the industrialist and businessman William Armstrong designed a hydraulic water powered crane. His design used a ram in a closed cylinder that was forced down by a pressurized fluid entering the cylinder — a valve regulated the amount of fluid intake relative to the load on the crane.[33]

In 1845 a scheme was set in motion to provide piped water from distant reservoirs to the households of Newcastle. Armstrong was involved in this scheme and he proposed to Newcastle Corporation that the excess water pressure in the lower part of town could be used to power one of his hydraulic cranes for the loading of coal onto barges at the Quayside. He claimed that his invention would do the job faster and more cheaply than conventional cranes. The Corporation agreed to his suggestion, and the experiment proved so successful that three more hydraulic cranes were installed on the Quayside.[34]

The success of his hydraulic crane led Armstrong to establish the Elswick works at Newcastle, to produce his hydraulic machinery for cranes and bridges in 1847. His company soon received orders for hydraulic cranes from Edinburgh and Northern Railways and from Liverpool Docks, as well as for hydraulic machinery for dock gates in Grimsby. The company expanded from a workforce of 300 and an annual production of 45 cranes in 1850, to almost 4,000 workers producing over 100 cranes per year by the early 1860s.[34]

Armstrong spent the next few decades constantly improving his crane design; - his most significant innovation was the hydraulic accumulator. Where water pressure was not available on site for the use of hydraulic cranes, Armstrong often built high water towers to provide a supply of water at pressure. However, when supplying cranes for use at New Holland on the Humber Estuary, he was unable to do this because the foundations consisted of sand. He eventually produced the hydraulic accumulator, a cast-iron cylinder fitted with a plunger supporting a very heavy weight. The plunger would slowly be raised, drawing in water, until the downward force of the weight was sufficient to force the water below it into pipes at great pressure. This invention allowed much larger quantities of water to be forced through pipes at a constant pressure, thus increasing the crane's load capacity considerably.[35]

One of his cranes, commissioned by the Italian Navy in 1883 and in use until the mid-1950s, is still standing in Venice, where it is now in a state of disrepair.[36]

Mechanical principles

Broken crane in Sermetal Shipyard, former Ishikawajima do Brasil - Rio de Janeiro. The cause of the accident was a lack of maintenance and misuse of the equipment.

There are three major considerations in the design of cranes. First, the crane must be able to lift the weight of the load; second, the crane must not topple; third, the crane must not rupture.

Stability

For stability, the sum of all moments about the base of the crane must be close to zero so that the crane does not overturn.[37] In practice, the magnitude of load that is permitted to be lifted (called the "rated load" in the US) is some value less than the load that will cause the crane to tip, thus providing a safety margin.

Under US standards for mobile cranes, the stability-limited rated load for a crawler crane is 75% of the tipping load. The stability-limited rated load for a mobile crane supported on outriggers is 85% of the tipping load. These requirements, along with additional safety-related aspects of crane design, are established by the American Society of Mechanical Engineers [1] in the volume ASME B30.5-2014 Mobile and Locomotive Cranes.

Standards for cranes mounted on ships or offshore platforms are somewhat stricter because of the dynamic load on the crane due to vessel motion. Additionally, the stability of the vessel or platform must be considered.

For stationary pedestal or kingpost mounted cranes, the moment created by the boom, jib, and load is resisted by the pedestal base or kingpost. Stress within the base must be less than the yield stress of the material or the crane will fail.

Types

Overhead crane

An overhead crane, also known as a bridge crane, is a type of crane where the hook-and-line mechanism runs along a horizontal beam that itself runs along two widely separated rails. Often it is in a long factory building and runs along rails along the building's two long walls. It is similar to a gantry crane. Overhead cranes typically consist of either a single beam or a double beam construction. These can be built using typical steel beams or a more complex box girder type. Pictured on the right is a single bridge box girder crane with the hoist and system operated with a control pendant. Double girder bridge are more typical when needing heavier capacity systems from 10 tons and above. The advantage of the box girder type configuration results in a system that has a lower deadweight yet a stronger overall system integrity. Also included would be a hoist to lift the items, the bridge, which spans the area covered by the crane, and a trolley to move along the bridge.

The most common overhead crane use is in the steel industry. At every step of the manufacturing process, until it leaves a factory as a finished product, steel is handled by an overhead crane. Raw materials are poured into a furnace by crane, hot steel is stored for cooling by an overhead crane, the finished coils are lifted and loaded onto trucks and trains by overhead crane, and the fabricator or stamper uses an overhead crane to handle the steel in his factory. The automobile industry uses overhead cranes for handling of raw materials. Smaller workstation cranes handle lighter loads in a work-area, such as CNC mill or saw.

Almost all paper mills use bridge cranes for regular maintenance requiring removal of heavy press rolls and other equipment. The bridge cranes are used in the initial construction of paper machines because they facilitate installation of the heavy cast iron paper drying drums and other massive equipment, some weighing as much as 70 tons.

In many instances the cost of a bridge crane can be largely offset with savings from not renting mobile cranes in the construction of a facility that uses a lot of heavy process equipment.

Mobile

The most basic type of mobile crane consists of a truss or telescopic boom mounted on a mobile platform — be it on road, rail or water. Common terminology is conventional and hydraulic cranes respectively.

Truck-mounted crane

A crane mounted on a truck carrier provides the mobility for this type of crane. This crane has two parts: the carrier, often referred to as the Lower, and the lifting component which includes the boom, referred to as the Upper. These are mated together through a turntable, allowing the upper to swing from side to side. These modern hydraulic truck cranes are usually single-engine machines, with the same engine powering the undercarriage and the crane. The upper is usually powered via hydraulics run through the turntable from the pump mounted on the lower. In older model designs of hydraulic truck cranes, there were two engines. One in the lower pulled the crane down the road and ran a hydraulic pump for the outriggers and jacks. The one in the upper ran the upper through a hydraulic pump of its own. Many older operators favor the two-engine system due to leaking seals in the turntable of aging newer design cranes. Hiab invented the world's first hydraulic truck mounted crane in 1947.[38] The name, Hiab, comes from the commonly used abbreviation of Hydrauliska Industri AB, a company founded in Hudiksvall, Sweden 1944 by Eric Sundin, a ski manufacturer who saw a way to utilize a truck's engine to power loader cranes through the use of hydraulics.

Generally, these cranes are able to travel on highways, eliminating the need for special equipment to transport the crane unless weight or other size constrictions are in place such as local laws. If this is the case, most larger cranes are equipped with either special trailers to help spread the load over more axles or are able to disassemble to meet requirements. An example is counterweights. Often a crane will be followed by another truck hauling the counterweights that are removed for travel. In addition some cranes are able to remove the entire upper. However, this is usually only an issue in a large crane and mostly done with a conventional crane such as a Link-Belt HC-238. When working on the job site, outriggers are extended horizontally from the chassis then vertically to level and stabilize the crane while stationary and hoisting. Many truck cranes have slow-travelling capability (a few miles per hour) while suspending a load. Great care must be taken not to swing the load sideways from the direction of travel, as most anti-tipping stability then lies in the stiffness of the chassis suspension. Most cranes of this type also have moving counterweights for stabilization beyond that provided by the outriggers. Loads suspended directly aft are the most stable, since most of the weight of the crane acts as a counterweight. Factory-calculated charts (or electronic safeguards) are used by crane operators to determine the maximum safe loads for stationary (outriggered) work as well as (on-rubber) loads and travelling speeds.

Truck cranes range in lifting capacity from about 14.5 short tons (12.9 long tons; 13.2 t) to about 1,300 short tons (1,161 long tons; 1,179 t). Although most only rotate about 180 degrees, the more expensive truck mounted cranes can turn a full 360 degrees.

Sidelifter crane

A sidelifter crane is a road-going truck or semi-trailer, able to hoist and transport ISO standard containers. Container lift is done with parallel crane-like hoists, which can lift a container from the ground or from a railway vehicle.

Rough terrain crane

Rough terrain crane

A crane mounted on an undercarriage with four rubber tires that is designed for pick-and-carry operations and for off-road and "rough terrain" applications. Outriggers are used to level and stabilize the crane for hoisting.

These telescopic cranes are single-engine machines, with the same engine powering the undercarriage and the crane, similar to a crawler crane. In a rough terrain crane, the engine is usually mounted in the undercarriage rather than in the upper, as with crawler crane. Most have 4 wheel drive and 4 wheel steering which allows them to traverse tighter and slicker terrain than a standard truck crane with less site prep. In addition, there are rough terrain cranes with the operating cab mounted on the lower as opposed to the P&H in the above image.

All terrain crane

A mobile crane with the necessary equipment to travel at speed on public roads, and on rough terrain at the job site using all-wheel and crab steering. AT‘s combine the roadability of Truck-mounted Cranes and the maneuverability of Rough Terrain Cranes.

AT’s have 2-9 axles and are designed for lifting loads up to 1,200 tonnes (1,323 short tons; 1,181 long tons).[39]

Pick and carry crane

A Pick and Carry Crane is similar to a mobile crane in that is designed to travel on public roads; however, Pick and Carry cranes have no stabiliser legs or outriggers and are designed to lift the load and carry it to its destination, within a small radius, then be able to drive to the next job. Pick and Carry cranes are popular in Australia where large distances are encountered between job sites. One popular manufacturer in Australia was Franna, who have since been bought by Terex, and now all Pick and Carry cranes are commonly referred to as "Frannas" even though they may be made by other manufacturers. Nearly every medium and large sized crane company in Australia has at least one and many companies have fleets of these cranes. The capacity range is usually ten to twenty tonnes maximum lift, although this is much less at the tip of the boom. Pick and Carry cranes have displaced the work usually completed by smaller truck cranes as the set-up time is much quicker. Many steel fabrication yards also use Pick and Carry cranes as they can "walk" with fabricated steel sections and place these where required with relative ease.

Carry deck crane

A carry deck crane is a small 4 wheel crane with a 360 degree rotating boom placed right in the centre and an operators cab located at one end under this boom. The rear section houses the engine and the area above the wheels is a flat deck. Very much an American invention the Carry deck can hoist a load in a confined space and then load it on the deck space around the cab or engine and subsequently move to another site. The Carry Deck principle is the American version of the pick and carry crane and both allow the load to be moved by the crane over short distances.

Telescopic handler crane

Telescopic handlers are like forklift trucks that have a telescoping extendable boom like a crane. Early telescopic handlers only lifted in one direction and did not rotate;[40] however, several of the manufacturers have designed telescopic handlers that rotate 360 degrees through a turntable and these machines look almost identical to the Rough Terrain Crane. These new 360-degree telescopic handler/crane models have outriggers or stabiliser legs that must be lowered before lifting; however, their design has been simplified so that they can be more quickly deployed. These machines are often used to handle pallets of bricks and install frame trusses on many new building sites and they have eroded much of the work for small telescopic truck cranes. Many of the world's armed forces have purchased telescopic handlers and some of these are the much more expensive fully rotating types. Their off-road capability and their on site versatility to unload pallets using forks, or lift like a crane make them a valuable piece of machinery.

Crawler crane

Crawler crane

A crawler is a crane mounted on an undercarriage with a set of tracks (also called crawlers) that provide stability and mobility. Crawler cranes range in lifting capacity from about 40 to 3,500 short tons (35.7 to 3,125.0 long tons; 36.3 to 3,175.1 t).

Crawler cranes have both advantages and disadvantages depending on their use. Their main advantage is that they can move around on site and perform each lift with little set-up, since the crane is stable on its tracks with no outriggers. Caterpillar tracks are also far better at traversing soft ground without sinking in, as they spread the weight out over a great area. Thus a crawler crane can move about an unprepared job site with less risk of getting stuck in soft ground. In addition, a crawler crane is capable of traveling with a load. The main disadvantage is that they are very heavy, and cannot easily be moved from one job site to another without significant expense. Typically a large crawler must be disassembled and moved by trucks, rail cars or ships to its next location.

Harbour crane

Dry bulk or container cranes usually in the bay areas or inland water ways.

Railroad crane

A railroad crane has flanged wheels for use on railroads. The simplest form is a crane mounted on a flatcar. More capable devices are purpose-built. Different types of crane are used for maintenance work, recovery operations and freight loading in goods yards and scrap handling facilities.

Floating crane

Floating crane

Floating cranes are used mainly in bridge building and port construction, but they are also used for occasional loading and unloading of especially heavy or awkward loads on and off ships. Some floating cranes are mounted on pontoons, others are specialized crane barges with a lifting capacity exceeding 10,000 short tons (8,929 long tons; 9,072 t) and have been used to transport entire bridge sections. Floating cranes have also been used to salvage sunken ships.

Crane vessels are often used in offshore construction. The largest revolving cranes can be found on SSCV Thialf, which has two cranes with a capacity of 7,100 tonnes (7,826 short tons; 6,988 long tons) each. For 50 years, the largest such crane was "Herman the German" at the Long Beach Naval Shipyard, one of three constructed by Hitler's Germany and captured in the war. The crane was sold to the Panama Canal in 1996 where it is now known as the "Titan."[41]

Aerial crane

Aerial crane or 'Sky cranes' usually are helicopters designed to lift large loads. Helicopters are able to travel to and lift in areas that are difficult to reach by conventional cranes. Helicopter cranes are most commonly used to lift units/loads onto shopping centers and highrises. They can lift anything within their lifting capacity, (cars, boats, swimming pools, etc.). They also perform disaster relief after natural disasters for clean-up, and during wild-fires they are able to carry huge buckets of water to extinguish fires.

Some aerial cranes, mostly concepts, have also used lighter-than air aircraft, such as airships.

Fixed

Exchanging mobility for the ability to carry greater loads and reach greater heights due to increased stability, these types of cranes are characterised by the fact that their main structure does not move during the period of use. However, many can still be assembled and disassembled. The structures basically are fixed in one place.

Tower crane

Tower crane atop Mont Blanc

Tower cranes are a modern form of balance crane that consist of the same basic parts. Fixed to the ground on a concrete slab (and sometimes attached to the sides of structures), tower cranes often give the best combination of height and lifting capacity and are used in the construction of tall buildings. The base is then attached to the mast which gives the crane its height. Further, the mast is attached to the slewing unit (gear and motor) that allows the crane to rotate. On top of the slewing unit there are three main parts which are: the long horizontal jib (working arm), shorter counter-jib, and the operator's cab.

Tower crane cabin

The long horizontal jib is the part of the crane that carries the load. The counter-jib carries a counterweight, usually of concrete blocks, while the jib suspends the load to and from the center of the crane. The crane operator either sits in a cab at the top of the tower or controls the crane by radio remote control from the ground. In the first case the operator's cab is most usually located at the top of the tower attached to the turntable, but can be mounted on the jib, or partway down the tower. The lifting hook is operated by the crane operator using electric motors to manipulate wire rope cables through a system of sheaves. The hook is located on the long horizontal arm to lift the load which also contains its motor.

In order to hook and unhook the loads, the operator usually works in conjunction with a signaller (known as a 'dogger', 'rigger' or 'swamper'). They are most often in radio contact, and always use hand signals. The rigger or dogger directs the schedule of lifts for the crane, and is responsible for the safety of the rigging and loads.

Components

Tower cranes are used extensively in construction and other industry to hoist and move materials. There are many types of tower cranes. Although they are different in type, the main parts are the same, as follows:

  • Mast: the main supporting tower of the crane. It is made of steel trussed sections that are connected together during installation.
  • Slewing unit: the slewing unit sits at the top of the mast. This is the engine that enables the crane to rotate.
  • Operating cabin: on most tower cranes the operating cabin sits just above the slewing unit. It contains the operating controls, LMI, scale, anemometer, etc
  • Jib: the jib, or operating arm, extends horizontally from the crane. A "luffing" jib is able to move up and down; a fixed jib has a rolling trolley that runs along the underside to move goods horizontally.
  • Counter jib: holds counterweights, hoist motor, hoist drum and the electronics.[42]
  • Hoist unit: the hoist unit houses the hoist drum, hoist cable, gear box, gear shift, brake, and supporting components.
  • Hook: the hook (or hooks) is used to connect the material to the crane. It is suspended from the hoist rope either at the tip, for luffing jib cranes, or in the hoist rope belly underneath the trolley for hammerhead cranes.
  • Weights: Large concrete counterweights are mounted toward the rear of the counterdeck, to compensate for the weight of the goods lifted.[43]
Assembly

A tower crane is usually assembled by a telescopic jib (mobile) crane of greater reach (also see "self-erecting crane" below) and in the case of tower cranes that have risen while constructing very tall skyscrapers, a smaller crane (or derrick) will often be lifted to the roof of the completed tower to dismantle the tower crane afterwards, which may be more difficult than the installation.[44] Tower Cranes can often be Pedestrian Operated by a remote control, removing the need for a cab for the Crane Operator to work from.

Operation

Each model and distinctive style of tower crane has a predetermined lifting chart that can be applied to any radii available depending on its configuration. Similar to a mobile crane, a tower crane may lift an object of far greater mass closer to its center of rotation than at its maximum radius. An operator manipulates several levers and pedals to control each function of the crane.

Self-erecting tower cranes

Generally a type of pedestrian operated tower crane. Self erecting tower cranes are transported as a single unit and can be assembled by a qualified technician without the assistance of a larger mobile crane. They are bottom slewing cranes that stand on outriggers, have no counter jib, have their counter weights and ballast at the base of the mast, can not climb themselves, have a reduced capacity to standard tower cranes, and seldom have an Operators Cabin.

For a video of a crane getting taller, see here:[45]

For another animation of such a crane in use see this video:[46] (Here, the crane is used to erect a scaffold which in turn contains a gantry to lift sections of a bridge spire.)

Telescopic crane

A telescopic mobile crane

A telescopic crane has a boom that consists of a number of tubes fitted one inside the other. A hydraulic cylinder or other powered mechanism extends or retracts the tubes to increase or decrease the total length of the boom. These types of booms are often used for short term construction projects, rescue jobs, lifting boats in and out of the water, etc. The relative compactness of telescopic booms make them adaptable for many mobile applications.

Though not all telescopic cranes are mobile cranes, many of them are truck-mounted.

A telescopic tower crane has a telescopic mast and often a superstructure (jib) on top so that it functions as a tower crane. Some telescopic tower cranes also have a telescopic jib.

Hammerhead crane

The "hammerhead", or giant cantilever, crane is a fixed-jib crane consisting of a steel-braced tower on which revolves a large, horizontal, double cantilever; the forward part of this cantilever or jib carries the lifting trolley, the jib is extended backwards in order to form a support for the machinery and counterbalancing weight. In addition to the motions of lifting and revolving, there is provided a so-called "racking" motion, by which the lifting trolley, with the load suspended, can be moved in and out along the jib without altering the level of the load. Such horizontal movement of the load is a marked feature of later crane design. These cranes are generally constructed in large sizes and can weigh up to 350 tons.

The design of Hammerkran evolved first in Germany around the turn of the 19th century and was adopted and developed for use in British shipyards to support the battleship construction program from 1904 to 1914. The ability of the hammerhead crane to lift heavy weights was useful for installing large pieces of battleships such as armour plate and gun barrels. Giant cantilever cranes were also installed in naval shipyards in Japan and in the United States. The British government also installed a giant cantilever crane at the Singapore Naval Base (1938) and later a copy of the crane was installed at Garden Island Naval Dockyard in Sydney (1951). These cranes provided repair support for the battle fleet operating far from Great Britain.

In the British Empire, the engineering firm Sir William Arrol & Co Ltd was the principal manufacturer of giant cantilever cranes; the company built a total of fourteen. Among the sixty built in the world, few remain; seven in England and Scotland of about fifteen worldwide.[47]

The Titan Clydebank is one of the 4 Scottish cranes on the Clydebank and preserved as a tourist attraction.

Level luffing crane

Level luffing crane

Normally a crane with a hinged jib will tend to have its hook also move up and down as the jib moves (or luffs). A level luffing crane is a crane of this common design, but with an extra mechanism to keep the hook level when luffing.

Gantry crane

A gantry crane has a hoist in a fixed machinery house or on a trolley that runs horizontally along rails, usually fitted on a single beam (mono-girder) or two beams (twin-girder). The crane frame is supported on a gantry system with equalized beams and wheels that run on the gantry rail, usually perpendicular to the trolley travel direction. These cranes come in all sizes, and some can move very heavy loads, particularly the extremely large examples used in shipyards or industrial installations. A special version is the container crane (or "Portainer" crane, named by the first manufacturer), designed for loading and unloading ship-borne containers at a port.

Most container cranes are of this type.

Deck crane

Located on the ships and boats, these are used for cargo operations or boat unloading and retrieval where no shore unloading facilities are available. Most are diesel-hydraulic or electric-hydraulic.

Jib crane

Jib crane

A jib crane is a type of crane where a horizontal member (jib or boom), supporting a moveable hoist, is fixed to a wall or to a floor-mounted pillar. Jib cranes are used in industrial premises and on military vehicles. The jib may swing through an arc, to give additional lateral movement, or be fixed. Similar cranes, often known simply as hoists, were fitted on the top floor of warehouse buildings to enable goods to be lifted to all floors.

Bulk-handling crane

Bulk-handling cranes are designed from the outset to carry a shell grab or bucket, rather than using a hook and a sling. They are used for bulk cargoes, such as coal, minerals, scrap metal etc.

Loader crane

Loader crane using a jib extension

A loader crane (also called a knuckle-boom crane or articulating crane) is an electrically powered articulated arm fitted to a truck or trailer, and is used for loading/unloading the vehicle. The numerous jointed sections can be folded into a small space when the crane is not in use. One or more of the sections may be telescopic. Often the crane will have a degree of automation and be able to unload or stow itself without an operator's instruction.

Unlike most cranes, the operator must move around the vehicle to be able to view his load; hence modern cranes may be fitted with a portable cabled or radio-linked control system to supplement the crane-mounted hydraulic control levers.

In the UK and Canada, this type of crane is often known colloquially as a "Hiab", partly because this manufacturer invented the loader crane and was first into the UK market, and partly because the distinctive name was displayed prominently on the boom arm.[48]

A rolloader crane is a loader crane mounted on a chassis with wheels. This chassis can ride on the trailer. Because the crane can move on the trailer, it can be a light crane, so the trailer is allowed to transport more goods.

Stacker crane

A crane with a forklift type mechanism used in automated (computer controlled) warehouses (known as an automated storage and retrieval system (AS/RS)). The crane moves on a track in an aisle of the warehouse. The fork can be raised or lowered to any of the levels of a storage rack and can be extended into the rack to store and retrieve product. The product can in some cases be as large as an automobile. Stacker cranes are often used in the large freezer warehouses of frozen food manufacturers. This automation avoids requiring forklift drivers to work in below freezing temperatures every day.

Efficiency increase of cranes

Lifetime of existing cranes made of welded metal structures can often be extended for many years by aftertreatment of weldings. During development of cranes, load level (lifting load) can be significantly increased by taking into account the IIW recommendations (The International Institute of Welding Technology IIW published the Guideline "Recommendations for the HFMI Treatment" in October 2016). This leads in most cases to an increase of the permissible lifting load and thus to an efficiency increase.

Similar machines

The generally accepted definition of a crane is a machine for lifting and moving heavy objects by means of ropes or cables suspended from a movable arm. As such, a lifting machine that does not use cables, or else provides only vertical and not horizontal movement, cannot strictly be called a 'crane'.

Types of crane-like lifting machine include:

More technically advanced types of such lifting machines are often known as 'cranes', regardless of the official definition of the term.

Special examples

  • Finnieston Crane (aka the Stobcross Crane)
     – Category A -listed example of a 'hammerhead' (cantilever) crane in Glasgow's former docks, built by the William Arrol company.
     – 50 m (164 ft) tall, 175 tonnes (172 long tons; 193 short tons) capacity, built 1926
  • Taisun
     – double bridge crane at Yantai, China.
     – 20,000 tonnes (22,046 short tons; 19,684 long tons) capacity, World Record Holder
     – 133 m (436 ft) tall, 120 m (394 ft) span, lift-height 80 m (262 ft)
  • Kockums Crane
     – shipyard crane formerly at Kockums, Sweden.
     – 138 m (453 ft) tall, 1,500 tonnes (1,500 long tons; 1,700 short tons) capacity, since moved to Ulsan, South Korea
  • Samson and Goliath (cranes)
     – two gantry cranes at the Harland & Wolff shipyard in Belfast built by Krupp
     – Goliath is 96 m (315 ft) tall, Samson is 106 m (348 ft)
     – span 140 m (459 ft), lift-height 70 m (230 ft), capacity 840 tonnes (830 long tons; 930 short tons) each, 1,600 tonnes (1,600 long tons; 1,800 short tons) combined
  • Breakwater Crane Railway
     – self-propelled steam crane that formerly ran the length of the breakwater at Douglas.
     – ran on 10 feet (3.05 m) gauge track, the broadest in the British Isles

Crane operators

Crane operators are skilled workers and heavy equipment operators.

See also



This article uses material from the Wikipedia article "Crane (machine)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library