Developer(s) | Kubotek USA |
---|---|
Initial release | 2004 |
Stable release |
13.5.2
/ July 13, 2015 (2015-07-13) |
Operating system | Windows |
Type | Computer-aided design |
License | Commercial proprietary software |
Website |
kubotek3d |
KeyCreator is a commercial software application for 2D and 3D computer-aided design (CAD) and drafting available since 2004.
KeyCreator is a non-parametric, non-history based, "direct" 2D/3D solid modeling CAD program. Originally known as CADKEY,[1] it was first released in 1984, running on DOS, UNIX and Microsoft Windows operating systems. It was among the first CAD programs[2] with 3D capabilities for personal computers. Besides solid modeling, KeyCreator is also capable of wire-frame and surface modeling, as well as simple 2D drafting.
KeyCreator’s native file format is .ckd.
KeyCreator is available for English, German, French, Italian, Spanish, Japanese, and Brazilian Portuguese.[3][4]
KeyCreator is capable of translating and editing the following file formats from other CAD software:[5]
KeyCreator has several additional software options for varying functions.
Aero Tec Laboratories used KeyCreator to design crash resistant, nonexploding fuel-bladder tanks for aircraft, race cars, and performance boats. They have made custom bladder tanks for NASCAR, Ferrari, Boeing, Lockheed, NASA and the U.S. Military.[15]
This article uses material from the Wikipedia article "KeyCreator", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,Models,Catalogs,Drawings,Library,Symbols,Objects,OEM