powered by CADENAS

Social Share

QCad (10218 views - CAD CAM (Mechanical) Dictionary)

QCAD is a free computer-aided design (CAD) software application for 2D design and drafting. It is available for Linux, Apple OS X, Unix and Microsoft Windows. The QCAD GUI is based on the Qt framework. QCAD is released under the GNU General Public License. Precompiled packages are available for 32-bit and 64-bit GNU/Linux platforms, MS Windows OS and OS X. QCAD is developed by RibbonSoft. Development on QCAD began in October 1999, starting with code from CAM Expert. QCAD 2, designed to "make QCAD more productive, more user friendly, more flexible and increase its compatibility with other products" began development in May 2002. QCAD 3 was first released in August 2011 with a very complete and powerful ECMAScript (JavaScript) interface as major addition. Some of the interface and concepts behind QCAD are similar to those of AutoCAD. QCAD uses the AutoCAD DXF file format internally and to save and import files. AutoCAD DWG support is available as a commercial plugin.
Go to Article

QCad

QCad

QCad

Licensed under Creative Commons Attribution-Share Alike 3.0 (QCAD, @tafol).

QCAD - The Open Source CAD System For Everyone
QCad in Ubuntu 12.04
Developer(s) RibbonSoft
Stable release
3.16.1 / 16 December 2016; 7 months ago (2016-12-16)
Repository github.com/qcad/qcad
Written in C++ (Qt), ECMAScript
Operating system Linux, OS X, Unix-like, Windows
Type CAD software
License GPLv3 and some proprietary license plugins[1]
Website qcad.org

QCAD is a free computer-aided design (CAD) software application for 2D design and drafting. It is available for Linux, Apple OS X, Unix and Microsoft Windows. The QCAD GUI is based on the Qt framework.

QCAD is released under the GNU General Public License.[2] Precompiled packages are available for 32-bit and 64-bit GNU/Linux platforms, MS Windows OS and OS X.

QCAD is developed by RibbonSoft. Development on QCAD began in October 1999, starting with code from CAM Expert. QCAD 2, designed to "make QCAD more productive, more user friendly, more flexible and increase its compatibility with other products" began development in May 2002. QCAD 3 was first released in August 2011 with a very complete and powerful ECMAScript (JavaScript) interface as major addition.

Some of the interface and concepts behind QCAD are similar to those of AutoCAD.

QCAD uses the AutoCAD DXF file format internally and to save and import files. AutoCAD DWG support is available as a commercial plugin.

Multiplatform support

QCAD operates on Linux, Mac OS X [10.8 (Mountain Lion), 10.7 (Lion), 10.6 (Snow Leopard)], UNIX (FreeBSD, NetBSD), Solaris for x86 and SPARC, and Windows [8, 7, Vista, XP, 2000]. This is of importance for collaboration across a diverse computing environment.

See also



This article uses material from the Wikipedia article "QCad", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

CAD CAM (Mechanical) Dictionary

3D,Models,Catalogs,Drawings,Library,Symbols,Objects,OEM