Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.5 se (Riksantikvarieämbetet / Pål-Nils Nilsson, CC-BY).
Steels and other iron–carbon alloy phases |
---|
Microstructures |
Classes |
Other iron-based materials |
It has been suggested that SAE 904L stainless steel be merged into this article. (Discuss) Proposed since September 2016. |
It has been suggested that 17-4 stainless steel be merged into this article. (Discuss) Proposed since September 2016. |
It has been suggested that 440C be merged into this article. (Discuss) Proposed since September 2016. |
It has been suggested that SAE 316L stainless steel be merged into this article. (Discuss) Proposed since September 2016. |
In the 1930s and 1940s the American Iron and Steel Institute (AISI) and SAE were both involved in efforts to standardize such a numbering system for steels. These efforts were similar and overlapped significantly. For several decades the systems were united into a joint system designated the AISI/SAE steel grades. In 1995 the AISI turned over future maintenance of the system to SAE because the AISI never wrote any of the specifications.[1]
Today steel quotes and certifications commonly make reference to both SAE and AISI, not always with precise differentiation. For example, in the alloy/grade field, a cert might say "4140", "AISI 4140", or "SAE 4140", and in most light-industrial applications any of the above is accepted as adequate, and considered equivalent, for the job at hand, as long as the specific specification called out by the designer (for example, "4140 bar per ASTM-A108" or "4140 bar per AMS 6349") is certified to on the certificate. The alloy number is simply a general classifier, whereas it is the specification itself that narrows down the steel to a very specific standard.
The SAE steel grade system's correspondence to other alloy numbering systems, such as the ASTM-SAE unified numbering system (UNS), can be seen in cross-referencing tables (including the ones given below).
The AISI system used a letter prefix to denote the steelmaking process. The prefix "C" denoted open-hearth furnace, electric arc furnace or basic oxygen furnace, while "E" denotes electric arc furnace steel.[2][3] A letter "L" within the grade name indicates lead as an added ingredient; for example, 12L14 is a common grade that is 1214 with lead added for machinability.
Carbon steels and alloy steels are designated a four digit number, whereby the first digit indicates the main alloying element(s), the second digit indicates the secondary alloying element(s), and the last two digits indicate the amount of carbon, in hundredths of a percent (basis points) by weight. For example, a 1060 steel is a plain-carbon steel containing 0.60 wt% C.[4]
An "H" suffix can be added to any designation to denote hardenability is a major requirement. The chemical requirements are loosened but hardness values defined for various distances on a Jominy test.[3]
SAE designation | Type |
---|---|
1xxx | Carbon steels |
2xxx | Nickel steels |
3xxx | Nickel-chromium steels |
4xxx | Molybdenum steels |
5xxx | Chromium steels |
6xxx | Chromium-vanadium steels |
7xxx | Tungsten steels |
8xxx | Nickel-chromium-molybdenum steels |
9xxx | Silicon-manganese steels |
SAE designation | Type |
---|---|
Carbon steels | |
10xx | Plain carbon (Mn 1.00% max.) |
11xx | Resulfurized |
12xx | Resulfurized and rephosphorized |
15xx | Plain Carbon (Mn 1.00–1.65% max.) |
Manganese steels | |
13xx | Mn 1.75% |
Nickel steels | |
23xx | Ni 3.50% |
25xx | Ni 5.00% |
Nickel-chromium steels | |
31xx | Ni 1.25%; Cr 0.65%, or 0.80% |
32xx | Ni 1.75%; Cr 1.07% |
33xx | Ni 3.50%; Cr 1.50%, or 1.57% |
34xx | Ni 3.00%; Cr 0.77% |
Molybdenum steels | |
40xx | Mo 0.20%, 0.25%, or Mo 0.25% and S 0.042%[1] |
44xx | Mo 0.40%, or 0.52% |
Chromium-molybdenum (chromoly) steels | |
41xx | Cr 0.50%, 0.80%, or 0.95%; Mo 0.12%, 0.20%, 0.25%, or 0.30% |
Nickel-chromium-molybdenum steels | |
43xx | Ni 1.82%; Cr 0.50–0.80%; Mo 0.25% |
43BVxx | Ni 1.82%; Cr 0.50%; Mo 0.12%, or 0.35%; V 0.03% min |
47xx | Ni 1.05%; Cr 0.45%; Mo 0.20%, or 0.35% |
81xx | Ni 0.30%; Cr 0.40%; Mo 0.12% |
81Bxx | Ni 0.30%; Cr 0.45%; Mo 0.12%; and added boron[1] |
86xx | Ni 0.55%; Cr 0.50%; Mo 0.20% |
87xx | Ni 0.55%; Cr 0.50%; Mo 0.25% |
88xx | Ni 0.55%; Cr 0.50%; Mo 0.35% |
93xx | Ni 3.25%; Cr 1.20%; Mo 0.12% |
94xx | Ni 0.45%; Cr 0.40%; Mo 0.12% |
97xx | Ni 0.55%; Cr 0.20%; Mo 0.20% |
98xx | Ni 1.00%; Cr 0.80%; Mo 0.25% |
Nickel-molybdenum steels | |
46xx | Ni 0.85%, or 1.82%; Mo 0.20%, or 0.25% |
48xx | Ni 3.50%; Mo 0.25% |
Chromium steels | |
50xx | Cr 0.27%, 0.40%, 0.50%, or 0.65% |
50xxx | Cr 0.50%; C 1.00% min |
50Bxx | Cr 0.28%, or 0.50%; and added boron[1] |
51xx | Cr 0.80%, 0.87%, 0.92%, 1.00%, or 1.05% |
51xxx | Cr 1.02%; C 1.00% min. |
51Bxx | Cr 0.80%; and added boron[1] |
52xxx | Cr 1.45%; C 1.00% min. |
Chromium-vanadium steels | |
61xx | Cr 0.60%, 0.80%, 0.95%; V 0.10%, or 0.15% min. |
Tungsten-chromium steels | |
72xx | W 1.75%; Cr 0.75% |
Silicon-manganese steels | |
92xx | Si 1.40%, or 2.00%; Mn 0.65%, 0.82%, or 0.85%; Cr 0.00%, or 0.65% |
High-strength low-alloy steels | |
9xx | Various SAE grades |
xxBxx | Boron steels |
xxLxx | Leaded steels |
SAE designation | UNS designation | % Cr | % Ni | % C | % Mn | % Si | % P | % S | % N | Other |
---|---|---|---|---|---|---|---|---|---|---|
Austenitic | ||||||||||
201 | S20100 | 16–18 | 3.5–5.5 | 0.15 | 5.5–7.5 | 0.75 | 0.06 | 0.03 | 0.25 | - |
202 | S20200 | 17–19 | 4–6 | 0.15 | 7.5–10.0 | 0.75 | 0.06 | 0.03 | 0.25 | - |
205 | S20500 | 16.5–18 | 1–1.75 | 0.12–0.25 | 14–15.5 | 0.75 | 0.06 | 0.03 | 0.32–0.40 | - |
254[11] | S31254 | 20 | 18 | 0.02 max | - | - | - | - | 0.20 | 6 Mo; 0.75 Cu; "Super austenitic"; All values nominal |
301 | S30100 | 16–18 | 6–8 | 0.15 | 2 | 0.75 | 0.045 | 0.03 | - | - |
302 | S30200 | 17–19 | 8–10 | 0.15 | 2 | 0.75 | 0.045 | 0.03 | 0.1 | - |
302B | S30215 | 17–19 | 8–10 | 0.15 | 2 | 2.0–3.0 | 0.045 | 0.03 | - | - |
303 | S30300 | 17–19 | 8–10 | 0.15 | 2 | 1 | 0.2 | 0.15 min | - | Mo 0.60 (optional) |
303Se | S30323 | 17–19 | 8–10 | 0.15 | 2 | 1 | 0.2 | 0.06 | - | 0.15 Se min |
304 | S30400 | 18–20 | 8–10.50 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.1 | - |
304L | S30403 | 18–20 | 8–12 | 0.03 | 2 | 0.75 | 0.045 | 0.03 | 0.1 | - |
304Cu | S30430 | 17–19 | 8–10 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | - | 3–4 Cu |
304N | S30451 | 18–20 | 8–10.50 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.10–0.16 | - |
305 | S30500 | 17–19 | 10.50–13 | 0.12 | 2 | 0.75 | 0.045 | 0.03 | - | - |
308 | S30800 | 19–21 | 10–12 | 0.08 | 2 | 1 | 0.045 | 0.03 | - | - |
309 | S30900 | 22–24 | 12–15 | 0.2 | 2 | 1 | 0.045 | 0.03 | - | - |
309S | S30908 | 22–24 | 12–15 | 0.08 | 2 | 1 | 0.045 | 0.03 | - | - |
310 | S31000 | 24–26 | 19–22 | 0.25 | 2 | 1.5 | 0.045 | 0.03 | - | - |
310S | S31008 | 24–26 | 19–22 | 0.08 | 2 | 1.5 | 0.045 | 0.03 | - | - |
314 | S31400 | 23–26 | 19–22 | 0.25 | 2 | 1.5–3.0 | 0.045 | 0.03 | - | - |
316 | S31600 | 16–18 | 10–14 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.10 | 2.0–3.0 Mo |
316L | S31603 | 16–18 | 10–14 | 0.03 | 2 | 0.75 | 0.045 | 0.03 | 0.10 | 2.0–3.0 Mo |
316F | S31620 | 16–18 | 10–14 | 0.08 | 2 | 1 | 0.2 | 0.10 min | - | 1.75–2.50 Mo |
316N | S31651 | 16–18 | 10–14 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.10–0.16 | 2.0–3.0 Mo |
317 | S31700 | 18–20 | 11–15 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.10 max | 3.0–4.0 Mo |
317L | S31703 | 18–20 | 11–15 | 0.03 | 2 | 0.75 | 0.045 | 0.03 | 0.10 max | 3.0–4.0 Mo |
321 | S32100 | 17–19 | 9–12 | 0.08 | 2 | 0.75 | 0.045 | 0.03 | 0.10 max | Ti 5(C+N) min, 0.70 max |
329 | S32900 | 23–28 | 2.5–5 | 0.08 | 2 | 0.75 | 0.04 | 0.03 | - | 1–2 Mo |
330 | N08330 | 17–20 | 34–37 | 0.08 | 2 | 0.75–1.50 | 0.04 | 0.03 | - | - |
347 | S34700 | 17–19 | 9–13 | 0.08 | 2 | 0.75 | 0.045 | 0.030 | - | Nb + Ta, 10 x C min, 1 max |
348 | S34800 | 17–19 | 9–13 | 0.08 | 2 | 0.75 | 0.045 | 0.030 | - | Nb + Ta, 10 x C min, 1 max, but 0.10 Ta max; 0.20 Ca |
384 | S38400 | 15–17 | 17–19 | 0.08 | 2 | 1 | 0.045 | 0.03 | - | - |
SAE designation | UNS designation | % Cr | % Ni | % C | % Mn | % Si | % P | % S | % N | Other |
Ferritic | ||||||||||
405 | S40500 | 11.5–14.5 | - | 0.08 | 1 | 1 | 0.04 | 0.03 | - | 0.1–0.3 Al, 0.60 max |
409 | S40900 | 10.5–11.75 | 0.05 | 0.08 | 1 | 1 | 0.045 | 0.03 | - | Ti 6 x (C + N) [12] |
429 | S42900 | 14–16 | 0.75 | 0.12 | 1 | 1 | 0.04 | 0.03 | - | - |
430 | S43000 | 16–18 | 0.75 | 0.12 | 1 | 1 | 0.04 | 0.03 | - | - |
430F | S43020 | 16–18 | - | 0.12 | 1.25 | 1 | 0.06 | 0.15 min | - | 0.60 Mo (optional) |
430FSe | S43023 | 16–18 | - | 0.12 | 1.25 | 1 | 0.06 | 0.06 | - | 0.15 Se min |
434 | S43400 | 16–18 | - | 0.12 | 1 | 1 | 0.04 | 0.03 | - | 0.75–1.25 Mo |
436 | S43600 | 16–18 | - | 0.12 | 1 | 1 | 0.04 | 0.03 | - | 0.75–1.25 Mo; Nb+Ta 5 x C min, 0.70 max |
442 | S44200 | 18–23 | - | 0.2 | 1 | 1 | 0.04 | 0.03 | - | - |
446 | S44600 | 23–27 | 0.25 | 0.2 | 1.5 | 1 | 0.04 | 0.03 | - | - |
SAE designation | UNS designation | % Cr | % Ni | % C | % Mn | % Si | % P | % S | % N | Other |
Martensitic | ||||||||||
403 | S40300 | 11.5–13.0 | 0.60 | 0.15 | 1 | 0.5 | 0.04 | 0.03 | - | - |
410 | S41000 | 11.5–13.5 | 0.75 | 0.15 | 1 | 1 | 0.04 | 0.03 | - | - |
414 | S41400 | 11.5–13.5 | 1.25–2.50 | 0.15 | 1 | 1 | 0.04 | 0.03 | - | - |
416 | S41600 | 12–14 | - | 0.15 | 1.25 | 1 | 0.06 | 0.15 min | - | 0.060 Mo (optional) |
416Se | S41623 | 12–14 | - | 0.15 | 1.25 | 1 | 0.06 | 0.06 | - | 0.15 Se min |
420 | S42000 | 12–14 | - | 0.15 min | 1 | 1 | 0.04 | 0.03 | - | - |
420F | S42020 | 12–14 | - | 0.15 min | 1.25 | 1 | 0.06 | 0.15 min | - | 0.60 Mo max (optional) |
422 | S42200 | 11.0–12.5 | 0.50–1.0 | 0.20–0.25 | 0.5–1.0 | 0.5 | 0.025 | 0.025 | - | 0.90–1.25 Mo; 0.20–0.30 V; 0.90–1.25 W |
431 | S41623 | 15–17 | 1.25–2.50 | 0.2 | 1 | 1 | 0.04 | 0.03 | - | - |
440A | S44002 | 16–18 | - | 0.60–0.75 | 1 | 1 | 0.04 | 0.03 | - | 0.75 Mo |
440B | S44003 | 16–18 | - | 0.75–0.95 | 1 | 1 | 0.04 | 0.03 | - | 0.75 Mo |
440C | S44004 | 16–18 | - | 0.95–1.20 | 1 | 1 | 0.04 | 0.03 | - | 0.75 Mo |
SAE designation | UNS designation | % Cr | % Ni | % C | % Mn | % Si | % P | % S | % N | Other |
Heat resisting | ||||||||||
501 | S50100 | 4–6 | - | 0.10 min | 1 | 1 | 0.04 | 0.03 | - | 0.40–0.65 Mo |
502 | S50200 | 4–6 | - | 0.1 | 1 | 1 | 0.04 | 0.03 | - | 0.40–0.65 Mo |
Martensitic precipitation hardening | ||||||||||
630 | S17400 | 15-17 | 3-5 | 0.07 | 1 | 1 | 0.04 | 0.03 | - | Cu 3-5, Ta 0.15-0.45 [13] |
This article uses material from the Wikipedia article "SAE steel grades", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD