powered by CADENAS

Social Share

Amazon

Arabic numerals (6744 views - Mathematics)

Arabic numerals, also called Hindu–Arabic numerals, are the ten digits: 0, 1, 2, 3, 4, 5, 6, 7, 8 and 9. The term often implies a decimal number written using these digits, which is the most common system for the symbolic representation of numbers in the world today. However the term can mean the digits themselves, such as in the statement "octal numbers are written using Arabic numerals." The Hindu–Arabic numeral system (i.e. decimal) was developed by Indian mathematicians around AD 500. From India, the system was adopted by Arabic mathematicians in Baghdad and passed on to the Arabs farther west. The Arabic numerals developed in North Africa. It was in the North African city of Bejaia that the Italian scholar Fibonacci first encountered the numerals; his work was crucial in making them known throughout Europe. European trade, books, and colonialism helped popularize the adoption of Arabic numerals around the world. The term Arabic numerals is ambiguous, it may also be intended to mean the numerals used by Arabs, in which case it generally refers to the Eastern Arabic numerals. Although the phrase "Arabic numeral" is frequently capitalized, it is sometimes written in lower case: for instance in its entry in the Oxford English Dictionary, which helps to distinguish it from "Arabic numerals" as the Eastern Arabic numerals. Other alternative names are Western Arabic numerals, Western numerals, Hindu numerals, and Unicode calls them digits.
Go to Article

Explanation by Hotspot Model

Youtube


    

Arabic numerals

Arabic numerals

Arabic numerals, also called Hindu–Arabic numerals,[1][2] are the ten digits: 0, 1, 2, 3, 4, 5, 6, 7, 8 and 9. The term often implies a decimal number written using these digits, which is the most common system for the symbolic representation of numbers in the world today. However the term can mean the digits themselves, such as in the statement "octal numbers are written using Arabic numerals."

The Hindu–Arabic numeral system (i.e. decimal) was developed by Indian mathematicians around AD 500.[3] From India, the system was adopted by Arabic mathematicians in Baghdad and passed on to the Arabs farther west. The Arabic numerals developed in North Africa. It was in the North African city of Bejaia that the Italian scholar Fibonacci first encountered the numerals; his work was crucial in making them known throughout Europe. European trade, books, and colonialism helped popularize the adoption of Arabic numerals around the world.

The term Arabic numerals is ambiguous, it may also be intended to mean the numerals used by Arabs, in which case it generally refers to the Eastern Arabic numerals. Although the phrase "Arabic numeral" is frequently capitalized, it is sometimes written in lower case: for instance in its entry in the Oxford English Dictionary,[4] which helps to distinguish it from "Arabic numerals" as the Eastern Arabic numerals.

Other alternative names are Western Arabic numerals, Western numerals, Hindu numerals, and Unicode calls them digits.[5]

History

Origins

The decimal Hindu–Arabic numeral system with zero was developed in India by around AD 700.[8] The development was gradual, spanning several centuries, but the decisive step was probably provided by Brahmagupta's formulation of zero as a number in AD 628. Prior to Brahmagupta, zero was in use various forms but was regarded as a 'blank spot' (sunya sthana) in a positional number. It was only used by mathematicians (ganakas—people doing calculations) while the general populace used the traditional Brahmi numerals. After 700 AD, the decimal numbers with zero replaced the Brahmi numerals. The system was revolutionary by limiting the number of individual digits to ten. It is considered an important milestone in the development of mathematics.

The numeral system came to be known to the court of Baghdad, where mathematicians such as the Persian Al-Khwarizmi, whose book On the Calculation with Hindu Numerals was written about 825 in Arabic, and the Arab mathematician Al-Kindi, who wrote four volumes, On the Use of the Indian Numerals (Ketab fi Isti'mal al-'Adad al-Hindi) about 830, propagated it in the Arab world. Their work was principally responsible for the diffusion of the Indian system of numeration in the Middle East and the West.[9]

In the 10th century, Middle-Eastern mathematicians extended the decimal numeral system to include fractions, as recorded in a treatise by Syrian mathematician Abu'l-Hasan al-Uqlidisi in 952–953. The decimal point notation was introduced by Sind ibn Ali, who also wrote the earliest treatise on Arabic numerals.

Origin of the Arabic numeral symbols

According to Al-Beruni, there were multiple forms of numerals in use in India, and "Arabs chose among them what appeared to them most useful".[10] Al-Nasawi wrote in the early eleventh century that the mathematicians had not agreed on the form of numerals, but most of them had agreed to train themselves with the forms now known as Eastern Arabic numerals.[11] The oldest specimens of the written numerals available from Egypt in 260 A.H. (873–874 CE) show three forms of the numeral "2" and two forms of the numeral "3", and these variations indicate the divergence between what later became known as the Eastern Arabic numerals and the (Western) Arabic numerals.[12]

Calculations were originally performed using a dust board (takht, Latin: tabula) which involved writing symbols with a stylus and erasing them as part of calculations. Al-Uqlidisi then invented a system of calculations with ink and paper "without board and erasing" (bi-ghayr takht wa-lā maḥw bal bi-dawāt wa-qirṭās).[13] The use of the dust board appears to have introduced a divergence in terminology as well: whereas the Hindu reckoning was called ḥisāb al-hindī in the east, it was called ḥisāb al-ghubār in the west (literally, "calculation with dust").[14] The numerals themselves were referred to in the west as ashkāl al‐ghubār (dust figures, in Ibn al-Yāsamin) or qalam al-ghubår (dust letters).[15]

The western Arabic variants of the symbols came to be used in Maghreb and Al-Andalus, which are the direct ancestor of the modern "Arabic numerals" used throughout the world.[16] The divergence in the terminology has led some scholars to propose that the Western Arabic numerals had a separate origin in the so-called "ghubār numerals" but the available evidence indicates no separate origin.[17] Woepecke has also proposed that the Western Arabic numerals were already in use in Spain before the arrival of the Moors, purportedly received via Alexandria, but this theory is not accepted by scholars.[18][19][20]

Some popular myths have argued that the original forms of these symbols indicated their numeric value through the number of angles they contained, but no evidence exists of any such origin.[21]

Adoption in Europe

In 825 Al-Khwārizmī wrote a treatise in Arabic, On the Calculation with Hindu Numerals,[22] which survives only as the 12th-century Latin translation, Algoritmi de numero Indorum.[23][24] Algoritmi, the translator's rendition of the author's name, gave rise to the word algorithm.[25]

The first mentions of the numerals in the West are found in the Codex Vigilanus of 976.[26]

From the 980s, Gerbert of Aurillac (later, Pope Sylvester II) used his position to spread knowledge of the numerals in Europe. Gerbert studied in Barcelona in his youth. He was known to have requested mathematical treatises concerning the astrolabe from Lupitus of Barcelona after he had returned to France.

Leonardo Fibonacci (Leonardo of Pisa), a mathematician born in the Republic of Pisa who had studied in Béjaïa (Bougie), Algeria, promoted the Indian numeral system in Europe with his 1202 book Liber Abaci:

When my father, who had been appointed by his country as public notary in the customs at Bugia acting for the Pisan merchants going there, was in charge, he summoned me to him while I was still a child, and having an eye to usefulness and future convenience, desired me to stay there and receive instruction in the school of accounting. There, when I had been introduced to the art of the Indians' nine symbols through remarkable teaching, knowledge of the art very soon pleased me above all else and I came to understand it.

The numerals are arranged with their lowest value digit to the right, with higher value positions added to the left. This arrangement is the same in Arabic as well as the Indo-European languages.

The reason the digits are more commonly known as "Arabic numerals" in Europe and the Americas is that they were introduced to Europe in the 10th century by Arabic-speakers of North Africa, who were then using the digits from Libya to Morocco. Arabs, on the other hand, call the base-10 system (not just these digits) "Hindu numerals",[27][28] referring to their origin in India. This is not to be confused with what the Arabs call the "Hindi numerals", namely the Eastern Arabic numerals (٠‎ - ١‎ - ٢‎ - ٣‎ -٤‎ - ٥‎ - ٦‎ - ٧‎ - ٨‎ - ٩‎) used in the Middle East, or any of the numerals currently used in Indian languages (e.g. Devanagari: ०.१.२.३.४.५.६.७.८.९).[21]

The European acceptance of the numerals was accelerated by the invention of the printing press, and they became widely known during the 15th century. Early evidence of their use in Britain includes: an equal hour horary quadrant from 1396,[29] in England, a 1445 inscription on the tower of Heathfield Church, Sussex; a 1448 inscription on a wooden lych-gate of Bray Church, Berkshire; and a 1487 inscription on the belfry door at Piddletrenthide church, Dorset; and in Scotland a 1470 inscription on the tomb of the first Earl of Huntly in Elgin Cathedral. (See G.F. Hill, The Development of Arabic Numerals in Europe for more examples.) In central Europe, the King of Hungary Ladislaus the Posthumous, started the use of Arabic numerals, which appear for the first time in a royal document of 1456.[30] By the mid-16th century, they were in common use in most of Europe.[31] Roman numerals remained in use mostly for the notation of anno Domini years, and for numbers on clockfaces.

Today, Roman numerals are still used for enumeration of lists (as an alternative to alphabetical enumeration), for sequential volumes, to differentiate monarchs or family members with the same first names, and (in lower case) to number pages in prefatory material in books.

Adoption in Russia

Cyrillic numerals were a numbering system derived from the Cyrillic alphabet, used by South and East Slavic peoples. The system was used in Russia as late as the early 18th century when Peter the Great replaced it with Arabic numerals.

Adoption in China

Arabic numerals were introduced to China during the Yuan Dynasty (1271–1368) by the Muslim Hui people. In the early 17th century, European-style Arabic numerals were introduced by Spanish and Portuguese Jesuits.[32][33][34]

Evolution of symbols

The numeral system employed, known as algorism, is positional decimal notation. Various symbol sets are used to represent numbers in the Hindu–Arabic numeral system, potentially including both symbols that evolved from the Brahmi numerals, and symbols that developed independently. The symbols used to represent the system have split into various typographical variants since the Middle Ages:

  • The widespread Western Arabic numerals used with the Latin script, in the table below labelled European, descended from the West Arabic numerals developed in al-Andalus (Andalucía, Spain) and the Maghreb. Spanish scholars, because of the geographic proximity, trade, and constant warfare with the Muslim kingdoms of Southern Spain, saw a potential in the simplicity of Arabic numbers, and decided to adopt those symbols, and later other Europeans followed suit. There are two typographic styles for rendering European numerals, known as lining figures and text figures.
  • The Arabic–Indic or Eastern Arabic numerals, used with the Arabic script, developed primarily in what is now Iraq. A variant of the Eastern Arabic numerals used in the Persian and Urdu languages is shown below as East Arabic-Indic.
  • The Devanagari numerals used with Devanagari and related variants are grouped as Indian numerals.

The evolution of the numerals in early Europe is shown here in a table created by the French scholar Jean-Étienne Montucla in his Histoire de la Mathematique, which was published in 1757:

Encoding

The Arabic numerals 0–9 are encoded in ASCII at positions 0x30 to 0x39. Masking to the lower 4 binary bits (or taking the last hexadecimal digit) gives the value of the digit, a great help in converting text to numbers on early computers. These positions were inherited in Unicode[35] and in virtually all other encodings based in any way on ASCII. EBCDIC used different values, but also had the lower 4 bits equal to the digit value.

Binary Octal Decimal Hex Glyph Unicode
0011 0000 060 48 30 0 U+0030 DIGIT ZERO
0011 0001 061 49 31 1 U+0031 DIGIT ONE
0011 0010 062 50 32 2 U+0032 DIGIT TWO
0011 0011 063 51 33 3 U+0033 DIGIT THREE
0011 0100 064 52 34 4 U+0034 DIGIT FOUR
0011 0101 065 53 35 5 U+0035 DIGIT FIVE
0011 0110 066 54 36 6 U+0036 DIGIT SIX
0011 0111 067 55 37 7 U+0037 DIGIT SEVEN
0011 1000 070 56 38 8 U+0038 DIGIT EIGHT
0011 1001 071 57 39 9 U+0039 DIGIT NINE

See also



This article uses material from the Wikipedia article "Arabic numerals", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mathematics

Mathematics