Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Race details | |
---|---|
Date | August–September (since 1995) |
Region | Spain |
English name | Tour of Spain |
Local name(s) | Vuelta Ciclista a España ‹See Tfd›(in Spanish) |
Nickname(s) | La Vuelta |
Discipline | Road |
Competition | UCI World Tour |
Type | Grand Tour |
Organiser | Unipublic Amaury Sport Organisation |
Race director | Javier Guillén |
Web site | www |
History | |
First edition | 1935 (1935) |
Editions | 73 (as of 2018) |
First winner | Gustaaf Deloor (BEL) |
Most wins | Roberto Heras (ESP) (4) |
Most recent | Simon Yates (GBR) |
The Vuelta a España (Spanish pronunciation: [ˈbwelta a esˈpaɲa]; English: Tour of Spain) is an annual multi-stage bicycle race primarily held in Spain, while also occasionally making passes through nearby countries. Inspired by the success of the Giro d'Italia and the Tour de France, the race was first organized in 1935.[1] The race was prevented from being run by the Spanish Civil War and World War II in the early years of its existence; however, the race has been held annually since 1955.[1] As the Vuelta gained prestige and popularity the race was lengthened and its reach began to extend all around the globe. Since 1979, the event has been staged and managed by Unipublic, until in 2014, when Amaury Sport Organisation acquired control, with both working together. The peloton expanded from a primarily Spanish participation to include riders from all over the world. The Vuelta is a UCI World Tour event, which means that the teams that compete in the race are mostly UCI WorldTeams, with the exception of the wild card teams that the organizers can invite.[2][3]
Along with the Tour de France and Giro d'Italia, the Vuelta makes up cycling's prestigious, three-week-long Grand Tours.[4] While the route changes each year, the format of the race stays the same with the appearance of at least two time trials, the passage through the mountain chain of the Pyrenees, and the finish in the Spanish capital Madrid. The modern editions of the Vuelta a España consist of 21 day-long segments (stages) over a 23-day period that includes 2 rest days.
All of the stages are timed to the finish, after finishing the riders' times are compounded with their previous stage times. The rider with the lowest aggregate time is the leader of the race and gets to don the red jersey. While the general classification garners the most attention there are other contests held within the Vuelta: the points classification for the sprinters, the mountains classification for the climbers, combination classification for the all-round riders, and the team classification for the competing teams.
First held in 1935 and annually since 1955, the Vuelta runs for three weeks in a changing route across Spain. The inaugural event (1935) saw 50 entrants face a 3,411 km (2,119 mi.) course over only 14 stages, averaging over 240 km (149 mi.) per stage. It was inspired by the success of the Tours in France and Italy, and the boost they brought to the circulations of their sponsoring newspapers (L'Auto and La Gazzetta dello Sport respectively); Juan Pujol of the daily Informaciones instigated the race to increase its circulation.
It was originally held in the spring, usually late April, with a few editions held in June in the 1940s. In 1995, however, the race moved to September to avoid direct competition with the Giro d'Italia, held in May. As a result, the Vuelta is now often seen as an important preparation for the World Championships, which moved to October the same year. A Vuelta was also organized in August and September 1950.
Typically, the course includes up to three time trials, and a number of mountain stages. Since 1994, and often before (such as in the inaugural edition), the Vuelta finished in the Spanish capital, Madrid, although Bilbao (in the 1950s) and San Sebastián (in the 1970s) were long both recurring finish cities. Behind Madrid, three cities share second place for the most Vuelta departures: Gijón, Bilbao, and one time finish city Jerez de la Frontera. In 1997, the Vuelta started abroad for the first time, in Lisbon, Portugal. The first ever Vuelta to start outside the Iberian Peninsula took place in 2009, when the Dutch city of Assen hosted the prologue of the 64th Vuelta.
In 1999, for the first time, the course crossed the Alto de L'Angliru in Asturias, which climbs 1,573 meters (5,160 feet) over 12.9 km (8 mi.) with grades as steep as 23.6 percent (at Cueña-les-Cabres), making it one of the steepest climbs in Europe. Credit for the discovery of this climb and its addition to the Vuelta goes to Miguel Prieto.
The overall leader at present wears a red jersey, although previously it has been the "Maillot amarillo" (Yellow jersey) and the "Jersey de Oro" (Golden jersey)— the Spanish counterpart to the yellow jersey of the Tour de France. Other jerseys honor the best climber (King of the Mountains, awarded a blue-on-white polka dot jersey) and leader of the points competition (for many years awarded a blue with yellow fish jersey sponsored by Spain's fishing and marine industry, but more recently given a green jersey).[5] Usually, other cycling jerseys are awarded, such as for points leaders in the "Metas Volantes" (intermediate sprints) and for the combination category (a point system that honors the best rider with the combined total points in the best overall, points and mountains classifications).
The record for most wins is held by Roberto Heras of Spain, winner in 2000, 2003, 2004 and 2005. Spaniards have dominated, winning 30 of the 66 runnings of the Vuelta. France, Belgium, Switzerland, Italy, Germany, the Netherlands, Colombia, Ireland, Russia, Kazakhstan, the United States and Great Britain have also had first-place finishers.
The first races were run at the national level and were promoted by the bicycle manufacturers from Eibar. Consequently, the tour was Eibar – Madrid – Eibar, and called the Grand Prix of the Republic.
In the early 1935, former cyclist Clemente Lopez Doriga, in collaboration with Juan Pujol, director of the daily newspaper Informaciones, organized the Vuelta a España,[6] with a distance 3431 km, in a total of 14 stages. The first stage took the riders from Madrid to Valladolid. That year saw the first great duel in the history of the Vuelta, between Belgium's Gustaaf Deloor, who ultimately won, and Mariano Cañardo, Spanish runner-up. The second edition of the Vuelta, finally held despite the delicate political situation, was also marked by the Deeloor repeat, who this time held the lead from the first day to the last. After the first two editions, the Spanish race suffered a hiatus because of the Spanish Civil War.
In 1941, the Vuelta resumed competition with an almost entirely Spanish peloton and very little foreign representation. That year the first time trial was held in the Vuelta. Julian Berrendero was proclaimed the winner, and he recaptured the title the next year. In addition, Berrendero was King of the Mountains for three consecutive years.
With World War II and the precarious economic situation, there was another break in the running of the Vuelta a España.
In 1945, the Journal took over organization of the race and competition resumed, although again with few foreign competitors in the peloton. On this occasion, Delio Rodriguez took the final victory. That year also introduced the points classification, but this was not stable until 1955. Four editions were run until 1950.
Subsequently, there was no Vuelta until 1955, when it was organized by the Basque newspaper El Correo Español-El Pueblo Vasco.[6] Since then, the Vuelta a España has been run annually. At this time, the Vuelta was run routinely in April and May, while previously it was held variably between April and August. Another difference was the number of participants. Previously, there were very few, but the number doubled, with more internationally recognized competitors.
The prestige of the Vuelta increased, with more stars from the international cycling scene. During the late 1950s came the first successes in the overall standings of Italian and French riders. In the 1960s, they would also be joined by German and Dutch riders. In 1963, Jacques Anquetil won the general classification, establishing himself as the first rider to win all three Grand Tours. Five years later, in 1968, Felice Gimondi would do the same. Eddy Merckx (1973), Bernard Hinault (1978, 1983), Alberto Contador (2008), and Vincenzo Nibali (2010) later accomplished the same treble.
Antonio Karmany dominated the mountain classification for three consecutive years, then was replaced by Julio Jimenez, who won it for another three years.
In 1965, Rik Van Looy became the first rider to repeat victory in the points classification. Jan Janssen in 1968 and 1974 Domingo Perurena would do the same, winning this classification twice.
During mid 60's the organizer of the Vuelta, El Correo Español-El Pueblo Vasco, went through some financial problems that endangered the running of the competition. However, during that time all editions ended normally. In 1968, the Vuelta was hit by a terrorist attack and other events, having to cancel the 15th stage. There were no fatalities.
The '70s began with the triumph of Luis Ocaña, who was already established in the international squad as one of the greats of cycling.
José Manuel Fuente, with victories in 1972 and 1974, became the third rider to win two Tours of Spain. A few years later, Bernard Hinault repeated the feat, which was also achieved by Pedro Delgado during the 1980s.
In 1973, Eddy Merckx managed to win the Vuelta and he did so with a landslide, winning six stages and all individual classifications with the exception of the mountains competition: he finished second.
Freddy Maertens in 1977 echoed a similar domination to that demonstrated by Merckx a few years earlier, by winning thirteen stages and all individual classifications except the mountain.
In the mid-1970s, Andres Oliva managed to earn the King of the Mountains title in three editions of the Vuelta.
Frenchman Bernard Hinault emerged in 1978 as an international cycling star. The same year, Hinault won his first Tour de France. The last stage of that edition also had to be suspended because of riots and barricades that prevented the normal course of it.[6]
When 1979 El Correo Español-El Pueblo Vasco left as a sponsor of the race, the Vuelta was once again endangered. However, the company Unipublic took charge of the competition. This, coupled with increased advertising and the beginning of the broadcasts via television, further grew revenue and interest in the Vuelta.
In the early 1980s, two names stood out in the secondary classifications: José Luis Laguía, who won the mountain classification five times, and Sean Kelly, who won four times in the points classification.
In 1982 came the first case of disqualification of the winner for doping. Two days after the end of the competition, Ángel Arroyo and a few other riders were disqualified, and Arroyo lost his victory to Marino Lejarreta. Arroyo appealed for a B test of his sample, which again tested positive. Arroyo was given a ten-minute penalty, and ultimately ended up placing thirteenth in the general classification.
Next year's edition was the first appearance of the Lagos de Covadonga as a final stage, an ascent that would become, over the years, the most iconic climb of the Vuelta a España. In 1984 it played the issue in a race that ended with the smallest difference between the first and second place. Eric Caritoux, a complete unknown until then, managed to win the Vuelta with only six seconds ahead of Alberto Fernández in second place.
The end of the 80s was marked by the rise of Colombian cycling, which presented a strong challenge particularly in the mountain stages. Names such as Lucho Herrera (winner in 1987) or Fabio Parra (2nd in 1989) appeared in the last editions of the decade. One of the rulers at that time was also Pedro Delgado, with two victories (1985 and 1989), a second place, and two third-place finishes.
The first half of the 1990s was marked by the dominance of Swiss rider Tony Rominger, the first rider to win three times and win the race consecutively between 1992 and 1994.
The fiftieth edition of the Vuelta, which was held in 1995, coincided with the change of dates. The Vuelta a España came to be held in September, and near the end of the season.[7] That year Laurent Jalabert won all classifications, the second time this happened in the Vuelta (Rominger had done so in 1993). The Frenchman was also a four-time winner of the points classification, matching the previous record set by Kelly in the '80s.
In 1997, the tour started for the first time in a foreign country. They began in Lisbon, on the occasion of Expo '98.
The ascent of the Alto de L'Angliru was part of a stage for the first time in 1999, with the victory of Jose Maria Jimenez, four-time winner of the mountains classification. The reputation of the climb grew rapidly because of its demanding nature.
The first editions of the 2000s were marked by the dominance of Roberto Heras, who achieved victory on three occasions, and in 2005 did it for the fourth time. However, as happened with Ángel Arroyo in 1982, was disqualified days after the end of the competition after testing positive in a doping test, this time for use of EPO. This positive development was later ratified by the counter-analysis and Heras was stripped of his title, benefiting the Russian cyclist Denis Menchov until 2012, when the Spanish Courts overturned the positive test and re-awarded the win to Heras. In 2006 Alexander Vinokourov won after a struggle with the then leader of the UCI Pro Tour, Alejandro Valverde. In the 2007 edition Denis Menchov again clinched the overall victory by more than three minutes over the Spanish cyclists Carlos Sastre and Samuel Sánchez. In June 2008, French company Amaury Sport Organisation, who organize the Tour de France, announced it had bought 49% of Unipublic.[8]
In 2008, the winner was the Spaniard Alberto Contador, who also won that year's Giro d'Italia, and became the first Spaniard to win all three Grand Tours. In 2009, the Vuelta began in Drenthe, Netherlands, continuing through Belgium and Germany. The final winner was Alejandro Valverde, who adopted a conservative stance without winning any stage and sprinting in the final meters to achieve bonuses. His main rivals were Samuel Sanchez (second place), Cadel Evans (third), Ivan Basso, Robert Gesink and Ezequiel Mosquera. All of them suffered critical falls or punctures such as Evans in Monachil.
After Vincenzo Nibali won in 2010 he was unable to defend his title in 2011. The surprise winner of the race that year was Juan José Cobo who took a narrow 13 second win over Chris Froome. In 2019 Cobo's win was annulled for doping violations, and the race awarded to Froome.[9] In 2012 Alberto Contador claimed the title edging out Spanish compatriots Alejandro Valverde and Joaquim Rodríguez only one month after returning to competitive racing after a drugs ban.[10]
The 2013 Vuelta a España saw a shock result when the 41-year-old American Chris Horner defeated Vincenzo Nibali, Alejandro Valverde and Joaquim Rodríguez to become the first North American to win the Vuelta and the oldest rider to win a grand tour. In addition Horner clinched the race's combination classification.[11] The race was also notable for Tony Martin's all-day solo break on stage 6, when he broke away at the start and led for nearly the entire stage before being caught 20 metres from the finish line, placing seventh behind stage winner Michael Mørkøv.[12]
In March 2014, ASO acquired full control of Unipublic, with both working together with the running of the race.[13] The 2014 race featured a field described as the strongest in a grand tour in recent memory, as a range of accomplished riders entered the race after suffering injuries or health problems earlier in the season.[14] Contador claimed his third Vuelta, with Froome finishing as runner-up, after both men withdrew from the 2014 Tour de France due to injury.[15]
The 2015 edition saw another strong field contest the race, including the top four finishers at the 2015 Tour de France (Froome, Valverde, Nibali and Nairo Quintana) and two of the podium finishers from the 2015 Giro d'Italia in the form of Nibali's teammates Fabio Aru and Mikel Landa.[16] With the withdrawals of Chris Froome and the disqualification of Vincenzo Nibali,[17][18] it was left to Fabio Aru to claim his first grand tour victory.[19] Nairo Quintana won the 2016 edition.
The 2017 edition was won by Chris Froome, making it his second overall victory with the awarding of the 2011 title. The victory capped off a successful completion of the rare Tour-Vuelta double and made him at the time the first British rider to win the race, a distinction he maintained upon the award of the 2011 race. In 2018, it was another British rider who won the race, in Simon Yates, riding for the Mitchelton–Scott (men's team). Aged 26 this was Yates' first grand tour win, and meant that for the first time all three grand tours in a year had been won by three different riders from the same country.[20]
Three editions of the Vuelta so far have started outside Spain.[21][22] A fourth start abroad is planned for the 2020 edition, which is to begin in Utrecht.[23]
The leader of the tour is permitted to wear a jersey of a particular color signifying the lead (maillot rojo or red jersey), as in the Tour de France (maillot jaune or yellow jersey) and the Giro d'Italia (maglia rosa or pink jersey). The color of the leader's jersey of the Vuelta a España has changed several times since the original tour. The organizers who revived the Vuelta following its multiple suspensions since 1936 usually changed the color of the jersey. The leader's jersey began as orange in 1935, became white in 1941, then back to orange in 1942. It was white with a horizontal red stripe from 1945–1950. In 1955, when the Courier resurrected the Vuelta, yellow became the color of the leader's jersey, the same color as in the Tour de France. Except for the 1977 Vuelta, when the jersey was orange, a yellow jersey was worn until 1998, when the color was deepened to a gold hue. However, for the 2010 edition, the colour of the leader's jersey was changed to red.[5]
Since the 1950 Vuelta, the leaders of the other race classifications have been permitted to wear identifying jerseys (previously, there was an official mountain classification, but no identifying jersey). For a long time, a blue jersey identified the leader of the points classification, green the leader of the mountain classification, and red the leader of the sprints classification. Recently, these other classifications have used jerseys more like those used at the Tour de France, with the points leader using a green jersey, and the King of the Mountains using a polka dot jersey (albeit blue-on-white rather than red-on-white as at the Tour).[5]
16 riders have won 10 or more stages.
active riders are in bold
Rank | Name | Country | Wins |
---|---|---|---|
1 | Delio Rodríguez | ESP | 39 |
2 | Alessandro Petacchi | ITA | 20 |
3 | Laurent Jalabert | FRA | 18 |
Rik Van Looy | BEL | 18 | |
5 | Sean Kelly | IRL | 16 |
6 | Gerben Karstens | NED | 14 |
7 | Freddy Maertens | BEL | 13 |
8 | Marcel Wüst | GER | 12 |
Tony Rominger | SUI | 12 | |
10 | Domingo Perurena | ESP | 11 |
Julián Berrendero | ESP | 11 | |
Augustin Tamames | ESP | 11 | |
Alejandro Valverde | ESP | 11 | |
14 | John Degenkolb | GER | 10 |
Roberto Heras | ESP | 10 | |
Eddy Planckaert | BEL | 10 |
By year |
| |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Classifications ("jerseys") |
| |||||||||
Lists and topics | ||||||||||
|
Races |
| ||||||
---|---|---|---|---|---|---|---|
GT winners | |||||||
See also |
UCI Circuits | |
---|---|
International Games | |
Championships | |
UCI cycling teams | |
Events |
This article uses material from the Wikipedia article "Vuelta a España", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding