2019 Giro d'Italia | |
Race details | |
---|---|
Date | May–June |
Region | Italy and nearby countries |
English name | Tour of Italy |
Local name(s) | Giro d'Italia ‹See Tfd›(in Italian) |
Nickname(s) | La Corsa Rosa |
Discipline | Road |
Competition | UCI World Tour |
Type | Grand Tour |
Organiser | RCS Sport |
Race director | Mauro Vegni |
Web site | www |
History | |
First edition | 1909 (1909) |
Editions | 102 (as of 2019) |
First winner | Luigi Ganna (ITA) |
Most wins |
|
Most recent | Richard Carapaz (ECU) |
The Giro d'Italia (Italian pronunciation: [ˈdʒiːro diˈtaːlja]; English: Tour of Italy;[1] also known as the Giro)[2] is an annual multiple-stage bicycle race primarily held in Italy, while also occasionally passing through nearby countries.[3] The first race was organized in 1909 to increase sales of the newspaper La Gazzetta dello Sport;[3][4] however it is currently run by RCS Sport.[5][6] The race has been held annually since its first edition in 1909, except when it was stopped for the two world wars.[3] As the Giro gained prominence and popularity the race was lengthened, and the peloton expanded from primarily Italian participation to riders from all over the world. The Giro is a UCI World Tour event, which means that the teams that compete in the race are mostly UCI WorldTeams, with the exception of the teams that the organizers can invite.[7][8]
Along with the Tour de France and Vuelta a España, the Giro makes up cycling's prestigious three-week-long Grand Tours.[3][9] The Giro is usually held during late May and early June.[3] While the route changes each year, the format of the race stays the same, with the appearance of at least two time trials, and a passage through the mountains of the Alps,[10] including the Dolomites. Like the other Grand Tours, the modern editions of the Giro d'Italia normally consist of 21 day-long segments (stages) over a 23-day period that includes 2 rest days.[3]
Stages are usually timed to the finish. After finishing, the riders' times are compounded with their previous stage times. The rider with the lowest aggregate time is the leader of the race and gets to don the coveted pink jersey.[3][11] While the general classification gathers the most attention there are other contests held within the Giro: the points classification for the sprinters,[11] the mountains classification for the climbers,[11] young rider classification for the riders under the age of 25,[11] and the team classification for the competing teams.[11]
The idea of the holding a bicycle race that navigated around Italy was first suggested when La Gazzetta dello Sport editor Tullo Morgagni sent a telegram to both the paper's owner, Emilio Costamagna, and cycling editor, Armando Cougnet, stating the need for an Italian tour.[12][13] At the time La Gazzetta's rival, Corriere della Sera was planning on holding a bicycle race of its own, after the success they had gained from holding an automobile race.[12][13][14] Morgagni then decided to try and hold their race before Corriere della Sera could hold theirs, but La Gazzetta lacked the money.[13] However, after the success La Gazzetta had with creating the Giro di Lombardia and Milan–San Remo, the owner Costamagna decided to go through with the idea.[13][15] Their bike race was announced on August 7, 1908 in the first page of that day's edition of La Gazzetta dello Sport.[14] The race was to be held in May of 1909.[14] The idea of the race was inspired by the Tour de France and the success that L'Auto had gained from it.[4][15]
Since the organizers lacked the funds, 25,000 lire,[12] needed to hold the race, they consulted Primo Bongrani, an accountant at the bank Cassa di Risparmio and friend of the three organizers. Bongrani proceeded to go around Italy asking for donations to help hold the race.[13] Bongrani's efforts were largely successful, he had procured enough money to cover the operating costs.[13] The money that was to be given out as prizes came from a casino in San Remo after Francesco Sghirla, a former Gazzetta employee, encouraged it to contribute to the race.[12][13] Even Corriere, La Gazzetta's rival, gave 3,000 lire to the race's fund.[12]
On 13 May 1909 at 02:53 am 127 riders started the first Giro d'Italia at Loreto Place in Milan.[4][14] The race was split into eight stages covering 2,448 km (1,521 mi).[14] A total of 49 riders finished, with Italian Luigi Ganna winning.[14][16] Ganna won three individual stages and the General Classification.[16] Ganna received 5325 lira as a winner's prize, with the last rider in the general classification receiving 300 lira.[14] The Giro's director received only 150 lira a month, 150 lira fewer than the last-placed rider.[14]
The first Giro was won by Luigi Ganna, while Carlo Galetti won the two following Giros. In 1912, there was no individual classification, instead there was only a team classification, which was won by Team Atala. The 1912 Giro is the only time the competition has not had an individual classification.[17] From 1914 onwards the scoring format was changed from a points-based system to a time-based system, in which the cyclist who had the lowest aggregate time at the end of the race would win. The Giro was suspended for four years from 1915 to 1918, due to the First World War. Costante Girardengo was the winner of the first Giro after the war in 1919.[18]
The dominant figure in the 1920s was Alfredo Binda, who won his first Giro in 1925 and followed this up with another victory in 1927, in which he won 12 of the 15 stages. Victory in 1929 came courtesy of eight successive stage wins. At the height of his dominance Binda was called to the head office of La Gazzetta dello Sport in 1930; the newspaper accused him of ruining the race and offered him 22,000 lira to be less dominant, which he refused.[19] Binda won five Giros before he was usurped as the dominant cyclist by Gino Bartali. Nicknamed the "Iron Man of Tuscany" for his endurance, Bartali won two Giros during the 1930s, in 1936 and 1937.[20] Bartali's dominance was challenged in 1940, the last Giro before the Second World War, when he was defeated by his 20-year-old teammate Fausto Coppi.[21]
The rivalry between Bartali and Coppi intensified after the war. Bartali won his last Giro in 1946, with Coppi winning his second the following year. Coppi won a further three Giros and in 1952 he became the first cyclist to win the Tour de France and Giro in the same year. Swiss Hugo Koblet became the first non-Italian to win the race in 1950.[22] No one dominated the tour during the 1950s, Coppi, Charly Gaul and Fiorenzo Magni each won two Giros during the decade. The 1960s were similar, five-time Tour de France winner Jacques Anquetil won in 1960, and 1964,[23] while Franco Balmamion won two successive Giros in 1962 and 1963.[24]
Belgian Eddy Merckx was the dominant figure during the 1970s. His first victory came in 1968; another triumph in 1970 was followed by three successive victories from 1972 to 1974, which is the record for the most successive victories in the Giro.[25] Felice Gimondi was victorious in 1976 winning his third Giro. Belgians Michel Pollentier and Johan De Muynck won the two subsequent Giros in 1977 and 1978. In 1980, Frenchman Bernard Hinault who up to this point had won two Tours de France, became France's first winner since Anquetil in 1964. He would win another two Giros in 1982 and 1985.[26]
Stephen Roche was victorious in 1987, a year in which he also won the Tour and the UCI Road World Championship.[27] American Andrew Hampsten became the first non-European winner the following year,[22] and Laurent Fignon was victorious in 1989. Spaniard Miguel Indurain, winner of five Tours, won successive Giros in 1991 and 1992. Three time winner of the Vuelta a España, Tony Rominger was victorious in 1995, defeating the previous winner Evgeni Berzin.[28] Marco Pantani was the winner in 1998, a year in which he completed the Tour and Giro double, Ivan Gotti won the previous Giro in 1997 and the subsequent one in 1999.
Stefano Garzelli won the Giro in 2000.[29] Gilberto Simoni was the winner in 2001 and 2003, with Paolo Savoldelli victorious in 2002. Simoni was denied a third victory in 2004, when he was beaten by teammate Damiano Cunego. Savoldelli won his second Giro in 2005, beating Simoni by 28 seconds. Ivan Basso was the victor in 2006, Danilo di Luca won in 2007, though the tour was marred by doping allegations.[30] Spaniard Alberto Contador of Astana was the winner in 2008; the following year he raced in the Tour de France instead, and Denis Menchov was the Giro victor.[31] Basso returned after a doping suspension to regain his title in 2010.[32] Contador was the victor at the podium ceremony in Milan,[33] but he was later stripped of the title after he was found guilty of doping in the 2010 Tour de France. Runner-up Michele Scarponi was awarded the victory.[34]
In the 2011 Giro d'Italia, Wouter Weylandt suffered a fatal crash on the 3rd stage.
Ryder Hesjedal became the first Canadian to win the Giro in 2012, beating Joaquim Rodríguez by 16 seconds.[35] After gaining the lead after the eighth stage, Vincenzo Nibali won two more stages to help consolidate his lead and win the 2013 edition.[36] In 2014, Nairo Quintana became the first South American rider to win the race overall, Contador and Nibali won their second title each in 2015 and 2016. In 2017, Tom Dumoulin won the overall race by 31 seconds over Quintana, becoming the first Dutchman to win the Giro and the first to win a Grand Tour since 1980. A year later, Chris Froome became the first British rider to win the race, 46 seconds over Dumoulin.[citation needed] The current champion is Richard Carapaz, who became the first Ecuadorian to win the Giro in 2019.[37]
A few riders from each team aim to win overall but there are three further competitions to draw riders of all specialties: points,[11] mountains,[11] and a classification for young riders with general classification aspirations.[11] The oldest of the four classifications is the general classification.[3][11] The leader of each aforementioned classifications wears a distinctive jersey.[11] If a rider leads more than one classification that awards, he wears the jersey of the most prestigious classification.[11] The abandoned jersey is worn by the rider who is second in the competition.[11]
The most sought after classification in the Giro d'Italia is the general classification.[3] All of the stages are timed to the finish, after finishing the riders' times are compounded with their previous stage times; so the rider with the lowest aggregate time is the leader of the race.[3][11] The leader is determined after each stage's conclusion. The leader of the race also has the privilege to wear the race leader's pink jersey.[3][11] The jersey is presented to the leader rider on a podium in the stage's finishing town. If a rider is leading more than one classification that awards a jersey, he will wear the maglia rosa since the general classification is the most important one in the race. The lead can change after each stage.
The color pink was chosen as the magazine that created the Giro, La Gazzetta dello Sport, printed its newspapers on pink paper.[11][14] The pink jersey was added to the race in the 1931 edition and it has since become a symbol of the Giro d'Italia.[3][14] The first rider to wear the pink jersey was Learco Guerra.[3][14] Each team brings multiple pink jerseys in advance of the Giro in case one of their riders becomes the overall leader of the race. Riders usually try to make the extra effort to keep the jersey for as long as possible in order to get more publicity for the team and the sponsor(s) of the team. Eddy Merckx wore the jersey for 78 stages, more than any other rider in the history of the Giro d'Italia.[38][39][40] Three riders have won the general classification five times in their career: Alfredo Binda, Fausto Coppi, and Eddy Merckx.[41]
The general classification winner was not always determined by a time system. In the inaugural Giro d'Italia the organizers chose to have a points system over a system based around elapsed time after the scandal that engulfed the 1904 Tour de France.[13] In addition to that, the organizers chose the point system since it would be cheaper to count the placings of the riders rather than clocking the riders during each stage.[13] The race leader was calculated by adding up each rider's placings in each stage and the rider with the lowest total was the leader; if a rider placed second in the first stage and third in the second stage, he would have five points total. The system was modified a year later to give the riders who placed 51st or higher in a stage 51 points and keep the point distribution system the same for the riders who placed 1st through 50th in a stage.[42] The calculation remained unmodified until 1912 where the organizers chose to have the race be centered around teams, while still keeping the point system.[43] The next year race organizers chose to revert to the system used in 1911.[43] In 1914, the organizers shifted to the system used nowadays, where riders would have their finishing times for each stage totaled together to determine the overall leader.[44]
These are the time bonuses that the riders receive for crossing the lines in the first few positions:[45]
Type | 1st | 2nd | 3rd | |
---|---|---|---|---|
Flat finish | 10" | 6" | 4" | |
Intermediate Sprint | 3" | 2" | 1" |
The mountains classification is the second oldest jersey awarding classification in the Giro d'Italia. The mountains classification was added to the Giro d'Italia in 1933 Giro d'Italia and was first won by Alfredo Binda.[14][46] During mountain stages of the race, points are awarded to the rider who is first to reach the top of each significant climb.[14] Points are also awarded for riders who closely follow the leader up each climb.[14] The number of points awarded varies according to the hill classification, which is determined by the steepness and length of the course.[11][14]
The climbers' jersey is worn by the rider who, at the start of each stage, has the largest number of climbing points.[14] If a rider leads two or more of the categories, the climbers' jersey is worn by the rider in second, or third, place in that contest.[11] At the end of the Giro, the rider holding the most climbing points wins the classification.[11] In fact, some riders, particularly those who are neither sprinters nor particularly good at time-trialing, may attempt only to win this particular competition within the race. The Giro has four categories of mountains. They range from category 4, the easiest, to category 1, the hardest. There is also the Cima Coppi, the highest point reached in a particular Giro, which is worth more points than the race's other first-category climbs.[11] Gino Bartali has won the mountains classification a record seven times.[41]
The classification awarded no jersey to the leader until the 1974 Giro d'Italia, when the organizers decided to award a green jersey to the leader.[14] The green jersey was used until 2012, when the classification's sponsor, Banca Mediolanum, renewed its sponsorship for another four years and desired the jersey to be blue rather than green.[47] Chris Froome won the mountains classification at the 2018 Giro d'Italia.
The point distribution for the mountains is as follows:[48]
Type | 1st | 2nd | 3rd | 4th | 5th | 6th | 7th | 8th | 9th | |
---|---|---|---|---|---|---|---|---|---|---|
Cima Coppi | 45 | 30 | 20 | 14 | 10 | 6 | 4 | 2 | 1 | |
First Category | 35 | 18 | 12 | 9 | 6 | 4 | 2 | 1 | ||
Second Category | 15 | 8 | 6 | 4 | 2 | 1 | ||||
Third Category | 7 | 4 | 2 | 1 | ||||||
Fourth Category | 3 | 2 | 1 |
The points classification is the third oldest of the four jersey current awarding classifications in the Giro d'Italia. It was introduced in the 1966 Giro d'Italia and was first won by Gianni Motta.[14][49] Points are given to the rider who is first to reach the end of, or determined places during, any stage of the Giro. The red jersey is worn by the rider who at the start of each stage, has the largest number of points.[14] The rider who, at the end of the Giro, holds the most points, wins the points competition. Each stage win, regardless of the stage's categorization, awards 25 points, second place is worth 20 points, third 16, fourth 14, fifth 12, sixth 10, and one point less per place down the line, to a single point for fifteenth.[45] This means that a true sprinter might not always win the points classification. The classification was added to draw the participation of the sprinters. The classification has been won four times by two riders: Francesco Moser and Giuseppe Saronni.[41] The 2018 winner of the classification was Elia Viviani.
In addition, stages can have one or more intermediate sprints: 8, 6, 4, 3, 2, 1 point(s) are/is awarded to the first six cyclists passing these lines.[45] These points also count toward the TV classification (Traguardo Volante, or "flying sprint"), a separate award.[45]
The first year the points classification was used, it had no jersey that was given to the leader of the classification. In the 1967 Giro d'Italia, the red jersey was added for the leader of the classification.[14] However, in 1969 the red jersey was changed to a cyclamen (purple) colored jersey.[11][14] It remained that color until 2010 when the organizers chose to change the jersey back to the color red; in a return to the original color scheme for the three minor classifications, which reflected the colors of the Italian flag.[50] However, in April 2017 RCS Sport, the organisers of the Giro, announced that the maglia ciclamino would be revived for the 2017 Giro d'Italia.[51]
The point distribution for the sprints are as follows:[45]
Type | 1st | 2nd | 3rd | 4th | 5th | 6th | 7th | 8th | 9th | 10th | 11th | 12th | 13th | 14th | 15th | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Finish/Time Trial | 25 | 20 | 16 | 14 | 12 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | |
Intermediate sprint | 8 | 6 | 4 | 3 | 2 | 1 |
The Young rider classification is restricted to the riders that are under the age of 25.[11][52] The leader of the classification is determined the same way as the general classification, with the riders' times being added up after each stage and the eligible rider with lowest aggregate time is dubbed the leader.[11][52] This classification was added to the Giro d'Italia in the 1976 edition, with Alfio Vandi being the first to win the classification after placing seventh overall.[52] The classification was not contested between the years of 1995 and 2006.[11] The classification was reintroduced in the 2007, and has been in each Giro since.[11][52] The Giro d'Italia awards a white jersey to the leader of the classification.[52] Evgeni Berzin is the only rider in the history of the Giro d'Italia to win the young rider classification and the general classification in the same year; Berzin won both classifications in 1994.[52] Two riders have won the young rider classification twice in their respective careers: Vladimir Poulnikov and Pavel Tonkov.[41] In 2018 it was won by Miguel Ángel López.
There are two team classifications that are contested at the Giro d'Italia: the Trofeo Fast Team and the Trofeo Super Team. The Trofeo Fast Team is the older of the two as it was introduced in the first Giro d'Italia. It was first won by Atala. The Trofeo Fast Team is calculate by adding the times of the best three cyclists per team on each stage were added; the leading team was the team with the lowest total time.[11] The classification just called the team classification in each edition until the organizers changed it to the Trofeo Fast Team for the 1994 Giro d'Italia. Team Sky won the Trofeo Fast Team classification in 2018.
The Trofeo Super Team was introduced at the 1993 Giro d'Italia as the team points classification. The name Trofeo Super Team was adopted for the 1994 edition of the Giro and been used ever since. The classification was first won by Ariostea in 1993. The classification is a team points classification, with the top 20 placed riders on each stage earning points (20 for first place, 19 for second place and so on, down to a single point for 20th) for their team. The Trofeo Super Team classification was discontinued in 2017, which was won by Quick-Step Floors.
Other less well-known classifications, whose leaders did not receive a special jersey, are awarded during the Giro. These awards were based on points earned throughout the three weeks of the tour.[11] Each mass-start stage had one intermediate sprint, the Traguardo Volante, or T.V. The T.V. gave bonus seconds towards the general classification, points towards the regular points classification, and also points towards the T.V. classification. This award was known by various names in previous years, and was previously time-based.[11] In 2013 this classification was renamed to the sprints classification and was won by Rafael Andriato.
Other awards include the Combativity classification, which was a compilation of points gained for position on crossing intermediate sprints, mountain passes and stage finishes.[11] It was won by Mark Cavendish in 2013. The Azzurri d'Italia classification is based on finishing order; however, points were awarded only to the top three finishers in each stage.[11] It was also most recently won by Mark Cavendish. Additionally, the Trofeo Fuga Pinarello rewarded riders who took part in a breakaway at the head of the field, each rider in an escape of ten or fewer riders getting one point for each kilometre that the group stayed clear.[11] Vini Fantini–Selle Italia's Rafael Andriato was first in this competition in 2013. Teams were given penalty points for minor technical infringements.[11] Several teams tied for the Fair Play classification in 2018, not receiving any points.
In 1946 the maglia nera (black jersey) was introduced and awarded the cyclist who was last in the general classification.[53] Riders sometimes deliberately wasted time in order to become last overall and so wear the black jersey.[53] The classification was short lived, as it was last contested in the 1951 Giro d'Italia.[53] The classification was won twice by Luigi Malabrocca, who won the classification in 1946 and 1947. The last winner of the maglia nera was Giovanni Pinarello.
The intergiro classification was introduced in 1989 and first won by Yugoslavian Jure Pavlič.[14][54] In each stage there would be a point, before the finish, where the riders would be timed until they crossed the line.[14] The times from each stage would then be added together for each rider to determine the leader of the classification. The leader of the classification was awarded a blue jersey.[55] The classification was run each year since its addition until 2005.[54] The last winner of the classification was Stefano Zanini. Fabrizio Guidi won the classification three times, the most by any rider. Guidi won the classification in 1996, 1999, and 2000.[54]
There was also a combination classification that was introduced in the 1985 Giro d'Italia and was first won by Urs Freuler.[56] The classification was discontinued after the 1988 Giro d'Italia. For the 1988 edition of the Giro, the classification awarded a blue jersey.[57] However, the classification was reintroduced for the 2006 Giro d'Italia and was won by Paolo Savoldelli.[58] The classification was not brought back in the 2007 Giro d'Italia.
The start of the Giro d'Italia is a significant occasion and cities pay lots of money to host the start or finish of a stage.[59] For the start of the Giro itself, the cities are willing to pay much more money.[59] The money the city and other investors put into get the start is quickly earned back.[59] Former race director said that the cities often earn ten times the money they invested.[59]
For nearly half a century, the Giro started and finished by Milan, the city where the headquarters of the Gazzetta dello Sport were located.[60][61] The first time the race didn't start or finish in Milan was in 1911, where the start and finish were moved to Rome to celebrate the 50th anniversary of Italy's unification.[62] With the occasional exception, the start and finish in Milan was the standard for the Giro d'Italia. However, since 1960 the place of departure has changed each year. Some years (1965, 1966, 1968, 1970, 1973, 1975, 1981–1989) the finish was also changed, but in 1990 the traditional finish in Milan was restored.[63]
In 2009, to commemorate the centennial of the event, the finish took place in Rome.[64][65] The Italian capital, Rome, had already been the location of the final stage of the 1911 and 1950 editions of the Giro d'Italia.[62][66] The 2010 edition ended in Verona, as happened in the 1981 and 1984 editions.[67] In 2014 the Giro ended in Trieste to mark 60 years since the city returned under Italian control after World War II.[68]
The Giro takes place mainly in Italy, but some stages have departure or conclusion locations in other countries, especially in neighboring countries such as San Marino, France, Monaco, Switzerland, Austria, Croatia and Slovenia.[69][70] Some stages have been held in the Netherlands, Belgium, Germany (2002 and 2006), Greece (1996)[69] and Denmark (2012)[69][71] The 2014 edition of the Giro started in Belfast.
For the first 47 editions of the race, the race started on Italian soil. In 1965 the race made its first foreign start in San Marino, and has since had twelve more foreign starts.[59][72] The 2018 start in Jerusalem, Israel was met with controversy as "anti-Israel activists"[73][74] called for the race to be moved, claiming that the race whitewashes Israel's human rights record.[75][73] Ultimately, the race went ahead as scheduled and every team selected for the Giro took part, including two teams of Arabic ownership; the Bahrain-Mérida team and the United Arab Emirates team.[76]
Year | Country | City | Ref(s). |
---|---|---|---|
1965 | San Marino | San Marino | [70][78] |
1966 | Monaco | Monte Carlo | [70][78] |
1973 | Belgium | Verviers | [70][78] |
1974 | Vatican City | Rome | [70][78] |
1996 | Greece | Athens | [70][78] |
1998 | France | Nice | [70][78] |
2002 | Netherlands | Groningen | [78] |
2006 | Belgium | Seraing | [78] |
2010 | Netherlands | Amsterdam | [78] |
2012 | Denmark | Herning | [45][78] |
2014 | Northern Ireland | Belfast | [78][79] |
2016 | Netherlands | Apeldoorn | [80][81] |
2018 | Israel | Jerusalem | [82] |
2020 | Hungary | Budapest | [83] |
This article uses material from the Wikipedia article "Giro d'Italia", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding