Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
In road bicycle racing, a Grand Tour is one of the three major European professional cycling stage races: Giro d'Italia, Tour de France and Vuelta a España. Collectively they are termed the Grand Tours, and all three races are similar in format being multi-week races with daily stages. They have a special status in the UCI regulations: more points for the UCI World Tour are distributed in Grand Tours than in other races,[1] and they are the only stage races allowed to last longer than 14 days.[2]
The Giro d'Italia is generally run in May, the Tour de France in July, and the Vuelta a España in late August and September. The Vuelta was originally held in the spring, usually late April, with a few editions held in June in the 1940s. In 1995, however, the race moved to September to avoid direct competition with the Giro d'Italia, held in May.
The Tour de France is the oldest and most prestigious in terms of points accrued to racers of all three,[1], and is the most widely attended annual sporting event in the world.[3] The Tour, the Giro and the Road World Cycling Championship make up the Triple Crown of Cycling.
The three Grand Tours are events for men only, and no three week races exist on the women's road cycling circuit. The Giro Rosa, the ten stage Italian road race for women is the only race on the current women's circuit treated as broadly equivalent to a Grand Tour, although the defunct women's Tour de France was, in its time, given similar status.
In their current form, the Grand Tours are held over three consecutive weeks and typically include two rest days near the end of the first and second week. The stages are a mix of long massed start races (sometimes including mountain and hill climbs and descents; others are flat stages favoring those with a sprint finish), as well as individual and team time trials and non-competitive exhibition and rest days. Unlike most one-day races, stages in the Grand Tours are generally under 200 kilometers in length.
Controversy often surrounds which teams are invited to the event. Typically, the Union Cycliste Internationale (International Cycling Union) prefers top-rated professional teams to enter, while operators of the Grand Tours often want teams based in their country or those unlikely to cause controversy. From 2005 to 2007, organisers had to accept all ProTour teams, leaving only two wildcard teams per Tour. However, the Unibet team, a ProTour team normally guaranteed entry, was banned from the three Grand Tours for violating gambling advertising laws. In 2008, following numerous doping scandals, some teams were refused entry to the Grand Tours: Astana did not compete at the 2008 Tour de France and Team Columbia did not compete at the 2008 Vuelta a España. Since 2011, under the UCI World Tour rules, all ProTour teams are guaranteed a place in all three events, and obliged to participate.
The prizes include the individual general classification, the team classification, the King of the Mountains, the points classification, and often the best young rider classification, in addition to other less known classifications. The most contested ones are the individual general classification (general classification in the Tour de France, general classification in the Giro d'Italia, and general classification in the Vuelta a España) ; king of the mountains classification (mountains classification in the Tour de France, mountains classification in the Giro d'Italia, and mountains classification in the Vuelta a España); and points classification (points classification in the Tour de France, points classification in the Giro d'Italia, and points classification in the Vuelta a España). Only three riders have won all three in the same race: Eddy Merckx in the 1968 Giro d'Italia and 1969 Tour de France, Tony Rominger in the 1993 Vuelta a España and Laurent Jalabert in the 1995 Vuelta a España.[4]
It is rare for cyclists to ride all grand tours in the same year; in 2004, 474 cyclists started in at least one of the grand tours, 68 of them rode two Grand Tours and only two cyclists started in all three grand tours.[5] It is not unusual for sprinters and their leadout men, who do not expect to complete each race, to start each of the Grand Tours and aim for stage wins before the most difficult stages occur. Alessandro Petacchi and Mark Cavendish started all three Grand Tours in 2010 and 2011, respectively, as did some of their preferred support riders. For both riders in both years, only the Tour de France was ridden to its conclusion.
Over the years, 32 riders have completed all three Grand Tours in one year. Of these, Adam Hansen is the only one to do so six years in a row. Marino Lejarreta has done it four times, Bernardo Ruiz three times, Eduardo Chozas and Carlos Sastre twice each, and 27 more riders have achieved the feat once.
The only riders to have finished in the top 10 in each of the three tours during the same year are Raphaël Géminiani in 1955 and Gastone Nencini in 1957.
Only three countries have won all three Grand Tours in a single year: France (1964), Spain (2008) and Great Britain (2018). Out of those three countries, Great Britain completed the set with three different riders.
For the UCI World Tour, more points are given in grand tours than in other races; the winner of the Tour de France receives 1000 points, and the winners of the Giro and Vuelta receive 850 points. Depending on the nature of other races, points vary for the winner of the overall classification[1] The grand tours have a special status for the length: they are allowed to last between 15 and 23 days.[2]
|
|
|
A. a b c d e f g Lance Armstrong was declared winner of seven consecutive tours from 1999 to 2005. However, in October 2012, he was stripped of all titles by the UCI for his use of performance-enhancing drugs. Organizers of the Tour de France announced that the winner's slot would remain empty in the record books, rather than transfer the win to the second-place finishers each year. However, in October 2014, the Tour de France resumed listing Armstrong as a previous winner of the tour, but with his name crossed out.[6]
Rank | Rider | Total | Tour | Giro | Vuelta |
---|---|---|---|---|---|
1 | Eddy Merckx (BEL) | 11 | 5 (1969, 1970, 1971, 1972, 1974) | 5 (1968, 1970, 1972, 1973, 1974) | 1 (1973) |
2 | Bernard Hinault (FRA) | 10 | 5 (1978, 1979, 1981, 1982, 1985) | 3 (1980, 1982, 1985) | 2 (1978, 1983) |
3 | Jacques Anquetil (FRA) | 8 | 5 (1957, 1961, 1962, 1963, 1964) | 2 (1960, 1964) | 1 (1963) |
4 | Fausto Coppi (ITA) | 7 | 2 (1949, 1952) | 5 (1940, 1947, 1949, 1952, 1953) | 0 |
Miguel Indurain (ESP) | 7 | 5 (1991, 1992, 1993, 1994, 1995) | 2 (1992, 1993) | 0 | |
Alberto Contador (ESP) | 7 | 2 (2007, 2009) | 2 (2008, 2015) | 3 (2008, 2012, 2014) | |
Chris Froome (GBR) | 7 | 4 (2013, 2015, 2016, 2017) | 1 (2018) | 2 (2011, 2017) | |
8 | Alfredo Binda (ITA) | 5 | 0 | 5 (1925, 1927, 1928, 1929, 1933) | 0 |
Gino Bartali (ITA) | 5 | 2 (1938, 1948) | 3 (1936, 1937, 1946) | 0 | |
Felice Gimondi (ITA) | 5 | 1 (1965) | 3 (1967, 1969, 1976) | 1 (1968) |
Country | Giro | Tour | Vuelta | Total |
---|---|---|---|---|
Italy | 69 | 10 | 6 | 85 |
France | 6 | 36 | 9 | 51 |
Spain | 4 | 12 | 32 | 48 |
Belgium | 7 | 18 | 7 | 32 |
Switzerland | 3 | 2 | 5 | 10 |
Great Britain | 1 | 6 | 3 | 10 |
Luxembourg | 2 | 5 | 0 | 7 |
United States | 1 | 3 | 1 | 5 |
Netherlands | 1 | 2 | 2 | 5 |
Colombia | 1 | 1 | 2 | 4 |
Germany | 0 | 1 | 3 | 4 |
Russia | 3 | 0 | 1 | 4 |
Ireland | 1 | 1 | 1 | 3 |
Sweden | 1 | 0 | 0 | 1 |
Canada | 1 | 0 | 0 | 1 |
Ecuador | 1 | 0 | 0 | 1 |
Australia | 0 | 1 | 0 | 1 |
Denmark | 0 | 1 | 0 | 1 |
Kazakhstan | 0 | 0 | 1 | 1 |
Seven cyclists have won all three of the Grand Tours during their career:[7]
Hinault and Contador are the only cyclists to have won each Grand Tour at least twice.
No rider has won all all three Grand Tours in a single year. Few have finished all three in a single year, of whom two finished in the top ten in each: Raphaël Géminiani (4th, 6th and 3rd in the Giro, Tour and Vuelta in 1955) and Gastone Nencini (1st, 6th and 9th in 1957).
Ten riders have achieved a double by winning two grand tours in the same calendar year.
Seven cyclists have won the Tour and the Giro in the same calendar year:[7]
The Tour/Vuelta double has been achieved by three cyclists:[7]
The Giro/Vuelta double has been achieved by three cyclists:[7]
Of the above ten, Pantani, Roche and Battaglin's doubles were their only Grand Tour victories in their careers.
The margins between the winner of a Grand Tour and the runner-up are often narrow, and rarely larger than a few minutes.
As of 2019, there has been 51 Grand Tours with a winning margin less than one minute. The smallest margins are as follows:
Rank | Winner | Time | Runner-up | Margin | Race |
---|---|---|---|---|---|
1 | Eric Caritoux (FRA) | 90h 08' 03"" | Alberto Fernández (ESP) | +00h 00' 06" | Vuelta a España (1984) |
2 | Greg LeMond (USA) | 87h 38' 35"" | Laurent Fignon (FRA) | +00h 00' 08" | Tour de France (1989) |
3 | José Manuel Fuente (ESP)
Fiorenzo Magni (ESP) |
86h 48' 18
124h 51' 52" |
Joaquim Agostinho (PRT)
Ezio Cecchi (ITA) |
+00h 00' 11" | Vuelta a España (1974)
Giro d'Italia (1948) |
5 | Eddy Merckx (BEL) | 113h 08' 13" | Gianbattista Baronchelli (ITA) | +00h 00' 12" | Giro d'Italia (1974) |
6 | Angelo Conterno (ITA)
Fiorenzo Magni (ITA) |
84h 59' 31"
105h 37' 52" 108h 56' 12" |
Jesús Loroño (ESP)
Fausto Coppi (ITA) |
+00h 00' 13" | Vuelta a España (1956)
Giro d'Italia (1955) |
8 | Augustín Tamames (ESP) | 88h 00" 56' | Domingo Perurena (ESP) | +00h 00' 14" | Vuelta a España (1975) |
9 | Ryder Hesjedal (CAN) | 91h 39' 02" | Joaquim Rodríguez (ESP) | +00h 00' 16" | Giro d'Italia (2012) |
The Grand Tour winner with the biggest margin to the runner-up is Maurice Garin (FRA), who finished the first Tour de France in 1903 three hours faster than the second placed rider. The biggest win margin in the history of Giro d'Italia was in 1914 when Alfonso Calzolari (ITA) won by almost two hours, and the biggest margin seen in the history of Vuelta a España was in 1945 when Delio Rodríguez (ESP) finished with a 30 minute gap to the runner-up.
The Tour/Giro/Vuelta triple has been achieved by two riders – Federico Bahamontes (ESP) and Luis Herrera (COL).
Rank | Rider | Total | Tour | Giro | Vuelta |
---|---|---|---|---|---|
1 | Gino Bartali (ITA) | 9 | 2 (1938, 1948) | 7 (1935, 1936, 1937, 1939, 1940, 1946, 1947) | 0 |
Federico Bahamontes (ESP) | 9 | 6 (1954, 1958, 1959, 1962, 1963, 1964) | 1 (1956) | 2 (1957, 1958) | |
3 | Lucien Van Impe (BEL) | 8 | 6 (1971, 1972, 1975, 1977, 1981, 1983) | 2 (1982, 1983) | 0 |
4 | Richard Virenque (FRA) | 7 | 7 (1994, 1995, 1996, 1997, 1999, 2003, 2004) | 0 | 0 |
The Tour/Giro/Vuelta triple has been achieved by five riders – Djamolidine Abdoujaparov (UZB), Mark Cavendish (GBR), Laurent Jalabert (FRA), Eddy Merckx (BEL) and Alessandro Petacchi (ITA).
Rank | Rider | Total | Tour | Giro | Vuelta |
---|---|---|---|---|---|
1 | Erik Zabel (GER) | 9 | 6 (1996, 1997, 1998, 1999, 2000, 2001) | 0 | 3 (2002, 2003, 2004) |
2 | Sean Kelly (IRL) | 8 | 4 (1982, 1983, 1985, 1989) | 0 | 4 (1980, 1985, 1986, 1988) |
3 | Laurent Jalabert (FRA) | 7 | 2 (1992, 1995) | 1 (1999) | 4 (1994, 1995, 1996, 1997) |
3 | Peter Sagan (SVK) | 7 | 7 (2012, 2013, 2014, 2015, 2016, 2018, 2019) | 0 | 0 |
5 | Eddy Merckx (BEL) | 6 | 3 (1969, 1971, 1972) | 2 (1968, 1973) | 1 (1973) |
The Tour/Giro double has been achieved by two riders – Nairo Quintana (COL) and Andy Schleck (LUX). The Giro/Vuelta double has been achieved by one rider – Miguel Ángel López (COL).
Rank | Rider | Total | Tour | Giro | Vuelta |
---|---|---|---|---|---|
1 | Andy Schleck (LUX) | 4 | 3 (2008, 2009, 2010) | 1 (2007) | 0 |
2 | Jan Ullrich (GER) | 3 | 3 (1996, 1997, 1998) | 0 | 0 |
Nairo Quintana (COL) | 3 | 2 (2013, 2015) | 1 (2014) | 0 | |
Miguel Ángel López (COL) | 3 | 0 | 2 (2018, 2019) | 1 (2017) |
Three cyclists have won stages in all three of the Grand Tours in the same season: Miguel Poblet (ESP) in 1956, Pierino Baffi (ITA) in 1958 and Alessandro Petacchi (ITA) in 2003.[8]
Cyclists whose names are in bold are still active.[9] This list is complete up to and including the 2019 Giro d'Italia.
The rider with the most Grand Tour wins in one season is Freddy Maertens (BEL) who won 20 Grand Tour stages in 1977. After winning 13 (out of 19) stages in the Vuelta a España, he won 7 stages in the Giro d'Italia before abandoning the race with a broken wrist after a crash on the first of the two half-stages on the eight day of the race.
Only 34 riders have finished all three Grand Tours in one season. Adam Hansen has done this six times, Marino Lejarreta four times and Bernardo Ruiz achieved it in three different years, while Eduardo Chozas and Carlos Sastre have completed the accomplishment twice.[11][12]
The rider with most participations on Grand Tours is Matteo Tosatto with 34 (12 Tours, 13 Giros and 9 Vueltas). The rider who has finished most Grand Tours is also Matteo Tosatto, with 28 (12 Tours, 11 Giros and 5 Vueltas). Adam Hansen has finished the most consecutive Grand Tours: 20 tours from 2011 Vuelta a España till 2018 Giro d'Italia. The best average finish was the first time three Grand Tours were finished in one season, when Raphaël Géminiani finished 4th, 6th and 3rd in the Giro, Tour and Vuelta, respectively.
Rider | Year | Final GC position | ||
---|---|---|---|---|
Giro | Tour | Vuelta | ||
Adam Hansen (6) | 2017 | 93 | 113 | 95 |
Alejandro Valverde | 2016 | 3 | 6 | 12 |
Adam Hansen (5) | 2016 | 68 | 100 | 110 |
Sylvain Chavanel | 2015 | 36 | 54 | 47 |
Adam Hansen (4) | 2015 | 77 | 114 | 55 |
Adam Hansen (3) | 2014 | 73 | 64 | 53 |
Adam Hansen (2) | 2013 | 72 | 72 | 60 |
Adam Hansen | 2012 | 94 | 81 | 123 |
Sebastian Lang | 2011 | 56 | 113 | 77 |
Carlos Sastre (2) | 2010 | 8 | 20 | 8 |
Julian Dean | 2009 | 136 | 121 | 132 |
Marzio Bruseghin | 2008 | 3 | 27 | 10 |
Erik Zabel | 2008 | 80 | 43 | 49 |
Mario Aerts | 2007 | 20 | 70 | 28 |
Carlos Sastre | 2006 | 43 | 4 | 4 |
Giovanni Lombardi | 2005 | 88 | 118 | 114 |
Jon Odriozola | 2001 | 58 | 69 | 83 |
Mariano Piccoli | 1999 | 38 | 50 | 58 |
Guido Bontempi | 1992 | 40 | 75 | 62 |
Neil Stephens | 1992 | 57 | 74 | 66 |
Eduardo Chozas (2) | 1991 | 10 | 11 | 11 |
Marco Giovannetti | 1991 | 8 | 30 | 18 |
Marino Lejarreta (4) | 1991 | 5 | 53 | 3 |
Inaki Gaston | 1991 | 23 | 61 | 14 |
Alberto Leanizbarrutia | 1991 | 64 | 39 | 44 |
Vladimir Poulnikov | 1991 | 11 | 88 | 66 |
Valerio Tebaldi | 1991 | 47 | 89 | 87 |
Eduardo Chozas | 1990 | 11 | 6 | 33 |
Marino Lejarreta (3) | 1990 | 7 | 5 | 55 |
Marino Lejarreta (2) | 1989 | 10 | 5 | 20 |
Luis Javier Lukin | 1988 | 32 | 82 | 60 |
Marino Lejarreta | 1987 | 4 | 10 | 34 |
Philippe Poissonnier | 1985 | 86 | 90 | 66 |
José Luis Uribezubia [fr] | 1971 | 29 | 50 | 27 |
Jose Manuel Fuente | 1971 | 39 | 72 | 54 |
Federico Bahamontes | 1958 | 17 | 8 | 6 |
Pierino Baffi | 1958 | 23 | 63 | 37 |
Mario Baroni | 1957 | 74 | 53 | 46 |
Gastone Nencini | 1957 | 1 | 6 | 9 |
Bernardo Ruiz (3) | 1957 | 55 | 24 | 3 |
Arrigo Padovan | 1956 | 12 | 26 | 19 |
Bernardo Ruiz (2) | 1956 | 38 | 70 | 31 |
José Serra | 1956 | 26 | 81 | 9 |
Raphaël Géminiani | 1955 | 4 | 6 | 3 |
Bernardo Ruiz | 1955 | 28 | 22 | 14 |
Louis Caput | 1955 | 68 | 54 | 55 |
Races |
| ||||||
---|---|---|---|---|---|---|---|
GT winners | |||||||
See also |
By year |
| ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Classifications ("jerseys") |
| ||||||||||||
Directors |
| ||||||||||||
Finish locations |
| ||||||||||||
Lists | |||||||||||||
Articles and topics | |||||||||||||
Related articles | |||||||||||||
|
By year |
| |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Classifications ("jerseys") |
| |||||||||
Lists and topics | ||||||||||
|
UCI Circuits | |
---|---|
International Games | |
Championships | |
UCI cycling teams | |
Events |
This article uses material from the Wikipedia article "Grand Tour (cycling)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding