powered by CADENAS

Social Share

Amazon

Shearing (manufacturing) (5574 views - Mechanical Engineering)

Shearing, also known as die cutting, is a process which cuts stock without the formation of chips or the use of burning or melting. Strictly speaking, if the cutting blades are straight the process is called shearing; if the cutting blades are curved then they are shearing-type operations. The most commonly sheared materials are in the form of sheet metal or plates, however rods can also be sheared. Shearing-type operations include: blanking, piercing, roll slitting, and trimming. It is used in metalworking and also with paper and plastics.
Go to Article

Explanation by Hotspot Model

Shearing (manufacturing)

Shearing (manufacturing)

Shearing, also known as die cutting,[1] is a process which cuts stock without the formation of chips or the use of burning or melting. Strictly speaking, if the cutting blades are straight the process is called shearing; if the cutting blades are curved then they are shearing-type operations.[2] The most commonly sheared materials are in the form of sheet metal or plates, however rods can also be sheared. Shearing-type operations include: blanking, piercing, roll slitting, and trimming. It is used in metalworking and also with paper and plastics.

Principle

A punch (or moving blade) is used to push a workpiece against the die (or fixed blade), which is fixed. Usually the clearance between the two is 5 to 40% of the thickness of the material, but dependent on the material. Clearance is defined as the separation between the blades, measured at the point where the cutting action takes place and perpendicular to the direction of blade movement. It affects the finish of the cut (burr) and the machine's power consumption. This causes the material to experience highly localized shear stresses between the punch and die. The material will then fail when the punch has moved 15 to 60% the thickness of the material, because the shear stresses are greater than the shear strength of the material and the remainder of the material is torn. Two distinct sections can be seen on a sheared workpiece, the first part being plastic deformation and the second being fractured. Because of normal inhomogeneities in materials and inconsistencies in clearance between the punch and die, the shearing action does not occur in a uniform manner. The fracture will begin at the weakest point and progress to the next weakest point until the entire workpiece has been sheared; this is what causes the rough edge. The rough edge can be reduced if the workpiece is clamped from the top with a die cushion. Above a certain pressure the fracture zone can be completely eliminated.[3] However, the sheared edge of the workpiece will usually experience workhardening and cracking. If the workpiece has too much clearance, then it may experience roll-over or heavy burring.

Straight shearing

Tool materials

  • Low alloy steel is used in low production of materials that range up to 0.64 cm (1/4 in) thick
  • High-carbon, high chromium steel is used in high production of materials that also range up to 0.64 cm (1/4 in) in thickness
  • Shock-resistant steel is used in materials that are equal to 0.64 cm (1/4 in) thick or more

Tolerances and surface finish

When shearing a sheet, the typical tolerance is +0.1 inches or -0.1 inches, but it is feasible to get the tolerance to within +0.005 inches or -0.005 inches. While shearing a bar and angle, the typical tolerance is +0.06 inches or -0.06 inches, but it is possible to get the tolerance to +0.03 inches or -0.03 inches. Surface finishes typically occur within the 250 to 1000 microinches range, but can range from 125 to 2000 microinches. A secondary operation is required if one wants better surfaces than this

See also



This article uses material from the Wikipedia article "Shearing (manufacturing)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD