powered by CADENAS

Social Share

Amazon

Grandmaster (chess) (15018 views - Entertainment)

Grandmaster (GM) is a title awarded to chess players by the world chess organization FIDE. Apart from World Champion, Grandmaster is the highest title a chess player can attain. Once achieved, the title is generally held for life, though exceptionally it may be revoked for cheating. The abbreviation IGM for International Grandmaster is also sometimes used, particularly in older literature. The title of Grandmaster, along with the lesser FIDE titles of International Master (IM) and FIDE Master (FM), is open to both men and women. The vast majority of grandmasters are men, but a number of women have also earned the GM title, with the first three having been Nona Gaprindashvili in 1978, Maia Chiburdanidze in 1984 and Susan Polgar in 1991. Since about 2000, most of the top 10 women have held the GM title. There is also a Woman Grandmaster title with lower requirements awarded only to women. FIDE awards separate Grandmaster titles to composers and solvers of chess problems, International Grandmaster for chess compositions to the former and International Solving Grandmaster to the latter (see List of grandmasters for chess composition). The International Correspondence Chess Federation (ICCF) awards the title of International Correspondence Chess Grandmaster (ICCGM).
Go to Article

Explanation by Hotspot Model

Youtube


    

Grandmaster (chess)

Grandmaster (chess)

Grandmaster (GM) is a title awarded to chess players by the world chess organization FIDE. Apart from World Champion, Grandmaster is the highest title a chess player can attain.

Once achieved, the title is generally held for life, though exceptionally it may be revoked for cheating. The abbreviation IGM for International Grandmaster is also sometimes used, particularly in older literature.

The title of Grandmaster, along with the lesser FIDE titles of International Master (IM) and FIDE Master (FM), is open to both men and women. The vast majority of grandmasters are men, but a number of women have also earned the GM title, with the first three having been Nona Gaprindashvili in 1978, Maia Chiburdanidze in 1984[1] and Susan Polgar in 1991. Since about 2000, most of the top 10 women have held the GM title. There is also a Woman Grandmaster title with lower requirements awarded only to women.

FIDE awards separate Grandmaster titles to composers and solvers of chess problems, International Grandmaster for chess compositions to the former and International Solving Grandmaster to the latter (see List of grandmasters for chess composition). The International Correspondence Chess Federation (ICCF) awards the title of International Correspondence Chess Grandmaster (ICCGM).

History

The first known use of the term grandmaster in connection with chess was in an 1838 issue of Bell's Life, in which a correspondent referred to William Lewis as "our past grandmaster".[2] Lewis himself later referred to Philidor as a grandmaster, and the term was also applied to a few other players.[2]

Early tournament use

In the Ostend tournament of 1907 the term grandmaster (Großmeister in German) was used. The tournament was divided into two sections: the Championship Tournament and the Masters' Tournament. The Championship section was for players who had previously won an international tournament.[3] Siegbert Tarrasch won the Championship section, over Carl Schlechter, Dawid Janowski, Frank Marshall, Amos Burn, and Mikhail Chigorin. These players were described as grandmasters for the purposes of the tournament.

The San Sebastián 1912 tournament won by Akiba Rubinstein was a designated grandmaster event.[2] Rubinstein won with 12½ points out of 19. Tied for second with 12 points were Aron Nimzowitsch and Rudolf Spielmann.[4]

By some accounts, in the St. Petersburg 1914 chess tournament, the title "Grandmaster" was formally conferred by Russian Tsar Nicholas II, who had partially funded the tournament.[3] The Tsar reportedly awarded the title to the five finalists: Emanuel Lasker, José Raúl Capablanca, Alexander Alekhine, Siegbert Tarrasch, and Frank Marshall. Chess historian Edward Winter has questioned this, stating that the earliest known sources that support this story are an article by Robert Lewis Taylor in the June 15, 1940, issue of The New Yorker and Marshall's autobiography My 50 Years of Chess (1942).[5][6][7]

Informal and Soviet usage before 1950

Before 1950, the term grandmaster was sometimes informally applied to world class players. The Fédération Internationale des Échecs (FIDE, or World Chess Federation) was formed in Paris in 1924, but at that time did not award formal titles.

In 1927, the Soviet Union's Chess Federation established the title of Grandmaster of the Soviet Union, for their own players, since at that time Soviets were not competing outside their own country. This title was abolished in 1931, after having been awarded to Boris Verlinsky, who won the 1929 Soviet Championship.[8] The title was brought back in 1935, and awarded to Mikhail Botvinnik, who thus became the first "official" Grandmaster of the USSR. Verlinsky did not get his title back.[8]

Official status (1950 onwards)

When FIDE reorganized after World War II it adopted regulations concerning international titles. Titles were awarded by a resolution of the FIDE General Assembly and the Qualification Committee, with no formal written criteria. FIDE first awarded the Grandmaster title in 1950 to 27 players. These players were:

Since FIDE did not award the Grandmaster title posthumously, world-class players who died prior to 1950, including World Champions Steinitz, Lasker, Capablanca, and Alekhine, never received the title.[9]

1953 regulations

Title awards under the original regulations were subject to political concerns. Efim Bogoljubov, who had emigrated from the Soviet Union to Germany, was not entered in the first class of Grandmasters, even though he had played two matches for the World Championship with Alekhine. He received the title in 1951, by a vote of thirteen to eight with five abstentions. Yugoslavia supported his application, but all other Communist countries opposed it. In 1953, FIDE abolished the old regulations, although a provision was maintained that allowed older masters who had been overlooked to be awarded titles. The new regulations awarded the title of International Grandmaster of the FIDE to players meeting any of the following criteria:[10]

  1. The world champion.
  2. Masters who have the absolute right to play in the World Championship Candidates Tournament, or any player who replaces an absent contestant and earns at least a 50 percent score.
  3. The winner of an international tournament meeting specified standards, and any player placing second in two such tournaments within a span of four years. The tournament must be at least eleven rounds with seven or more players, 80 percent or more being International Grandmasters or International Masters. Additionally, 30 percent of the players must be Grandmasters who have the absolute right to play in the next World Championship Candidates Tournament, or who have played in such a tournament in the previous ten years.
  4. A player who demonstrates ability manifestly equal to that of (3) above in an international tournament or match. Such titles must be approved by the Qualification Committee with the support of at least five members.

1957 regulations

After FIDE issued the 1953 title regulations, it was recognized that they were somewhat haphazard, and work began to revise the regulations. The FIDE Congress in Vienna in 1957 adopted new regulations, called the FAV system, in recognition of the work done by International Judge Giovanni Ferrantes (Italy), Alexander (probably Conel Hugh O'Donel Alexander), and Giancarlo Dal Verme (Italy). Under the 1957 regulations, the title of International Grandmaster of the FIDE was automatically awarded to:

  1. The world champion.
  2. Any player qualifying from the Interzonal tournament to play in the Candidates Tournament, even if he did not play in the Candidates for any reason.
  3. Any player who would qualify from the Interzonal to play in the Candidates but who was excluded because of a limitation on the number of participants from his Federation.
  4. Any player who actually plays in a Candidates Tournament and scores at least 33⅓ percent.

The regulations also allowed titles to be awarded by a FIDE Congress on recommendation by the Qualification Committee. Recommendations were based on performance in qualifying tournaments, with the required score depending on the percentage of Grandmasters and International Masters in the tournament.[11]

1965 regulations

Concerns were raised that the 1957 regulations were too lax. At the FIDE Congress in 1961, GM Milan Vidmar said that the regulations "made it possible to award international titles to players without sufficient merit". At the 1964 Congress in Tel Aviv, a subcommittee was formed to propose changes to the regulations. The subcommittee recommended that the automatic award of titles be abolished, criticized the methods used for awarding titles based on qualifying performances, and called for a change in the makeup of the Qualification Committee. Several delegates supported the subcommittee recommendations, including GM Miguel Najdorf who felt that existing regulations were leading to an inflation of international titles.[11] At the 1965 Congress in Wiesbaden FIDE raised the standards required for international titles. The International Grandmaster title regulations were:

  • 1. Any World Champion is automatically awarded the GM title
  • 2a. Anyone who scores at least 40 percent in a quarter-final match in the Candidates Tournament
  • 2b. Scores at least the number of points in a tournament corresponding to the total of a 55 percent score against Grandmasters plus 75 percent against International Masters (IM) plus 85 percent against other players (a GM "norm").

To fulfill requirement 2b, the candidate must score one GM norm in a category 1a tournament or two norms within a three-year period in two Category 1b tournaments, or one Category 2a tournament and one Category 1b tournament.

The categories of tournaments are:

  • 1a—at least sixteen players, at least 50 percent are GMs, and 70 percent at least IMs
  • 1b—at least twelve players, at least 33⅓ percent GMs and 70 percent IMs
  • 2a—at least fifteen players, at least 50 percent IMs
  • 2b—ten to fourteen players, at least 50 percent IMs.

Since FIDE titles are for life, a GM or IM does not count for the purposes of this requirement if he had not had a GM or IM result in the five years prior to the tournament.

In addition, no more than 50 percent plus one of the players can be from the same country for tournaments of 10 to 12 players, or no more than 50 percent plus two for larger tournaments.

Seventy-four GM titles were awarded in 1951 through 1968. During that period, ten GM titles were awarded in 1965, but only one in 1966 and in 1968.[12]

1970 regulations

The modern system for awarding FIDE titles evolved from the "Dorazil" proposals, presented to the 1970 Siegen Chess Olympiad FIDE Congress. The proposals were put together by Dr Wilfried Dorazil (then FIDE Vice-President) and fellow Committee members Grandmaster Svetozar Gligorić and Professor Arpad Elo. The recommendations of the Committee report were adopted in full.[13]

In essence, the proposals built on the work done by Professor Elo in devising his Elo rating system. The establishment of an updated list of players and their Elo rating enabled significantly strong international chess tournaments to be allocated a "Category", based on the average rating of the contestants. For instance, it was decided that 'Category 1' status would apply to tournaments with an average Elo rating of participants falling within the range 2251–2275; similarly Category 2 would apply to the range 2276–2300 etc. The higher the tournament Category, the stronger the tournament.

Another vital component involved the setting of meritorious "scores" for each Category of tournament. A player must meet or surpass the relevant score to demonstrate that they had performed at Grandmaster (GM) or International Master (IM) level. Scores were expressed as percentages of a perfect maximum score and decreased as the tournament Category increased, thereby reflecting the strength of a player's opposition and the relative difficulty of the task.

Tournament organisers could then apply the percentages to their own tournament format and declare in advance the actual score that participants must achieve to attain a GM or IM result (nowadays referred to as a norm).

Cat. Avg. Elo Score (GM) Score (IM)
1 2251–2275 85% 76%
2 2276–2300 83% 73%
3 2301–2325 81% 70%
4 2326–2350 78% 67%
5 2351–2375 76% 64%
Cat. Avg. Elo Score (GM) Score (IM)
6 2376–2400 73% 60%
7 2401–2425 70% 57%
8 2426–2450 67% 53%
9 2451–2475 64% 50%
10 2476–2500 60% 47%
Cat. Avg. Elo Score (GM) Score (IM)
11 2501–2525 57% 43%
12 2526–2550 53% 40%
13 2551–2575 50% 36%
14 2576–2600 47% 33%
15 2601–2625 43% 30%

To qualify for the Grandmaster title, a player needed to achieve three such GM results within a rolling period of three years. Exceptionally, if a player's contributory games totalled thirty or more, then the title could be awarded on the basis of two such results. There were also circumstances where the system could be adapted to fit team events and other competitions.

The full proposals included many other rules and regulations, covering such topics as:

  • Eligible tournament formats
  • Eligible participants
  • Unrated participants
  • Registration of tournaments with FIDE
  • Calculations, including the handling of fractions

Honorary grandmasters

From 1977 until 2003, FIDE awarded honorary Grandmaster titles to 31 players based on their past performances or other contributions to chess. Since 2007, no distinction has been made between an "honorary" grandmaster and a full grandmaster. The following players have been awarded honorary Grandmaster titles:

Current regulations

The requirements for becoming a Grandmaster are rather complex. A player must have attained an Elo rating of at least 2500 (although they need not maintain this level to obtain or keep the title). In addition, at least two favorable results (called norms) from a total of at least 27 games in tournaments involving at least three other Grandmasters, including some from countries other than the applicant's, are usually required before FIDE will confer the title on a player. There are other milestones a player can achieve to get the title, such as winning the Women's World Championship, the World Junior Championship, or the World Senior Championship. Current regulations can be found in the FIDE Handbook.[14]

Title inflation

Although the qualifications for obtaining the grandmaster title are similar to those adopted in 1970, concern has been expressed that the title is not as meaningful now as it was in the past.[15][16][17] According to Macieja,[15] it is difficult to gauge meaningfulness: although the number of grandmasters had increased greatly between 1972 and 2008, the number of registered players had increased even faster.

See also



This article uses material from the Wikipedia article "Grandmaster (chess)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Entertainment

Entertainment