powered by CADENAS

Social Share

Amazon

Harrow (tool) (4973 views - Mechanical Engineering)

In agriculture, a harrow (often called a set of harrows in a plurale tantum sense) is an implement for breaking up and smoothing out the surface of the soil. In this way it is distinct in its effect from the plough, which is used for deeper tillage. Harrowing is often carried out on fields to follow the rough finish left by plowing operations. The purpose of this harrowing is generally to break up clods (lumps of soil) and to provide a finer finish, a good tilth or soil structure that is suitable for seedbed use. Coarser harrowing may also be used to remove weeds and to cover seed after sowing. Harrows differ from cultivators in that they disturb the whole surface of the soil, such as to prepare a seedbed, instead of disturbing only narrow trails that skirt crop rows (to kill weeds). There are four general types of harrows: disc harrows, tine harrows (including spring-tooth harrows, drag harrows, and spike harrows), chain harrows, and chain-disk harrows. Harrows were originally drawn by draft animals, such as horses, mules, or oxen, or in some times and places by manual labourers. In modern practice they are almost always tractor-mounted implements, either trailed after the tractor by a drawbar or mounted on the three-point hitch. A modern development of the traditional harrow is the rotary power harrow, often just called a power harrow.
Go to Article

Explanation by Hotspot Model

Youtube


    

Harrow (tool)

Harrow (tool)

In agriculture, a harrow (often called a set of harrows in a plurale tantum sense) is an implement for breaking up and smoothing out the surface of the soil. In this way it is distinct in its effect from the plough, which is used for deeper tillage. Harrowing is often carried out on fields to follow the rough finish left by plowing operations. The purpose of this harrowing is generally to break up clods (lumps of soil) and to provide a finer finish, a good tilth or soil structure that is suitable for seedbed use. Coarser harrowing may also be used to remove weeds and to cover seed after sowing. Harrows differ from cultivators in that they disturb the whole surface of the soil, such as to prepare a seedbed, instead of disturbing only narrow trails that skirt crop rows (to kill weeds).

There are four general types of harrows: disc harrows, tine harrows (including spring-tooth harrows, drag harrows, and spike harrows), chain harrows, and chain-disk harrows. Harrows were originally drawn by draft animals, such as horses, mules, or oxen, or in some times and places by manual labourers. In modern practice they are almost always tractor-mounted implements, either trailed after the tractor by a drawbar or mounted on the three-point hitch.

A modern development of the traditional harrow is the rotary power harrow, often just called a power harrow.[1]

Types

In cooler climates the most common types are the disc harrow, the chain harrow, the tine harrow or spike harrow and the spring tine harrow. Chain harrows are often used for lighter work such as levelling the tilth or covering seed, while disc harrows are typically used for heavy work, such as following ploughing to break up the sod. In addition, there are various types of power harrow, in which the cultivators are power-driven from the tractor rather than depending on its forward motion.

Tine harrows are used to refine seed-bed condition before planting, to remove small weeds in growing crops and to loosen the inter-row soils to allow for water to soak into the subsoil. The fourth is a chain disk harrow. Disk attached to chains are pulled at an angle over the ground. These harrows move rapidly across the surface. The chain and disk rotate to stay clean while breaking up the top surface to about 1 inch (3 cm) deep. A smooth seedbed is prepared for planting with one pass.

Harrowing with tractor and disk harrow in the 1940s)

Chain harrowing can be used on pasture land to spread out dung, and to break up dead material (thatch) in the sward, and similarly in sports-ground maintenance a light chain harrowing is often used to level off the ground after heavy use, to remove and smooth out boot marks and indentations. Used on tilled land in combination with the other two types, chain harrowing rolls remaining larger soil clumps to the surface where weather breaks them down and prevents interference with seed germination.

All four harrow types can be used in one pass to prepare soil for seeding. It is also common to use any combination of two harrows for a variety of tilling processes. Where harrowing provides a very fine tilth, or the soil is very light so that it might easily be wind-blown, a roller is often added as the last of the set.

Harrows may be of several types and weights, depending on their purpose. They almost always consist of a rigid frame that holds discs, teeth, linked chains, or other means of moving soil—but tine and chain harrows are often only supported by a rigid towing-bar at the front of the set.

In the southern hemisphere, so-called giant discs are a specialised kind of disc harrows that can stand in for a plough in rough country where a mouldboard plough cannot handle tree-stumps and rocks, and a disc-plough is too slow (because of its limited number of discs). Giant scalloped-edged discs operate in a set, or frame, that is often weighted with concrete or steel blocks to improve penetration of the cutting edges. This sort of cultivation is usually followed by broadcast fertilisation and seeding, rather than drilled or row seeding.

A drag is a heavy harrow.

Power harrow

A rotary power harrow, or simply power harrow, has multiple sets of vertical tines. Each set of tines is rotated on a vertical axis and tills the soil horizontally. The result is that, unlike a rotary tiller, soil layers are not turned over or inverted, which is useful in preventing dormant weed seeds from being brought to the surface, and there is no horizontal slicing of the subsurface soil that can lead to hardpan formation. [2]

Historical reference

The invention and use of the harrow was first written in the Chinese agricultural text Qimin Yaoshu written by the Northern Wei Dynasty official Jia Sixie. The harrow was used as a farm implement for breaking up soil chunks as well as eradicating weeds, suppressing pests, and diseases.[3] Harrows were later used in Europe during the Middle Ages.[4] The oldest known illustration of a harrow is in Scene 10 of the eleventh-century Bayeux Tapestry.

See also



This article uses material from the Wikipedia article "Harrow (tool)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD