powered by CADENAS

Social Share

Amazon

HP Pavilion (computer) (10356 views - Computer)

HP Pavilion is a line of personal computers produced by Hewlett-Packard and introduced in 1995. The name is applied to both desktops and laptops for the Home and Home Office product range. The Pavilion mainly competes against computers such as Acer's Aspire, Dell's Inspiron and XPS, Lenovo's IdeaPad and Toshiba's Satellite. When HP merged with Compaq in 2002, it took over Compaq's existing naming rights agreement. As a result, HP sold both HP and Compaq-branded machines until 2013.
Go to Article

Explanation by Hotspot Model

HP Pavilion (computer)

HP Pavilion (computer)

HP Pavilion (computer)
HP Pavilion
Developer HP Inc.
Type Laptop/Notebook
Desktop Computer
Release date 1995
CPU AMD APU, Intel Core i3, Intel Core i5, Intel Core i7
Related articles HP Envy
Website HP Pavilion

HP Pavilion is a line of personal computers produced by Hewlett-Packard and introduced in 1995. The name is applied to both desktops and laptops for the Home and Home Office product range. The Pavilion mainly competes against computers such as Acer's Aspire, Dell's Inspiron and XPS, Lenovo's IdeaPad and Toshiba's Satellite.

When HP merged with Compaq in 2002, it took over Compaq's existing naming rights agreement. As a result, HP sold both HP and Compaq-branded machines until 2013.

History

In 1995, HP introduced the Pavilion PC, an IBM-compatible computer of the desktop type, which marked the company's introduction into the home-computing market. Dave Packard published The HP Way, a book which chronicled the rise of Hewlett-Packard and gave consumers insight into its business practices, culture and management style. HP also produced a low-cost, high-speed infrared transceiver that allowed wireless data exchange in a range of portable computing applications; these included telephones, computers, printers, cash registers, automatic teller machines, and digital cameras.[1]

The first HP Pavilion PC

The HP Pavilion 5030 was technically HP's second multimedia PC designed specifically for the home market. The first was called the HP Multimedia PC; model numbers were 6100, 6140S and 6170S. Pavilion went on to become a popular model. Its specifications included a quad-speed CD-ROM drive, Altec Lansing speakers, software for online service access and Microsoft Windows 95. This entry-level model featured a 75 MHz Intel Pentium processor, 8 MB RAM and an 850 MB hard drive.[2]

Notebooks

HP produces eight notebook models: HP Pavilion, 2 under HDX, 4 under HP Mini, 1 under TouchSmart, 3 under G series, and 1 under Compaq Presario. These are customizable in the US only. A variety of different models with different setups are available in other countries.

Current notebook models

  • 17.3 inch: ENVY 17 3D / ENVY 17 / dv7t / G72t / g7
  • 15.6 inch: Compaq CQ62z, / HDX16t / dv6t / dv6z / G62t / G62m / g6 / m6 / 15-p077tx / 15-p001tx / 15-p005x / 15-p073tx / 15-p045tx / 15-p085tx / 15-r022tx / 15-r014tx / 15-r022tx / 15-d103tx / 15-p210tx/ 15-p209tx/15-p029tx/ 15-p028tx / 15-p207tx / 15-f233wm/15-n096sa
  • 14.5 inch: ENVY 14
  • 14.1 inch: dv4tse / dv4t
  • 14.0 inch: dm4t / dm4x / G4t
  • 13.3 inch: dm3t /[not(working)(special)features] Voodoo Envy 133
  • 12.1 inch: tm2t
  • 11.6 inch: dm1z
  • 10.1 inch: HP Mini 210 / HP Mini 110 Mi / HP Mini 110 XP / / Mini 1000 Vivienne Tam

Previous notebook models

The HP Pavilion x2 is a long-running family of devices, there are dozens of variants, across many generations of Intel processors.

Model number suffixes

The two or three letter suffix on the model number indicates special information like country or language (dv----xx). The following chart describes each suffix.

  • t: Intel processor
  • z: AMD processor
  • ae: Artist Edition (Artist Edition Imprint)
  • bw: Broadband Wireless Series
  • sb: Small Business Series
  • se: Special Edition ("Intensity" dv4tse, "Renewal" dv5tse, Special Edition Imprint)
  • qe: Quad Edition (special quad core processor, as dv7tqe-6100 CTO w/ Intel i7 Quad Core)

The following suffixes corresponds to the region where the notebook is sold.

  • us: United States
  • ca: Canada
  • la: Latin America
  • br: Brazil
  • ea / ee / (e + a letter): Europe / Middle East
  • eo / so: Scandinavia
  • ec / sc: Czech Republic and Slovakia
  • au / ax: Asia / Australia - AMD processor (AU = AMD + UMA, AX = AMD + Discrete *UMA and Discrete refers to graphics *)
  • tu / tx: Asia / Australia - Intel processor (TU = Intel + UMA, TX = Intel + Discrete)
  • ap: Asia Pacific

Other suffixes include nr, cl, and wm.

The HP Pavilion HDX is only sold with Intel processors, but it doesn't end with the suffix "t". It has no suffix.

The HP Pavilion tx tablet PC series are currently sold with AMD processors only, but they still end with the suffix "z".

HP Imprint

The HP Imprint notebook finish is a high-gloss developed in cooperation with Nissha Printing Co. (Japan). This was used for the following models:

HP Imprint

  • Wave: dv9000 / dv6000 / dv2000 / tx1000
  • Digi Code: Compaq v3000
  • Radiance: dv9700 / dv9500 / dv6700 / dv6500 / dv2700 / dv2500
  • Trace: Compaq V6700TX
  • Influx: dv6700tse / dv6500tse / dv2842se
  • Dragon: HDX9000
  • Verve: dv2700tse
  • Echo: tx2000z / tx2500z
  • Thrive: dv6800tse
  • Artist Edition: dv2800tae / dv2890nr / dv2990nr

HP Imprint 2

  • Meshy: dv7 / dv6 / dv5 / dv4 / dv3000
  • Unity: Compaq CQ20
  • Glossy Black Finish: Compaq CQ70 / Compaq CQ50 / Compaq CQ40
  • Fluid: HDX18t / HDX16t
  • Intensity: dv4tse
  • Renewal: dv5tse
  • Intersect: dv7 / dv5 / dv4 / dv3500 / dv3
  • Swirl: HP Mini 1000 Mi / HP Mini 1000 XP / HP Mini 1000 Mobile Broadband Wireless
  • Peony: HP Mini 1000 Vivienne Tam
  • Reaction: HP TouchSmart tx2z
  • Moonlight: dv7 / dv4 / dv2z / dv6
  • Espresso: dv7 / dv4 / dv2z / dv6

Notebook artwork competitions

HP held a contest in conjunction with MTV to help design a special edition HP notebook case artwork. The contest went from September 5, 2007 to October 17, 2007 and over 8,500 designs from 112 countries were submitted. "Asian Odyssey" by João Oliveira of Porto, Portugal, was chosen as the winner of the competition and featured on the HP dv2800tae Series Notebook.[3][4] In another competition, “Engine Room”, a design by Hisako Sakihama, from Japan was chosen to appear on a HP notebook.[5]

Specialized features

HP developed Linux based software which could be booted quickly ( 12s ) to play music or DVDs called QuickPlay for the dv series of notebooks, quickplay also incorporated multimedia features, such as pause playback from the included remote control, within Windows. Later versions that shipped with Vista did not have the boot option but retained the multimedia features.[6]

QuickPlay software has been discontinued by HP will be replaced with HP MediaSmart Software that will be installed on all HP Desktops and Notebooks from 2009 onwards.

Overheating issue

Many notebook owners experience hardware failure in various Pavilion models due to overheating. The first symptom is usually a disappearing Wi-Fi. Later failure of the graphics system and booting problems. HP does acknowledge this as a "hardware issue with certain HP Pavilion dv2000/dv6000/dv9000" notebooks, which is eligible for free repair.[7] Other users recommend a "resoldering" of the nVidia GPU on the motherboard due to the overheating causing the solder on the built-in GPU to liquify.

  • In 2009, HP had to recall over 70,000 batteries that were defective as a result of overheating.[8]

Desktops

HP offers about 30 customizable desktops; of these, 5 are standard HP Pavilion, 4 are Slimline, 6 are High Performance Edition (HPE), 5 are "Phoenix" HPE Gaming editions*, 5 are Touchsmart, and 5 are All-In-One.

Current desktop models

  • HP Pavilion: p7m, p7z, p7t, p7xt, p7qe
  • HP Pavilion Slimline: s5m, s5t, s5z, s5xt
  • HP Pavilion HPE (High Performance Edition): h8m, h8t, h8z, h8xt, h8qe, h8se
  • HP Pavilion HPE (High Performance Edition) Phoenix (Gaming): h9-1100z, h9-1120t, hp-1150t, h9-1170t, h9-1135, h9-1200ex *(not customizable)
  • HP Touchsmart PC: 310z, 610z, 610t, 610xt, 610 Quad
  • HP Omni Series (All-In-One): 100z, 100t, 200t, 200xt, 200 Quad
  • HP Pavilion Wave: 600t

Past desktop models

(Note that this is not a complete list, but a list of more recent models.)

  • HP Pavilion: a1740n a255c, a6560t, a6560z, a6510t, a6500z, a6460t, a6450z, a6410t, a6400z, a6250z, a6250t, a6210z, a6205t, a6200t, a6600z, a6610t, a6660t, a6660z, a6700z, a6750f, p6300z, p6310t, p6350z, p6370t, p6380t
a000 series - Panther / Jaguar
a1000 series - Mojave / Gobi
a6000 series - Venus
  • HP Pavilion Slimline: s3600t, s3600z, s3500t, s3500z, s3400t, s3400z, s3200t, s3200z, s3700f, s3700z, s3710t, s3750t, s5305z, s5310t, s5350z, s5370t, s5380t, s5730f, s7350n
  • HP Pavilion Media Center: a1330n, a1600n, m8300, m8100y, m8200n, t000,
  • HP Pavilion Elite/HPE: m9350f, m9300t, m9300z, m9200t, m9200z, m9000t, m9000z, d5000z, d5000t, d5100t, m9400t, m9400z, d5200t, e9300z, HPE 110t, HPE 150t, HPE 170t, HPE 180t, HPE 190t
  • HP Pavilion Ultimate: d4999t, d4999z
  • HP Touchsmart: iq770t, iq772t, IQ504t, IQ506t, IQ804t, 300z, 600t, 600xt, 600 Quad
  • HP Pavilion All In One/Omni: 23SE,MS220z, 200t

Model number suffixes

The suffix on the model number, if present, indicates special information such as processor or country. The following chart describes each suffix.

  • t: Intel processor
  • z: AMD processor
  • y: CTO - Configure To Order

Two-letter country codes such as

  • us: United States
  • ca: Canada
  • ea: Europe/Africa

etc.

Slimline overheating problems

The HP Pavilion Slimline desktops are housed in small form factor cases. They have 100 to 160 watt power supply units (PSUs). They can become very hot because of their small size[citation needed].

  1. ^ "HP Timeline — 1990s". hp.com. Retrieved 2007-03-21. 
  2. ^ "HP Pavilion 5030, 1995". hp.com. Retrieved 2007-03-21. 
  3. ^ "Take Action. Make Art". www.mtv-tama.com. Archived from the original on 2007-10-11. Retrieved 2008-07-23. 
  4. ^ "HP, MTV Announce Winner of "Take Action. Make Art." Global Notebook PC Design Competition". www.hp.com. Retrieved 2008-07-23. 
  5. ^ "HP, AMD and MTV Announce Winner of "Engine Room" Notebook Design Contest". www.hp.com. Retrieved 2009-02-07. 
  6. ^ Official HP QuickPlay support page
  7. ^ "HP Limited Warranty Service Enhancement". Archived from the original on 2009-02-21. Retrieved 2010-06-03. 
  8. ^ http://news.cnet.com/8301-1001_3-10241137-92.html


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Computer

Computer, Hardware, Software