powered by CADENAS

Social Share

Wingnut (hardware) (11047 views - Maschinenbau)

A wingnut or wing nut is a type of nut with two large metal "wings", one on each side, so it can be easily tightened and loosened by hand without tools. A similar fastener with a male thread is known as a wing screw or a wing bolt.
Go to Article

Wingnut (hardware)

Wingnut (hardware)

Wingnut (hardware)

A wingnut or wing nut is a type of nut with two large metal "wings", one on each side, so it can be easily tightened and loosened by hand without tools.

A similar fastener with a male thread is known as a wing screw[1][2] or a wing bolt.[3]

Types

ASME B18.6.9 classifies wing nuts first by manufacturing method and then by style.

  • Type A are cold forged or cold formed produced in regular, light and heavy dimensional series.
  • Type B are hot forged solid nuts available in three different wing styles.
  • Type C are die cast nuts available in three wing styles with variances between regular and heavy dimensional series
  • Type D are stamped sheet metal nuts available in three wing styles.

Bicycles

Before the development of quick release skewers, bicycle wheels were held in place with wingnuts.[4][5]

Drum hardware

In a drum kit wingnuts and wingbolts are used extensively.

Memory

In drum hardware, memory refers to any system that preserves the adjustment of a stand, boom or bracket when the kit is disassembled.

Most commonly this takes the form of a collar on a tube, fixed in place by a screw operated by a drum key. This collar mates with a fitting that receives the tube and secures it by means of a wingnut or wingbolt. When the stand is disassembled, only the wingnut or wingbolt needs to be loosened, and the collar remains in place, allowing the stand to be reassembled in exactly the same adjustment. When the stand needs to be adjusted, the collar is first loosened by means of a drum key.

Seltzer bottle

The device that surrounds a CO2 cartridge in a seltzer bottle is also a wingnut. Twisting the wingnut completes a seal around the cartridge neck; twisting a bit more causes a pin to pierce the cartridge and let the gas into the bottle.

See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Maschinenbau

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD