Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.5 se (Riksantikvarieämbetet / Pål-Nils Nilsson, CC-BY).
Steels and other iron–carbon alloy phases |
---|
Microstructures |
Classes |
Other iron-based materials |
High-strength low-alloy steel (HSLA) is a type of alloy steel that provides better mechanical properties or greater resistance to corrosion than carbon steel. HSLA steels vary from other steels in that they are not made to meet a specific chemical composition but rather to specific mechanical properties. They have a carbon content between 0.05–0.25% to retain formability and weldability. Other alloying elements include up to 2.0% manganese and small quantities of copper, nickel, niobium, nitrogen, vanadium, chromium, molybdenum, titanium, calcium, rare earth elements, or zirconium.[1][2] Copper, titanium, vanadium, and niobium are added for strengthening purposes.[2] These elements are intended to alter the microstructure of carbon steels, which is usually a ferrite-pearlite aggregate, to produce a very fine dispersion of alloy carbides in an almost pure ferrite matrix. This eliminates the toughness-reducing effect of a pearlitic volume fraction yet maintains and increases the material's strength by refining the grain size, which in the case of ferrite increases yield strength by 50% for every halving of the mean grain diameter. Precipitation strengthening plays a minor role, too. Their yield strengths can be anywhere between 250–590 megapascals (36,000–86,000 psi). Because of their higher strength and toughness HSLA steels usually require 25 to 30% more power to form, as compared to carbon steels.[2]
Copper, silicon, nickel, chromium, and phosphorus are added to increase corrosion resistance. Zirconium, calcium, and rare earth elements are added for sulfide-inclusion shape control which increases formability. These are needed because most HSLA steels have directionally sensitive properties. Formability and impact strength can vary significantly when tested longitudinally and transversely to the grain. Bends that are parallel to the longitudinal grain are more likely to crack around the outer edge because it experiences tensile loads. This directional characteristic is substantially reduced in HSLA steels that have been treated for sulfide shape control.[2]
They are used in cars, trucks, cranes, bridges, roller coasters and other structures that are designed to handle large amounts of stress or need a good strength-to-weight ratio.[2] HSLA steel cross-sections and structures are usually 20 to 30% lighter than a carbon steel with the same strength.[3][4]
HSLA steels are also more resistant to rust than most carbon steels because of their lack of pearlite – the fine layers of ferrite (almost pure iron) and cementite in pearlite.[citation needed] HSLA steels usually have densities of around 7800 kg/m³.[5]
A common type of micro-alloyed steel is improved-formability HSLA. It has a yield strength up to 80,000 psi (550 MPa) but only costs 24% more than A36 steel (36,000 psi (250 MPa)). One of the disadvantages of this steel is that it is 30 to 40% less ductile. In the U.S., these steels are dictated by the ASTM standards A1008/A1008M and A1011/A1011M for sheet metal and A656/A656M for plates. These steels were developed for the automotive industry to reduce weight without losing strength. Examples of uses include door-intrusion beams, chassis members, reinforcing and mounting brackets, steering and suspension parts, bumpers, and wheels.[2][6]
The Society of Automotive Engineers (SAE) maintains standards for HSLA steel grades because they are often used in automotive applications.
Grade | % Carbon (max) | % Manganese (max) | % Phosphorus (max) | % Sulfur (max) | % Silicon (max) | Notes |
---|---|---|---|---|---|---|
942X | 0.21 | 1.35 | 0.04 | 0.05 | 0.90 | Niobium or vanadium treated |
945A | 0.15 | 1.00 | 0.04 | 0.05 | 0.90 | |
945C | 0.23 | 1.40 | 0.04 | 0.05 | 0.90 | |
945X | 0.22 | 1.35 | 0.04 | 0.05 | 0.90 | Niobium or vanadium treated |
950A | 0.15 | 1.30 | 0.04 | 0.05 | 0.90 | |
950B | 0.22 | 1.30 | 0.04 | 0.05 | 0.90 | |
950C | 0.25 | 1.60 | 0.04 | 0.05 | 0.90 | |
950D | 0.15 | 1.00 | 0.15 | 0.05 | 0.90 | |
950X | 0.23 | 1.35 | 0.04 | 0.05 | 0.90 | Niobium or vanadium treated |
955X | 0.25 | 1.35 | 0.04 | 0.05 | 0.90 | Niobium, vanadium, or nitrogen treated |
960X | 0.26 | 1.45 | 0.04 | 0.05 | 0.90 | Niobium, vanadium, or nitrogen treated |
965X | 0.26 | 1.45 | 0.04 | 0.05 | 0.90 | Niobium, vanadium, or nitrogen treated |
970X | 0.26 | 1.65 | 0.04 | 0.05 | 0.90 | Niobium, vanadium, or nitrogen treated |
980X | 0.26 | 1.65 | 0.04 | 0.05 | 0.90 | Niobium, vanadium, or nitrogen treated |
Grade | Form | Yield strength (min) [psi (MPa)] | Ultimate tensile strength (min) [psi (MPa)] |
---|---|---|---|
942X | Plates, shapes & bars up to 4 in. | 42,000 (290) | 60,000 (414) |
945A, C | Sheet & strip | 45,000 (310) | 60,000 (414) |
Plates, shapes & bars: | |||
0–0.5 in. | 45,000 (310) | 65,000 (448) | |
0.5–1.5 in. | 42,000 (290) | 62,000 (427) | |
1.5–3 in. | 40,000 (276) | 62,000 (427) | |
945X | Sheet, strip, plates, shapes & bars up to 1.5 in. | 45,000 (310) | 60,000 (414) |
950A, B, C, D | Sheet & strip | 50,000 (345) | 70,000 (483) |
Plates, shapes & bars: | |||
0–0.5 in. | 50,000 (345) | 70,000 (483) | |
0.5–1.5 in. | 45,000 (310) | 67,000 (462) | |
1.5–3 in. | 42,000 (290) | 63,000 (434) | |
950X | Sheet, strip, plates, shapes & bars up to 1.5 in. | 50,000 (345) | 65,000 (448) |
955X | Sheet, strip, plates, shapes & bars up to 1.5 in. | 55,000 (379) | 70,000 (483) |
960X | Sheet, strip, plates, shapes & bars up to 1.5 in. | 60,000 (414) | 75,000 (517) |
965X | Sheet, strip, plates, shapes & bars up to 0.75 in. | 65,000 (448) | 80,000 (552) |
970X | Sheet, strip, plates, shapes & bars up to 0.75 in. | 70,000 (483) | 85,000 (586) |
980X | Sheet, strip & plates up to 0.375 in. | 80,000 (552) | 95,000 (655) |
Rank | Weldability | Formability | Toughness |
---|---|---|---|
Worst | 980X | 980X | 980X |
970X | 970X | 970X | |
965X | 965X | 965X | |
960X | 960X | 960X | |
955X, 950C, 942X | 955X | 955X | |
945C | 950C | 945C, 950C, 942X | |
950B, 950X | 950D | 945X, 950X | |
945X | 950B, 950X, 942X | 950D | |
950D | 945C, 945X | 950B | |
950A | 950A | 950A | |
Best | 945A | 945A | 945A |
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Datenbank,rohs,reach,Compliancy,Verzeichnis,Liste,Information,Substanz,Material,Restriktion,Datenblatt,Spezifikation