powered by CADENAS

Groups

Most Active Members

PARTcloud 3D Modeling Championship 2019 by Tobias Meyer
Created 3 months ago 378 members
Basic Information:

Description


  • Challenge of the week 12

    2019-03-25 to 2019-03-31

     

    Toys

     

     

    Upload your 3D Models & Renderings >>

    A jury of 3 CADENAS experts will decide the best contribution to win our PayPal reward:

    First place - 30 EUR

    Second place - 20 EUR

    Third place - 15 EUR


    Please, make sure to have your PayPal account created, connected to your bank account/e-mail address and verified!

    We send your reward/money ONLY by using "Send money to friends or relatives" PayPal option, so we are not responsible if you are not able to receive it in your country.

     

     

    You can check upcoming challenges in our Description.

    Have fun and good luck!

    The following CRITERIA are decisive:

    1. Your 3D models must be original and designed by your own (if it is taken from somebody else, you will be disqualified). So, both 3D model and renders have to be your own and original design/work!

    2. 3D models cannot be bigger than 100MB and cannot have more than 400 000 polygons.

    3. 3D models will be judged on quality, originality/creativity, subject (3D models should be related to the subject/theme of the challenge) and presentation.
      Please take note: FREE DOWNLOAD 3D models are desired. Regarding NO DOWNLOAD 3D models, 0.5 points will be removed from the total score in the weekly valuation.

    4. You must choose „Challenges“ category in order to participate in it.

    5. You can participate with several 3D models, but only one model (the best one) will be chosen and given points. We want to be fair to other participants, so everyone can have a chance to win.
    6. Please, make sure to have your PayPal account created in order to receive your cash rewards.

    Info & Conditions of Participation >>


    The best 20 can be found in this list. Every place counts and the member gets points for it.

    1st place - 10 points, 2nd place - 8 points, 3rd place - 6 points, 4th place - 5 points, 5th place - 4 points, 6th place - 3 points, 7th place - 2 points, 8th place - 1 point.

    In the end of the year the member with most points will be crowned PARTcloud 3D Modelling Champion! 

    Upcoming challenges:

    • Week 12: 03-25-2019 to 03-31-2019 → Toys
    • Week 13: 04-01-2019 to 04-07-2019 → Industrial design/mechanical parts
    • Week 14: 04-08-2019 to 04-14-2019 → Office supplies
    • Week 15: 04-15-2019 to 04-21-2019 → Easter
    • Week 16: 04-22-2019 to 04-28-2019 → Robotics

Updates

  • Rosie Roza
    Rosie Roza:
    1st place: xyz zyx - Old Radio, iPod Touch 6g and Headphones!
    • Mar 4
    • Rosie Roza
      Ivan Mladenovski Great model! Deserved the position. 
      - What I personally think that make great change to realistic model are small thing. Like to have some logo on it, back side some engineering as on real products around us (some prospect sticker, holders, screw...  more
    • Rosie Roza
      xyz zyx Thank you!