PARTcommunity - 3D & 2D CAD Models - FAQs
How can I define the generation type?
Under 3D CAD CATALOGS you have the possibility to chooses CAD formats and to define the handing over mode into the CAD system.
 
1. Make sure that you are in the dialog area 3D CAD CATALOGS.
2. On the right side under Actions, click on Edit CAD formats
 


-> The following dialog are shows up: 
 
   - Generation options (Level of Detail)
   - Selected Formats (Add CAD formats)
 
 
 
3. Click on Add CAD formats.
 
 
-> The settings area for Generation type and Format selection opens.
 
Generation type and Format selection The following formats for 3D CAD models and 2D CAD models are available (license dependent): ADEM | Alibre Design | Architectural Desktop | AutoCAD | BMP (2D View) | BMP (3D View) | CADCEUS | CADISON | CADdy | CadKey | Cadra | CATIA | Cimatron | CoCreate Modeling | Creo Elements/Direct Modeling | Creo Elements/Pro | Creo Parametric | DWF | DWG | DXF | Geomagic Design | Helix | HiCAD | Ideas | IGES | IntelliCAD | Inventor | IRONCAD | JPEG (2D View) | JPEG (3D View) | KeyCreator | KOMPAS | LogoCAD | Mastercam | Mechanical Desktop | Medusa | MegaCAD | MI | Microstation | NX | One Space Modeling | Parasolid | PDF 3D | PDF Datasheet | Pro/ENGINEER Wildfire | PRO-Desktop | SAT | Solid Designer | Solid Edge | SolidThinking | SolidWorks | SpaceClaim | STEP | STL | SVG | thinkdesign | TIFF (2D View) | TopSolid | TurboCAD | Unigraphics | Vectorworks | VDI | VISI | VX
 
4. First determine the desired generation type. Click into the desired option field.
 

-> In the dialog area  Format selection select a format or several formats.
 
 
 
5. Click on Save.
 

-> The view changes back to the dialog area Generation options / Selected formats.
 
In the dialog area Selected Formats you can see your current selection. 
In addition to that under Actions you can define the Level of Detail.  
 
 
 
6. Confirm your entries with Save.