We are Manufacturer & Exporter a wide range of Pipe fittings in Seamless and Welded in Stainless steel Materials We utilizing high grade raw material and advanced technology to produce Pipe fittings which are available to our clients with manufacturers te... moreWe are Manufacturer & Exporter a wide range of Pipe fittings in Seamless and Welded in Stainless steel Materials We utilizing high grade raw material and advanced technology to produce Pipe fittings which are available to our clients with manufacturers test certificate as per EN 10204 / 3.1 & 3.2 under third party inspection and with confirming to NACE MR-01-75....
A Print it 3D, empresa sediada em São Paulo - SP, surgiu com esse conceito. Nós fazemos modelagem e impressão 3D para diversas aplicações, desde prototipagem a desenvolvimento de produtos, utilizando tecnologia nacional de impressoras 3D FDM, escaners 3... moreA Print it 3D, empresa sediada em São Paulo - SP, surgiu com esse conceito. Nós fazemos modelagem e impressão 3D para diversas aplicações, desde prototipagem a desenvolvimento de produtos, utilizando tecnologia nacional de impressoras 3D FDM, escaners 3D e filamentos Eco friendly na maior parte da produção, propondo soluções para empreendedores, indústrias e agências.
Powerz Company is an innovative production facility enjoying the leading positions in the market of designing and fabrication of the rubber expansion joints.
The production process is based on the world's best technologies and meets the highest quality standards.
Born out of a desire to be on the cutting edge, Performance 3-d was founded by two engineers both with an extensive background in aerospace composites and molding technology. What started as a hobby and passion for 3d printing and design has officially ... moreBorn out of a desire to be on the cutting edge, Performance 3-d was founded by two engineers both with an extensive background in aerospace composites and molding technology. What started as a hobby and passion for 3d printing and design has officially become Performance 3-d. Offering complete engineering and design through prototype and manufacture services, we can see your project through from start to finish.