powered by CADENAS

Categories

Search

  •  
  •  

Business Packages

# A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Browse Businesses

Showing businesses posted starting L letter (x)
  • Designed primarily for use in electric arc furnaces, our RP graphite electrodes are made of premium Petroleum Coke,Needle Coke and Coal pitch in a process that includes strict grading, mixing, molding, double baking,high pressure impregnating and fine-matching.
  • UHP Graphite Electrode
    DESCRIPTION
    Designed primarily for use in electric arc furnaces and ladle furnaces, our UHP graphite electrodes aremade of premium needle cokes in a process that includes strict grading, mixing, molding, double baking,high pressure ...  more
  • DESCRIPTION
    HP Graphite Electrode is used for the recycling of steel in the High Power Electrical Arc Furnace. Its main ingredient is high-value needle coke which is made from either petroleum or coal tar.
  • Established in 2015, SmartPropel is a professional lithium battery manufacturer and energy solution provider, aim at propelling your smart life.
    The main product line covers cylindrical battery cell, square aluminum cell, pouch cell, power battery pack, ...  more
  • Product Name: LSAW Steel Pipe
    Standard: API 5L, ASTM A672, ASTM A53, SY/T5768 -2006, GB/T3091 -2008, GB/T9711 -1
    Wall Thickness: 8-40MM
    Out Diameter: 325-1420mm (14″-60″)
    Len...  more