powered by CADENAS

Business Photo

Social Share

Business Options

Business Statistics

  • Posted: March 10, 2020
  • 0 reviews
  • 0 recommends
  • 0 comments
  • 0 likes
  • 490 views

Business Tools

ERW Steel Pipe

18701036896
juliesteelpipe@163.com
Product Name: ERW Steel Pipe
Standard: API 5L, ASTM A53, BS1387, EN10219, EN10210, SY/T5768 -2006, GB/T3091 -2008, GB/T9711 -1, JIS G3444, JIS G3452
Wall Thickness: 2-20MM
Out Diameter: 1/2″-24″ ( 21.3-610mm)
Steel Grade: S235, S275, S355, A53, Q195, Q235...  more

Work

Nothing has been posted here yet - be the first!