powered by CADENAS

News

Photo

Social Share

News Entry

(EN) Online configurations and intelligent CAD models minimize design time for gripping systems

  • SCHUNK rapidly expands its range of digital tools based on eCATALOGsolutions technology from CADENAS

    SCHUNK rapidly expands its digital tools: With the configurators for gripper/swivel units and for modular assembly automation, users can significantly reduce their design and assembly costs.

    Picture source: SCHUNK

     

    Within the framework of its digitalization strategy, SCHUNK the competence leader for gripping systems and clamping technology rapidly expands its range of digital tools based on eCATALOGsolutions technology from CADENAS: After the successful start of the SCHUNK online configurator for assembly automation, the world's first 3D configurator for gripper/swivel units is now set to follow in its footsteps. In addition, all gripping system components from the SCHUNK catalog range are now available as "SMART Parts". The configurators and the intelligent 3D-CAD models enable systems developers and integrators to make significant time savings and minimize the risk of errors when planning and designing gripping systems.

    Configuration of complete assembly groups

    Just a few clicks at schunk.partcommunity.com are sufficient to configure entire assembly groups using the SCHUNK configurator for gripping rotary units from SCHUNK SRU-plus rotary modules, grippers, sensors, and even completely standardized adapter plates. Subsequently, the gripper/swivel modules are verified in the convenient 3D preview, adjusted if necessary, and finally downloaded in all common CAD formats (either 2D or 3D) or as 3D PDF. An intelligent combination logic ensures that only feasible configurations are displayed. The individually generated parts lists include all required standard parts such as centering elements and screws in addition to the gripping system components. The SCHUNK configurator is just as easy to use for the modular assembly automation: It enables complete Pick & Place superstructures to be intuitively configured and the system downloaded as an assembly. In order to accelerate the process, users can first select from four basic Pick & Place design variants and then specifically develop them. The tool comprises the most important grippers, rotary modules, linear modules, and the entire pillar assembly system from the world's most comprehensive module range for high-performance assembly consisting of over 10,000 combination possibilities.

    In the SCHUNK online configurator assembly automation, entire Pick & Place systems can be implemented, loaded as assemblies into the CAD program and parts lists generated as order references. All components are available as intelligent 3D-CAD models.

    Picture source: SCHUNK

     

    Intelligent catalog data

    And that's not all: All gripping system components from the SCHUNK catalog range are now available as "SMART Parts". The intelligent 3D CAD models also include the technical catalog data and product features in addition of the CAD geometry data. Specific options and attachments such as mounting kits for sensors, dust protected or tight versions or the sensors themselves can be selected and configured directly on the model. Links to data sheets, operating manuals, and direct links to the SCHUNK website are available, where more information can be found in the simplest way. This makes it faster to select components and accessories and eliminates the laborious search and the procurement and management of component data. In addition, the meta data can be used to simulate motion sequences in the CAD system and take into account information on center of mass, materials or environmental protection standards. Instead of designing gripping systems from individual components and laboriously fortifying them with meta data as was previously the case in the CAD program, entire subsystems can now be configured and completely downloaded directly in CADENAS. As all data models are already classified as eCl@ss 10.0, they provide the optimum prerequisites for standardized procurement, warehousing, maintenance and use.

    Sämtliche SCHUNK Komponenten stehen als intelligente 3D CAD Modelle zur Verfügung.

    Picture source: SCHUNK

     

    Further information on SCHUNK can be found at: www.schunk.com

    Discover the 3D CAD models from SCHUNK on the download portal PARTcommunity: https://schunk.partcommunity.com

    Here you can see a 3D CAD model example of the gripper and swivel units from SCHUNK:

Comments

0 comments