powered by CADENAS

News

Photo

Social Share

News Entry

(EN) Regal’s Hub City and Marathon Motors Online Configurator Matches Gearboxes with Motors, Creates CAD Files for Easy Design Integ

  • Marathon Motors and Hub City collaborate with CADENAS PARTsolutions to provide perfectly matched gearbox/motor configurations downloadable in 150 CAD formats

    Regal’s Hub City and Marathon Motors brands have collaborated with CADENAS PARTsolutions LLC., to create product configuration software that allows design engineers to create and download perfectly matched gear/motor configurations. The configurator software is a free download with automatic part number generation, reverse part number lookup, 3D PDF data sheets, 2D drawings, and can be embedded into any existing website or online catalog. Designers can start with the gearbox and find a motor match or vice versa, and configured files are downloadable in 150 CAD formats.

    “The configurator creates synergy between these compatible product lines and removes barriers that make ordering difficult,” said Marc Macaluso, Director of Digital Marketing & Services for Regal Beloit. “The software works on all web browsers and is downloadable in multiple CAD formats for easy data import, which reduces the time from design to delivery.”

    Marathon Motors provides customers with quality products for targeted applications and delivers efficient mechanical power solutions using AC electric motors up to 1250 HP. Hub City offers one of the most extensive standard product lines in the industry. The company manufactures a wide range of worm gear, bevel gear, parallel shaft and in-line speed reducers, speed increasers and mounted bearings.

    The configurator is available as a free download in the App Store. For more information please visit: http://www.hubcityinc.com/HeraDriveMarathon.html

Comments

0 comments