powered by CADENAS

News

Photo

Social Share

News Entry

(EN) Mencom Offers the Comprehensive Lineup of Programming Ports and DIN Rail Interface Modules

  • A Panel Interface Connector (PIC) has several different names in the industry such as programming ports, programming interface or interface ports. They typically mount on the outside of a control panel enclosure and provide a quick, easy and safe method of accessing the contents inside the cabinet without opening the control panel door. By using a PIC to communicate with a PLC inside the cabinet, you can eliminate downtime and prevent the risk of arc flash & other safety concerns while saving significant time and money. Mencom PICs are rated IP65 (NEMA 4, 4X, 12) so they can reduce the potential risk of the enclosure being exposed to any unwanted substances in harsh environments.

    Mencom, the industry leader in Panel Interface Connectors, has well over 3,000 designs in production that provide safety, convenience, and flexibility for programmers and trouble-shooters.

    In addition to the traditional PIC where multiple components can be mixed into one housing to meet your specific needs, Mencom offers smaller interface circular connectors known as Port Adapters, ideal for tight spaces. They are available in metal and plastic versions and can easily be mounted to a cabinet through a 1” diameter hole. These circular port adapters are designed to use a single interface component. Several component options are available including but not limited to, RJ45, RJ11, USB type A, USB type B, BNC, and fiber optics connectors.  Like the traditional PIC, these port adapters are also rated IP65.

    T35 DIN Rail Modules, also known as breakout boards, are designed to make connections inside the panel. They can be mounted with a wide variety of connectors to the DIN rail while taking up minimal space. These modules are easily customizable, with a quick turnaround from design to delivery.

    Mencom has a team of engineers with decades of experience. Combined with a progressive manufacturing facility, they are not only ready to provide a solution but also able to assist in challenging connectivity issues from small changes to custom terminations & assemblies with affordable costs and fast turnaround.

    Please visit www.mencom.com for more details.

Comments

1 comment
  • laoc dominoqq
    laoc dominoqq Game dominoqq online uang asli http://laoc.org dan deposit pulsa terpercaya di indonesia yang paling fair no robot https://www.minds.com/laocdominoqq/blog/tuntunan-trik-lengkap-tentang-cara-main-taruhan-dominoqq-onl-1090156898898939904 serta mudah menang ...  more
    Mar 29