powered by CADENAS

News

Photo

Social Share

News Entry

(EN) Mencom Introduces Tight but Flexible Modular KADL Cable Entry System

  • Mencom Introduces Tight but Flexible Modular KADL Cable Entry System at IMTS 2018
    – Booth # 134752 in IAMD USA - East Building, Level 3

    The KADL Cable Entry System provides an easy to use, highly flexible, economical way to maintain enclosure integrity while still using pre-terminated cables and connectors. This KADL cable entry system allows for the insertion and sealing of pre-assembled cables with connectors into enclosures, machines and control cabinets. They can easily be expanded and adjusted, thanks to its unique modular design, providing high flexibility for various applications.

    The modular structure allows a step-by-step, one-click installation, and can accommodate from as little as 1 to as many as 25 cables into a housing wall. With only 18 grommets, a clamping range of 3mm to 32.5mm can be achieved. The grommets are ordered separately as accessories depending on various application requirements. No mounting screws are necessary when the thickness of the wall is between 1.5mm and 2.0mm. If the thickness is greater than 2mm the cable entry plate can be simply attached with screws.

    The KADL frame is made of a robust Polyamide and provides IP65 rating when the installation is completed. Below are some applications where KADL series can be utilized.

    - Mechanical and plant engineering

    - Measuring and control technology

    - Drive engineering

    - Mobile studio and lighting technology

    - Wind power and solar energy technology

    - Electrical installation

     

    Please visit www.mencom.com for more details.